Download SECTION 06180 GLUED-LAMINATED WOOD DECKING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06180
GLUED-LAMINATED WOOD DECKING
 
 
Copyright 2005 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Disdero Lumber Co.; glue laminated wood decking.
.
This section is based on the products of Disdero Lumber Co., which is located at:
12301 S. E. Carpenter Dr.
Clackamas, OR 97015
Toll Free Tel: 800-547-4209
Tel: 503-239-8888
Fax: 503-607-2492
Email: request info (gbrinck@disdero.com)
Web: www.lockdeck.com
[ Click Here ] for additional information.
Disdero Lumber Company is a wholly owned subsidiary of Tumac Lumber Company and was founded in 1953 as a wholesale distributor of specialty wood products and clear, vertical grain Douglas fir. They have expanded their product line to include Western Red Cedar, Hemlock, Ponderosa Pine, Southern Yellow Pine, Alaskan Yellow Cedar, Port Orford Cedar, Incense Cedar, Idaho White Pine, Mahogany Decking, Hardwood, Specialty Panel Products, Plywood, MDF Products and Lock Deck.
Located in Clackamas, Oregon, they service Oregon, Washington, Idaho, Wyoming, Northern California, Utah, Northwest Nevada, Colorado, Alaska and Hawaii. Nationwide service is available on LTL and full truck load basis via common carrier.
Disdero services lumberyards, cabinet shops, manufacturers, industrial accounts, and certain other retail business. They do not sell to contractors or the general public on a direct basis, but will be happy to work through one of their distributors. Call if there are questions regarding this policy.
Lock-Deck is a structurally engineered product of two to five kiln-dried lumber laminations bonded together with an exterior waterproof adhesive to form glue-laminated decking. The decking is used for ceilings and roofs, as well as for balconies, mezzanines and floors.
Lock-Deck is commonly used in Heavy Timber construction as well as wood frame and hybrid systems.
Lock-Deck is available in specified and random length and long length (finger-jointed) decking, plus a variety of face patterns, textures and finishes.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wood decking.
B.
Sloped wood decking.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05090 - Metal Fastenings.
B.
Section 06174 - Wood Joists.
C.
Section 06175 - Wood Trusses.
D.
Section 06180 - Glued-Laminated Construction.
E.
Section 07220 - Roof and Deck Insulation.
F.
Section 07260 - Vapor Retarders.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI/AITC A190.1 - Standard for Dimensions of Structural Glued Laminated timber.
B.
ASTM D 2559 - Standard Specification for Adhesives for Structural Laminated Wood Products for Use Under Exterior (Wet Use) Exposure Conditions.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Technical data indicating compliance with specifications and standards.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Certification: Submit certification that the decking size specified will meet the specified design wind pressure and snow loads.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of finish samples of the manufacturer's standard stain colors on the specified species and with the specified pattern, size, texture, and finish.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in providing products of the type specified in this section, with minimum of 5 years documented experience with products in use.
B.
Manufacturing Standard: Conform to ANSI/AITC A190.1.
C.
Labeling Requirements: Each length of lumber shall be stamped at the mill indicating certification mark, mill identification, grade name, and inspection certificate. All labels shall be placed on surfaces where it will not be exposed to view when installed.
1.6
PERFOMANCE REQUIREMENTS
 
** NOTE TO SPECIFIER ** Verify that the Design Wind Pressure is indicated on the drawings.
 
A.
Design Wind Pressure: As indicated on the Drawings.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Disdero Lumber Co., which is located at: 12301 S. E. Carpenter Dr. ; Clackamas, OR 97015; Toll Free Tel: 800-547-4209; Tel: 503-239-8888; Fax: 503-607-2492; Email: request info (gbrinck@disdero.com); Web: www.lockdeck.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
MATERIALS
A.
Laminated: Decking: Lock-Deck Laminated Decking.
 
** NOTE TO SPECIFIER ** Delete species not required.
 
1.
Species: Douglas Fir/Larch.
2.
Species: Ponderosa Pine.
3.
Species: Western Red Cedar.
4.
Species: Southern Pine.
 
** NOTE TO SPECIFIER ** Below are available on inquiry.
 
5.
Species: Alaska Yellow Cedar.
6.
Species: Redwood.
7.
Species: White Fir.
8.
Species: Idaho White Pine.
9.
Species: SPF.
 
** NOTE TO SPECIFIER ** First grade below is available in most species, this grade is manufactured with a clear face. This grade may contain occasional small knots or minor characteristics that do not detract from the overall appearance. The grade is the finest in quality and the ultimate in appearance. Supreme is for use where appearance is more important than budget.
 
10.
Grade: Supreme.
 
** NOTE TO SPECIFIER ** Grade below is available in all species, this grade contains sound knots and natural wood characteristics. Occasional pieces may contain chipped edge knots, short end splits or seasoning checks, and pin holes. The most widely used grade, it is well suited to most applications.
 
11.
Grade: Decorative.
 
** NOTE TO SPECIFIER ** Grade below is available on inquiry, this rustic grade is recommended for industrial applications where strength is more important than appearance. This grade allows face knotholes, stain, end splits, skip, roller split, planer burn and other non-strength reducing characteristics.
 
12.
Grade: Service.
 
** NOTE TO SPECIFIER ** Delete patterns below not required. Check with manufacturer before specifying any pattern except the Standard Vee.
 
13.
Pattern: Standard Vee.
14.
Pattern: Square Edge.
15.
Pattern: Channel.
16.
Pattern: Bull Nose.
17.
Tongue-And Groove Edges: Center laminations shall be offset and machined to form a tongue and groove on both the edges.
 
** NOTE TO SPECIFIER ** Delete end type not required.
 
18.
Ends: End matched (tongue-and-groove).
19.
Ends: Square end.
 
** NOTE TO SPECIFIER ** Lengths 18' to 20' are available on special order. Although the random length continuous layout is the most efficient and cost-effective system, certain structural requirements must be met. Check with manufacturer.
 
20.
Random Length Continuous Spans: 6' to 16', shipped in multiples of 1 foot and 1 inch short of nominal.
 
** NOTE TO SPECIFIER ** Simple spans require that specific length(s) of decking be specified and located. It also provides shorter spans for the same thickness decking than the random length layout. Delete below if decking length is not to be included in the specifications.
 
21.
Specified Lengths:
a.
Decking Length A: ________
b.
Decking Length B: ________
c.
Decking Length C: ________
 
** NOTE TO SPECIFIER ** Delete sizes not required, indicate locations if known. Note that thickness should be based on load tables or be selected by a structural engineer. Lock-Deck(TM) can be engineered to carry diaphragm shear forces from earthquake and high-wind forces. Consult manufacturer's recommended details. Such designs must have a continuous Chord along all sides to resist the moment forces.
 
22.
Nominal Size: 2x6.
23.
Nominal Size: 2x8.
24.
Nominal Size: 3x6.
25.
Nominal Size: 3x8.
26.
Nominal Size: 4x6.
27.
Nominal Size: 4x8.
28.
Nominal Size: 5x6.
29.
Nominal Size: 5x8.
 
** NOTE TO SPECIFIER ** Not all surfaces are available on all species. Check with manufacturer before specifying Wire Brushed surface.
 
30.
Surface Texture: Smooth Surfaced.
31.
Surface Texture: Smooth Sanded.
32.
Surface Texture: Coarse Sanded (16 grit).
33.
Surface Texture: Resawn (crossband saw texture).
34.
Surface Texture: Wire Brushed.
35.
Moisture Content: 10% to 12% average, maximum 15%.
36.
Laminating Adhesive: Exterior 100 percent waterproof type, meeting ASTM D 2559. Laminated decking shall be cured under pressure using high frequency electronics in a radio frequency (RF) press.
37.
Quality Control: Manufactured in accordance with ANSI/AITC 190.1 and certified by an independent inspection agency.
 
** NOTE TO SPECIFIER ** Delete paragraph below if decking will not be stained or will be stained in the field.
 
38.
Factory Finish - Stain: One coat of factory-applied, oven-dried acrylic, semi-transparent stain with mildewcide/fungicide.
 
** NOTE TO SPECIFIER ** Delete one of two paragraphs following.
 
a.
Color as selected.
b.
Color shall be number ________.
 
** NOTE TO SPECIFIER ** Delete paragraph below if not required.
 
39.
Factory Finish - Clear Sealer: Matte finish.
40.
Factory Finish - Clear Sealer: Semi-gloss finish.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** Delete if no sloped decking on project.
 
B.
Install deck with tongue up on all sloped surfaces.
3.4
PROTECTION
A.
Store material on jobsite on blocking which raises material at least 6 inches above the ground. Cover material with vapor barrier with at least 2 inch air space for ventilation.
B.
Protect installed products until completion of project. Cover decking with a single layer of roofing felt, lapped 4 inches minimum, immediately after installation.
 
** NOTE TO SPECIFIER ** Delete both if no sloped decking on project. Delete one to suit project roof slope.
 
1.
Use 15 pound felt for slopes 2:12 to 6:12.
2.
Use 30 pound felt for slopes over 6:12.
C.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION