Download SECTION 06180 COMPOSITE LUMBER for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06180
COMPOSITE LUMBER
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Geolam; sustainable wood-plastic composite products.
This section is based on the products of Geolam, which is located at:
9 Shorncliffe Ave.
Toronto, ON, Canada M4V 1S9
Toll Free Tel: 877-627-3530
Tel: 416-548-7450
Fax: 416-548-7894
Email: request info (info@geolaminc.com)
Web: www.geolaminc.com
[ Click Here ] for additional information.
Geolam is a sustainable wood-plastic composite used primarily for decking and cladding. Made of 90 percent recycled materials and 100 percent recyclable, Geolam is an ecofriendly wood alternative and a sophisticated choice. Geolam technology reduces moisture content of wood fibers to 0 percent, producing a durable, slip-resistant compound protected from warping, mold, and color fading.
Thanks to its quality and exceptional lifespan, Geolam has become the leading global brand in the field of wood-plastic products and offers the most durable, aesthetically pleasing and eco-friendly building material available. The need for sustainable building materials continues to grow and after thirty years of success in Asia, Geolam is finally available in the United States and Canada.
Geolam is gaining recognition as one of the success stories of the Green Revolution: a sustainable material for the future of construction.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
A.
Composite cladding.
B.
Composite hybrid cladding.
C.
Composite decking.
D.
Architectural trim.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough Carpentry.
B.
Section 06160 - Sheathing.
C.
Section 06200 - Interior Finish Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Architectural Testing, Inc:
1.
AA-676: Third party testing.
2.
Manufacturer's Code Compliance Research Reports:
a.
CCRR-0151.
b.
CCRR-0135.
c.
CCRR-0160.
B.
ASTM International (ASTM):
1.
ASTM D635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
2.
ASTM D1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
3.
ASTM D2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
4.
ASTM D7032 - Standard Specification for Establishing Performance Ratings for Wood-Plastic Composite and Plastic Lumber Deck Boards, Stair Treads, Guards, and Handrails.
5.
ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
6.
ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure.
C.
American Architectural Manufacturers Association (AAMA):
1.
AAMA 509 - Voluntary Test and Classification Method of Drained and Back Ventilated Rain Screen Wall Cladding Systems.
D.
Florida Building Code and Miami Dade County Approval.
E.
International Code Council Evaluation Services (ICC-ES):
1.
AC 10 - Acceptance Criteria for Quality Documentation.
2.
AC 174 -Acceptance Criteria for Deck Board Span Ratings and Guardrail.
F.
JIS International (Japanese Industrial Standards):
1.
JIS A 5721 - Plastic Floor Parts.
2.
JIS A 5909 - Dressed Particleboards.
3.
JIS K 7112 - Plastics - Methods of Determining the Density and Relative Density of Non-Cellular Plastics.
4.
JIS K 7191 - Plastics - Determination of Temperature of Deflection Under Load.
5.
JIS K 7197 - Testing Method for Linear Thermal Expansion Coefficient of Plastics by Thermomechanical Analysis.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's printed installation instructions, showing required preparation and installation procedures.
2.
Storage and handling requirements and recommendations.
3.
Installation methods including anchorage details.
4.
Cleaning and maintenance instructions.
C.
Shop Drawings: Provide shop drawings indicating details of construction, anchorage and installation. Include statement that anchorage methods comply with applicable building codes and loadings for the type of framing and condition of the supporting construction and details.
D.
Verification Samples: For each product specified, two samples 6 inches in length, representing materials, colors, patterns, textures, and finishes to be installed.
1.
Closeout Submittals: Documentation of manufacturer's warranty.
1.5
QUALITY ASSURANCE
A.
Installer: Minimum 2 years experience with similar drainage mat materials.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant the precaution. When deciding on the extent of the mock-up, consider the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and appearance are approved by Architect.
3.
Subject to approval by Architect, mock-up may be retained as part of finish work.
C.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged rolls/pallets with identification labels intact.
B.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Manufacturer's standard limited 10 year warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Geolam, which is located at: 9 Shorncliffe Ave.; Toronto, ON, Canada M4V 1S9; Toll Free Tel: 877-627-3530; Tel: 416-548-7450; Fax: 416-548-7894; Email: request info (info@geolaminc.com); Web: www.geolaminc.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.2
COMPOSITE CLADDING
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Basis of Design: VERTIGO Composite Cladding as manufactured by Geolam.
1.
Extruded recycled polypropylene composite bonded with recycled wood under zero moisture conditions.
2.
Standards Compliance:
a.
ASTM D635.
b.
ASTM D 1929.
c.
ASTM D 2843.
d.
ASTM E 84.
e.
ASTM E330.
f.
AAMA 509.
g.
Florida Building Code and Miami Dade Approval.
3.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
4.
Dimensions:
a.
Thickness: 5/8 in (14.5 mm).
b.
Width: 6-1/2 in (165 mm).
c.
Length: 12 ft (3.66 m).
5.
Surfacing: Two smooth sides.
6.
Fasteners: Stainless steel Vertigo clips.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
7.
Color: Teak.
8.
Color: Rosewood.
9.
Color: Ebony.
10.
Color: Moleskin.
B.
Basis of Design: BORDA S BOARDS as manufactured by Geolam.
1.
Extruded recycled polypropylene composite which is bonded with recycled wood under zero moisture conditions.
2.
Standards Compliance:
a.
ASTM D635.
b.
ASTM D 1929.
c.
ASTM D 2843.
d.
ASTM E 84.
e.
ASTM E330.
f.
AAMA 509.
g.
Florida Building Code and Miami Dade Approval.
3.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
4.
Dimensions:
a.
Thickness: 5/8 in (14.5 mm).
b.
Width: 6-1/2 in (165 mm).
c.
Length: 12 ft (3.66 m).
5.
Surfacing: Two smooth sides.
6.
Fasteners: See manufacturers recommendations.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
7.
Color: Teak.
8.
Color: Rosewood.
9.
Color: Ebony.
10.
Color: Moleskin.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
COMPOSITE HYBRID CLADDING
A.
Basis of Design: Vertigo 5010 Wood Hybrid Cladding as manufactured by Geolam.
1.
Hot co-extrusion of aluminum and wood composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
g.
Core in Anodized Aluminum Alloy: A60635S-T5.
3.
Width: 7-1/4 in (184 mm). Exposure: 6-1/2 (165 mm).
4.
Depth: 1/2 in (13 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
5.
Length: 12 ft (3658 mm).
 
** NOTE TO SPECIFIER ** Custom lengths available up to 19 ft (5791 mm).
 
6.
Length (ft / mm): ______.
7.
Weight: 0.080 lbs per ft.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
8.
Color: Teak.
9.
Color: Rosewood.
10.
Color: Ebony.
11.
Color: Moleskin.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
COMPOSITE DECKING
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Basis of Design: Duo as manufactured by Geolam. Extruded recycled polypropylene composite bonded with wood under zero moisture conditions.
1.
Standards Compliance:
a.
ICC--ES Acceptance Criteria for Deck Board Span Ratings and Guardrail Systems (Guards and Handrails), AC174.
b.
Performance requirements of ASTM D 7032.
2.
Performance Requirements:
a.
Structural performance demonstrated for temperature range of minus 20 to 125 degrees F (minus 28.9 to 51.7 degrees C).
1)
Uniform Live Load Rating: 100 lbs per sq ft (45.5 kg), support frame spacing at 16 in (40.6 cm) maximum.
2)
Deck Boards Used as Stair Treads:
a)
Concentrated Load Rating: 300 lbs (136 kg), support frame spacing at 12 in (305 mm) maximum.
b.
Wind Uplift Resistance Ratings: Support frame spacing at 16 in (406 mm).
1)
Channeled and Starter boards fastened with Fastenators using a fastener on both sides of the board attached with a #7 trim head screw.
a)
Rating: 81 lbs per sq ft.
2)
The wind uplift resistance rating recognized in this report is based on attachment to treated Southern Pine framing (specific gravity, G equals 0.55). Installation on wood framing with a lesser specific gravity may result in a lower wind uplift rating.
c.
Flame Spread Index (ASTM E 84): 70.
3.
Face: One side smooth, one side grooved.
4.
Hollow Cell Profile Dimensions:
a.
Thickness: 0.87 in (22 mm).
b.
Width: 5.71 in (145 mm).
c.
Length: 151.57 in (3850 mm).
5.
Profiles: Starter boards to match deck.
6.
Fasteners:
a.
Basis of Design: Cliplam Intelligent Fastening System as manufactured by Geolam.
b.
Clip system is not visible when installed. Clips attach with one self-tapping screw mounted from top of clip and can be used with aluminum joists without pre-drilling holes. No protruding screw heads.
1)
Damaged boards can be replaced without disturbing adjacent boards.
2)
Resistant to extreme temperatures, UV, insects, salt, chlorine, detergent, and humidity.
3)
Clip Material: Hardened galvanized steel coated with polypropylene and polyethylene.
4)
Hardware: Stainless steel screws, coated first in zinc, then a Teflon-like coating to lubricate for ease of installation.
7.
Fascia Profile Dimensions:
a.
Thickness: 0.50 x (12.7 mm).
b.
Width: 11.53 in (293 mm).
8.
Composite 2 x 4: Co-extruded Polypropylene.
a.
Actual dimensions 3.5 x 1-3/8 in (89 x 35 mm).
b.
Fasteners for Face Fastened Decking:
1)
Composite Deck Screws: No. 8 x 2--1/2 inch (63.5 mm).
2)
Stainless steel deck screw at each support.
9.
Minimum Ventilation space of 2 inches (51 mm) from the bottom of substructure to grade.
10.
Manufacturing: Quality Control Manual in accordance with ICC-ES.
11.
Acceptance Criteria for Quality Documentation, AC10.
a.
Manufactured Tolerances:
1)
Plank Width: plus or minus 0.060 in (1.52 mm).
2)
Plank Depth: plus or minus 0.030 in (0.76 mm).
b.
Quality Control: Inspections by Architectural Testing, Inc (AA--676).
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
12.
Color: Teak.
13.
Color: Rosewood.
14.
Color: Ebony.
B.
Basis of Design: Qualita as manufactured by Geolam. Extruded recycled polypropylene composite bonded with wood under zero moisture conditions.
1.
Standards Compliance:
a.
ICC--ES Acceptance Criteria for Deck Board Span Ratings and Guardrail Systems (Guards and Handrails), AC174.
b.
Performance requirements of ASTM D 7032.
2.
Performance Requirements:
a.
Structural performance demonstrated for temperature range of minus 20 to 125 degrees F (minus 28.9 to 51.7 degrees C).
1)
Uniform Live Load Rating: 100 lbs per sq ft (45.5 kg), support frame spacing at 16 in (40.6 cm) maximum.
2)
Deck Boards Used as Stair Treads:
a)
Concentrated Load Rating: 300 lbs (136 kg), support frame spacing at 12 in (305 mm) maximum.
b.
Wind Uplift Resistance Ratings: Support frame spacing at 16 in (406 mm).
1)
Solid Deck Board: Fastened using No. 8 x 2-1/2 inch (63.5 mm) composite deck screw or stainless steel deck screw.
a)
Rating: 303 lbs per sq ft.
2)
Grooved Deck Board: Fastened with Sabre Clip hidden fasteners.
a)
Rating: 204 lbs per sq ft.
3)
The wind uplift resistance rating recognized in this report is based on attachment to treated Southern Pine framing (specific gravity, G equals 0.55). Installation on wood framing with a lesser specific gravity may result in a lower wind uplift rating.
c.
Flame Spread Index (ASTM E 84): 70.
3.
Face: One side smooth, one side grooved.
4.
Hollow Cell Profile Dimensions:
a.
Thickness: 1.18 in (30 mm).
b.
Width: 5.71 in (145 mm).
c.
Length: 118.11 in (3000 mm).
5.
Profiles: Started boards.
6.
Fasteners:
a.
Basis of Design: Cliplam Intelligent Fastening System as manufactured by Geolam.
b.
Clip system is not visible when installed. Clips attach with one self-tapping screw mounted from top of clip and can be used with aluminum joists without pre-drilling holes. No protruding screw heads.
1)
Damaged boards can be replaced without disturbing adjacent boards.
2)
Resistant to extreme temperatures, UV, insects, salt, chlorine, detergent, and humidity.
3)
Clip Material: Hardened galvanized steel coated with polypropylene and polyethylene.
4)
Hardware: Stainless steel screws, coated first in zinc, then a Teflon-like coating to lubricate for ease of installation.
7.
Composite 2 x 4: HDPE.
a.
Actual dimensions 3.5 x 1-3/8 in (89 x 35 mm).
b.
Fasteners for Face Fastened Decking:
1)
Composite Deck Screws: No. 7 to 9 x 2-1/4 in (57 mm).
2)
Composite Deck Screws: No. 8 x 2-1/2 inch (63.5 mm).
3)
Stainless steel deck screw at each support.
8.
Minimum Ventilation space of 2 inches (51 mm) from the bottom of substructure to grade.
a.
Flame Spread Index (ASTM E 84): 60.
9.
Manufacturing: Quality Control Manual in accordance with ICC-ES.
10.
Acceptance Criteria for Quality Documentation, AC10.
a.
Manufactured Tolerances:
1)
Plank Width: plus or minus 0.060 in (1.52 mm).
2)
Plank Depth: plus or minus 0.030 in (0.76 mm).
b.
Quality Control: Inspections by Architectural Testing, Inc (AA--676).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
11.
Color: Teak.
12.
Color: Rosewood.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.5
ARCHITECTURAL TRIM
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Basis of Design: 4G Soleo 600811 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 2 in (51 mm).
b.
Depth: 1-1/4 in (32 mm).
c.
Length: 10 to 13 ft (3048 to 3962 mm). Standard length 9' 10" (3 m.) (Custom 5' (1.52 m -19' 5.79)
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
B.
Basis of Design: 4G Soleo 601010 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 5 in (127 mm).
b.
Depth: 2-1/16 in (52 mm).
c.
Length: 10 to 13 ft (3048 to 3962 mm). Standard length 9' 10" (3 m.) (Custom 5' (1.52 m -19' 5.79)
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
C.
Basis of Design: 4G Careo 601410 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 3 7/16 in (87 mm).
b.
Depth: 3 7/16 in (87 mm).
c.
Length: 10 to 13 ft (3048 to 3962 mm). Standard length 9' 10" (3 m.) (Custom 5' (1.52 m -19' 5.79)
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
D.
Basis of Design: Soleo 1263 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 5 in (127 mm).
b.
Depth: 1-1/8 in (29 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity)
 
d.
Length (ft / mm): ______
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
E.
Basis of Design: Soleo 6027 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 1-1/2 in (38 mm).
b.
Depth: 1-1/4 in (32 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity)
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
F.
Basis of Design: Soleo 6008 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 2 in (51 mm).
b.
Depth: 1-1/8 in (29 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity)
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
G.
Basis of Design: Soleo 6029 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 2-3/8 in (60 mm).
b.
Depth: 1-1/4 in (32 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity)
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
H.
Basis of Design: Soleo 6030 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 3-1/8 in (79 mm).
b.
Depth: 1-1/4 in (32 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity)
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
I.
Basis of Design: Soleo 6012 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 4 in (102 mm).
b.
Depth: 1-1/4 in (32 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
J.
Basis of Design: Soleo 6033 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 8 in (203 mm).
b.
Depth: 1-3/8 in (35 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm)
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
K.
Basis of Design: Soleo 6026 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 2-3/8 in (60 mm).
b.
Depth: 1-1/2 in (38 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
L.
Basis of Design: Soleo 6017 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 3-5/8 in (92 mm).
b.
Depth: 1-5/8 in (41 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
M.
Basis of Design: Soleo 6034 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 4-1/8 in (105 mm).
b.
Depth: 2 in (51 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm):
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
N.
Basis of Design: Soleo 6010 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 5 in (127 mm).
b.
Depth: 2 in (51 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
O.
Basis of Design: Rondo 6029 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Diameter Round: 2 in (51 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
a.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
b.
Length (ft / mm):
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
P.
Basis of Design: Careo 6014 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 3-1/2 in (89 mm).
b.
Depth: 3-1/2 in (89 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
Q.
Basis of Design: Careo 6011 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 2 in (51 mm).
b.
Depth: 2 in (51 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm)
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
R.
Basis of Design: Careo 6018 as manufactured by Geolam.
1.
Hot Co-Extrusion of Aluminum and Wood Composite.
2.
Physical Properties:
a.
Specific Density Value: 0.046 lbs per cu in (1.27 gr per cu cm) per JIS K 7112.
b.
Deformation Temperature: 241 degrees F (116 degrees C) per JIS K 7191.
c.
Thermal Expansion Coefficient Value: 0.00002 in per F degrees (0.000036 mm per C degrees) per JIS K7197.
d.
Moisture Absorption Value 24 hours at 65 degrees F (20 degrees C): 0.2 per JIS A5909.
e.
Linear Expansion Value: Zero per JIS A5909.
f.
Aging Test Value: 5 percent per JIS 5721.
3.
Dimensions:
a.
Width: 4-3/4 in (121 mm).
b.
Depth: 1-1/4 in (32 mm).
 
** NOTE TO SPECIFIER ** Delete length option not required.
 
c.
Length: 9 ft 10 in (3000 mm).
 
** NOTE TO SPECIFIER ** Custom lengths up to 19 ft (5791 mm) based on quantity).
 
d.
Length (ft / mm): ______.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color: Teak.
5.
Color: Rosewood.
6.
Color: Ebony.
7.
Color: Moleskin.
S.
Fasteners: Stainless steel, as manufactured by Allfast Fastening Systems or equal.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Examine existing conditions and do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
C.
Commencement of installation constitutes acceptance of conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions and recommendations including but not limited to the following.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Cladding:
1.
Install Cliplam over 3/4 x 2 in (19 x 51 mm) furring.
2.
Sheathing and code compliant weather resistive barrier.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Borda Installation: Install in accordance with manufacturer's written instructions and recommendations. Borda S Fascia face screwed at less than 18 in (457 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Decking:
1.
Support Frame Spacing:
a.
Deck Boards 90 Degrees to Support Joists:
1)
Duo Deck Boards: 16 in (406 mm) on center, maximum.
2)
Qualita Deck Boards: 24 in (600 mm) on center, maximum.
b.
Deck Boards at Angle Other Than 90 degrees to Support Joist:
1)
Maximum 16 in (406 mm) on center.
2.
Deck Boards Used as Stair Treads:
a.
Install with maximum span relative to board being used.
b.
Installed in a minimum two-span condition.
c.
Grooved deck boards may not be used as stair treads.
3.
Face-Fastened Decking: Screws at each support.
a.
Minimum Edge and End Fastener Distance:
1)
From Board Edge: 0.75 inches (19 mm).
2)
From Board End: 1.5 inch (38 mm).
D.
Protect installed work from damage due to subsequent construction activity on the site.
E.
Clean using materials recommended by the manufacturer to remove stains, dirt and debris prior to final acceptance.
END OF SECTION