| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on Publication 93-491 Revised December 2003, Specifying Cedar Trim, published by the Western Red Cedar Lumber Association (WRCLA), whose head office is at the following address. 1501-700 West Pender StreetPender Place 1, Business BuildingVancouver, British Columbia V6C 1G8Toll Free Tel: 1-866-778-9096Tel: (604) 684-0266Fax: (604) 687-4930E-mail: wrcla@wrcla.orgWebsite: www.wrcla.org . The Western Red Cedar Lumber Association is an organization of Western Red Cedar producers, distributors and retailers throughout North America. Founded in 1954, the association is known worldwide as "the voice of the cedar industry". Its members account for more than 65 percent of the world's production of cedar and have an annual volume of nearly 1 billion board feet.. The mission of the WRCLA is to promote quality Western Red Cedar products and support them with a comprehensive marketing and PR program, technical services, education and training..The WRCLA works closely with architects, designers and builders to ensure the right product is specified and utilized for each project. The association offers extensive resources for including specification & installation guides and DVDs available in English, Spanish and Russian. The WRCLA has two education programs eligible for AIA Learning Credits. Its online architect training (www.cedar-training.org) course is eligible for 7 credit hours and the more informal group presentation offers 2 credit hours..The Association's RealCedar branding program promotes Western Red Cedar as the premier building material for naturally durable siding, decking and outdoor landscape features that will enhance the curb appeal of any home. The program is supported by extensive advertising, internet promotion (www.architect-gallery.org), trade show exhibits, point of purchase material, literature and sponsorships of high profile projects and architect Design Awards.. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Corner Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fascia and Rake Boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Skirting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Window Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Door Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06139 - Timber Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06151 - Cedar Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07462 - Cedar Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Western Red Cedar Lumber Association "Designer's Handbook". | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Western Red Cedar Lumber Association "Specifying Trim Boards" | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Western Red Cedar Lumber Association "Installing Cedar Siding" | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Western Red Cedar Lumber Association "Guide to Finishing Western Red Cedar" | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | NLGA - National Lumber Grades Authority "Grading Standards". | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | WCLIB - West Coast Lumber Inspection Bureau "Grading Standards". | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | WWPA - Western Wood Products Association "Grading Rules". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: For each finish product specified, two samples representing actual product with finished color and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer shall be a member of the Western Red Cedar Lumber Association capable of providing all Western Red Cedar trim materials specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer shall have five (5) years experience installing cedar trim on the type and size of project specified by this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer shall be licensed, registered or otherwise approved by the local jurisdiction to install Cedar Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspect the materials upon delivery to assure that specified products have been received. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in safe area, away from construction traffic; store under cover and off ground, protected from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Keep materials clearly separated and identified with grade marks legible. Keep damaged material identified as damaged and stored separately. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SUPPLEMENTAL MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasteners, supports, and hangers shall be provided by manufacturers other than member organizations of the WRCLA, and conform to the requirements set forth by this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Western Red Cedar Lumber Association, which is located at: 1501 - 700 W. Pender St. Pender Place 1, Business Bldg. ; Vancouver, BC, Canada V6C 1G8; Toll Free Tel: 866-778-9096; Tel: 604-684-0266; Email: request info; Web: www.wrcla.org | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TRIM BOARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clear Trim Boards: Western Red Cedar graded to meet NLGA "Grading Standards" paragraph 200, and WCLIB "Grading Standards," paragraph 102. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade: Clear Heart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade: A Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grade: A Clear and Better. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: A Clear and Better with a percentage of B Clear allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | B Clear allowed: __________ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade: C Clear & Better | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Grade: D Clear & Better | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Surface: Rough sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Surface: Surfaced one side and two edges (S1S2E). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Surface: Surfaced four sides (S4S) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Moisture Content: Green (unseasoned). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Factory primed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Factory finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Knotty Board-and-Batten Cedar Trim Boards: Western Red Cedar graded to meet NLGA "Grading Standards," paragraph 204 and WCLIB "Grading Standards," paragraph 111. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade: Select Knotty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade: Select Knotty with a percentage of Quality Knotty allowed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Quality Knotty allowed: __________ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface: Rough sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface: Surfaced one side and two edges (S1S2E). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface: Surfaced four sides (S4S) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Content: Green (unseasoned). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Factory primed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Factory finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Nails: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: No. 304 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: No. 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | PROTECTING FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water repellant, fungus and mildew resistant penetrating stain that is resistant to Ultra Violet (UV) light. For solid colors, an alkyd oil primer is recommended. Top coats should be 100% Acrylic Latex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Translucent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: ______________ manufactured by ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Follow guidelines of the Western Red Cedar Lumber Association. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adhere to coating manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Translucent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: ______________ manufactured by ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with related trades; scribe and cope trim boards for accurate fit. Allow installation of related work to avoid cutting and patching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Discard boards that are warped, twisted, bowed, crooked or otherwise defective. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installation will vary based on the project, follow all appropriate building codes and industry best practices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish materials on all sides and ends. Apply touch up coating on new cuts. Factory primed or finishing is preferred. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | As work proceeds, maintain premises free of unnecessary accumulation of tools, equipment, surplus materials, and debris related to this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | MAINTENANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Explain proper maintenance procedures to owner or owner's representative at project closeout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Visually inspect finish condition. Re-apply coating as necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | The use of pressure washers is not recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||