| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
1700 West Grand Ave. Gadsden, AL 35904-8234 Toll Free: 800-468-5993 Phone: 256-442-4513 Fax: 256-442-4794 Web Site: www.dixiepacific.com e-mail: kevin_lowe@dixiepacific.com Since 1962, Dixie-Pacific has crafted the products that provide elegance, tradition and a unique viewpoint toward classic architecture, allowing designers, architects, builders and homeowners to see their dreams become reality. With beautifully handcrafted details, advanced materials and custom capabilities, Dixie-Pacific represents the absolute highest standards in the industry. Every product bearing our name is backed by an uncompromising dedication to customer relationships with friendly, easy-to-work-with support teams, knowledge that allows us to provide solutions through new ideas and the absolute best lead times in the market - no matter how big or how small the project or order. When you choose Dixie-Pacific you choose more than columns, capitals or railing systems. You choose a company where quality, innovation and trust are the pillars of our business. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | DuraCast fiberglass columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | DuraLite square fiberglass columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stain grade stock wood columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Paint grade stock wood columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Unassembled square wood columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Decorative capitals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Pergolas/Arbors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Wood porch posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Synthetic porch posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | QuickRail railing systems and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09900 - Painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Columns shall be stored in the manufacturer's crates until ready for use. If necessary to remove from crates, store in crated position with duplicate supports as originally crated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Capitals and bases shall be stored in the manufacturer's packaging until ready for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Provide manufacturer's standard warranty for items specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Dixie-Pacific, which is located at: 1700 W. Grand Ave. ; Gadsden, AL 35904-8234; Toll Free Tel: 800-468-5993; Tel: 256-442-4513; Fax: 256-442-4794; Email: request info; Web: www.dixiepacific.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COLUMNS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fiberglass Columns: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: DuraCast Fiberglass Columns by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Column Style: Plain tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Column Style: Fluted tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Column Style: Plain tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Column Style: Fluted tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Column Style: Plain non-tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Column Style: Fluted non-tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Column Style: Plain non-tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Column Style: Fluted non-tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Column Style: Plain barrel round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Column Style: Plain tapered square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Column Style: Plain tapered square knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Column Style: Plain non-tapered square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Column Style: Plain non-tapered square knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Flute Style: Adjustable flutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Column Material: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Base Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Base Style: Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Base Style: Colony. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Base Style: Attic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Base Material: Polyurethane, synthetic injection molded (SIM) or fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Plinth Material: Same as base material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Cap Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Cap Style: Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Cap Style: Colony. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Capital Style: Angular Greek Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Decorative Capital Style: Angular Greek Ionic with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Decorative Capital Style: Decorative Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Decorative Capital Style: Empire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Decorative Capital Style: Empire with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Decorative Capital Style: Greek Erectheum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Decorative Capital Style: Greek Erectheum with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Decorative Capital Style: Modern Composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Decorative Capital Style: Roman Corinthian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Decorative Capital Style: Roman Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Decorative Capital Style: Scamozzi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Decorative Capital Style: Temple of Winds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Capital Material: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Column Plan Type: A - Full round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Column Plan Type: B - 3/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Column Plan Type: C - 3/4 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Column Plan Type: D - 1/2 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Column Plan Type: E - Full Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Column Plan Type: F - 1/2 square pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Column Plan Type: G - Inside corner square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Column Plan Type: H - Outside corner square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Column Plan Type: K - Square engaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Column Plan Type: Q - 1/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Column Bottom Shaft Diameter or Width: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Column Top Shaft Diameter or Width: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 51. | Column Overall Height: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 52. | Column Splitting: For pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 53. | Column Splitting: For reassembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 54. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fiberglass reassembly kit includes straps, aluminum plates, screws, and adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fiberglass hardware kit includes clips and screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fiberglass Columns: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: DuraLite Square Fiberglass Columns by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Column Style: Plain non-tapered square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Column Style: Fluted non-tapered square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Column Style: Plain non-tapered square knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Column Style: Fluted non-tapered square knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Column Style: Non-tapered square with recessed panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Column Style: Non-tapered square knee wall with recessed panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Column Material: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Base Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Base Style: Colony. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Base Style: Attic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Base Style: Prairie. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Base Style: Craftsman. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Base Material: Polyurethane or synthetic injected molded (SIM). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Plinth Material: Same as base material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Decorative Capital Style: Angular Greek Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Decorative Capital Style: Empire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Decorative Capital Style: Greek Erectheum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Decorative Capital Style: Prairie. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Decorative Capital Style: Roman Corinthian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Decorative Capital Style: Roman Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Decorative Capital Style: Scamozzi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Decorative Capital Style: Temple of Winds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Decorative Capital Material: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Column Plan Type: E - Full Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Column Plan Type: F - 1/2 square pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Column Plan Type: G - Inside corner square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Column Plan Type: H - Outside corner square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Column Plan Type: K - Square engaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Column Bottom Shaft Width: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Column Top Shaft Width: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Column Overall Height: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Column Splitting: For pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Column Splitting: For reassembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fiberglass reassembly kit includes straps, aluminum plates, screws, and adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fiberglass hardware kit includes clips and screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stain-Grade Stock Wood Columns: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Stain-Grade Stock Wood Columns by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Column Style: Plain tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Column Style: Fluted tapered round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Column Style: Plain tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Column Style: Fluted tapered round knee wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Column Material: Cherry, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Column Material: Hard maple, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Column Material: Mahogany, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Column Material: Red oak, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Base Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Base Material: Cherry, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Base Material: Hard maple stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Base Material: Mahogany, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Base Material: Red oak, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Plinth Material: Same as base material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Cap Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Decorative Capital Style: Decorative Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Decorative Capital Style: Empire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Decorative Capital Style: Empire with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Decorative Capital Style: Greek Erectheum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Decorative Capital Style: Greek Erectheum with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Decorative Capital Style: Modern Composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Decorative Capital Style: Roman Corinthian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Decorative Capital Style: Roman Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Decorative Capital Style: Scamozzi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Decorative Capital Style: Temple of Winds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Decorative Capital Material: Fiberglass polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Tuscan Cap Material: Cherry, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Tuscan Cap Material: Hard maple stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Tuscan Cap Material: Mahogany, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Tuscan Cap Material: Red oak, stain grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Column Plan Type: A - Full round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Column Plan Type: B - 3/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Column Plan Type: C - 3/4 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Column Plan Type: D - 1/2 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Column Plan Type: Q - 1/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Column Bottom Shaft Diameter: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Column Top Shaft Diameter: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Column Overall Height: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Column Splitting: For pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Column Splitting: For reassembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Paint-Grade Stock Wood Columns: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Paint-Grade Wood Columns by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Column Style: Colonial plain tapered round with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Column Style: Colonial fluted tapered round with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Column Style: Colonial plain tapered round knee wall with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Column Style: Colonial fluted tapered round knee wall with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Column Style: Classic plain tapered round with classic bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Column Style: Classic fluted tapered round with classic bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Column Style: Classic plain tapered round knee wall with classic bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Column Style: Classic fluted tapered round knee wall with classic bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Column Style: Colonial plain non-tapered round with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Column Style: Colonial fluted non-tapered round with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Column Style: Colonial plain non-tapered round knee wall with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Column Style: Colonial fluted non-tapered round knee wall with colonial bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Column Material: Paint grade wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Base Style: Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Base Material: Polyurethane, fiberglass or paint grade wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Plinth Material: Same as base material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Cap Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Decorative Capital Style: Angular Greek Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Decorative Capital Style: Decorative Roman Doric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Decorative Capital Style: Empire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Decorative Capital Style: Empire with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Decorative Capital Style: Greek Erectheum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Decorative Capital Style: Greek Erectheum with necking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Decorative Capital Style: Modern Composite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Decorative Capital Style: Roman Corinthian. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Decorative Capital Style: Roman Ionic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Decorative Capital Style: Scamozzi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Decorative Capital Style: Temple of Winds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Tuscan Cap Material: Polyurethane, fiberglass or paint grade wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Decorative Cap Material: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Column Plan Type: A - Full round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Column Plan Type: B - 3/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Column Plan Type: C - 3/4 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Column Plan Type: D - 1/2 round pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Column Plan Type: Q - 1/4 round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Column Bottom Shaft Diameter: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Column Top Shaft Diameter: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Column Overall Height: Refer to Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Column Splitting: For pilaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Column Splitting: For reassembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | PERGOLAS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Pergola Kit by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 8 ft. by 8 ft. (2438 mm by 2438 mm) Pergola Kit: Includes the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 8 inch by 8 ft. (203 mm by 2438 mm) plain round DuraCast column shafts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 8 inch by 8 ft. (203 mm by 2438 mm) DuraLite Plain square column shafts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 8 inch (203 mm) Tuscan pergola caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pergola cap blocks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 8 inch (203 mm) Tuscan base/plinths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 2 inch (51 mm) by 3-1/2 inch (89 mm) by 10 foot (3048 mm) rafters | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 2 inch (51 mm) by 3-1/2 inch (89 mm) rafter end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 2 inch (51 mm) by 6 inch (152 mm) by 10 foot (3048 mm) lintels (beams). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 2 inch (51 mm) by 6 inch (152 mm) lintel end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 2 inch (51 mm) by 2 inch (51 mm) pergola clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | PVC glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 10 ft. by 10 ft. (3048 mm by 3048 mm) Pergola Kit: Includes the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 10 inch by 8 ft. (254 mm by 2438 mm) plain round DuraCast column shafts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inch by 8 ft. (254 mm by 2438 mm) DuraLite plain square column shafts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 10 inch (254 mm) Tuscan pergola caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pergola cap blocks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 10 inch (254 mm) Tuscan base/plinths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 2 inch (51 mm) by 6 inch (152 mm) by 12 foot (3658 mm) rafters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 2 inch (51 mm) by 6 inch (152 mm) rafter end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 2 inch (51 mm) by 8 inch (203 mm) by 12 foot (3658 mm) lintels (beams). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 2 inch (51 mm) by 8 inch (203 mm) lintel end caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 2 inch (51 mm) by 2 inch (51 mm) pergola clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | PVC glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cap and Base Style: Tuscan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base Material: Polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Plinth Material: Same as base material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Cap Material: Polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | RAILING SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Railing System Structural Performance: Structural evaluation shall comply with ICC-ES AC174 - Acceptance Criteria for Deck Board Span Ratings and Guardrail Systems (Guards and Handrails). Provide assemblies with adapters, brackets and saddles as tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Railing system shall be engineered, fabricated and installed to satisfy requirements of the International Building Code 2000 (IBC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | WOOD PORCH POSTS AND STAIR PARTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: New Orleans Wood Porch Post by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Nominal 5 inches (127 mm) wide / 8 feet (2438 mm) long / 42 inches (1067 mm) base height; load bearing capacity of 1700 lbs (771 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Nominal 6 inches (152 mm) wide / 8 feet (2438 mm) long / 30 inches (762 mm) base height; load bearing capacity of 2800 lbs (1270 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Turned Area: 40-5/8 inches (1032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Colonial Wood Porch Post by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Nominal 4 inches (102 mm) wide / 8 feet (2438 mm) long / 42 inches (1067 mm) base height; load bearing capacity of 400 lbs (181 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Nominal 5 inches (127 mm) wide / 8 feet (2438 mm) long / 42 inches (1067 mm) base height; load bearing capacity of 1700 lbs (771 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: Nominal 6 inches (152 mm) wide / 8 feet (2438 mm) long / 42 inches (1067 mm) base height; load bearing capacity of 2800 lbs (1270 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: Nominal 6 inches (152 mm) wide / 9 feet (2743 mm) long / 42 inches (1067 mm) base height; load bearing capacity of 2400 lbs (1089 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: Nominal 6 inches (152 mm) wide / 10 feet (3048 mm) long / 48 inches (1219 mm) base height; load bearing capacity of 2000 lbs (907 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Turned Area: 40-5/8 inches (1032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plinth: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Nominal 4 inches (102 mm) by 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Nominal 5 inches (127 mm) by 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: Nominal 6 inches (152 mm) by 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | SYNTHETIC PORCH POSTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: DuraPoly Porch Post by Dixie Pacific | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: UV protected paintable synthetic material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Nominal 5 inches by 5 inches (127 mm by 127 mm) post / 8 feet 8 inches (2642 mm) long / 43 inches (1092 mm) base height; turned area of 40-1/2 inches (1029 mm); load bearing capacity of 2500 lbs (1134 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: Nominal 6 inches by 6 inches (152 mm by 152 mm) post / 8 feet 8 inches (2642 mm) long / 43 inches (1092 mm) base height; load bearing capacity of 5000 lbs (2268 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | DuraPoly Post Trim Kit: Top and bottom trim for Dura Poly Post; UV protected paintable synthetic material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | SYNTHETIC PORCH RAILING SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: QuickRail Railing System by Dixie Pacific. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Multi-layered composite technology; UV protected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | QuickRail Straight Kits: Straight brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 6 Ft. Rail Kit with 70-1/2 inch (1791 mm) long rail and 14 colonial style spindles; 36 inch (914 mm) rail height | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 Ft. Rail Kit with 72 inch (1829 mm) long rail and 13 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 6 Ft. Rail Kit with 72 inch (1829 mm) long rail and 13 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 8 Ft. Rail Kit with 94-1/8 inch (2391 mm) long rail and 19 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 8 Ft. Rail Kit with 96 inch (2438 mm) long rail and 17 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 8 Ft. Rail Kit with 96 inch (2438 mm) long rail and 17 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 10 Ft. Rail Kit with 117-3/4 inch (2991 mm) long rail and 24 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 10 Ft. Rail Kit with 120 inch (3048 mm) long rail and 22 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 10 Ft. Rail Kit with 120 inch (3048 mm) long rail and 22 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 12 Ft. Rail Kit with 141 inch (3581 mm) long rail and 29 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 12 Ft. Rail Kit with 144 inch (3658 mm) long rail and 26 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 12 Ft. Rail Kit with 144 inch (3658 mm) long rail and 26 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | QuickRail Straight Kits: Curved brackets | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 6 Ft. Rail Kit with 70-1/2 inch (1791 mm) long rail and 14 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 Ft. Rail Kit with 72 inch (1829 mm) long rail and 13 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 6 Ft. Rail Kit with 72 inch (1829 mm) long rail and 13 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 8 Ft. Rail Kit with 94-1/8 inch (2391 mm) long rail and 19 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 8 Ft. Rail Kit with 96 inch (2438 mm) long rail and 17 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 8 Ft. Rail Kit with 96 inch (2438 mm) long rail and 17 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 10 Ft. Rail Kit with 117-3/4 inch (2991 mm) long rail and 24 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 10 Ft. Rail Kit with 120 inch (3048 mm) long rail and 22 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 10 Ft. Rail Kit with 120 inch (3048 mm) long rail and 22 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 12 Ft. Rail Kit with 141 inch (3581 mm) long rail and 29 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 12 Ft. Rail Kit with 144 inch (3658 mm) long rail and 26 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 12 Ft. Rail Kit with 144 inch (3658 mm) long rail and 26 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | QuickRail Stair Kits: Sloped brackets | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 6 Ft. Rail Kit with 78 inch (1981 mm) long rail and 11 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 Ft. Rail Kit with 78 inch (1981 mm) long rail and 10 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 6 Ft. Rail Kit with 78 inch (1981 mm) long rail and 10 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 8 Ft. Rail Kit with 102 inch (2591 mm) long rail and 15 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 8 Ft. Rail Kit with 102 inch (2591 mm) long rail and 14 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 8 Ft. Rail Kit with 102 inch (2591 mm) long rail and 14 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 10 Ft. Rail Kit with 126 inch (3200 mm) long rail and 18 colonial style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 10 Ft. Rail Kit with 126 inch (3200 mm) long rail and 17 square style spindles; 36 inch (914 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 10 Ft. Rail Kit with 126 inch (3200 mm) long rail and 17 square style spindles; 42 inch (1067 mm) rail height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | QuickRail Complete Post Kit: For joining QuickRail Systems together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 4 inch by 4 inch by 38 inch (102 mm by 102 mm by 965 mm) post with structural post mount, 4 inch (102 mm) taper cap, 4 inch (102 mm) post kit base and hardware pack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 inch by 4 inch by 44 inch (102 mm by 102 mm by 1118 mm) post with structural post mount, 4 inch (102 mm) taper cap, 4 inch (102 mm) post kit base and hardware pack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | QuickRail Post Sleeve: Hollow sleeve to encase existing structural support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 4 inch by 4 inch (102 mm by 102 mm) post with 3-5/8 inch (92 mm) inside width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 5 inch by 5 inch (127 mm by 127 mm) post with 4-5/8 inch (117 mm) inside width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: 38 inches (965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 44 inches (1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Length: 108 inches (2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | QuickRail Post Wrap: Four piece, snap-together adjustable casing for existing structural support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 4 inch by 4 inch by 10 ft. (102 mm by 102 mm by 3048 mm) post with 3-1/4 inch to 4 inch (83 mm to 102 mm) inside width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 6 inch by 6 inch by 10 ft. (127 mm by 127 mm by 3048 mm) post with 5-1/8 inch to 6 inch (130 mm to 152 mm) inside width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trim Kit: Match size of Post Wrap | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | QuickPost Porch Post: Load bearing with structural metal insert. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: Nominal 5 inch by 5 inch by 8 ft.-8 inches (127 mm by 127 mm by 2642 mm) post with 43 inch (1092 mm) base height; load bearing capacity 2500 lbs. (1134 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Nominal 6 inch by 6 inch by 8 ft.-8 inches (152 mm by 152 mm by 2642 mm) post with 43 inch (1092 mm) base height; load bearing capacity 5000 lbs. (2268 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trim Kit: Top and bottom trim pieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | QuickRail Caps and Bases: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Style: Ball cap, 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Ball cap, 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Style: Taper cap, 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Style: Taper cap, 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Style: Gothic cap, 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Style: Gothic cap, 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Style: New England cap, 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Style: New England cap, 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Style: New England base, 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Style: New England base, 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Gate Kits: Two post sleeves, two taper caps, spindles, top rail, bottom rail and gate hinge set and latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size: 34 inches (864 mm) wide, 36 inches high (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 34 inches (864 mm) wide, 42 inches high (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Spindles: Colonial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Spindles: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: White with white hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Tan with black hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | SYNTHETIC GRAB RAIL SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | QuickRail Grab Rail System: UV protected; meets ADA 1-1/2 inch (38 mm) requirement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Components: Provide wall returns, end loops, elbow bends, corner bends, end caps, aluminum brackets, grab rails, internal joiners, adhesive and hardware as required for a complete system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | FRP: Centrifugal-cast, fiberglass-reinforced polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Columns shall comply with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread: 15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Smoke Developed: 335. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Synthetic: Synthetic injection molded (SIM), polyurethane or fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fiberglass Polymers: Fiberglass reinforced polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wood: Turned from finger jointed, kiln-dried wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Materials: Shipped unfinished for site finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||