MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 06400
 
         
MANUFACTURED STANDING AND RUNNING TRIM
 
         
 
         
 
         
Copyright 2013 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Fypon, Ltd.; molded urethane interior trim.
.
This section is based on the products of Fypon, Ltd., which is located at:
          960 W. Barre Rd.
Archbold, OH 43502
Toll Free: (800)446-3040
Fax: (800) 446-9373
Email: crodriguez@fypon.com.
Web: www.fypon.com.

[ Click Here ] for additional information.
          Our company started out in 1974 as Style-Mark Inc., as an offshoot of Sauder Woodworking. After being led through its first 25 years by the Beck family in Archbold, Ohio, the company was purchased in 2000 by SBR, Inc. of Parkersburg, West Virginia. In 2001 we changed our company name to Style Solutions to more accurately reflect how we help building professionals and homeowners.

In 2004 we purchased Fypon --- the brand name leader in the urethane millwork industry. We married our 30 years of operational excellence and dedication to customer service with the quality name of Fypon. Now, under the name Fypon, our company offers thousands of top-quality products under a highly-recognizable name.

As the leader in our industry, we are dedicated to assisting consumers, builders, remodelers and architects in adding style and elegance to residential and commercial projects. We manufacture thousands of pieces of top-quality, low maintenance urethane millwork for both interior and exterior solutions to decorative millwork needs.

At Fypon, we come to work each day dedicated to producing high quality products. We work together to meet and exceed our customer's expectations with our products and services. And, we strive to continually improve our company and the millwork products we offer.

We're here to help you. Whether you have a standard application or an exceptional application, we have the right material, the right service, and the right stuff to make your project a success.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Furnishing and installing cellular PVC foam trim and fabricated ornaments.
 
          B.Furnishing and installing high density urethane foam manufactured trim and fabricated ornaments.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 06200 - Finish Carpentry.
 
          C.Section 07900 - Joint Sealers.
 
          D.Section 09900 - Paints and Coatings.
 
          E.Section 10200 - Louvers and Vents.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM) E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          B.American Society for Testing and Materials (ASTM) D256 - Determining the Pendulum Impact Resistance of Plastics.
 
          C.American Society for Testing and Materials (ASTM) D570 - Water Absorption of Plastics.
 
          D.American Society for Testing and Materials (ASTM) D635 - Rate of Burning and/or Extent of Time of Burning of Plastics in a Horizontal Position.
 
          E.American Society for Testing and Materials (ASTM) D638 - Tensile Properties of Plastics.
 
          F.American Society for Testing and Materials (ASTM) D648 - Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position.
 
          G.American Society for Testing and Materials (ASTM) D696 - Coefficient of Linear Thermal Expansion of Plastics Between - 30 degrees C and 30 degrees C with a vitreous Silica Dilatometer.
 
          H.American Society for Testing and Materials (ASTM) D790 - Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
 
          I.American Society for Testing and Materials (ASTM) D792 - Density and Specific Gravity of Plastics by Displacement.
 
          J.American Society for Testing and Materials (ASTM) D1761 - Mechanical Fasteners in Wood.
 
          K.American Society for Testing and Materials (ASTM) D2863 - Limited Oxygen Index.
 
          L.American Society for Testing and Materials (ASTM) D5420 - Impact Resistance of Flat, Rigid Plastic Specimen by means of a Striker Impacted by a Falling Weight.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Provide detailed drawings of components and accessories indicating component dimensions and overall lengths.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of profiles representing manufacturer's full range.
 
          E.Verification Samples: For each finish product specified, two samples, representing actual product and profile.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Ensure that thorough code and regulatory requirements study is completed for specified products at location of project. Insert any special requirements for products or project in article '1.5' 'quality assurance'; paragraph 'A' 'regulatory requirements'. Delete if not required.
 
          A.Regulatory Requirements:
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
          1.Label each package with product contents, and stock number of contents, with warranty, installation, handling and storage recommendations enclosed or on packaging. Where manufacturer standard practice does not include all information with the products delivered to project, necessary information will be provided by contact with product representatives, telephone enquiry or online at www.fypon.com.
 
          B.Store and protect materials in accordance with manufacturer's requirements for environmental and physical protection as noted on exterior of packaging. Protect from high temperatures such as solar heat in storage trailers exposed to direct sun. Allow at least 24 hours for materials to adapt to conditions at project site prior to installation. Protect from ultraviolet exposure and dirt prior to installation. Store product on flat level surface to prevent warping.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Lifetime Limited Warranty:
          1.Fypon Cellular PVC and Urethane provides a LIFETIME LIMITED WARRANTY to the original purchaser of the Fypon Cellular PVC material. This LIFETIME LIMITED WARRANTY provides that the Fypon material will be free from defects in material and workmanship under normal use.
          2.If a defect is found in a Fypon Trim product and the above conditions have been met, a customer should notify Fypon in writing within thirty (30) days of discovering the defect. The customer may be required to return the product to Fypon (at his or her expense) for evaluation. Fypon will then review the situation and determine if replacement, repair or refund of the product is appropriate. This warranty does not include labor, transportation costs or any other expenses of any kind incurred in connection with the purchase, use or installation of the product. Replacement, repair or refund is the sole and exclusive option under the limited warranty.
          3.This limited warranty does not cover damages resulting from mishandling in transit (if within the customer's control), acts of God, customer alteration, vandalism, misuse, abuse, improper maintenance, unreasonable care or other causes not arising from defects in workmanship and materials. THERE ARE NO WARRANTIES, EXPRESS OR IMPLIED, WRITTEN OR ORAL, INCLUDING ANY WARRANTIES OF MERCHANTABILITY OR FITNESS FOR PURPOSE, OTHER THAN AS EXPRESSED HEREIN. No person, agent, distributor, dealer, service facility, or company is authorized to change, modify or amend the terms of this limited warranty in any manner or fashion whatsoever, except to the extent provided in this limited warranty. Fypon, Ltd. shall not be liable to the customer or to any other person for any incidental or consequential damages or loss of profit resulting from any defect in the product.
          4.Fypon assumes no liability for any damages, including but not limited to personal, property, incidental, or consequential, damages, resulting from the installation of its products. This warranty does not cover painted finishes or coating applied to the product by the original purchaser or any third party. Failure to adhere to Manufacturer's recommended guidelines for application of painted surfaces shall void the warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Fypon, Ltd., which is located at: 1750 Indian Wood Cir. ; Maumee, OH 43537; Toll Free Tel: 800-446-3040; Fax: 800-446-9373; Email: request info; Web: www.fypon.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2PVC TRIM
 
          A.Cellular PVC foam trim and fabricated ornaments: Foam PVC boards, corner boards, beadboard, and fabricated ornaments. These products shall be used in place of other natural and man-made materials shaped or manufactured by other processes for exterior and interior non-load bearing trim. These products are resistant to insect or vermin infestations and resistant to moisture and water absorption.
          1.Refer to drawings for shape, profile, quantity and location.
 
          B.Adhesive: PVC adhesive as recommended by trim manufacturer.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3URETHANE TRIM
 
          A.Standing and running trim, entrance units, louvers, gable vents, ceiling and wall ornaments, as indicated or required, manufactured by molding high density polyurethane foam to certain shapes and characteristics as presented in manufacturer's literature. These products are used in place of other natural and man-made materials shaped or manufactured by other processes. These products are resistant to insect or vermin infestations and resistant to moisture and water absorption.
 
          B.Materials:
          1.PL Premium adhesive.
          ** NOTE TO SPECIFIER ** Also available as custom color from Sherwin Williams dealers, See catalog.
          2.Fypon, Ltd. exterior white paint.
          3.Fypon, Ltd. filler putty, off-white.
          4.Sealant approved for use with Fypon, Ltd. products.
 
          C.Finishes:
          1.Provide Fypon, Ltd. protective barrier coat primer, resistant to UV degradation, providing interim UV protection of products which, is suitable for field application of oil base or latex finish paints on polyurethane foam products.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Provide prime coated profiles and trim installed on exterior of project.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4LOUVERS/GABLE VENTS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Cathedral Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FCLV.
          2.Type: Decorative Model CLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.Keystone.
          5.4F: Cathedral Louver Trim.
          6.6F: Cathedral Louver Trim.
          7.4F: Cathedral Louver Trim with keystone.
          8.6F: Cathedral Louver Trim with keystone.
          9.4FA: Cathedral Louver Trim - Art Deco Style.
          10.6FA: Cathedral Louver Trim - Art Deco Style.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Diamond Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FDLV.
          2.Type: Decorative Model DLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.4F Square Louver Trim.
          5.4F Square Louver Trim with keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Eyebrow Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FEBLV.
          2.Type: Decorative Model EBLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Half Round Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FHRLV.
          2.Type: Decorative Model HRLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.X4F: Half Round Louver Trim.
          5.X6F: Half Round Louver Trim.
          6.-4F Half Round Louver Trim - attached.
          7.-6F Half Round Louver Trim - attached.
          8.4F Half Round Louver Trim with keystone.
          9.6F Half Round Louver Trim with keystone.
          10.MTK: Half Round Louver with decorative trim and keystone.
          11.FKWD: Half Round Louver with crosshead, dentil and keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Horizontal Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FLV.
          2.Type: Decorative Model LV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Vertical Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FLV.
          2.Type: Decorative Model LV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.LVNS: Louver with no sill.
          5.X4F Louver Trim.
          6.X6F Louver Trim.
          7.4F6WCH: Louver with 4F trim and 6 inches (152 mm) crosshead.
          8.4F9WCH: Louver with 4F trim and 9 inches (229 mm) crosshead.
          9.4FFCH: Louver with 4F trim and flat crosshead.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Octagon Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FOLV.
          2.Type: Decorative Model OLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.X4F: Louver Trim.
          5.Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Oval Louver - Horizontal:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FOVLV.
          2.Type: Decorative Model OVLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.X4F: Louver Trim.
          5.215: Louver with decorative trim.
          6.K215: Louver with decorative trim and keystone.
          7.TK: Louver with flat trim and keystone.
          8.K: Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Oval Louver - Vertical:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FOVLV.
          2.Type: Decorative Model OVLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.4F Louver Trim.
          5.VTK: Louver with flat trim and keystone.
          6.215V: Louver with decorative trim and keystone.
          7.K: Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Peaked Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FPLV.
          2.Type: Decorative Model PLV.
          3.Pitch, Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Half Round Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FQRLV (right), FQLLV (left).
          2.Type: Decorative Model QRLV (right), QLLV (left).
          3.Width and Height: Refer to drawings for size and right or left orientation.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Round Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional Model FRLV.
          2.Type: Decorative Model RLV.
          3.Width and Height: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.X4F: Louver Trim.
          5.X6F: Louver Trim.
          6.K: Keystone.
          7.PRLV: Plain Louver.
          8.-2F: Louver with plain trim.
          9.RLVC: Louver with cross.
          10.MTK: Louver with decorative trim and keystones.
          11.TK: Louver with flat trim and keystones.
          12.4FTK: Louver with 4 inches (102 mm) flat trim and keystones.
          13.6TK: Louver with 6 inches (102 mm) flat trim and keystones.
          14.RS16K: Sunburst louver pattern with trim and keystones.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Triangle Louver:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Functional.
          2.Type: Decorative.
          3.Pitch, Width and Height: Refer to drawings for size and pitch.
          ** NOTE TO SPECIFIER ** Delete trim not required.
          4.Provide two piece louver with trim.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5E-VENTS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Model EV404: Crown Dentil Moulding.
          1.Provide mitered inside corner (EV404MI), mitered outside corner (EV404MO), joining block/ end cap (EV404B) and filler end cap (EVFB) as drawn or required for a complete installation.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Model EV570: Combination Crown Moulding.
          1.Provide mitered inside corner (EV570MI), mitered outside corner (EV570MO), joining block/ end cap (EV570B) and filler end cap (EVFB) as drawn or required for a complete installation.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Model EV580: Massive Crown Moulding.
          1.Provide mitered inside corner (EV580MI), mitered outside corner (EV580MO), joining block/ end cap (EV580B) and filler end cap (EVFB) as drawn or required for a complete installation.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6WINDOW AND DOOR CROSSHEADS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Traditional Window Crosshead: Model CCA.
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X8: 8 inches (203 mm) high.
          2.X9BT: 9 inches (229 mm) high with bottom trim.
          3.X10: 10 inches (254 mm) high.
          4.X11BT: 11 inches (279 mm) high with bottom trim.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          5.T: Trim strip.
          6.D: Dentil trim
          7.K: Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Traditional Window Crosshead with Trim Strip: Model CCB.
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X8: 8 inches (203 mm) high.
          2.X9BT: 9 inches (229 mm) high with bottom trim.
          3.X10: 10 inches (254 mm) high.
          4.X11BT: 11 inches (279 mm) high with bottom trim.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          5.D: Dentil trim
          6.K: Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Traditional Window Crosshead with Dentil Trim: Model CCC.
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X13: 13 inches (305 mm) high.
          2.X14BT: 14 inches (356 mm) high with bottom trim.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Traditional Window Crosshead with Trim Strip: Model CHA.
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X8BT: 8 inches (203 mm) high.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Window Crosshead: Model WCH
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X6: 6 inches (152 mm) high.
          2.X7BT: 7 inches (178 mm) high with bottom trim.
          3.X9: 9 inches (229 mm) high.
          4.X10BT: 10 inches (254 mm) high with bottom trim.
          5.X9N: 9 inches (229 mm) high (narrow profile).
          6.X10NBT: 10 inches (254 mm) high with bottom trim (narrow profile).
          7.X14BT: 14 inches (356 mm) high with bottom trim.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          8.T: Trim strip.
          9.D: Dentil trim
          10.K: Keystone.
          ** NOTE TO SPECIFIER ** Not available with 9 inches narrow profile, 12 inches and 14 inches crosshead.
          11.KP: Recessed panel keystone.
          ** NOTE TO SPECIFIER ** Available with 9 inches crosshead only.
          12.KA: Art Deco keystone.
 
          2.7WINDOW AND DOOR ARCHES AND PEDIMENTS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Window Crosshead Segment: Model WCHSEG
          1.X10: 10 inches (254 mm) high.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          2.K: Keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.6 Inches Window Crosshead Arch Solid: Model WCH6ARS
          ** NOTE TO SPECIFIER ** Delete crosshead not required.
          1.X10: 10 inches (254 mm) high.
          2.X13: 13 inches (330 mm) high.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          3.K: Keystone.
          4.KP: Recessed panel keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.6 Inches Window Crosshead Arch: Model WCH6AR
          1.X10: 10 inches (254 mm) high.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          2.K: Keystone.
          3.KP: Recessed panel keystone.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.6 Inches Window Crosshead Arch - Pediment: Model WCH6ARP
          1.X12: 12 inches (305 mm) high.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.8MOULDINGS AND ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Provide exterior mouldings as indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Provide interior mouldings as indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Window and Door Casings:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Brickmould.
          2.Profile: Cornice.
          3.Profile: Door and window casing.
          4.Profile: Fascia.
          5.Profile: Flat panel.
          6.Profile: Flat trim.
          7.Profile: Fluted casing.
          8. Profile: Insulating flat trim.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Dentil Moulding:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Beveled dentil block.
          2.Profile: Classic dentil.
          3.Profile: Crown wrap dentil.
          4.Profile: Dentil.
          5.Profile: Dentil block fascia.
          6.Profile: Dentil block.
          7.Profile: Dentil cornice.
          8. Profile: Dentil fascia.
          9.Profile: Dentil garland.
          10. Profile: Dentil moulding.
          11.Profile: Small dentil.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Egg and Dart Moulding:
          1.Egg and Dart.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Chair Rail Moulding:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Chair rail.
          2.Profile: Chair rail surround moulding.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Interior Moulding:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Acanthus leaf.
          2.Profile: Astragal.
          3.Profile: Base board with cap.
          4.Profile: Base cap.
          5.Profile: Beaded moulding.
          6.Profile: Bed moulding.
          7.Profile: Beveled cove.
          8.Profile: Combination cove.
          9.Profile: Convex crown.
          10.Profile: Corner strip.
          11.Profile: Cove.
          12.Profile: Crown.
          13.Profile: Crown fascia.
          14.Profile: Crown florentine.
          15.Profile: Crown key.
          16. Profile: Crown leaf.
          17.Profile: Deco.
          18. Profile: Decorative cove.
          19.Profile: Deluxe fascia.
          20.Profile: Fascia.
          21.Profile: Frieze board.
          22.Profile: Half round.
          23.Profile: Leaf and Berry.
          24.Profile: Leaf cove.
          25.Profile: Massive crown.
          26.Profile: Massive fascia.
          27. Profile: Ogee.
          28.Profile: Quarter round.
          29. Profile: Ribbon and bow fascia.
          30.Profile: Rope.
          31.Profile: Scalloped.
          32.Profile: Shingle.
          33.Profile: Sign fascia.
          34.Profile: Silhouette.
          35.Profile: Step moulding.
          36.Profile: Step.
          37.Profile: Triglyph.
          38.Profile: Window sill.
 
          H.Moulding Accessories: Provide corner, divider, plinth block, keystone and rosette accessories as indicated or required.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9DECORATIVE MILLWORK
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Brackets:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Angle.
          2.Profile: Arch.
          3.Profile: Astragal.
          4.Profile: Billerica.
          5.Profile: Carved grape.
          6.Profile: Carved scroll.
          7.Profile: Carved spiral.
          8.Profile: Corbel.
          9.Profile: Cove.
          10.Profile: Decorative panel - Crosshatch.
          11.Profile: Decorative panel - Square.
          12.Profile: Dentil block.
          13.Profile: Designer.
          14.Profile: Detailed.
          15.Profile: Filler block.
          16.Profile: Flat.
          17.Profile: Gable.
          18. Profile: Hollow.
          19.Profile: Knee.
          20.Profile: Massive arch.
          21.Profile: Open tulip.
          22.Profile: Pitch block.
          23.Profile: Plain soffit.
          24.Profile: Plain.
          25.Profile: Post.
          26.Profile: Recessed.
          27.Profile: Rough wall.
          28.Profile: Scalloped.
          29.Profile: Scroll.
          30.Profile: Traditional.
          31.Profile: Victorian.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Quoins:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Plain.
          2.Profile: Recessed panel.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Gable Pediment:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Acorn - full round.
          2.Profile: Acorn - half round.
          3.Profile: Arch.
          4.Profile: Ball.
          5.Profile: Decorative detail - Mr. Sunshine.
          6.Profile: Decorative keystone.
          7.Profile: Fish scale.
          8.Profile: Flat.
          9.Profile: Holland.
          10.Profile: Knob.
          11.Profile: Peaked applique.
          12.Profile: Pineapple - full round.
          13.Profile: Pineapple - half round.
          14.Profile: Plinth block with trim.
          15.Profile: Plinth block.
          16.Profile: Porch spandrel.
          17.Profile: Recessed panel keystone.
          18.Profile: Rosette applique.
          19.Profile: Round sunburst with trim and keystone.
          20.Profile: Scroll applique.
          21.Profile: Shell applique.
          22.Profile: Solid keystone.
          23.Profile: Stewart system.
          24.Profile: Swag bow.
          25.Profile: Swag ribbon.
          26.Profile: Urn - full round.
          27.Profile: Urn - half round.
          28.Profile: Wall sconce.
          29.Profile: Wellington system.
          30.Profile: Wreath and bow.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Dentil Block: Standard dentil block.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Corbel:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Designer.
          2.Profile: Detailed.
          3.Profile: Recessed rough.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Niche: Standard niche.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Ceiling Medallions:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Acanthus Leaf.
          2.Profile: Artemis.
          3.Profile: Beaumont.
          4.Profile: Belmont rosette.
          5.Profile: Belmont.
          6.Profile: Bridgeport - 2 piece.
          7.Profile: Charlene - 2 piece.
          8.Profile: Chelsea.
          9.Profile: Chicago.
          10.Profile: Devan.
          11.Profile: Dorchester.
          12.Profile: Dover.
          13.Profile: Eaton.
          14.Profile: Essex.
          15.Profile: Fantas.
          16.Profile: Florentine - 2 piece.
          17.Profile: Georgetown.
          18.Profile: Hamilton.
          19.Profile: Jefferson - 2 piece.
          20.Profile: Kingston.
          21.Profile: Lexington.
          22.Profile: Lenox - 2 piece.
          23.Profile: Lexington - 2 piece.
          24.Profile: Madison.
          25.Profile: Mayflower rosette.
          26.Profile: Nicolas.
          27.Profile: Orleans.
          28.Profile: Pembroke.
          29.Profile: Pembroke - 2 piece.
          30.Profile: Pembroke oval dome.
          31.Profile: Pembroke round dome.
          32.Profile: Plain rosette.
          33.Profile: Queenstown - 2 piece.
          34.Profile: Quincy rosette.
          35.Profile: Reece.
          36.Profile: Rochelle - 2 piece.
          37.Profile: Roman.
          38.Profile: Suffolk.
          39.Profile: Sylvan rosette.
          40.Profile: Symettria.
          41.Profile: Taylor round dome.
          42.Profile: Traditional oval dome.
          43.Profile: Traditional round dome.
          44.Profile: Union.
          45.Profile: Westport.
          46.Profile: Whitney.
          47.Profile: Windsor.
          48.Profile: York.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Additional Profiles:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Arabesque.
          2.Profile: Beam.
          3.Profile: Mantel.
          4.Profile: Nip.
          5.Profile: Rectangular fixture mount.
          6.Profile: Spire.
          7.Profile: Square fixture mount.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.10BALUSTRADE SYSTEMS/COLUMNS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Five Inch Baluster System:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Ashley.
          2.Profile: Charlotte.
          3.Profile: Classic.
          4.Profile: Logan.
          5.Profile: Marie.
          6.Profile: Rosedale.
          7.Profile: Square.
          8.Profile: Woodruff.
          9.Top Rail.
          10.Porch Post: Fluted.
          11.Porch Post: Square.
          12.Bottom Rail: Rail support block.
          13.Newel Post:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Post.
          b.Post corner.
          c.Post top - Fancy.
          d.Post top - Flat.
          e.Post top - Peaked.
          f.Post top - Ball.
          g.Base trim - Collar.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Six Inch Baluster System:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Ashley.
          2.Profile: Charlotte.
          3.Profile: Classic.
          4.Profile: Fischer.
          5.Profile: Florence.
          6.Profile: Logan.
          7.Profile: Marie.
          8.Profile: Piedmont.
          9.Profile: Riley.
          10.Profile: Woodruff.
          11.Top Rail.
          12.Porch Post.
          13.Bottom Rail: Rail support block.
          14.Newel Post:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Post.
          b.Post corner.
          c.Post top - Fancy.
          d.Post top - Flat.
          e.Post top - Peaked.
          f.Post top - Ball.
          g.Base trim - Collar.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Seven Inch Baluster System:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Ashley.
          2.Profile: Beaumont.
          3.Profile: Classic.
          4.Profile: Fischer.
          5.Profile: Jillian.
          6.Profile: Logan.
          7.Profile: Neuveau.
          8.Profile: Piedmont.
          9.Profile: Riley.
          10.Profile: Rosedale.
          11.Profile: Square.
          12.Profile: Trinity.
          13.Profile: Winnsboro.
          14.Profile: Woodruff.
          15.Top Rail.
          16.Porch Post.
          17.Bottom Rail: Rail support block.
          18.Newel Post:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Post.
          b.Post corner.
          c.Post top - Fancy.
          d.Post top - Flat.
          e.Post top - Peaked.
          f.Post top - Ball.
          g.Base trim - Collar.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Twelve Inch Baluster System:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Ashley.
          2.Profile: Beaumont.
          3.Profile: Claremont.
          4.Profile: Classic.
          5.Profile: Jillian.
          6.Profile: Logan.
          7.Profile: Neuveau.
          8.Profile: Riley.
          9.Profile: Rosedale.
          10.Profile: Square.
          11.Profile: Trinity.
          12.Profile: Winnsboro.
          13.Profile: Woodruff.
          14.Profile: Zane.
          15.Top Rail.
          16.Porch Post.
          17.Bottom Rail: Rail support block.
          18.Newel Post:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Post.
          b.Post corner.
          c.Post top - Fancy.
          d.Post top - Flat.
          e.Post top - Peaked.
          f.Post top - Ball.
          g.Base trim - Collar.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Columns:
          ** NOTE TO SPECIFIER ** Delete profile not required.
          1.Profile: Flat square column with top plinth - no base.
          2.Profile: Fluted square column.
          3.Profile: Lamp post.
          4.Profile: Plain panel square column.
          5.Profile: Serpentine column.
          6.Accessory: Deco cap.
          7.Accessory: Deco base.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install adhesives at joints for fastening in accordance with manufacturer's recommendations for proper installation of products. Use only adhesives approved for use with trim materials.
 
          C.Where scheduled for painting foam trim and fabricated ornament products follow recommendations concerning light reflectance values of paint color to avoid excessive solar heating of installed products.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION