MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 06402
 
         
INTERIOR ARCHITECTURAL WOODWORK
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Woodharbor Doors & Cabinetry, Inc.; Wood doors, sidelights and cabinetry.
.
This section is based on the products of Woodharbor Doors & Cabinetry, Inc., which is located at:
3277 9th St. S. W.
Mason City, IA 50401
Tel: 641-423-0444
Email: request info
Web: www.woodharbor.com
[ Click Here ] for additional information.
          Woodharbor Doors & Cabinetry offers architects and estimators a wonderful source for the beauty of wood and consistent design throughout a project with custom wood doors, cabinetry and millwork. Woodharbor stands out as one company with factory pre-finished, made to order products for wood stile and rail doors (rated, non-rated and exterior) as well as custom framed and frameless cabinetry and complimentary millwork.
         
Architects, Developers, builders and homeowners appreciate the consistent look of a high quality finish throughout a project. If you want the highest quality custom wood doors, cabinetry and millwork with the highest quality matching factory pre-finish - click through to www.Woodharbor.com and learn more.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood cabinetry, including decorative inserts, accessory millwork and molding.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 06200 - Finish Carpentry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate type, location, size, and hand of each component. Include requirements for blocking and relationship with adjacent construction.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum ten years experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum two years experience installing similar products.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging in an upright position off the ground in a clean, dry area until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.Warranty: Provide manufacturer's standard 100 year limited warranty for wood cabinetry.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Woodharbor Doors & Cabinetry, Inc., which is located at: 3277 9th St. S. W. ; Mason City, IA 50401; Tel: 641-423-0444; Email: request info; Web: www.woodharbor.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Confirm in manufacturer's literature availability of wood species and finishes with specified cabinet type and style when specifying Woodharbor products. Delete if not required.
 
          2.2WOOD CABINETRY
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Frameless Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Frame Mullion Cabinetry: CastPointe Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: None.
          b.Floor, Ceiling: 5/8 inch (16 mm) composite board, natural wood grain melamine.
          c.Cabinet Back: 1/4 inch (6 mm) thick composite board with natural wood grain melamine.
          d.Toe Space: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Delete shelving option not required. Plywood option is upgrade.
          e.Shelves: Standard 5/8 inch (16 mm) composite board, natural wood grain melamine on both sides.
          f.Shelves: 3/4 inch (19 mm) plywood.
          ** NOTE TO SPECIFIER ** Delete cabinet interior option not required.
          g.Cabinet Interior: Natural wood grain melamine.
          h.Cabinet Interior: White melamine to coordinate with painted finishes.
          i.Finished Interior: Cabinet interior and edge banding matches the wood species and finish of the exterior.
          j.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          ** NOTE TO SPECIFIER ** Delete slide option not required. Blumotion option is upgrade.
          k.Slides: Concealed, full extension Blum Tandem undermount with 100 lb (45 kg) capacity with lifetime guarantee.
          l.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          3.Panel Style:
          ** NOTE TO SPECIFIER ** Delete styles not required.
          a.Designer 13-Lite Mullion.
          b.Designer 9-Lite Mullion.
          c.Designer 8-Lite Mullion.
          d.Standard 6-Lite Mullion.
          e.Designer 5-Lite Mullion.
          f.Standard 4-Lite Mullion.
          g.Frame Mullion.
          h.Frame.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Bead Edge.
          h.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Hinge Style:
          a.107 Degree Full Concealed.
          b.Clip hinge.
          c.Clip hinge: Blum Blumotion silent self closing with lifetime guarantee.
          ** NOTE TO SPECIFIER ** FE construction is only option available with CastPoint cabinetry.
          7.Finished Cabinet End:
          a.Construction: Finished End (FE).
          b.Style:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1)Plain End
          2)V-Grooved End.
          3)Decorative End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          8.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          9.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          10.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Frameless Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Raised Panel Cabinetry: CastPointe Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: None.
          b.Floor, Ceiling: 5/8 inch (16 mm) composite board, natural wood grain melamine.
          c.Cabinet Back: 1/4 inch (6 mm) thick composite board with natural wood grain melamine.
          d.Toe Space: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Delete shelving option not required. Plywood option is upgrade.
          e.Shelves: Standard 5/8 inch (16 mm) composite board, natural wood grain melamine on both sides.
          f.Shelves: 3/4 inch (19 mm) plywood.
          ** NOTE TO SPECIFIER ** Delete cabinet interior option not required.
          g.Cabinet Interior: Natural wood grain melamine.
          h.Cabinet Interior: White melamine to coordinate with painted finishes.
          i.Finished Interior: Cabinet interior and edge banding matches the wood species and finish of the exterior.
          j.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          ** NOTE TO SPECIFIER ** Delete slide option not required. Blumotion option is upgrade.
          k.Slides: Concealed, full extension Blum Tandem undermount with 100 lb (45 kg) capacity with lifetime guarantee.
          l.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Fresno.
          b.Georgetown.
          c.Portland.
          d.Savannah.
          e.Wakefield.
          f.Waterbury.
          g.Worthington.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Styled.
          e.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Bead Edge.
          h.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.107 Degree Full Concealed.
          b.Clip hinge.
          c.Clip hinge: Blum Blumotion silent self closing with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End:
          a.Construction: Finished End (FE).
          b.Appearance:
          1)Plain End
          2)V-Grooved End.
          3)Decorative End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          9.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          10.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Frameless Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Flat Panel Cabinetry: CastPointe Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: None.
          b.Floor, Ceiling: 5/8 inch (16 mm) composite board, natural wood grain melamine.
          c.Cabinet Back: 1/4 inch (6 mm) thick composite board with natural wood grain melamine.
          d.Toe Space: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Delete shelving option not required. Plywood option is upgrade.
          e.Shelves: Standard 5/8 inch (16 mm) composite board, natural wood grain melamine on both sides.
          f.Shelves: 3/4 inch (19 mm) plywood.
          ** NOTE TO SPECIFIER ** Delete cabinet interior option not required.
          g.Cabinet Interior: Natural wood grain melamine.
          h.Cabinet Interior: White melamine to coordinate with painted finishes.
          i.Finished Interior: Cabinet interior and edge banding matches the wood species and finish of the exterior.
          j.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          ** NOTE TO SPECIFIER ** Delete slide option not required. Blumotion option is upgrade.
          k.Slides: Concealed, full extension Blum Tandem undermount with 100 lb (45 kg) capacity with lifetime guarantee.
          l.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Ashland.
          b.Barstow.
          c.Brittany.
          d.Chelsea.
          e.Madison.
          f.Pacifica.
          g.Pennington.
          h.Provence.
          i.Seabrook.
          j.Somerlake.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Styled.
          e.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Bead Edge.
          h.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.107 Degree Full Concealed.
          b.Clip hinge.
          c.Clip hinge: Blum Blumotion silent self closing with lifetime guarantee.
          ** NOTE TO SPECIFIER ** FE construction is only option available with CastPoint cabinetry.
          8.Finished Cabinet End:
          a.Construction: Finished End (FE).
          b.Style:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1)Plain End
          2)V-Grooved End.
          3)Decorative End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          9.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          10.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Frameless Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Slab Panel Cabinetry: CastPointe Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: None.
          b.Floor, Ceiling: 5/8 inch (16 mm) composite board, natural wood grain melamine.
          c.Cabinet Back: 1/4 inch (6 mm) thick composite board with natural wood grain melamine.
          d.Toe Space: 4 inches (102 mm).
          ** NOTE TO SPECIFIER ** Delete shelving option not required. Plywood option is upgrade.
          e.Shelves: Standard 5/8 inch (16 mm) composite board, natural wood grain melamine on both sides.
          f.Shelves: 3/4 inch (19 mm) plywood.
          ** NOTE TO SPECIFIER ** Delete cabinet interior option not required.
          g.Cabinet Interior: Natural wood grain melamine.
          h.Cabinet Interior: White melamine to coordinate with painted finishes.
          i.Finished Interior: Cabinet interior and edge banding matches the wood species and finish of the exterior.
          j.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          ** NOTE TO SPECIFIER ** Delete slide option not required. Blumotion option is upgrade.
          k.Slides: Concealed, full extension Blum Tandem undermount with 100 lb (45 kg) capacity with lifetime guarantee.
          l.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Bayside.
          b.Malibu.
          c.Monterey.
          d.Riverside.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Styled.
          e.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Bead Edge.
          h.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.107 Degree Full Concealed.
          b.Clip hinge.
          c.Clip hinge: Blum Blumotion silent self closing with lifetime guarantee.
          ** NOTE TO SPECIFIER ** FE construction is only option available with CastPoint cabinetry.
          8.Finished Cabinet End:
          a.Construction: Finished End (FE).
          b.Style:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1)Plain End
          2)V-Grooved End.
          3)Decorative End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          9.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          10.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Custom Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Frame Mullion Cabinetry: Rockglen Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) industrial board with natural wood grain melamine.
          c.Cabinet Back: 1/8 inch (3 mm) hardboard captive back, secured and reinforced with 1/2 inch (13 mm) nailer cleats.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) industrial board with natural wood grain melamine on both sides, matching edge banding on front.
          f.Cabinet Interior: Durable melamine with natural wood grain finish.
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Arch Mullion - Cathedral.
          b.Arch Mullion - Roman.
          c.Designer 13-Lite Mullion.
          d.Designer 9-Lite Mullion.
          e.Designer 8-Lite Mullion.
          f.Designer 5-Lite Mullion.
          g.Frame 1 Arched, Cathedral.
          h.Frame 1 Arched, Roman.
          i.Frame 1 Arched, Square.
          j.Frame 2 Arched, Cathedral.
          k.Frame 2 Arched, Roman.
          l.Frame 2 Arched, Square.
          m.Standard 8-Lite Mullion.
          n.Standard 6-Lite Mullion.
          o.Standard 4-Lite Mullion.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Concealed Full Overlay.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          9.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          10.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Custom Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Raised Panel Cabinetry: Rockglen Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) industrial board with natural wood grain melamine.
          c.Cabinet Back: 1/8 inch (3 mm) hardboard captive back, secured and reinforced with 1/2 inch (13 mm) nailer cleats.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) industrial board with natural wood grain melamine on both sides, matching edge banding on front.
          f.Cabinet Interior: Durable melamine with natural wood grain finish.
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Bayfield.
          b.Cambridge.
          c.Chateaux.
          d.Danforth.
          e.Fresno.
          f.Georgetown.
          g.Gourdon.
          h.Hillcrest.
          i.Huntington.
          j.Laurent.
          k.Portland.
          l.Portsmouth.
          m.Salerno.
          n.Savannah.
          o.Stratton.
          p.Tenbrook.
          q.Wakefield.
          r.Waterbury.
          s.Worthington.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Estate Flat.
          e.Styled.
          f.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Concealed Full Overlay.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Custom Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Flat Panel Cabinetry: Rockglen Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) industrial board with natural wood grain melamine.
          c.Cabinet Back: 1/8 inch (3 mm) hardboard captive back, secured and reinforced with 1/2 inch (13 mm) nailer cleats.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) industrial board with natural wood grain melamine on both sides, matching edge banding on front.
          f.Cabinet Interior: Durable melamine with natural wood grain finish.
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Ashland.
          b.Atherton.
          c.Barstow.
          d.Boothbay.
          e.Brittany.
          f.Brockton.
          g.Cape May.
          h.Carrington.
          i.Castleton.
          j.Chelsea.
          k.Covington.
          l.Freeport.
          m.Hawthorne.
          n.Kendall.
          o.Madison.
          p.Nottingham.
          q.Oxboro.
          r.Pacifica.
          s.Pennington.
          t.Provence.
          u.Rochelle.
          v.Seabrook.
          w.Somerlake.
          x.Verona.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Estate Flat.
          e.Styled.
          f.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Concealed Full Overlay.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Custom Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Slab Panel Cabinetry: Rockglen Collection as manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) industrial board with natural wood grain melamine.
          c.Cabinet Back: 1/8 inch (3 mm) hardboard captive back, secured and reinforced with 1/2 inch (13 mm) nailer cleats.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) industrial board with natural wood grain melamine on both sides, matching edge banding on front.
          f.Cabinet Interior: Durable melamine with natural wood grain finish.
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Aspen and dovetailed at each corner, 1/4 inch (6 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Ansonia.
          b.Cameron.
          c.Malibu.
          d.Monterey.
          e.Riverside.
          f.Winslow.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Estate Flat.
          e.Styled.
          f.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Concealed Full Overlay.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Custom Premium Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Frame Mullion Cabinetry: As manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) veneer-core plywood with natural birch veneer interior.
          c.Cabinet Back: 1/4 inch (6 mm) veneer-core plywood with natural birch veneer interior.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) veneer-core plywood with natural birch veneer interior, matching edge banding on front.
          f.Cabinet Interior: Hardwood Birch veneer with catalyzed conversion varnish natural finish..
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Maple and dovetailed at each corner, 1/2 inch (13 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Arch Mullion - Cathedral.
          b.Designer 13-Lite Mullion.
          c.Designer 9-Lite Mullion.
          d.Designer 8-Lite Mullion.
          e.Designer 5-Lite Mullion.
          f.Frame 1 Arched, Cathedral.
          g.Frame 1 Arched, Roman.
          h.Frame 1 Arched, Square.
          i.Frame 2 Arched, Cathedral.
          j.Frame 2 Arched, Roman.
          k.Frame 2 Arched, Square.
          l.Standard 8-Lite Mullion.
          m.Standard 6-Lite Mullion.
          n.Standard 4-Lite Mullion.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Concealed Full Overlay.
          g.Full Overlay, Clip Hinge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          c.Furniture Finished End (FFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          9.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          10.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          11.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Custom Premium Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Raised Panel Cabinetry: As manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) veneer-core plywood with natural birch veneer interior.
          c.Cabinet Back: 1/4 inch (6 mm) veneer-core plywood with natural birch veneer interior.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) veneer-core plywood with natural birch veneer interior, matching edge banding on front.
          f.Cabinet Interior: Hardwood Birch veneer with catalyzed conversion varnish natural finish..
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Maple and dovetailed at each corner, 1/2 inch (13 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Bayfield.
          b.Cambridge.
          c.Chateaux.
          d.Danforth.
          e.Fresno.
          f.Georgetown.
          g.Gourdon.
          h.Hillcrest.
          i.Huntington.
          j.Laurent.
          k.Portland.
          l.Portsmouth.
          m.Salerno.
          n.Savannah.
          o.Stratton.
          p.Tenbrook.
          q.Wakefield.
          r.Waterbury.
          s.Worthington.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic
          b.Manor Raised
          c.Manor Flat
          d.Estate Flat
          e.Styled
          f.Slab
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Semi-Concealed Knife Overlay.
          g.Concealed Full Overlay.
          h.Full Overlay, Clip Hinge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          c.Furniture Finished End (FFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Custom Premium Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Flat Panel Cabinetry: As manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) veneer-core plywood with natural birch veneer interior.
          c.Cabinet Back: 1/4 inch (6 mm) veneer-core plywood with natural birch veneer interior.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) veneer-core plywood with natural birch veneer interior, matching edge banding on front.
          f.Cabinet Interior: Hardwood Birch veneer with catalyzed conversion varnish natural finish..
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Maple and dovetailed at each corner, 1/2 inch (13 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Ashland.
          b.Atherton.
          c.Barstow.
          d.Boothbay.
          e.Brittany.
          f.Brockton.
          g.Cape May.
          h.Carrington.
          i.Castleton.
          j.Chelsea.
          k.Covington.
          l.Covington.
          m.Freeport.
          n.Hawthorne.
          o.Kendall.
          p.Madison.
          q.Nottingham.
          r.Oxboro.
          s.Pacifica.
          t.Pennington.
          u.Provence.
          v.Rochelle.
          w.Seabrook.
          x.Somerlake.
          y.Verona.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Estate Flat.
          e.Styled.
          f.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Semi-Concealed Knife Overlay.
          g.Concealed Full Overlay.
          h.Full Overlay, Clip Hinge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          c.Furniture Finished End (FFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Custom Premium Cabinetry: Provide cabinetry for applications, in configurations and with accessories as indicated on the schedules, Drawings and specified herein.
          1.Slab Panel Cabinetry: As manufactured by Woodharbor Doors and Cabinetry.
          2.Construction:
          a.Face Frame: 3/4 inch (19 mm) solid wood face frame with 1-1/2 inch (38mm) stiles and rails.
          b.Floor, Ceiling: 1/2 inch (13 mm) veneer-core plywood with natural birch veneer interior.
          c.Cabinet Back: 1/4 inch (6 mm) veneer-core plywood with natural birch veneer interior.
          d.Toe Space: 4 inches (102 mm).
          e.Shelves: 3/4 inch (19 mm) veneer-core plywood with natural birch veneer interior, matching edge banding on front.
          f.Cabinet Interior: Hardwood Birch veneer with catalyzed conversion varnish natural finish..
          g.Finished Interior: Veneer and finish to match face frame.
          h.Drawer Box: 3/4 inch (19 mm) solid Maple and dovetailed at each corner, 1/2 inch (13 mm) thick plywood bottom.
          i.Slides: Blum Blumotion silent self-closing slide with lifetime guarantee.
          ** NOTE TO SPECIFIER ** Delete styles not required.
          3.Panel Style:
          a.Ansonia.
          b.Cameron.
          c.Monterey.
          d.Riverside.
          e.Winslow.
          ** NOTE TO SPECIFIER ** Delete options not required.
          4.Drawer Front Style:
          a.Classic.
          b.Manor Raised.
          c.Manor Flat.
          d.Estate Flat.
          e.Styled.
          f.Slab.
          ** NOTE TO SPECIFIER ** Delete options not required.
          5.Edge Style:
          a.A Edge.
          b.B Edge.
          c.C Edge.
          d.D Edge.
          e.M Edge.
          f.S Edge.
          g.Z Edge.
          h.Bead Edge.
          i.Unique Edge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          6.Profile Style:
          a.Standard Hip.
          b.Double Hip.
          c.Mission.
          d.Prairie.
          e.Old World.
          ** NOTE TO SPECIFIER ** Delete options not required.
          7.Hinge Style:
          a.Decorative Beaded Inset.
          b.Concealed Beaded Inset.
          c.Decorative Flush Inset.
          d.Concealed Flush Inset.
          e.Concealed Overlay.
          f.Semi-Concealed Knife Overlay.
          g.Concealed Full Overlay.
          h.Full Overlay, Clip Hinge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          8.Finished Cabinet End Construction:
          a.Finished End (FE).
          b.Premium Finished End (PFE).
          c.Furniture Finished End (FFE).
          ** NOTE TO SPECIFIER ** Delete options not required.
          9.Finished Cabinet End Style:
          1)V-Grooved end.
          2)Wainscot End.
          3)False Door End.
          4)Working Door End.
          ** NOTE TO SPECIFIER ** Select wood species and finish. Indicate selection by inserting name of wood species and finish in blanks below. Delete options not required.
          10.Wood Species for Transparent Finish: ___________.
          a.Wood Finish: ___________.
          11.Factory Applied Opaque Finish: ___________.
          a.Finish Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          12.Appliance Fronts:
          a.Integrated Style: ___________.
          b.Applied Style: ___________.
          ** NOTE TO SPECIFIER ** Indicate selection by inserting desired options in blanks. Add more lines if necessary. Delete if not required.
          13.Millwork and Moldings:
          a.Moldings: ___________.
          b.Millwork: ___________.
          c.Casings: ___________.
          d.Legs, Posts and Columns: ___________.
          e.Brackets, Corbels
          f.Valances, Tops: ___________.
          g.Decorative Shelves: ___________.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          M.Decorative Insert Style:
          ** NOTE TO SPECIFIER ** Delete styles not required.
          1.Insert Style:
          a.Aluminum.
          b.Artique.
          c.Artisian Leaded Glass.
          d.Austral.
          e.Baroque.
          f.Bevel.
          g.Bridgeport 9-Lite Glass with Came.
          h.Camelot Leaded Glass.
          i.Chalkboard.
          j.Chiroroot White.
          k.Clear.
          l.Corkboard.
          m.Corrugated Brushed Stainless Steel.
          n.Cross Reeded.
          o.Diamond Wire.
          p.Econo Punch Brushed Stainless Steel.
          q.Edison 7-Lite Glass with Came.
          r.Eternal Eclipsed Glass with Came.
          s.Flutex.
          t.Franklin 16-Lite Glass with Came.
          u.Frost Etch 20.
          v.Frost Moire.
          w.Glue Chip.
          x.Hammered.
          y.Harlequin 17-Lite Diamond Glass with Came.
          z.Harrington Leaded Glass.
          aa.Honeycomb.
          ab.Industrex.
          ac.Krinkle.
          ad.Liberty 9-Lite V-Groove.
          ae.Machine Circles.
          af.Markerboard.
          ag.Masterpoint.
          ah.Narrow Reeded.
          ai.Natural Leaves.
          aj.Oyster Linen.
          ak.Paper Leaf.
          al.Patina Onyx.
          am.Pattern 62.
          an.Rain.
          ao.Rain Glass.
          ap.Real Stainless Steel.
          aq.Reeded.
          ar.Rice Paper.
          as.Satin glass.
          at.Satin Silver.
          au.Seedy.
          av.Serengeti.
          aw.Silver Mesh.
          ax.Silver Spun.
          ay.Sparkle.
          az.Spraylite.
          ba.Square Wire.
          bb.Stainless.
          bc.Stainless Steel.
          bd.Tuscany 6-Lite Bevel Glass with Came.
          be.Tuscany 9-Lite Bevel Glass with Came.
          bf.Waterglass.
          bg.White.
          bh.White Laminate
          bi.Wood Flush Diagonal Lattice.
          bj.Wood Flush Square Lattice.
          bk.Wood Lattice.
          bl.Woven Wire Antique Brass.
          bm.Woven Wire Antique Brass Double.
          bn.Woven Wire Antique Copper.
          bo.Woven Wire Antique Pewter.
          bp.Woven Wire Antique Silver.
          bq.Woven Wire Cottage Antique Pewter.
          br.Woven Wire Dark Antique Pewter.
          bs.Woven Wire Satin Nickel.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Test for proper operation and relationship with adjacent construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION