MasterFormat: 95
Download this Cabinet and Drawer Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Blum, Inc. Cabinet and Drawer Hardware
 
         
SECTION 06412
 
         
CABINET AND DRAWER HARDWARE
 
         
          ** NOTE TO SPECIFIER ** Blum, Inc. cabinet and drawer hardware. This section is based on products by Blum, Inc., which is located at:
7733 Old Plank Rd.
Stanley, NC 28164
Toll Free: 800-438-6788
Phone: 704-827-1345
Fax: 704-827-0799
Web: www.blum.com
E-mail: sales.us@blum.com

Blum, Inc. is a leading manufacturer of functional hardware for the cabinet and furniture industry specializing in concealed hinges and drawer runner systems. Blum's manufacturing and distribution complex in Stanley, North Carolina supplies the North American market through a network of 150 dependable distributors.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Hinge systems.
 
          B.Drawer runner systems.
 
          C.Lift systems.
 
          D.Electronic drive system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06410 - Custom cabinets.
 
          B.Section 08810 - Glass.
 
          C.Section 12320 - Manufactured Wood Casework.
 
          D.Section 16050 - Basic Electrical Materials and Methods.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.4REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI/BHMA - Meets Grade 1 requirements for cycle life, static load and self-closing performance.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          A.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Approved Manufacturer: Blum, 1nc., which is located at: 7733 Old Plank Rd., Stanley, NC 28164. Toll Free: 800-438-6788. Phone: 704-827-1345. Fax: 704-827-0799. Web: www.blum.com E-mail: sales.us@blum.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2CONCEALED HINGES
          ** NOTE TO SPECIFIER ** The following paragraphs include several groups of hinge types including sub-paragraphs with choices for detailed requirement for each type. Select the groups and types required in each group and delete those not required. If more than one type is required, indicate locations on Drawings or in Millwork Schedule.
 
          A.Approved Product: Blum Clip Top Concealed Hinges.
          ** NOTE TO SPECIFIER ** Insert Part Numbers of applicable hardware below; refer to the Blum literature or website.
          1.Part Numbers: _________________.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          2.Cabinet Construction: Face frame.
          3.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Partial overlay applies only to face frame cabinets. Twin doors refers only to panel cabinets. Overlay and inset apply to both face frame and panel cabinets.
          a.Overlay.
          b.Partial overlay.
          c.Twin overlay.
          d.Inset.
          ** NOTE TO SPECIFIER ** Retain the following paragraph for the inside corner of diagonal 45 degree hinges.
          e.Inside corner.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs for blind corner hinges.
          f.Flush door.
          g.Offset door.
          ** NOTE TO SPECIFIER ** Prior to selecting a hinge, determine the boring distance, mounting plate height and minimum reveal. Refer to manufacturer's catalog for guidance on selecting the correct hinge.
          4.Hinge Type:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          a.Straight-arm.
          b.Angled.
          c.Half-cranked.
          d.Full-cranked.
          e.Inset blind corner.
          f.Diagonal 45 degree.
          g.Overlay blind corner.
          h.Mini.
          i.Bi-fold.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          5.Closing: Self closing.
          6.Closing: Free swing.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Blumotion dampening system is required. Refer to manufacturer's literature for product selection requirements. Blumotion 973A with adapter is for angled hinge +45 degrees I.
          7.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion 973A.
          b.Approved Product: Blumotion 973A with adapter.
          c.Approved Product: Blumotion 971A.
          d.Approved Product: Blumotion 970A.
          e.Approved Product: Blumotion 970A with adapter.
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Expando is only available in self-closing. All others are available in both self closing and free swing.
          8.Mounting: Screw-on.
          9.Mounting: Press-in.
          10.Mounting: Expando.
          11.Mounting: Inserta, tool free assembly.
          12.Angle:
          ** NOTE TO SPECIFIER ** Delete types not required.
          a.95 degree, aluminum door hinge.
          b.95 degree, thick door.
          c.107 degree.
          d.86 degree Angle Restriction Clip (reduces 107 degrees to 86 degrees).
          e.110 degree.
          f.120 degree.
          g.120 degree Plus.
          h.155 degree, zero protrusion.
          i.170 degree.
          j.130 degree Angle Restriction Clips (reduces 170 degrees to 130 degrees).
          13.Suitable for Door Type:
          ** NOTE TO SPECIFIER ** Delete all paragraphs if no special applications. Insert door thickness, as indicated.
          a.Thick door - twin.
          b.Mitered corner door.
          c.Lip door.
          14.Hinges per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Refer to manufacturer's literature for recommended number of hinges per door.
          a.Two.
          b.Three.
          c.Four.
          d.Five.
          15.Cover Caps:
          ** NOTE TO SPECIFIER ** Retain one of the following seven paragraphs.
          a.Nylon: Black.
          b.Nylon: Black with Blum logo.
          c.Nylon: White.
          d.Nylon: White with Blum logo.
          e.Nickel plated steel.
          f.Nickel plated steel with Blum logo.
          g.Clip Top Hinge Cup Cover Cap: Nickel plated steel.
 
          B.Approved Product: Blum Clip Top Angled Hinges.
          1.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs. All five styles can receive positive angle hinges. Only maximum overlay and inset door styles can receive negative angle hinges. Refer to manufacturer's literature for angle-to-style cross reference.
          a.Maximum overlay.
          b.Partial overlay.
          c.Corner merge.
          d.Inset door.
          e.Mitered corner.
          ** NOTE TO SPECIFIER ** Prior to selecting a hinge, determine the boring distance, mounting plate height and minimum reveal. Refer to manufacturer's catalog for guidance.
          2.Hinge Type: Angled hinge.
          3.Angle:
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs for positive angles.
          a.Plus 15 degree.
          b.Plus 20 degree.
          c.Plus 30 degree II.
          d.Plus 30 degree III.
          e.Plus 45 degree I.
          f.Plus 45 degree II.
          g.Plus 45 degree III.
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs for negative angles.
          h.Minus 15 degree.
          i.Minus 30 degree.
          j.Minus 45 degree.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs for Standard Clip Top Thick Door Hinges used in angled applications.
          k.95 degree Full-OL.
          l.95 degree Half-OL.
          m.95 degree Inset.
          4.Closing: Self closing.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Blumotion dampening system is required. Refer to manufacturer's literature for product selection requirements.
          5.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion 973A.
          b.Approved Product: Blumotion 970A.
          6.Mounting: Inserta, tool free assembly.
          7.Hinges per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Refer to manufacturer's literature for recommended number of hinges per door.
          a.Two.
          b.Three.
          c.Four.
          d.Five.
          8.Cover Caps:
          ** NOTE TO SPECIFIER ** Retain one of the following seven paragraphs.
          a.Nylon: Black.
          b.Nylon: Black with Blum logo.
          c.Nylon: White.
          d.Nylon: White with Blum logo.
          e.Nickel plated steel.
          f.Nickel plated steel with Blum logo.
          g.Clip Top Hinge Cup Cover Cap: Nickel plated steel.
 
          C.Approved Product: Blum Clip Top Glass Door Hinges.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Cabinet Construction: Face frame.
          2.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          3.Overlay.
          4.Twin overlay.
          5.Inset.
          6.Closing: Self closing.
          7.Dampening System: Self-regulates the closing speed of the hinge.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs if Blumotion dampening system is required. 971A is for overlay doors. 970A is for twin or inset doors.
          a.Approved Product: Blumotion 971A.
          b.Approved Product: Blumotion 970A.
          8.Angle: 94 degree.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          9.Type: Straight-arm.
          10.Type: Half-cranked.
          11.Type: Full-cranked.
          12.Cover Caps for Door Front:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.D - Shape.
          b.Round.
          13.Mounting: Screw-on.
 
          D.Approved Product: Blum Clip Top 120 Degree Aluminum Door Hinges.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Cabinet Construction: Face frame.
          2.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
          3.Overlay.
          4.Partial overlay.
          5.Twin overlay.
          6.Inset.
          7.Closing: Self closing.
          8.Closing: Free swing.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Blumotion dampening system is required. Delete product not required.
          9.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion 973A.
          b.Approved Product: Blumotion 970A.
          10.Angle: 120 degree.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          11.Type: Straight-arm.
          12.Type: Half-cranked.
          13.Mounting: Screw-on.
 
          E.Approved Product: Blum Clip Concealed Hinges.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Cabinet Construction: Face frame.
          2.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Partial overlay applies only to face frame cabinets. Twin doors refers only to panel cabinets. Overlay and inset apply to both face frame and panel cabinets.
          a.Overlay.
          b.Partial overlay.
          c.Twin overlay.
          d.Inset.
          ** NOTE TO SPECIFIER ** Prior to selecting a hinge, determine the boring distance, mounting plate height and minimum reveal. Refer to manufacturer's catalog for guidance on selecting the correct hinge.
          3.Hinge Type:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. If more than one type required, indicate locations on Drawings or in Millwork Schedule.
          a.Straight-arm.
          b.Angled.
          c.Half-cranked.
          d.Full-cranked.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          4.Closing: Self closing.
          5.Closing: Free swing.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Blumotion dampening system is required. Delete products not required.
          6.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion 973A.
          b.Approved Product: Blumotion 971A.
          c.Approved Product: Blumotion 970A.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          7.Mounting: Screw-on.
          8.Mounting: Press-in.
          9.Mounting: Inserta, tool free assembly.
          10.Angle:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          a.100 degree.
          b.107 degree.
          c.86 degree Angle Restriction Clip (reduces 107 degrees to 86 degrees).
          d.170 degree.
          e.130 degree Angle Restriction Clips (reduces 170 degrees to 130 degrees).
          11.Hinges per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Refer to manufacturer's literature for recommended number of hinges per door.
          a.Two.
          b.Three.
          c.Four.
          d.Five.
          ** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
          e.Nylon: Black.
          f.Nylon: Black with Blum logo.
          g.Nylon: White.
          h.Nylon: White with Blum logo.
          i.Nickel plated steel.
          j.Nickel plated steel with Blum logo.
 
          F.Approved Product: Blum Modul Concealed Hinges.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Cabinet Construction: Face frame.
          2.Cabinet Construction: Panel (frameless).
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Partial overlay applies only to face frame cabinets. Twin doors and inset doors refer only to panel cabinets. Overlay applies to both face frame and panel cabinets.
          a.Overlay.
          b.Partial overlay.
          c.Twin overlay.
          d.Inset.
          ** NOTE TO SPECIFIER ** Prior to selecting a hinge, determine the boring distance, mounting plate height and minimum reveal. Refer to manufacturer's catalog for guidance on selecting the correct hinge.
          3.Hinge Type:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. If more than one type required, indicate locations on Drawings or in Millwork Schedule.
          a.Straight-arm.
          b.Half-cranked.
          c.Full-cranked.
          d.Blind corner.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          4.Closing: Self closing.
          5.Closing: Free swing.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          6.Mounting: Screw-on.
          7.Mounting: Press-in.
          8.Angle:
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          a.95 degree.
          b.100 degree.
          c.170 degree.
          9.Hinges per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Refer to manufacturer's literature for recommended number of hinges per door.
          a.Two.
          b.Three.
          c.Four.
          d.Five.
          10.Cover Caps:
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs.
          a.Nylon: Black.
          b.Nylon: Black with Blum logo.
          c.Nylon: White.
          d.Nylon: White with Blum logo.
 
          G.Approved Product: Blum Compact Concealed Hinges.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Compact 38N.
          2.Part Number: Compact 38C.
          3.Part Number: Compact 39C.
          4.Part Number: Compact 33.
          5.Part Number: Compact 38.
          6.Cabinet Construction: Face frame.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Full overlay.
          b.Partial overlay.
          ** NOTE TO SPECIFIER ** Prior to selecting a hinge, determine the boring distance, mounting plate height and minimum reveal. Refer to manufacturer's catalog for guidance on selecting the correct hinge.
          7.Hinge Type:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.One piece.
          b.Two piece.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          c.Wrap around.
          d.Edge mount.
          e.Face mount.
          8.Closing: Self closing.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Blumotion dampening system is required.
          9.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion 971A.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          10.Mounting: Screw-on.
          11.Mounting: Press-in.
          12.Door Overlay:
          ** NOTE TO SPECIFIER ** Retain one of the following 14 paragraphs.
          a.1/4 inch (6.35 mm).
          b.3/8 inch (9.5 mm).
          c.7/16 inch (11 mm).
          d.1/2 inch (12.7 mm).
          e.5/8 inch (15.9 mm).
          f.3/4 inch (19 mm).
          g.1 inch (25.4 mm).
          h.1-1/8 inch (27.6 mm).
          i.1-1/4 inch (31.8 mm).
          j.1-5/16 inch (33 mm).
          k.1-3/8 inch (35 mm).
          l.1-1/2 inch (38 mm).
          m.1-9/16 inch (39.7 mm).
          n.1-5/8 inch (41.2 mm).
          13.Angle:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Coordinate opening angle with hinge selected.
          a.105 degree.
          b.110 degree.
          14.Hinges per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Refer to manufacturer's literature for recommended number of hinges per door.
          a.Two.
          b.Three.
          c.Four.
          d.Five.
          15.Cover Caps:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Nickel plated steel.
          b.Nickel plated steel with custom logo.
 
          2.3DRAWER RUNNER SYSTEMS
          ** NOTE TO SPECIFIER ** The following paragraphs include several groups of runner systems including sub-paragraphs with choices for detailed requirement for each type. Select the groups and types required in each group and delete those not required. If more than one type is required, indicate locations on Drawings or in Millwork Schedule. ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
 
          A.Approved Product: Blum Tandem concealed runners for wood drawers.
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs for Blum Tandem runners, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Tandem 552H partial extension runner.
          2.Part Number: Tandem 552F partial extension runner.
 
          B.Approved Product: Blum Tandem Plus concealed runners for wood drawers.
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs for Blum Tandem Plus runners, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Tandem Plus 562H full extension runner.
          2.Part Number: Tandem Plus 562F full extension runner.
 
          C.Approved Product: Blum Tandem Plus Blumotion concealed runners for wood drawers.
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs for Blum Tandem Plus Blumotion runners, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Tandem Plus Blumotion 562H full extension runner.
          2.Part Number: Tandem Plus Blumotion 562F full extension runner.
          3.Part Number: Tandem Plus Blumotion 568. heavy duty full extension runner.
          4.Part Number: Tandem Plus Blumotion 568H heavy duty full extension runner.
          5.Part Number: Tandem Plus Blumotion 568A heavy duty full extension runner.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          6.Cabinet Construction: Face frame with the following drawer type:
          7.Cabinet Construction: Panel (frameless) with the following drawer type:
          ** NOTE TO SPECIFIER ** Retain one of the following seven paragraphs.
          a.Overlay.
          b.Inset.
          c.Narrow.
          d.Roll-out shelf/tray.
          e.Bottom mount.
          f.Space corner.
          g.Deep.
          8.Runner Type:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
          a.Partial extension.
          b.Full extension.
          c.Full extension with Blumotion.
          d.Heavy duty full extension with Blumotion.
          9.Closing: Self closing.
          10.Dampening System: Self-regulates the closing speed of the drawer.
          a.Approved Product: Blumotion.
          11.Mounting: Screw-on.
          12.Drawer Length:
          ** NOTE TO SPECIFIER ** Retain one of the following eight paragraphs.
          a.9 inches (229 mm).
          b.12 inches (305 mm).
          c.15 inches (381 mm).
          d.18 inches (457 mm).
          e.21 inches (533 mm).
          f.24 inches (610 mm).
          g.27 inches (686 mm).
          h.30 inches (762 mm).
          13.Drawer Side Thickness:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Up to 5/8 inch (16 mm).
          b.Up to 3/4 inch (19 mm).
          14.Drawer Weight Capacity:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.75 pounds dynamic/100 pounds static (34/45 kg).
          b.110 pounds dynamic/125 pounds static (50/57 kg).
          15.Locking Device: One right and one left required per drawer.
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. Coordinate with runner selected.
          a.Standard.
          b.Depth adjustable locking device (inset).
          c.Positive stop.
          d.Narrow drawer.
          16.Materials:
          a.Vertical mount.
          b.Zinc coated steel runners and brackets.
          c.Synthetic rollers.
          d.Zinc die cast locking devices.
          e.Plastic end caps.
          17.Accessories:
          ** NOTE TO SPECIFIER ** If retaining Orga-Line, retain applicable accessories below. Refer to manufacturer's catalog for configurations and part numbers. Insert part numbers after each description, below.
          a.Orga-Line:
          1)Spice Tray Roll-Out: Part No._____.
          2)Knife Holder: Part No._____.
          3)Utensil Set: Part No._____.
          4)Cutlery Set: Part No._____.
          5)Single Cross Divider: Part No._____.
          6)Model No. _____: Double cross divider.
          7)Model No. _____: Deep drawer kit.
          8)Model No. _____: Plate holders.
          ** NOTE TO SPECIFIER ** Tip-On works with Tandem Plus 562 H/F series runners without Blumotion. Delete if not required.
          b.Tip-On: Opens drawer by touching front.
 
          D.Approved Product: Blum Tandembox Plus Blumotion; high-end metal drawer system.
          ** NOTE TO SPECIFIER ** Retain one or more of the following 14 paragraphs, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Tandembox Plus Blumotion N Height Drawer Series.
          2.Part Number: Tandembox Plus Blumotion, M Height Drawer Series.
          3.Part Number: Tandembox Plus Blumotion, M Height Space Corner Drawer.
          4.Part Number: Tandembox Plus Blumotion, M Height Sink Drawer.
          5.Part Number: Tandembox Plus Blumotion, B Height Drawer Series.
          6.Part Number: Tandembox Plus Blumotion, D Height Drawer Series with 1 Gallery.
          7.Part Number: Tandembox Plus Blumotion, D Height Drawer Series with 2 Galleries.
          8.Part Number: Tandembox Plus Blumotion, D Height Space Corner Drawer.
          9.Part Number: Tandembox Plus Blumotion, D Height Sink Drawer.
          10.Part Number: Tandembox Plus Blumotion, D Height Adjustable Sink Drawer.
          11.Part Number: Tandembox Plus Blumotion Pantry.
          a.Tandembox M Height interior roll out drawers.
          b.Tandembox D Height interior roll out drawers.
          12.Part Number: Tandembox Plus Blumotion B Height File Drawer.
          13.Cabinet Construction: Panel (frameless) with the following drawer type:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          a.Standard.
          b.Space corner.
          c.Sink.
          d.Pantry.
          e.File.
          14.Runner Type:
          a.Full extension with Blumotion.
          15.Cabinet Construction: Face frame.
          16.Closing: Self closing.
          17.Dampening System: Self-regulates the closing speed of the drawer.
          a.Approved Product: Blumotion.
          18.Drawer Height:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          a.Tandembox N: 3 inch (80.5 mm).
          b.Tandembox M: 33/4 inch (96.5 mm).
          c.Tandembox M Space Corner: 3-15/16 inch (100 mm).
          d.Tandembox B: 6-5/16 inch (160 mm).
          e.Tandembox D: 8 inch (224 mm).
          19.Drawer Length:
          ** NOTE TO SPECIFIER ** Retain one of the following eight paragraphs.
          a.11 inches (280 mm).
          b.14 inches (356 mm).
          c.16 inches (406 mm).
          d.18 inches (457 mm).
          e.20 inches (508 mm).
          f.22 inches (559 mm).
          g.24 inches (610 mm).
          h.26 inches (660 mm).
          20.Drawer Thickness:
          a.Bottom: 5/8 inch (16 mm).
          b.Back: 5/8 inch (16 mm).
          c.Front: 5/8 inch (16 mm).
          21.Drawer Weight Capacity:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.75 pounds dynamic/100 pounds static.
          b.110 pounds dynamic/125 pounds static.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          22.Finish: Gray.
          23.Finish: Stainless steel.
          24.Accessories:
          ** NOTE TO SPECIFIER ** If retaining Tandembox flexible dividing systems, retain applicable accessories below. Refer to manufacturer's catalog for configurations and part numbers. Insert part number after each description, below.
          a.Tandembox M Height:
          1)Cutlery Organizer Kit: Part No. __________.
          2)Utensil Organizer Kit: Part No. __________.
          3)Odds & Ends Organizer Kit: Part No. __________.
          b.Tandembox B Height - Food/Pot/Plates Application:
          1)Food Storage: Part No. __________.
          2)Food Storage with Boxside: Part No. __________.
          c.Tandembox D Height:
          1)Food Storage: Part No. __________.
          2)Pots/Pans and Plastic Container Storage: Part No. __________.
          3)Plate Storage: Part No. __________.
          4)Food and Bottle Storage with Boxside: Part No. __________.
          d.Tandembox D Height with 2 Galleries.
          1)Food Storage: Part No. __________.
          2)Pots/Pans and Plastic Container Storage: Part No. __________.
          3)Plate Storage: Part No. __________.
          4)Spice Storage: Part No. __________.
          5)Food Storage with Boxside: Part No. __________.
          e.Tandembox Space Corner:
          1)Utensil Organizer Kit: Part No. __________.
          2)Pots/Plastic Container Storage: Part No. __________.
          f.Tandembox:
          1)Lateral Stabilizer: Part No. __________.
          2)Handle: Part No. __________.
          3)Handle with Latch: Part No. __________.
          ** NOTE TO SPECIFIER ** If retaining Orga-Line, retain applicable accessories below. Refer to manufacturer's catalog for configurations and part numbers. Insert part number after each description, below.
          g.Orga-Line:
          1)Spice Tray Roll-Out: Part No. __________.
          2)Knife Holder: Part No. __________.
          3)Utensil Set: Part No. __________.
          4)Cutlery Set: Part No. __________.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if Orga-Line Utensil, Cutlery or Knife Holders are required for Tandembox M Height Space Corner drawers.
          5)Two vertical wooden cross dividers for M Height Space Corner drawer.
          6)88 by 88 mm Tray: Part No. __________.
          7)176 by 88 mm Tray: Part No. __________.
          8)264 by 88 mm Tray: Part No. __________.
          9)Single Cross Divider: Part No. __________.
          10)Double Cross Divider: Part No. __________.
          11)Deep Drawer: Part No. __________.
          12)Plate Holders: Part No. __________.
 
          E.Approved Product: Blum Metabox; metal drawer system.
          ** NOTE TO SPECIFIER ** Retain one or more of the following nine paragraphs, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Metabox 320N.
          2.Part Number: Metabox 320M.
          3.Part Number: Metabox 320K.
          4.Part Number: Metabox 320H.
          5.Part Number: Metabox 330M.
          6.Part Number: Metabox 330H.
          7.Part Number: Metabox Gallery Rail.
          8.Part Number: Metabox Boxside.
          9.Part Number: Metabox Metafile.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          10.Cabinet Construction: Face frame with the following drawer type:
          11.Cabinet Construction: Panel (frameless) with the following drawer type:
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          a.Standard.
          b.Standard with gallery organization.
          c.Pull-out surround shelf.
          d.Interior roll-out trays.
          e.Metafile.
          12.Runner Type:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
          a.320 Series: 3/4 extension.
          b.330 Series: Full extension with 3/4 (18 mm) over extension.
          c.C Series.
          d.C15 Series.
          13.Closing: Self closing.
          14.Mounting: Screw-on.
          15.Drawer Height:
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs.
          a.Metabox N: 2-1/8 inch (54 mm).
          b.Metabox M: 33/8 inch (86 mm).
          c.Metabox K: 45/8 inch (118 mm).
          d.Metabox H: 50-7/8 inch (150 mm).
          16.Drawer Length:
          ** NOTE TO SPECIFIER ** Retain one of the following six paragraphs.
          a.11 inches (280 mm).
          b.14 inches (356 mm).
          c.16 inches (406 mm).
          d.18 inches (457 mm).
          e.20 inches (508 mm).
          f.22 inches (559 mm).
          17.Drawer Thickness:
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs.
          a.1/2 inch (13 mm).
          b.5/8 inch (16 mm).
          c.3/4 inch (19 mm).
          18.Drawer Weight Capacity: 75 pounds dynamic/100 pounds static (34/45 kg).
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          19.Finish: Epoxy coating, white.
          20.Finish: Epoxy coating, cream.
          21.Accessories:
          ** NOTE TO SPECIFIER ** Retain any of the following paragraphs that apply. Refer to manufacturer's catalog for part numbers. Insert part number after each description, below.
          a.Inserta Gallery Set: Part No._____.
          b.Boxside M: Part No._____.
          c.Boxside H: Part No._____.
          d.Pull-Out Surround (gallery rails, supports and connectors): Part No._____.
          e.Hanging Rail Accessories (hanging rails, supports, glide profiles and connectors): Part No._____.
          f.Lateral Stabilizer: Part No._____.
          g.Door Protectors: Part No._____.
          h.Posi-Stop: Part No._____.
          i.Drawer Front Support Brackets: Part No._____.
          j.Cabinet Profile Spacers: Part No._____.
          k.Universal Drawer Bracket: Part No._____.
          l.Rear Mount Sockets: Part No._____.
          22.Cover Caps:
          a.Nylon: White.
 
          F.Approved Product: Blum Solo; concealed runners for wood drawers.
          ** NOTE TO SPECIFIER ** Retain one or more of the following three paragraphs, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Solo 262H Concealed Drawer Runners, for frame cabinets.
          2.Part Number: Solo 262 Concealed Drawer Runner, for panel cabinets.
          3.Part Number: Solo 262F Concealed Drawer Runner, for frame cabinets.
          4.Runner Type: Partial extension, height compatible with Tandem.
          5.Closing: Self closing.
          6.Mounting: Screw-on.
          7.Drawer Length:
          ** NOTE TO SPECIFIER ** Retain one of the following paragraphs.
          a.9 inches (229 mm)
          b.12 inches (305 mm).
          c.15 inches (381 mm).
          d.18 inches (457 mm).
          e.21 inches (533 mm).
          f.24 inches (610 mm).
          8.Drawer Thickness:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Up to 5/8 inch (16 mm).
          b.Up to 3/4 inch (19 mm).
          9.Drawer Weight Capacity: 75 pounds dynamic/100 pounds static (34/45 kg).
          10.Finish: Epoxy coated steel, cream color.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if required for Project. Refer to manufacturer's catalog for part number and insert part number after description, below.
          11.Accessories:
          a.Solo Side Spacer: Part No._____.
 
          G.Approved Product: Blum Standard Drawer Runners.
          ** NOTE TO SPECIFIER ** Retain one or more of the following three paragraphs, or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number: Standard 230M Drawer Runners.
          2.Part Number: Standard 230E Drawer Runners.
          3.Part Number: Standard 430E Drawer Runners.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs (frame or frameless).
          4.Cabinet Construction: Face frame.
          5.Cabinet Construction: Panel (frameless).
          6.Runner Type:
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          a.Single (partial) extension, bottom mounted, self-closing.
          b.Single (partial) extension, bottom mounted with stay closed detents.
          c.Full extension, bottom mounted with stay closed detents and lockout stops.
          7.Mounting: Screw-on.
          8.Drawer Length:
          ** NOTE TO SPECIFIER ** Retain one of the following ten paragraphs.
          a.10 inches (254 mm).
          b.12 inches (305 mm).
          c.15 inches (381 mm).
          d.18 inches (457 mm).
          e.21 inches (533 mm).
          f.24 inches (610 mm).
          g.26 inches (660 mm).
          h.28 inches (711 mm).
          i.30 inches (762 mm).
          j.32 inches (813 mm).
          9.Drawer Weight Capacity: 75 pounds dynamic/100 pounds static (34/45 kg).
          10.Finish: Epoxy coated steel.
          11.Accessories:
          ** NOTE TO SPECIFIER ** Retain any of the following paragraphs that apply. Refer to manufacturer's catalog for part numbers. Insert part number after each description, below.
          a.Rear Mount Sockets: Part No.______.
          b.Cabinet Profile Spacers: Part No.______.
          c.Door Protectors: Part No.______.
 
          2.4LIFT SYSTEMS
          ** NOTE TO SPECIFIER ** The following paragraphs include several groups of lift systems including sub-paragraphs with choices for detailed requirement for each type. Select the groups and types required in each group and delete those not required. If more than one type is required, indicate locations on Drawings or in Millwork Schedule.
 
          A.Approved Product: Blum Aventos HF; bifold lift system.
          ** NOTE TO SPECIFIER ** Insert Part Numbers of applicable hardware, below or delete this paragraph and indicate Part Numbers on millwork schedule.
          1.Part Number - Lift Mechanism Set: _________________.
          2.Part Number - Hardware Set: _________________.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          3.Cabinet Construction: Face frame; wood door.
          4.Cabinet Construction: Face frame: wide frame aluminum door.
          5.Cabinet Construction: Panel (frameless); wood door.
          6.Cabinet Construction: Panel (frameless); wide frame aluminum door.
          7.Cabinet Construction: Narrow aluminum frame door.
          8.Lift Mechanism: Bi-fold lift mechanism.
          9.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion.
          10.Mounting: Screw-on.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs. The Power Factor determines the proper lift mechanism by multiplying the cabinet height (inches) by the combined door weight (weight of the two doors plus handle). Refer to manufacturer's literature for guidance on calculating PF.
          11.Power Factor: 85 - 230.
          12.Power Factor: 231 - 470.
          13.Power Factor: 471 - 880.
          14.Power Factor: 780 - 1400.
          15.Power Factor: 1401 - 2300.
          16.Lift Mechanisms per Door:
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. Refer to manufacturer's literature for recommended number of lift mechanisms per door.
          a.One.
          b.Two.
          c.Three.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if required for Project. Refer to manufacturer's catalog for part number and insert part number after description, below.
          17.Accessories:
          a.Angle Restriction Clip: Part No._____.
 
          B.Approved Product: Blum Aventos HS; up and over lift system.
          ** NOTE TO SPECIFIER ** Insert Part Number of applicable hardware, below, or delete paragraph and specify Part Numbers on millwork schedule.
          1.Part Number - Lift Mechanism Set: _________________.
          2.Part Number - Stabilizer Rod: _________________.
          3.Part Number - Hardware Set: _________________.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          4.Cabinet Construction: Face frame; wood door.
          5.Cabinet Construction: Face frame: wide frame aluminum door.
          6.Cabinet Construction: Panel (frameless); wood door.
          7.Cabinet Construction: Panel (frameless); wide frame aluminum door.
          8.Cabinet Construction: Narrow aluminum frame door.
          ** NOTE TO SPECIFIER ** Insert cabinet height and the weight of the door below. Refer to manufacturer's literature for guidance in selecting required lift mechanism based on the cabinet height and the weight of the door.
          9.Cabinet Height: ________ inches (______ mm).
          10.Weight of Door: ______ pounds/ounces.
          11.Lift Mechanism: Up and over lift mechanism with variable stop.
          12.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion.
          13.Mounting: Screw-on.
 
          C.Approved Product: Blum Aventos HK; Stay lift system.
          ** NOTE TO SPECIFIER ** Insert Part Number of applicable hardware, below, or delete paragraph and specify Part Numbers on millwork schedule.
          1.Part Number - Lift Mechanism Set: _________________.
          2.Part Number - Hardware Set: _________________.
          ** NOTE TO SPECIFIER ** Retain one of the following five paragraphs.
          3.Cabinet Construction: Face frame; wood door.
          4.Cabinet Construction: Face frame: wide frame aluminum door.
          5.Cabinet Construction: Panel (frameless); wood door.
          6.Cabinet Construction: Panel (frameless); wide frame aluminum door.
          7.Cabinet Construction: Narrow aluminum frame door.
          8.Lift Mechanism: Stay lift mechanism.
          9.Dampening System: Self-regulates the closing speed of the hinge.
          a.Approved Product: Blumotion.
          10.Mounting: Screw-on.
          ** NOTE TO SPECIFIER ** Retain one of the following four paragraphs. The Power Factor determines the proper lift mechanism by multiplying the cabinet height (inches) by the combined door weight (weight of the two doors plus handle). Refer to manufacturer's literature for guidance on calculating PF.
          11.Power Factor: 43 - 99.
          12.Power Factor: 100 - 174.
          13.Power Factor: 175 - 349.
          14.Power Factor: 350 - 792.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Power factor 350 - 792 has 100 degree opening. All others have 107 degree opening.
          15.Angle: 107 degree.
          16.Angle: 100 degree.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if required for Project. Refer to manufacturer's catalog for part number and insert part number after description, below.
          17.Accessories:
          a.Angle Restriction Clip: Part No._____.
 
          2.5ELECTRIC DRIVE SYSTEM
          ** NOTE TO SPECIFIER ** The following paragraphs include several groups of electric drive system applications including sub-paragraphs with choices for detailed requirement for each type. Select the groups and types required in each group and delete those not required. If more than one type is required, indicate locations on Drawings or in Millwork Schedule.

** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
 
          A.Vertical Aluminum Profile: For Tandem plus Blumotion.
 
          B.Vertical Aluminum Profile: For Tandembox.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Profile Part Number: Z10T720AB; profile with cable. Length 28 inches (720 mm).
          2.Profile Part Number: Z10T1170A; profile without cable. Length 46 inches (1170 mm).
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          3.Adapter Set Part Number: Z10D01E0; top and bottom set for use with horizontal stretcher rail.
          4.Adapter Set Part Number: Z10D01EA; back and bottom set for use with back stetcher rail.
          5.Drive Unit Part Number: Z10A3000.01.
          6.Distance Bumpers, Part Number: 993.0531; 5 mm diameter bumpers provide 1/8 inch (3 mm) gap.
          7.Power Supply Set: Z10NE05U.10.
 
          C.Inset Vertical Aluminum Profile: For Tandem plus Blumotion.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Profile Part Number: Z10T720AB; profile with cable. Length 28 inches (720 mm).
          2.Profile Part Number: Z10T1170A; profile without cable. Length 46 inches (1170 mm).
          3.Adapter Set Part Number: Z10D01E0; top and bottom set for use with horizontal stretcher rail.
          4.Drive Unit Part Number: Z10A3000.01.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Servo-Drive locking devices can be used with inset and/or overlay applications.
          5.Servo Drive Part Number: T51.1700.PS L; locking device, left, with integrated bumper; provides 1/8 inch (3 mm) gap.
          6.Servo Drive Part Number: T51.1700.PS R; locking device, right, with integrated bumper; provides 1/8 inch (3 mm) gap.
          7.Power Supply Set: Z10NE05U.10.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
 
          D.Horizontal Aluminum Profile: For Tandem plus Blumotion.
 
          E.Horizontal Aluminum Profile: For Tandembox.
          1.Profile Part Number: Z10T1143B; length 45 inches (1143 mm).
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
          2.Adapter Set Part Number: Z10D5800.US; horizontal profile set for use face frame; include screws.
          3.Adapter Set Part Number: Z10D5210.US; horizontal profile set for use face frame; include screws.
          4.Drive Unit Part Number: Z10A3000.01.
          5.Distance Bumpers, Part Number: 993.0531; 5 mm diameter bumpers provide 1/8 inch (3 mm) gap.
          6.Power Supply Set: Z10NE05U.10.
 
          F.Inset Horizontal Aluminum Profile: For Tandem plus Blumotion.
          1.Profile Part Number: Z10T1143B; length 45 inches (1143 mm).
          2.Adapter Set Part Number: Z10D5800.US; horizontal profile set for use face frame.
          3.Drive Unit Part Number: Z10A3000.01.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Servo-Drive locking devices can be used with inset and/or overlay applications.
          4.Servo Drive Part Number: T51.1700.PS L; locking device, left, with integrated bumper; provides 1/8 inch (3 mm) gap.
          5.Servo Drive Part Number: T51.1700.PS R; locking device, right, with integrated bumper; provides 1/8 inch (3 mm) gap.
          6.Power Supply Set: Z10NE05U.10.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
 
          G.Top Bracket: For Tandem plus Blumotion.
 
          H.Top Bracket: For Tandembox.
          1.Bracket Part Number: Z10D6252; top bracket with adapter and installation screws.
          2.Drive Unit Part Number: Z10A3000.01.
          3.Distance Bumpers, Part Number: 993.0531; 5 mm diameter bumpers provide 1/8 inch (3 mm) gap.
          4.Power Supply Set: Z10NE05U.10.
 
          I.Inset Top Bracket: For Tandem plus Blumotion.
          1.Bracket Part Number: Z10D6252; top bracket with adapter and installation screws.
          2.Drive Unit Part Number: Z10A3000.01.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Servo-Drive locking devices can be used with inset and/or overlay applications.
          3.Servo Drive Part Number: T51.1700.PS L; locking device, left, with integrated bumper; provides 1/8 inch (3 mm) gap.
          4.Servo Drive Part Number: T51.1700.PS R; locking device, right, with integrated bumper; provides 1/8 inch (3 mm) gap.
          5.Power Supply Set: Z10NE05U.10.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
 
          J.Bottom Bracket: For Tandem plus Blumotion.
 
          K.Bottom Bracket: For Tandembox.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Bracket Part Number: Z10D7101; single bracket for one drive unit, with universal cable and screws.
          2.Bracket Part Number: Z10D7201; double bracket for two drive units, with universal cable and screws.
          3.Drive Unit Part Number: Z10A3000.01.
          4.Distance Bumpers, Part Number: 993.0531; 5 mm diameter bumpers provide inch (3 mm) gap.
          5.Power Supply Set: Z10NE05U.10.
 
          L.Inset Bottom Bracket: For Tandem plus Blumotion.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Bracket Part Number: Z10D7101; single bracket for one drive unit, with screws.
          2.Bracket Part Number: Z10D7201; double bracket for two drive units, with screws.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Servo-Drive locking devices can be used with inset and/or overlay applications.
          3.Servo Drive Part Number: T51.1700.PS L; locking device, left, with integrated bumper; provides 1/8 inch (3 mm) gap.
          4.Servo Drive Part Number: T51.1700.PS R; locking device, right, with integrated bumper; provides 1/8 inch (3 mm) gap.
          5.Drive Unit Part Number: Z10A3000.01.
          6.Power Supply Set: Z10NE05U.10.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs. Retain the first paragraph for use with Tandem plus Blumotion. Retain the second paragraph for use with Tandembox.
 
          M.Waste/Recycle Bin Set: For Tandem plus Blumotion.
 
          N.Waste/Recycle Bin Set: For Tandembox.
          1.Part Number: Z10NE05U.15. Includes the following:
          a.Power Cord: Z10M200U.
          b.Wall Mount Bracket: Z10NG100.
          c.Power Supply Set: Z10NE05U.10.
          d.Drive Unit: Z10A3000.01.
          e.Bottom Bracket: Z10D7101; single bracket for one drive unit, with screws.
          f.Distance Bumpers,: Model 993.0531; 5 mm diameter bumpers provide 1/8 inch (3 mm) gap.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          g.Cable Clips, Screw-On: Z10K0009, with installation screws.
          h.Cable Clips, Adhesive Back: Z10K0009.
          ** NOTE TO SPECIFIER ** Retain the following paragraph with all Servo-Drive products.
 
          O.Power Supply Set: Z10NE05U.10. Includes the following:
          1.Power Supply: Servo-Drive Z10NE050.01.
          a.UL Certified.
          b.Input Voltage: 100-240 VAC.
          c.Input Frequency: 50-60 Hz.
          d.Input Current: 2 amps.
          e.Protection Class: Class I.
          f.Output Voltage: 24 VDC.
          g.Output Power, Maximum: 100 W.
          h.Operating Temperature: 32 degrees F to 149 degrees F (0 degrees C to 65 degrees C).
          2.Power Cord: Z10M200U.
          3.Wall Mount Bracket: Z10NG100.
          4.Universal Cable: 19 feet (5791 mm) long.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs. Delete if not required.
          5.Synchronization Cable: Z10K008S; 3 feet (80 mm) long.
          6.Synchronization Cable: Z10K120S; 4 feet (1200 mm) long.
          7.Synchronization Cable: Z10K160S; 5 feet (1600 mm) long.
          8.Cable Connector: Z10V1000.
          9.Cable End Protectors: Z10K0008.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          10.Cable Clips, Screw-On: Z10K0009, with installation screws.
          11.Cable Clips, Adhesive Back: Z10K0009.
 
          P.Vibration Sensor: Vibration sensor shall cut off electricity to prevent Servo-Drive from opening in the event of an earthquake.
          1.Part Number: Z10ZE000
          2.Universal Cable: 19 feet (5791 mm) long.
          3.Wood Screws: 606N or 606P.
          4.Cable Connector: Z10V1000.
          5.Cable End Protectors: Z10K0008.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          6.Cable Clips, Screw-On: Z10K0009, with installation screws.
          7.Cable Clips, Adhesive Back: Z10K0009.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION