| Find over 500 more construction specifications | Arcat.com |
. This section is based on drawer slide hardware, exclusively distributed in North America by Hafele America Co., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Archdale, NC 27263-4000 Toll Free Tel: (800) 423-3531 Te1: (336) 434-2322 Fax: (336) 431-3831 Web: www.hafele.com/us Email: info_us@hafeleamericas.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cabinet hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Drawer slides. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06400 - Architectural Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06410 - Custom cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08810 - Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 12300 - Manufactured Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 12320 - Manufactured Wood Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 12350 - Specialty School Fixture Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Section 12350 - Specialty Store Fixture Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Section 12510 - Office Casework. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Submit schedule showing hardware, hardware location and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: Two of each different item of hardware for approval by Architect. One of each pair of approved items will be returned and may be used on the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | EXTRA MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | See Section 01600 - Product Requirements, for additional provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Deliver extra sets of hardware items for Owner's use in maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hinges: ____ percent of each type actually installed, but not less than 2 sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Slides: ____ percent of each type actually installed, but not less than 2 sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Drawer Slides: ____ of each type actually installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Specialty TV Slides: ____ percent of each type actually installed, but not less than 2 sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Specialty TV Slides: ____ of each type actually installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Specialty retracting Cabinet Door Slides: ____ percent of each type actually installed, but not less than 2 sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Specialty retracting Cabinet Door Slides: ____ of each type actually installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Hafele America Co., which is located at: 3901 Cheyenne Dr. P.O. Box 4000; Archdale, NC 27263; Toll Free Tel: 888-437-7477; Tel: 336-434-8136; Fax: 336-434-8159; Email: request info; Web: www.hafele.com/us | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Following hinges are from the Duomatic Hinge series. Concealed Hinges by Duomatic are available for Glass and Panel door use with furniture, kitchen and case good applications. Duomatic hinges offer solutions for virtually any application for full, half or insetmounting. Select the hinges required from the following paragraphs or delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | CONCEALED HINGES - DUOMATIC | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hinge: Steel, nickel plated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hinge Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Half overlay or twin mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tool-less - Logica. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Action: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Trim Cap: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Concealed Hinge 35mm Cup: Full Overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Concealed Hinge 35mm Cup: Half Overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Concealed Hinge 35mm Cup: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Opening Angle: 94 degree: | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Action: Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Action: Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door thickness 5/8 inch to 1-1/4 inches (16 mm to 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Mounting: Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | 110 degree: Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Action: Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Action: Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door thickness 5/8 inch to 1 inch (16 mm to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Mounting: Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Mounting: Tool-less - Logica. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | 110 degree: Self closing for lipped or miter doors, screw mount. Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | 120 degree: Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door thickness 5/8 inch to 1 inch (16 mm to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | 165 degree: Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door thickness 5/8 inch to 1-1/8 inches (16 mm to 28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Mounting: Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Concealed Hinge 40mm Cup for Thick Door: Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Concealed Hinge 40mm Cup for Thick Door: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Concealed Hinge 40mm Cup for Thick Door: Half overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Opening Angle: 94 degree, self closing, screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Thickness: 5/8 inch to 1-5/16 inches (16 mm to 33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Face Frame Hinge: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Attaches directly to frame without mounting plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 106 degree, self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overlay: 6 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Overlay: 8 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Overlay: 10 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Overlay: 11 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Overlay: 13 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Overlay: 14 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Overlay: 16 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Overlay: 19 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Overlay: 32 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Overlay: 33 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Overlay: 35 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Overlay: 37 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Glass Door Hinge 26mm Cup: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Glass thickness: 3/16 inch to 1/4 inch (4 to 6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 degree, self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Mounting Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | In Line Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Face Frame Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Wing Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Angled Wing Plates: 15 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Angled Wing Plates: 7.5 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Angled Wing Plates: 10/30 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | HINGES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hinge: Steel - nickel plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hinge Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Half overlay or twin mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tool-less - Logica. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Action: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Trim Cap: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Easy Mount Concealed Hinge: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Easy Mount Concealed Hinge: Overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 degree self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Pie-cut Corner Hinge: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 7/8 inch (16 to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 70 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | S Series Stainless Steel Hinge: Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | S Series Stainless Steel Hinge: Half overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 9/16 inch to 13/16 inch (15 to 20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 100 degree. Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 100 degree. Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Face Frame Hinge: 1/2 inch (13 mm) overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Face Frame Hinge: 5/8 inch (16 mm) overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 1 inch (16 to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 104 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Face Frame Hinge with Mounting Plate: Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 3/4 inch (16 to 20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 110 degree. Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Press fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting plate as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Face Frame Hinge: Overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 106 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Overlay: 6 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Overlay: 8 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Overlay: 10 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overlay: 11 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Overlay: 13 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Overlay: 14 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Overlay: 16 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Overlay: 19 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Overlay: 32 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Overlay: 33 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Overlay: 35 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Overlay: 37 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | HINGES - AXIMAT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hinge: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hinge Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Half overlay or twin mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Action: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Trim Cap: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Aximat SM Corner Hinge with Exposed Axel, 8 mm Gap: 5.5 mm overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: Wood - up to 13/16 inch (21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass thickness: 3/16 inch to 1/4 inch (5 to 6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 230 degree. Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wood Mounting: Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Wood Mounting: Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Mounting: Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Aximat SM Corner Hinge with Exposed Axel, 4 mm Gap: 12 mm overlay. Nickel Plate finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Aximat SM Corner Hinge with Exposed Axel, 4 mm Gap: 15 mm overlay. Nickel Plate finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Aximat SM Corner Hinge with Exposed Axel, 4 mm Gap: 15 mm overlay. Black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: Wood - up to 13/16 inch (21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass thickness: 3/16 inch to 1/4 inch (5 to 6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 270 degree. Self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wood Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Wood Mounting: Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Mounting: Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Aximat SM with Exposed Axel, 6 mm Gap: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: Wood - up to 13/16 inch (21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Corner hinge: 230 degree. 13 mm overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Center hinge: 230 degree. Self-closing 6.5 mm overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Twin hinge: 180 degree. Self-closing 6.5 mm overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Spacer plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Opening angle restraint. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | SPECIAL APPLICATION HINGES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hinge: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hinge Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Half overlay or twin mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Quick mount - Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tool-less - Logica. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Action: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Free swinging. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Self closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Trim Cap: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Pie-cut Corner Hinge: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 7/8 inch (16 to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 70 degree opening first door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting with mounting plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw (3-6 mm tab). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit (3-6 mm tab). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rapido (4 mm tab). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Face Frame Hinge: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 1 inch (16 to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 95 degree self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting with mounting plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw (3-8 mm tab). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit (3-8 mm tab). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rapido (3-8 mm tab). 94 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Corner Hinge: Inset. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 1 inch (16 to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 95 degree self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting with mounting plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Press-fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rapido. (45 degree corner application). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Negative Angle -45 Degree Hinge: Full overlay. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 1 inch (16 to 26 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 120 degree self-closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mounting with mounting plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Screw. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Rapido. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | GS Miter Hinge for Doors: 45 degree chamfer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 13/16 inch (16 to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 135 degree. Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | GS Miter Hinge for Doors: 22.5 degree chamfer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 13/16 inch (16 to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 120 degree. Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | GS Miter Hinge for Doors: 45 degree chamfer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door thickness: 5/8 inch to 13/16 inch (16 to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 degree. Screw mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Mounting Plates: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | In line plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Face frame plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Wing plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Angled Wing Plates: 15 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Angled Wing Plates: 7.5 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Angled Wing Plates: 10/30 degree. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | SHOCK ABSORBERS FOR DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Mortised: SMOVE with pre-attached clear grommet. Adapter not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Light resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Medium resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 3. Heavy resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | SMOVE Adaptor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Face frame application. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Double door overlay application. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Double Door insert application. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Overlay door application. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Inset door application. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Double door inset application. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Overlay door application for heavy resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | DRAWER SLIDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Drawer Slides - Light and Medium Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Center Mount Slide: Cat. No. 422.00.xxx, all ball bearing top mount premium slide, 3/4 extension with a 35 lb (16 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Keyboard/Pencil Drawer Slide: Cat. No. 422.14.3xx, all ball bearing center mount premium slide, 3/4 extension with a 75 lb (34 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Side Mounted Slide: Cat. No. 422.32.9xx, all ball bearing side mount premium slide, 3/4 extension, hold-in detent with a 75 lb (34 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Side Mounted Slide: Cat. No. 422.24.xxx, all ball bearing side mount premium slide, full extension, hold-in detent with a 65 lb (29 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Side Mounted Slide: Cat. No. 422.15.xxx, all ball bearing two way premium slide, 3/4 extension, side mounted, with a 50 lb (22 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Groove/Side Mounted, Roller Bearing Slides: Cat. No. 420.58.xxx, 3/4 extension slides, with a 22 lb/pr (10 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc.. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Drawer Slides - Medium Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Stainless Steel Side Mounted, Ball Bearing Slides: Cat. No. 420.42.0xx, all ball bearing, stainless steel, full extension, side mounted premium slides, hold-in detent with a 92 lb (42 kg) to 64 lb (29 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Stainless steel, passivated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Stainless Steel Side Mounted, Ball Bearing Slides: Cat. No. 420.43.0xx, all ball bearing, stainless steel, full extension, side mounted premium slides, hold-in detent with a 115 lb (52 kg) to 87 lb (40 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Stainless steel, passivated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bottom or Side Mounted, Ball Bearing Slides: Cat. No. 422.07.xxx, all ball bearing, full extension plus 1 inch (25 mm) over travel, telescopic bottom mounted slides, with a 75 lb/pr (34 kg) load rating. Side mounted slides with a 200 lb (90 kg) per pair load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Bottom Mounted Slide with Fold Down Front, Epoxy Coated: Cat. No. 423.48.xxx, 3/4 extension, bottom mounted slides, fold-down bottom bracket, self closing with a 66 lb (30 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bracket for drawer fronts. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Hafele Cat. No. 423.48.340 black | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Hafele Cat. No. 423.48.740 white, | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Bottom Mounted Slide with Fold Down Front, Epoxy Coated: Cat. No. 423.49.740, 3/4 extension, bottom mounted slides, self closing with a 66 lb (30 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Concealed Undermount Roller Bearing Slides, Frameless Mounted with Quik Adjust: Cat. No. 423.57.6xx, Full extension, non self closing, frameless mounted premium slides, with Quik Adjust and a 66 lb/pr (30 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel electro plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Drawer Slides - Heavy Duty: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.38.3xx, nylon rollers, 3/4 extension, non self closing bottom mounted standard slides with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.38.1xx, nylon rollers, 3/4 extension, non self closing bottom mounted standard slides with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.37.xxx, nylon rollers, 3/4 extension bottom mounted standard slides, self closing with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Powder coated white. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Powder coated beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.37.7xx, nylon rollers, 3/4 extension bottom mounted standard slides, self closing with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated white. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Right Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Left Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cabinet | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Right Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Left Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Bottom Mounted, RV Locking, Epoxy Coated Slides: Cat. No. 423.87.7xx, nylon rollers, 3/4 extension, bottom mounted standard slides with a 55 lb (25 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated white. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.75.4xx, nylon rollers, full extension, bottom mounted standard slides, self closing with a 88 lb (40 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Powder coated white. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Bottom Mounted, Epoxy Coated Slide: Cat. No. 423.46.7xx, nylon rollers, full extension, bottom mounted premium slides, self closing with a 150 lb (68 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Double Captive Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Powder coated white. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Side Mounted Slide: Cat. No. 422.88.xxx, all ball bearing, full extension, side mounted premium slides, hold-in detent with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Side Mounted Slide: Cat. No. 422.04.xxx, all ball bearing, full extension, telescoping side mounted premium slides, with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Side Mounted Weather Resistant Slide: Cat. No. 422.04.8xx, all ball bearing, full extension, telescoping side mounted premium slides, stainless steel ball bearings, with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Side Mounted Slide: Cat. No. 422.59.xxx, all ball bearing, full extension, telescoping side mounted premium slides, self-closing with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Side Mounted Slide: Cat. No. 422.91.xxx, all ball bearing, full extension, telescoping, side mounted premium slides, detent-out with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Side Mounted Slide: Cat. No. 422.97.xxx, all ball bearing, full extension, telescoping, side mounted premium slides, self closing with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Side Mounted Slide: Cat. No. 422.16.xxx, all ball bearing, full extension with 1 inch (25 mm) overtravel, telescoping, side mounted premium slides, with a 90 lb (41 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Side Mounted Slide: Cat. No. 422.86.xxx, all ball bearing, full extension with 1 inch (25 mm) overtravel, telescoping, side mounted premium slides, self closing with a 90 lb (41 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: White epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Side Mounted Slide: Cat. No. 422.89.xxx, all ball bearing, full extension with 1 inch (25 mm) overtravel, side mounted premium slides, with a 150 lb (68 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Side Mounted Slide: Cat. No. 422.29.xxx, all ball bearing, full extension, progressive, side mounted premium slides, with a 100 lb (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Stainless Steel Slide, Side Mounted: Cat. No. 420.43.0xx, all ball bearing, stainless steel, full extension, side mounted premium slides, with a 115 lb (52 kg) to 87 lb (40 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Stainless steel, passivated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Side Mounted Slide: Cat. No. 422.93.xxx, all ball bearing, full extension with 1 inch (25 mm) over travel, progressive side mounted premium slides, hold-in detent, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Side Mounted Slide: Cat. No. 422.06.xxx, all ball bearing, full extension with 1 inch (25 mm) over travel, telescopic side mounted premium slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Side or Bottom Mounted Slide: Cat. No. 422.07.xxx, all ball bearing, full extension with 1 inch (25 mm) over travel, telescopic side mounted premium slides, with a 200 lb/pr (90 kg) load rating. Bottom mounted premium slides, with a 75 lb/pr (34 kg) l load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Extra Heavy Duty Side/Bottom Mounted Slide: Cat. No. 422.10.9xx, all ball bearing mount, full extension side/bottom mounted premium slides, with a maximum load rating as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Moderate Use Applications: 500 lb/pr (227 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Frequent Use Applications: 400 lb/pr (182 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mobile (Vehicular) Applications: 300 lb/pr (136 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Flat Mount Applications: 150 lb/pr (68 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Side Mounted Slide: Cat. No. 422.17.xxx, all ball bearing, full extension with 1-1/2 inch (38 mm) over travel, progressive side mounted premium slides, hold-in detent, with a 150 lb/pr (68 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Black zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Extra Heavy Duty Side/Bottom Mounted Slide: Cat. No. 422.64.xxx, all ball bearing, full extension side/bottom mounted premium slides, with a maximum load rating as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Moderate Use Applications: 500 lb/pr (227 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Frequent Use Applications: 400 lb/pr (182 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mobile (Vehicular) Applications: 300 lb/pr (136 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Flat Mount Applications: 150 lb/pr (68 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Finish: Clear zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Side Mounted Slide: Cat. No. 420.86.967, all ball bearing, full extension, self closing, side mounted premium slides, with a 175 lb/pr (80 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Top/Bottom Mounted Slide: Cat. No. 420.86.968, all ball bearing top/bottom mount, full extension, self closing premium slides, with a 175 lb/pr (80 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Base Mounted Slide: Cat. No. 422.08.xxx, all ball bearing base mount premium slide, full extension with 7/8 inch (22 mm) over travel, hold-in detent, with a 130 lb/pr (60 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Interlocking Drawer System Side Mounted Slide: Cat. No. 422.45.9xx, all ball bearing, full extension with overtravel, side mounted premium slides, with a 180 lb/pr (82 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Zinc plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Metal Box System, Bottom Mounted Slide: Cat. No. 558.51.xxx, Metal Box System, 2 inch (54 mm) height, 3/4 extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Metal Box System, Bottom Mounted Slide: Cat. No. 558.50.xxx, Metal Box System 3-1/4 inch (86 mm) height, 3/4 extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Metal Box System, Bottom Mounted Slide: Cat. No. 558.54.xxx, Metal Box System 4-1/2 inch (118 mm) height, 3/4 extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Metal Box System, Bottom Mounted Slide: Cat. No. 558.55.xxx, Metal Box System 6 inch (150 mm) height, 3/4 extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Metal Box System, Bottom Mounted Slide: Cat. No. 554.45.xxx, Metal Box System 8 inch (210 mm) height, 3/4 extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Metal Box System, Bottom Mounted Slide: Cat. No. 554.40.xxx, Metal Box System 2 inch (54 mm) height, full extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Metal Box System, Bottom Mounted Slide: Cat. No. 554.41.xxx, Metal Box System 3-1/4 inch (86 mm) height, full extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Metal Box System, Bottom Mounted Slide: Cat. No. 554.42.xxx, Metal Box System 4-1/2 inch (118 mm) height, full extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Metal Epoxy, Metal Box System, Bottom Mounted Slide: Cat. No. 554.43.xxx, Metal Box System 6 inch (150 mm) height, full extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Metal Box System, Bottom Mounted Slide: Cat. No. 554.44.xxx, Metal Box System 8 inch (210 mm) height, full extension, self closing, bottom mounted slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Front Fixing Bracket: Screw on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Front Fixing Bracket: Doweled-on version. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Concealed Undermount Epoxy Slides, Frameless Mounted: Cat. No. 423.80.6xx, 3/4 extension, self closing, frameless mounted standard slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Concealed Undermount Epoxy Slides, Frame Mounted: Cat. No. 423.80.7xx, 3/4 extension, self closing, frame mounted standard slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Screw on version brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Doweled-on version brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Concealed Undermount Epoxy Slides, Horizontal Mounted: Cat. No. 423.83.7xx, 3/4 extension, self closing, horizontal mounted standard slides, with a 100 lb/pr (45 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel epoxy coated White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Rack and Pinion Drawer Slides: Cat. No. 420.90.995, Full extension, self closing, bottom mounted slides, with a 200 lb/pr (90 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Steel, zinc black plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Heavy Duty Pull-Out Slides: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Display Panel Pull-Out, Top Mounted Slide: Cat. No. 421.53.xxx, all ball bearing, full extension with overtravel, top mounted slides, with a maximum load rating as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Installed Length 19.68 inches (500 mm): 110 lbs (50 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Installed Length 27.56 inches (700 mm): 88 lbs (40 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Installed Length 35.43 inches (900 mm): 66 lbs (30 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Installed Length 39.37 inches (1000 mm): 66 lbs (30 kg) load rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Finish: Brown Powder Coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Size: ____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Size: As scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Epoxy Slide Rear Mounting Bracket: Plastic with natural finish. Cat. No. 421.86.920 to be used with self closing slides. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Epoxy Slide Adjustable Bracket: ABS plastic with natural finish. Cat. No. 423.37.000 to be used with self closing slides. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Epoxy Slide Distance Spacers: Plastic with white finish. Cat. No. 037.93.xxx. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until cabinets have been properly prepared and finishes have dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If cabinet preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare substrates carefully, using templates provided by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Prepare hardware for installation using the methods recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install cabinet hardware in strict accordance with manufacturer's instructions, using tools and hardware provided by or approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | ADJUSTMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | After cabinets have been installed in final location, make final adjustments in cabinet hardware to assure proper alignment and smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Repair or replace cabinet hardware items damaged during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Properly mask or otherwise protect installed slides before finishing furniture and cabinetry | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||