Download SECTION 06432 ROLLING WOOD LADDERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06432
ROLLING WOOD LADDERS
 
 
Copyright 2010 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Putnam Rolling Ladder Co., Inc.; Rolling Ladder products.
.
This section is based on the products of Putnam Rolling Ladder Co., Inc., which is located at:
32 Howard St.
New York, NY 10013
Tel: 212-226-5147
Fax: 212-941-1836
Email: request info (putnam1905@aol.com)
Web: www.putnamrollingladder.com
[ Click Here ] for additional information.
Since 1905 Putnam Rolling Ladder Company has been manufacturing custom made rolling ladders. Great for homes, home libraries, offices, stores and lofts. Each rolling ladder is custom made to your specifications in oak, ash, maple, cherry, mahogany, walnut, birch and teak. Other woods and 16 different stains are available. Track and hardware come in numerous finishes including black, brass plated, chrome plated, antique brass, satin nickel, brushed chrome, oil rubbed bronze, polished nickel, pewter, copper, as well as others.
Decorator Stools are also available in the above hardwoods at various heights from 13 to 42 inches. Also available are rolling platform ladders, pulpit ladders, folding library ladders and library carts.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Straight Oak Rolling Ladders.
B.
Top-Bent Rolling Ladder.
C.
Folding Library Ladder.
D.
Wood Stools and Ladders.
E.
Pulpit Ladder.
F.
Rolling Platform Ladders.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05511 - Metal Ladders
B.
Section 06100 - Rough Carpentry: Blocking for anchorage of ladders
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
OSHA 29 CFR Standard 1910.25 - Portable Wood Ladders; Occupational Safety and Health Standards; current edition
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Rolling wood ladders shall comply with OSHA 29 CFR Standard 1910.25.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Include detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and finishes.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than 50 years of experience.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products indoors in manufacturer's unopened packaging until ready for installation.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Putnam Rolling Ladder Co., Inc., which is located at: 32 Howard St. ; New York, NY 10013; Tel: 212-226-5147; Fax: 212-941-1836; Email: request info (putnam1905@aol.com); Web: www.putnamrollingladder.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
ROLLING WOOD LADDERS
A.
Straight Oak Rolling Ladders: Putnam No. 1 Rolling ladder. Steps are screwed to rails, not nailed, and rods are placed under each step, for greater strength.
1.
Height:
 
** NOTE TO SPECIFIER ** Note that the maximum height is 14 feet for Oak and the maximum height in Cherry wood, Mahogany wood, and Walnut wood is 10 feet. Height is always custom and is measured from floor to center of track. Note that 7 inches clearance is required above track. Select one of the following paragraphs and delete the one not required.
 
a.
________ feet.
b.
As indicated on the Drawings.
2.
Step Depth: 4-1/4 inches.
3.
Side Rail Depth: 3-1/4 inches.
4.
Width: 16 inches.
5.
Width at Base: Outside Wheel to Wheel (Bottom): 26 inches.
6.
Wood:
 
** NOTE TO SPECIFIER ** Select one of the following wood paragraphs and delete the ones not required. Note that Red Oak is standard.
 
a.
Beech.
b.
Birch.
c.
Cherry.
d.
Hickory.
e.
Mahogany.
f.
Maple.
g.
Red Oak.
h.
Walnut.
i.
White Oak.
j.
Teak.
7.
Wood Finish:
 
** NOTE TO SPECIFIER ** Select one of the following wood finish paragraphs and delete the ones not required. Note that Red Oak filled and varnished is standard.
 
a.
Unfinished.
b.
Clear Finish.
c.
Minwax Stain.
d.
Custom.
8.
Track:
a.
Diameter: 7/8 inch.
b.
Length:
 
** NOTE TO SPECIFIER ** Select one of the following length paragraphs and delete the one not required. Note that 90 Degree, 135 Degree and special curves are available. No inside curves or jogs are available. Indicate special configurations on the Drawings or contact the manufacturer for additional information.
 
1)
________ feet.
2)
As indicated on the Drawings.
9.
Top Fixture:
 
** NOTE TO SPECIFIER ** Select one of the following two Top Fixture paragraphs and delete the one not required. Note that No. 230 Top Hook Fixture cannot be used with any curve. Customer must use separate runs of track.
 
a.
No. 210 Roll Top fixture with die cast wheels.
b.
No. 230 Hook Slide Fixture with brass hook.
10.
Brackets: Use approximately 1 bracket for every 3 feet of track.
 
** NOTE TO SPECIFIER ** Select one of the following two Top Fixture paragraphs and delete the ones not required.
 
a.
No. 14 (Vertical for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Height: 5-3/8 inches.
3)
Width: 13/16 inch.
b.
No. 14H (Vertical for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 1-3/8 inches.
2)
Height: 4 inches.
3)
Width: 13/16 inch.
c.
No. 27 (Horizontal for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length: 3-3/8 inches.
3)
Width: 13/16 inch.
d.
No. 27H (Horizontal for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 3-3/16 inches.
2)
Length: 3-3/8 inches.
3)
Width: 3/4 inch.
e.
No. 29 (Top of Shelf for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length on Shelf: 2-13/16 inches.
3)
Back to Track: 4-13/16 inches.
4)
Width: 7/8 inch.
f.
No. 29H (Top of Shelf for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length on Shelf: 4-1/16 inches.
3)
Back to Track: 6-1/16 inches.
4)
Width: 7/8 inch.
11.
Fixture, Brackets and Hardware Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required. Note that Black, Brass Plated and Polished and Chrome Plated and Polished are standard finishes.
 
a.
Black.
b.
Brass Plated and Polished.
c.
Chrome Plated and Polished.
d.
Antique Brass Plated.
e.
Brushed Chrome.
f.
Satin Nickel.
g.
Polished Nickel.
h.
Antique Nickel.
i.
Oil Rubbed Bronze.
j.
Satin Bronze.
k.
Satin Brass.
l.
Gold Dust.
m.
Polished Copper
n.
Antique Copper.
o.
Pewter.
p.
White.
q.
Antique Bronze.
12.
Bottom Wheels: Pressed steel with die cast hubs and rubber wheels.
a.
No. 270 regular style.
b.
No. 270 old style.
13.
Bottom Wheels: Spring loaded safety wheels.
a.
No. 335 Zinc.
b.
No. 335 Black.
 
** NOTE TO SPECIFIER ** The Top Bent Rolling Ladder is similar to the Putnam No. 1 Rolling Ladder except it has extended rails and a walk thru top for access into a loft or mezzanine.
 
B.
Top-Bent Rolling Ladder: Putnam Top-Bent Rolling Ladder. Steps are screwed to rails, not nailed, and rods are placed under each step, for greater strength.
1.
Loft Ladder Walk Thru Rail Height:
 
** NOTE TO SPECIFIER ** Select the walk thru rail height required from the following paragraphs and delete those not required.
 
a.
12 inches.
b.
18 inches.
c.
24 inches.
2.
Ladder Height:
 
** NOTE TO SPECIFIER ** Note that the maximum height is 14 feet for Oak and the maximum height in Cherry wood, Mahogany wood, and Walnut wood is 10 feet. Height is always custom and is measured from floor to center of track. Note that 7 inches clearance is required above track. Select one of the following paragraphs and delete the one not required.
 
a.
________ feet.
b.
As indicated on the Drawings.
3.
Step Depth: 4-1/4 inches.
4.
Side Rail Depth: 3-1/4 inches.
5.
Width: 16 inches.
6.
Width at Base: Outside Wheel to Wheel (Bottom): 26 inches.
7.
Wood:
 
** NOTE TO SPECIFIER ** Select one of the following wood paragraphs and delete the ones not required. Note that Red Oak is standard.
 
a.
Beech.
b.
Birch.
c.
Cherry.
d.
Hickory.
e.
Mahogany.
f.
Maple.
g.
Red Oak.
h.
Walnut.
i.
White Oak.
j.
Teak.
8.
Wood Finish:
 
** NOTE TO SPECIFIER ** Select one of the following wood finish paragraphs and delete the ones not required. Note that Red Oak filled and varnished is standard.
 
a.
Unfinished.
b.
Clear Finish.
c.
Minwax Stain.
d.
Custom.
9.
Track:
a.
Diameter: 7/8 inch.
b.
Length:
 
** NOTE TO SPECIFIER ** Select one of the following length paragraphs and delete the one not required. Note that 90 Degree, 135 Degree and special curves are available. No inside curves or jogs are available. Indicate special configurations on the Drawings or contact the manufacturer for additional information.
 
1)
________ feet.
2)
As indicated on the Drawings.
10.
Top Fixture:
 
** NOTE TO SPECIFIER ** Select one of the following two Top Fixture paragraphs and delete the one not required. Note that No. 230 Top Hook Fixture cannot be used with any curve. Customer must use separate runs of track.
 
a.
No. 210 Roll Top fixture with die cast wheels.
b.
No. 230 Hook Slide Fixture with brass hook.
11.
Brackets: Use approximately 1 bracket for every 3 feet of track.
 
** NOTE TO SPECIFIER ** Select one of the following two Top Fixture paragraphs and delete the ones not required.
 
a.
No. 14 (Vertical for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Height: 5-3/8 inches.
3)
Width: 13/16 inch.
b.
No. 14H (Vertical for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 1-3/8 inches.
2)
Height: 4 inches.
3)
Width: 13/16 inch.
c.
No. 27 (Horizontal for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length: 3-3/8 inches.
3)
Width: 13/16 inch.
d.
No. 27H (Horizontal for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 3-3/16 inches.
2)
Length: 3-3/8 inches.
3)
Width: 3/4 inch.
e.
No. 29 (Top of Shelf for No, 210 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length on Shelf: 2-13/16 inches.
3)
Back to Track: 4-13/16 inches.
4)
Width: 7/8 inch.
f.
No. 29H (Top of Shelf for No, 230 Hook Top Fixture)
1)
Depth To Mid-Track (Stick out from wall): 2 inches.
2)
Length on Shelf: 4-1/16 inches.
3)
Back to Track: 6-1/16 inches.
4)
Width: 7/8 inch.
12.
Fixture, Brackets and Hardware Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required. Note that Black, Brass Plated and Polished and Chrome Plated and Polished are standard finishes.
 
a.
Black.
b.
Brass Plated and Polished.
c.
Chrome Plated and Polished.
d.
Antique Brass Plated.
e.
Brushed Chrome.
f.
Satin Nickel.
g.
Polished Nickel.
h.
Antique Nickel.
i.
Oil Rubbed Bronze.
j.
Satin Bronze.
k.
Satin Brass.
l.
Gold Dust.
m.
Polished Copper
n.
Antique Copper.
o.
Pewter.
p.
White.
q.
Antique Bronze.
13.
Bottom Wheels: Pressed steel with die cast hubs and rubber wheels.
a.
No. 270 regular style.
b.
No. 270 old style.
14.
Bottom Wheels: Spring loaded safety wheels.
a.
No. 335 Zinc.
b.
No. 335 Black.
 
** NOTE TO SPECIFIER ** Select the following paragraph if required and delete if not available. The folding type library ladder provides a unique solution to your occasional "hard to get at" spots: such as libraries, kitchens, closets, etc., folds for easy storage.
 
C.
Folding type library ladder: Putnam No. 70 Library Ladder folds into compact bundle when not in use.
1.
Ladder Height:
 
** NOTE TO SPECIFIER ** Height is always custom and is measured from floor to top of rail. Select one of the following paragraphs and delete the one not required.
 
a.
________ feet.
b.
As indicated on the Drawings.
2.
Step Depth: ?? inches.
3.
Side Rail Depth: ?? inches.
4.
Width: ?? inches.
5.
Wood:
 
** NOTE TO SPECIFIER ** Select one of the following wood paragraphs and delete the ones not required. Note that Red Oak is standard.
 
a.
Beech.
b.
Birch.
c.
Cherry.
d.
Hickory.
e.
Mahogany.
f.
Maple.
g.
Red Oak.
h.
Walnut.
i.
White Oak.
j.
Teak.
6.
Wood Finish:
 
** NOTE TO SPECIFIER ** Select one of the following wood finish paragraphs and delete the ones not required. Note that Red Oak filled and varnished is standard.
 
a.
Unfinished.
b.
Clear Finish.
c.
Minwax Stain.
d.
Custom.
7.
Folding Hardware: Provide as required.
8.
Hardware Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete the ones not required. Note that Black, Brass Plated and Polished and Chrome Plated and Polished are standard finishes.
 
a.
Black.
b.
Brass Plated and Polished.
c.
Chrome Plated and Polished.
d.
Antique Brass Plated.
e.
Brushed Chrome.
f.
Satin Nickel.
g.
Polished Nickel.
h.
Antique Nickel.
i.
Oil Rubbed Bronze.
j.
Satin Bronze.
k.
Satin Brass.
l.
Gold Dust.
m.
Polished Copper
n.
Antique Copper.
o.
Pewter.
p.
White.
q.
Antique Bronze.
D.
Wood Stools and Ladders: Putnam Decorator Stools and Office Ladders.
 
** NOTE TO SPECIFIER ** Select one or more of the following stool paragraphs and delete the those not required. Other styles and sizes of stools available, contact the manufacturer for additional information.
 
1.
No. 9 Ladder:
a.
13 inches high.
b.
18 inches high.
c.
24 inches high.
d.
30 inches high.
e.
36 inches high.
f.
42 inches high.
2.
No. 19 Ladder:
a.
13 inches high.
b.
18 inches high.
c.
24 inches high.
d.
30 inches high.
e.
36 inches high.
f.
42 inches high.
3.
No. 19LR, Folding Type Stool:
a.
13 inches high.
b.
18 inches high.
c.
24 inches high.
d.
30 inches high.
e.
36 inches high.
f.
42 inches high.
4.
No. 29 Stool, 13 inches high.
5.
No. 50 Stool, 24 inches high.
6.
No. 75 Stool, 24 inches high.
7.
No. 120LR, Folding Type Stool, 20 inches high.
8.
No. 150 Stool, 30 inches high.
9.
Wood:
 
** NOTE TO SPECIFIER ** Select one of the following wood paragraphs and delete the ones not required. Note that Red Oak is standard.
 
a.
Birch.
b.
Cherry.
c.
Mahogany.
d.
Maple.
e.
Red Oak.
f.
Walnut.
g.
White Oak.
10.
Wood Finish:
 
** NOTE TO SPECIFIER ** Select one of the following wood finish paragraphs and delete the ones not required. Note that Red Oak filled and varnished is standard.
 
a.
Unfinished.
b.
Clear Finish.
c.
Minwax Stain.
d.
Custom.
 
** NOTE TO SPECIFIER ** Select the following paragraph if required for Pulpit Ladders and delete if not required. Pulpit ladders are particularly suited for work in narrow places and use around short corners. The No. 235 bottom brakes prevent ladder from moving when occupied, and swivel casters add to ease in turning. Pulpit or top shelf allows for sorting papers or as a rest for packages.
 
E.
Pulpit Ladder: Putnam No. 115 Pulpit Ladder with top shelf and swivel castor wheels.
1.
Base: No. 235 bottom base with brakes and swivel casters.
2.
Dimensions:
 
** NOTE TO SPECIFIER ** Select one or more of the following height paragraphs and delete the those not required. Other sizes are available, contact the manufacturer for additional information.
 
a.
Height to pulpit or top shelf:
1)
__ inches.
2)
As indicated on the Drawings.
b.
Pulpit Height: 30 inches.
c.
Width of Platform: 18 inches at top tapered out 1 inch to foot to the base.
d.
Depth of Platform: 24 inches.
e.
Width of Front Steps (Outside): 18 inches.
3.
Wood:
a.
Red Oak.
4.
Wood Finish:
a.
Clear Finish.
F.
Rolling Platform Ladders: Putnam Rolling Platform Ladders with metal handrails and spring loaded casters. Ladders are usable from either side.
1.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the ones not required.
 
a.
No. 6H33: 33 inches high to platform with reversible wood shelf.
b.
No. 6H44: 44 inches high to platform with reversible wood shelf.
c.
No. 6H55: 55 inches high to platform.
d.
No. 6H66: 55 inches high to platform.
2.
Wood:
 
** NOTE TO SPECIFIER ** Select one of the following wood paragraphs and delete the ones not required. Note that Red Oak is standard.
 
a.
Birch.
b.
Cherry.
c.
Mahogany.
d.
Maple.
e.
Red Oak.
f.
Walnut.
g.
White Oak.
3.
Wood Finish:
 
** NOTE TO SPECIFIER ** Select one of the following wood finish paragraphs and delete the ones not required. Note that Red Oak filled and varnished is standard.
 
a.
Unfinished.
b.
Clear Finish.
c.
Minwax Stain.
d.
Custom.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION