| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Gossen Corp., which is located at: 2030 W. Bender Rd. Milwaukee, WI 53209-3727 Toll Free Tel: 800-558-8984 Tel: 414-228-9800 Fax: 414-228-9077 Email: request info Web: www.gossencorp.com [ Click Here ] for additional information. Glossen employs approximately 300 people at three facilities totaling 300,000 square feet. Unlike many of its competitors, Gossen designs and builds its own tooling at its Milwaukee, Wisconsin plant. Gossen also makes its own compounds that are formulated to meet the customer's needs for weatherability and overall performance. Glossen has compound capabilities in Milwaukee and Cartersville, Georgia. Glossen has close to 100 different interior molding profiles, including base, cove, cap, stop, casing, chair rail, door frame, crown moldings, etc. There are over 170 different exterior molding profiles, including window, door, porch rail systems, patented garage jambseal, door stops, etc. Every molding is available in a broad range of finishes and colors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cellular PVC Millwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cellular PVC Interior Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cellular PVC Trimboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cellular PVC Porch and Deck Rail Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 518 Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 570 Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 638 Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 648 Standard Test Method for Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 662 Standard Test Method for Evaluating Degree of Erosion of Exterior Paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 1761 Standard Test Methods for Mechanical Fasteners in Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2240 Standard Test Method for Rubber Property-Durometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D2395 Test Methods for Specific Gravity of Wood and Wood-based Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 4726 Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Exterior-Profile Extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | UL E 84 This test measures the relative spread of flame and smoke developed of individual components of a system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Specific gravity/Gr/CC density of 0.62 when tested in accordance with ASTM D2395. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface hardness of Shore D 0.71 when tested in accordance with ASTM D2240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Screw holding of 400 pounds when tested in accordance with ASTM D 1761. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nail holding of 0.61 pounds when tested in accordance with ASTM D 1761. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | PSI Tensile strength of 2984 when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Water absorption percent increase in weight of +0.04 percent when tested in accordance with ASTM D570. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Smoke 180.08 when tested in accordance with ASTM D 662 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Heat deflection under load 161 degrees F when tested in accordance with ASTM D-648. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dimensional stability 0.53 percent when tested in accordance with ASTM D 4726. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thermal conductivity BTU. in (hr.ft.2degrees F) 0.420 when tested in accordance with ASTM C 518 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | UL-VO-94 rating of 14.31 when tested in accordance with UL E 84 Tunnel Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detailed drawings of component profiles and elevations including assembly and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturer's warranties. Manufacturer's standard limited lifetime warranty on Select PVC Trimboard products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: A minimum of 10 years in the manufacture of PVC products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A minimum of 3 years in the installation of PVC products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of profiles and installation techniques and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include mock-up for each profile combination indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not proceed with remaining work until workmanship, color, and profiles are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of trim to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Gossen Corp., which is located at: 2030 W. Bender Rd. ; Milwaukee, WI 53209-3727; Toll Free Tel: 800-558-8984; Tel: 414-228-9800; Fax: 414-228-9077; Email: request info; Web: www.gossencorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CELLULAR PVC MILLWORK | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design: See drawings for designs and arrangement of PVC millwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Exterior Trim Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Crown Moldings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 47, 11/16 inch by 4-5/8 inches (17.5 mm by 117.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 49, 11/16 inch by 3-5/8 inches (17.5 mm by 92.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Number 728, 9/16 inch by 5-1/2 inches (14.3 mm by 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Number 970, 15/16 inch by 7 inches (23.8 mm by 177.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bed Molding: Number 75, 9/16 inch by 1-5/8 inches (14.3 mm by 41.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base Cap Molding: Number 164, 11/16 inch by 1-1/8 inches (17.5 mm by 28.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rake Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 210, 11/16 inch by 1-5/8 inches (17.5 inch by 41.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 287, 1-1/16 inches by 2 inches (28.6 mm by 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Drip Cap Molding: Number 283, 11/16 inch by 1-5/8 inches (17.5 mm by 41.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Reversible Ceiling Panel Molding: Number 824, 9/16 inch by 5-1/4 inches (14.3 mm by 133.4 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | RB3 Casing Molding: Number 229, 1 inch by 3-1/2 inches (25.4 mm by 88.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Casing Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 356, 11/16 inch by 2-1/4 inches (17.5 mm by 57.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 490, 11/16 inch by 2-1/4 inches (17.5 mm by 57.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Number 416, 11/16 inch by 3-1/4 inches (17.5 mm by 82.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Adams Casing Molding: Number 358, 1-1/32 inches by 3-1/2 inches (26.2 mm by 88.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Back Band Casing Molding: Number 386, 1-3/8 inches by 4-1/2 inches (34.9 mm by 114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Trim Board/Fascia Molding: Number 515, 5/8 inch by 5-1/2 inches (26 mm by 139.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Jambseal Molding: Number 419, 1/2 inch by 3 inches (12.7 mm by 76.2 mm) with 1 inch (25.4 mm) flexible weather seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Brick Mould Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 850, 1-1/4 inches by 2 inches (31.8 mm by 50.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 4000, 1-1/4 inches by 1-31/32 inches (31.8 mm by 50 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Jamb Molding: Number 6328, 5/8 inch by 4-9/16 inches (26 mm by 115.9 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Stop Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 6330, 5/8 inch by 5/8 inch (15.9 mm by 15.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 6329, 5/8 inch by 1-3/4 inches (15.9 mm by 44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Lattice Molding: Number 750, 1/4 inch by 1-1/2 inches (6.4 mm by 38.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Baluster Molding: Number 237, 1-1/4 inches by 1-1/4 inches (31.8 mm by 31.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Vent Louver Slat Molding: Number 319, 5/8 inch by 3-1/2 inches (15.9 mm by 88.9 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Colors/Finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | As selected by Architect from manufacturer's standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | See Drawings for color selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CELLULAR PVC INTERIOR MOULDINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design: See drawings for designs and arrangement of PVC interior moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Deep Dimension Interior Trim Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cove Moldings: Deep Dimension Cove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chair Rail Molding: Colonial Chair Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Inside Corner Molding: Deep Dimension Inside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Outside Corner Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Deep Dimension Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shoe Molding: Deep Dimension Shoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Casing Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cap Molding: Deep Dimension Cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stop Molding: Deep Dimension Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Quarter Round Molding: Colonial Quarter Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Batten Strip Molding: Deep Dimension Batten Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Colors/Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 958 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 957 Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Number 943 Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Number 942 Pecan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Number 927 Hickory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Number 909 Birch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Number 955 Golden Oak (not available in Colonial OSC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | CS Interior Trim Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cove Moldings: CS Cove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chair Rail Molding: Colonial Chair Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Inside Corner Molding: CS Inside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Outside Corner Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | CS Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shoe Molding: CS Shoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Casing Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cap Molding: CS Cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stop Molding: CS Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Crown Molding: Colonial Crown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Batten Strip Molding: CS Batten Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Colors/Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 601 Rust. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 602 Cinnabar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Number 603 Autumn Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Number 604 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Number 605 Shell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Number 606 Leather. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Regal Interior Trim Profiles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cove Moldings: Ranch Cove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Chair Rail Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Chair Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Chair Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Inside Corner Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Inside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Inside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Outside Corner Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Outside Corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Shoe Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Casing Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Cap Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Cap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Stop Molding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ranch Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Colonial Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Batten Strip Molding: Regal Batten Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Colors/Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Number 013 Mayfair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Number 014 Shelburne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Number 015 Windsor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Number 017 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Number 018 Natural Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CELLULAR PVC TRIMBOARD | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design: See drawings for designs and arrangement of PVC trimboard for fascia, soffit, rake, frieze, window and door trim applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Material: Mildew and fungus resistant exterior grade PVC with smooth finish on one side and embossed wood grain finish on opposite side with square edges. UL-VO-94 fire rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number 0766 1 inch by 3-1/2 inches (25 mm by 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number 0768 1 inch by 5-1/2 inches (25 mm by 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number 0769 1 inch by 7-1/4 inches (25 mm by 184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number 0771 3/4 inch by 3-1/2 inches (19 mm by 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Number 0772 3/4 inch by 5-1/2 inches (19 mm by 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Number 0773 3/4 inch by 7-1/4 inches (19 mm by 184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Number 0763 5/8 inch by 3-1/2 inches (16 mm by 89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Number 0764 5/8 inch by 5-1/2 inches (16 mm by 140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Number 0763 5/8 inch by 7-1/4 inches (16 mm by 184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Color: Prefinished number 986 exterior white. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CELLULAR PVC PORCH AND DECK RAIL SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Newel Post Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Newel Ball Top: Constructed of polyurethane foam, 5-1/2 inches (140 mm) tall. Attach to newel top with construction adhesive, screws or nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Newel Top: Constructed of polyurethane foam, beveled to 1 inch (25 mm) thick at edge. Attach to post with construction adhesive, screws or nails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Newel Post: 4-1/4 inches by 4-1/4 inches by 54 inches tall (108 mm by 108 mm by 1372 mm). Constructed of 5/8 inch (16 mm) cellular PVC with 18 inch (457 mm) tall pressure treated Douglas Fir wood core at the base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Newel Base Trim: Constructed preassembled of polyurethane foam. Used to cover exposed post mounting hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Newel Post Hardware: Include corrosion resistant brackets and all hardware necessary to attach post to surface structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rail and Baluster Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Rail: Constructed of weather resistant cellular PVC 3-3/8 inches wide by 1-1/2 inches high (86 mm wide by 38 mm high) and designed to glue and snap over the wood inserts after the inserts are fastened to the balusters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Top Wood Insert: Constructed of pressure treated Douglas Fir to provide structural support for the top rail covers. Inserts are primed and the exposed bottom edge painted to match the PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Balusters: Constructed of cellular PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Baluster Profile: Square 1-1/4 inches by 1-1/4 inches (32 mm by 32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Baluster Profile: Turned 1-1/2 inches by 1-1/2 inches (38 mm by 38 mm) stock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Bottom Rail: Constructed of weather resistant cellular PVC 3-1/2 inches high by 1-3/4 inches wide (89 mm by 45 mm). Attach to the baluster bottoms, then glued and snapped over the bottom wood inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bottom Wood Insert: Constructed of pressure treated Douglas Fir to provide structural support for the bottom rail covers. Inserts are primed and the exposed bottom edge painted to match the PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Newel Rail Hardware: Include corrosion resistant brackets and all hardware necessary to attach rail assemblies to the newel posts.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Newel Post Covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: 1/2 inch (12.7 mm) thick, cellular PVC with locking corners 5 inches (127 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: 1/2 inch (12.7 mm) thick, cellular PVC with locking corners 7 inches (178 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | WeatherReady Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck Boards: Constructed of weather resistant cellular PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 1 inch (25 mm) by 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 16 foot (4.88 m) and 20 foot (6.10 m) lengths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fascia Boards: Constructed of weather resistant cellular PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 1 inch (25 mm) by 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 12 foot (3.66 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dark Goldenrod. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify adequacy of backing and support framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Handle and work with cellular PVC moulding using methods recommended by the manufacturer for achieving the best result for the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Bend components using convection heat or hot oil using temperatures of 285 to 300 degrees F. Surface blistered surfaces will not be acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cut material using standard woodworking saws with carbide tipped fine tooth blades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Joining or Fastening: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nailing: For power nailing use, T nails or finish nails. For hand nailing use 6 to 8 penny finishing nails. Space nails 8 inches (203 mm) apart. Fill holes with colored caulk, putty or spackling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screws: Use drywall screws with large thread or flute. Fill holes with colored caulk, putty or spackling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhesive: Use adhesives identified for use with PVC, PVC cement will bond cellular PVC joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | When butting profiles together use scarf joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | To raise dents or marks on the profiles, use a hair dryer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install railings straight and level, or at consistent slope if applicable; install posts and balusters plumb and at consistent spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fill dents and gouges and correct errors before applying final coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Prepare surfaces and paint materials as recommended by the molding manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | If moldings get dirty during installation clean with a light detergent and warm water. For stubborn stains use denatured alcohol or one pint bleach to 5 parts water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||