| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Worthington Millwork LLC, which is located at: 2405 Ruth Hentz Ave. Panama City, FL 32405 Toll Free Tel: 800-872-1608 Tel: 850-387-2447 Fax: 850-640-0488 Email: info@worthingtonmillwork.com Web: www.worthingtonmillwork.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
[ Click Here ] for additional information. Worthington has served its customers nationwide for almost 20 years. For incomparable selections of Arches, Balustrade Systems, Bases, Columns, Entrance Systems, Louvers, Medallions, Moldings, Niches, Porch Railings, Shutters, Brackets, Window Heads, and Fireplace Mantels. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Polyurethane Crown Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Polyurethane Panel Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Polyurethane Chair Rail Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Polyurethane Base Board Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 638 - Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 695 - Test Method for Compressive Properties of Rigid Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 790 - Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 570 - Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 2583 - Test Methods for Barcol Hardness of Rigid Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 84 - Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tolerances. Finished surfaces shall not vary more than 1/8 inch in 10 feet (3 mm in 3.05 m) when tested with a straight edge and shall be free from cracks, pits, chips, voids, depressions, bumps, ridges waves, scratches, discoloration or other defacements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detailed drawings of component profiles and elevations including assembly and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer shall have not less than 10 years successful experience in producing the type of prefabricated components required for project applications equivalent to the requirements for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer shall have a minimum of 5 years experience with the type of prefabricated components specified and shall be approved by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Include mock-up for each profile combination indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weather tight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Worthington Millwork LLC, which is located at: 2405 Ruth Hentz Ave.; Panama City, FL 32405; Toll Free Tel: 800-872-1608; Tel: 850-387-2447; Fax: 850-640-0488; Email: info@worthingtonmillwork.com; Web: www.worthingtonmillwork.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STOCK POLYURETHANE MOLDINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design: See drawings for designs and arrangement of polyurethane moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Crown Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number C801: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-1/4 inches (83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF801. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1801. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number C801: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-3/8 inches (86 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number C804: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF804. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1804. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number C805: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Number C807: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 7-1/4 inches (184 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 120 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Number C809: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-13/16 inches (71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-13/16 inches (71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF809. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1809. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Number C810: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-1/16 inches (78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF810. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1810. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Number C812: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF812. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1812. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Number C814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-3/4 inches (95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-1/4 inches 83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF814. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1814. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Number C814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-3/4 inches (95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 139-3/4 inches (3550 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-1/4 inches 83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Number C816: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF816. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1816. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Number C816: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-5/8 inches (92 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Number C821: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-3/8 inches (60 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-3/16 inches 56 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Number C823: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-3/8 inches (60 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-5/16 inches (59 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Outside corner Number CMF823. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Inside corner Number CMF1823. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Number C824: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-1/4 inches (57 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-3/16 inches (56 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Number C825: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-5/8 inches (67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Number C848: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/2 inches (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Number C901: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-3/4 inches (121 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-3/16 inches (80 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Number C902: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-9/16 inches (141 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Number C70214: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-15/16 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-13/16 inches (97 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Number C70414: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 9-3/16 inches (233 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 7-3/4 inches (197 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Number C70514: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-1/4 inches (108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/4 inches (108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Number C70614: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 6-1/2 inches (165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6-1/4 inches (159 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Number C70714: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 8-13/16 inches (224 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 8-13/16 inches (224 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Number C70814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-7/8 inches (124 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-7/8 inches (124 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Number C71014: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-15/16 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5-5/8 inches (143 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Number C71114: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-1/2 inches (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 8-3/16 inches (208 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Number C71214: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 8-7/16 inches (214 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Number C1314: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 6-9/16 inches (167 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6-1/4 inches (159 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Number C71512: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Number C71612: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6-1/2 inches (165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Number C71712: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 8-1/16 inches (205 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6-1/4 inches (159 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Number C72012: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-3/16 inches (132 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Number C72312: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-7/8 inches (98 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Number C72512: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-1/2 inches (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-13/16 inches (122 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Number C72712: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-5/8 inches (143 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5-3/4 inches (146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Number C72812: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-13/16 inches (122 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Number C73012: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-5/8 inches (118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-11/16 inches (119 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Number C73512: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-5/8 inches (143 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-1/2 inches (64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 40. | Number C73712: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-7/8 inches (118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-11/16 inches (149 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 41. | Number C73812: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-1/16 inches (78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/16 inches (103 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 42. | Number C74012: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 2-11/16 inches (68 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 43. | Number C74212: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/8 inches (130 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-11/16 inches (119 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 44. | Number C74512: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-1/8 inches (79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-1/4 inches (83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 45. | Number C74812: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/8 inches (130 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 46. | Number C75012: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 6-1/16 inches (154 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5 inches (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 47. | Number C75512: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 6-1/4 inches (156 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 48. | Number C75912: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-11/16 inches (145 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-1/4 inches (108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 49. | Number C76112: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-3/8 inches (111 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-3/4 inches (95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 50. | Number C76712: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/2 inches (140 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-1/16 inches (78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 51. | Number C76812: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 6-15/16 inches (176 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 4-15/16 inches (125 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 52. | Number C77312: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/8 inches (130 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5-1/16 inches (129 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 53. | Number C77412: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-1/16 inches (78 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 144 inches (3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3-15/16 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel Moldings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number PNL1823: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Height: 23 inches (584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number PNL1423: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Height: 23 inches (584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number PNL723: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Width: 7 inches (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Height: 23 inches (584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Chair Rail Moldings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number R100: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-1/4 inches (108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number R105: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number R107: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number R108: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-3/8 inches (60 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Number R126: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-1/8 inches (105 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1-1/4 inches (31 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Number R128: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 1-1/4 inches (31 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 9/16 inch (14 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Number R130: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 3-3/16 inches (81 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Number R131: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 1-9/16 inch (40 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Number R132: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 1-5/8 inches (41 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Number R134: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 1-3/4 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 11/16 inch (18 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Number R141: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Number R143: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 2-1/16 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 13/16 inch (21 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Number R148: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-7/8 inches (124 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Number R149: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 4-7/8 inches (124 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Base Board Moldings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Number BB900: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/2 inches (138 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Number BB901: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/2 inches (138 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Number BB90014: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/2 inches (138 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Number BB90114: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 5-1/2 inches (138 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Projection: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Number BB90214: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 6-1/4 inches (156 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Length: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Length: 168 inches (4267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Finishes: All polyurethane moldings are factory primed. See Drawings and Schedules for finish colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Screws and Anchors: Galvanized Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Caulking: Pecora Corporation Dynatrol ll, Telephone: 800-523-6688 or other approved urethane caulking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Additional bonding and finishing materials shall be provided as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prior to fabrication, verify, by measurement at the Project Site, all dimensions affecting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate materials of the required size and thickness to produce adequate strength and durability in the finished product and for the intended use. Work to the dimensions shown or accepted on the shop drawings using proven details of fabrication and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove all units and components that are cracked, bent, chipped, scratched, or otherwise unsuitable for installation and replace with new, approved items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install all moldings in accordance with manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install moldings on a solid backing with studs or joists spaced 16 inches (406 mm) on center or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mark the distance on the wall to be covered by the first piece of molding. Oversize and cut the molding, adding 1/8 inch (3.2 mm) for every 60 inches (1524 mm) of molding required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Run a bead of urethane adhesive along the top and bottom edge of the molding where it will meet the backing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Use galvanized screws and fasten one end of the molding at the starting point. Pull the center of the molding away from the wall, which will draw the free end of the molding back to the ending mark. Secure the free end with galvanized screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Push the center of the molding flat to the surface. Secure with galvanized screws spaced 16 inches (406 mm) on centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces of moldings; comply with manufacturer's instructions. Repair or replace areas damaged during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect moldings from damage or deterioration until acceptance of the work. Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean and properly dispose of misplaced adhesives, shavings, and trimmings from the area. | |||||||||||||||||||||||||||||||||||||||||||||||||