| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Mid-America Siding Components - The Tapco Group, which is located at: 29797 Beck Rd. Wixom, MI 48393-2834 Toll Free Tel: 800-521-8486 Email: request info Web: www.midamericabuilding.com [ Click Here ] for additional information. Mid-America Building Products is a leading manufacturer of decorative exterior shutters, siding accessories and exterior decorative trim building products. These products are available in a wide range of color, style and size options to complement any home. Adding decorative exterior window and door trim offers design opportunities to make your home attractive and unique. You can obtain a beautiful look by using complementary or contrasting colors with your shutters, headers, door surrounds, sunbursts, and dentil trim. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Exterior shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Exterior shutter hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Arch tops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Transom tops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mini shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop Drawings: Show materials, layout, dimensions, profiles, fasteners and anchors, hardware, finishes, and interface with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials to site in manufacturer's original, unopened packaging, with labels clearly identifying product name and manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a clean, dry area in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Protect materials during handling and installation to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide with a 40 year warranty against cracking, splitting or fading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Mid-America Siding Components - The Tapco Group, which is located at: 29797 Beck Rd. ; Wixom, MI 48393-2834; Toll Free Tel: 800-521-8486; Email: request info; Web: www.midamericabuilding.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standard Open Louver Shutters: Mid America Master Cathedral Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 14-1/2 inch (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 25 inch (635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 31 inch (787 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 36 inch (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 39 inch (991 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 43 inch (1092 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 52 inch (1321 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 55 inch (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 60 inch (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 64 inch (1626 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 67 inch (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 72 inch (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 75 inch (1905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 80 inch (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Standard Raised Panel Shutters: Mid America Master Williamsburg Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 14-3/4 inch (374 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 31 inch (787 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 35 inch (889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 39 inch (991 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 43 inch (1092 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 47 inch (1194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 51 inch (1295 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 55 inch (1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 59 inch (1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 63 inch (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 67 inch (1702 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 67 inch (1702 mm) Cottage Style. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 71 inch (1803 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 75 inch (1905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 80 inch (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Custom Louver Shutters: Mid America Custom Style-A-Louver Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Custom Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | L1 Cathedral Top Center Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | L2 Straight Top Center Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | L3 Cathedral Top Offset Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | L4 Straight Top Offset Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | L5 Cathedral Top All Louver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | L6 Straight Top All Louver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | L7 Straight Top Double Wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 5-3/4 inch (146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 8-1/2 inch (216 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 11 inch (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 13 inch (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 14-1/2 inch (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 16-1/2 inch (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 18 inch (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 20-1/2 inch (521 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 25-1/2 inch (648 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 29-1/2 inch (749 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 31 inch (787 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18-20 inch (457-508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 21-23 inch (533-584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24-26 inch (610-660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 27-29 inch (686-737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30-32 inch (762-813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 33-35 inch (838-889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 36-38 inch (914-965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 39-41 inch (991-1041 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 42-44 inch (1067-1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 45-47 inch (1143-1194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 48-50 inch (1219-1270 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 51-53 inch (1295-1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 54-56 inch (1372-1422 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 57-59 inch (1448-1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 60-62 inch (1524-1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 63-65 inch (1600-1651 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 66-68 inch (1676-1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 69-71 inch (1753-1803 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 72-74 inch (1829-1880 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 75-77 inch (1905-1956 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 78-80 inch (1981-2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 81-83 inch (2057-2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 84-89 inch (2134-2261 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 90-95 inch (2286-2413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 96-101 inch (2438-2565 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 102-107 inch (2591-2718 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | 108-144 inch (2743-3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Custom Panel Shutters: Mid America Custom Style-A-Panel Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Custom Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | P1, One Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | P2, 2 Panels Equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | P3, 3 Panels Unequal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | P4, 3 Panels Equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | P5, 3 Panels, Small Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | P6, 3 Panels Small Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | P7, Double Wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14-1/2 inch (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 16-1/2 inch (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 18 inch (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 14-1/2 inch (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 16-1/2 inch (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 18 inch (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 20-1/2 inch (521 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 25-1/2 inch (648 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 29-1/2 inch (749 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 31 inch (787 mm), double wide only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18-20 inch (457-508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 21-23 inch (533-584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24-26 inch (610-660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 27-29 inch (686-737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30-32 inch (762-813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 33-35 inch (838-889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 36-38 inch (914-965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 39-41 inch (991-1041 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 42-44 inch (1067-1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 45-47 inch (1143-1194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 48-50 inch (1219-1270 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 51-53 inch (1295-1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 54-56 inch (1372-1422 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 57-59 inch (1448-1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 60-62 inch (1524-1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 63-65 inch (1600-1651 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 66-68 inch (1676-1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 69-71 inch (1753-1803 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 72-74 inch (1829-1880 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 75-77 inch (1905-1956 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 78-80 inch (1981-2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 81-83 inch (2057-2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 84-89 inch (2134-2261 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 90-95 inch (2286-2413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 96-101 inch (2438-2565 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 102-107 inch (2591-2718 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | 108-144 inch (2743-3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Custom Louver-Panel Combination Shutters: Mid America Custom Style-A-Louver Style-A-Panel Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Custom Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | LP1, Upper Louver/Lower Panel, Cathedral Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | LP2, Upper Louver/Lower Panel, Straight Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9-1/4 inch (235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14-1/2 inch (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 16-1/2 inch (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 18 inch (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 22-23 inch (559-584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24-26 inch (610-660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 27-29 inch (686-737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 30-32 inch (762-813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 33-35 inch (838-889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 36-38 inch (914-965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 39-41 inch (991-1041 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 42-44 inch (1067-1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 45-47 inch (1143-1194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 48-50 inch (1219-1270 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 51-53 inch (1295-1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 54-56 inch (1372-1422 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 57-59 inch (1448-1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 60-62 inch (1524-1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 63-65 inch (1600-1651 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 66-68 inch (1676-1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 69-71 inch (1753-1803 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 72-74 inch (1829-1880 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 75-77 inch (1905-1956 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 78-80 inch (1981-2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 81-83 inch (2057-2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 84-89 inch (2134-2261 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 90-95 inch (2286-2413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 96-101 inch (2438-2565 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 102-107 inch (2591-2718 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 108-110 inch (2743-2794 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Custom Board-N-Batten Shutters: Mid America Custom Board-N-Batten Shutters fabricated of maintenance-free, UV-stabilized polypropylene copolymer with molded-through color | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Custom Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Joined J2, 7 inch Two Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Joined J3, 10-1/2 inch Three Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Joined J4, 14 inch Four Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Joined J4-A, 14 inch Four Board Arch Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Joined J5, 17-1/2 inch Five Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Spaced S2, 7-3/4 inch Two Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Spaced S3, 12 inch Three Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Spaced S4, 16-1/4 inch Four Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Spaced S5, 20-1/2 inch Five Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 7 inch (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10-1/2 inch (267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inch (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 14 inch (356 mm). Archtop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 17-1/2 inch (445 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 7-3/4 inch (197 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 16-1/4 inch (413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 20-1/2 inch (521 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18-20 inch (457-508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 21-23 inch (533-584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24-26 inch (610-660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 27-29 inch (686-737 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 30-32 inch (762-813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 33-35 inch (838-889 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 36-38 inch (914-965 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 39-41 inch (991-1041 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 42-44 inch (1067-1118 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 45-47 inch (1143-1194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 48-50 inch (1219-1270 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 51-53 inch (1295-1346 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 54-56 inch (1372-1422 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 57-59 inch (1448-1499 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 60-62 inch (1524-1575 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 63-65 inch (1600-1651 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 66-68 inch (1676-1727 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 69-71 inch (1753-1803 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 72-74 inch (1829-1880 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 75-77 inch (1905-1956 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 78-80 inch (1981-2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 81-83 inch (2057-2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 84-89 inch (2134-2261 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 90-95 inch (2286-2413 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 96-101 inch (2438-2565 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 102-107 inch (2591-2718 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | 108-144 inch (2743-3658 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | Shutter Accessories | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Quarter Round Arch Tops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Styles Available: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Raised Panel, 14-3/4 inch (375 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fanfold ,14-3/4 inch (375 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Raised Panel, 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Open Louver, 14-1/2 inch (368 mm), 17 inches (432 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Solid,14-1/2 inch (368 mm), 17 inches (432 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 6 inch Elliptical Arch Top. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Styles Available: Raised Panel, 14-3/4 inch (375 mm) by 6 inches (152 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Transom Top Add-On. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Styles Available: Raised Panel, 14-3/4 inch (375 mm) by 11-3/4 inch (298 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasteners: Shutter-Lok fasteners, 3 inches (76 mm) long, color coordinated to match adjacent shutter. Suitable for any surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Mini Shutters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Louver Style, 3-9/16 inch (91 mm) by 11-5/8 inch (295 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Panel Style, 3-5/8 inch (92 mm) by 11-5/8 inch (295 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 001 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 002 Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 004 Wedgewood Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 008 Clay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 009 Federal Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 010 Musket Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 016 Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 018 Tuxedo Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 020 Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 023 Wicker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 027 Burgundy Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 028 Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 036 Classic Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 078 Wineberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 117 Bright White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 122 Midnight Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 166 Midnight Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 167 Bordeaux. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 030 Paintable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Decorative Hinges and S-Hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flat Hinge: With a matte black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | S Hook: With a matte black finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Commencement of work will imply acceptance of substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surface using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products from damage by weather and other work until Date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up and repair damaged products before Date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||