Customize this spec with SpecWizard
Download SECTION 06603 FIBER-REINFORCED HYBRID SIDING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 06603
FIBER-REINFORCED HYBRID SIDING
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** TruGrain; composite decking and siding.
This section is based on the products of TruGrain, which is located at:
2801 Post Oak Blvd.
Houston, TX 77056
Toll Free Tel: 866-423-2385
Tel: 713-585-2570
Fax: 713-343-8440
Email: request info (pgarner@westlake.com)
Web: www.tru-grain.com
{click Here} for additional information.
TruGrain made with Resysta is manufactured by Westech Building Products Inc., a Westlake Chemical company, is a manufacturer of polyvinyl chloride (PVC) fence, decking, railing extrusions, and custom window and door profiles. Westech has been a leader in the building products industry for many years, a reputation that has been earned through strong leadership, product innovation, vertical integration, and a commitment to engineering and manufacturing practices that exceed regulatory requirements and industry standards. With facilities in the United States and Canada, Westech serves the entire North American marketplace, including Mexico. Westech also serves customers in Central and South America, Africa and Eastern Europe.
The representations below are for guidance purposes only and should not be relied upon as a representation of any kind by Westech. Installation is the sole responsibility of the installer and not Westech.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Fiber reinforced hybrid siding and facade systems finished with stain and sealers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04200 - Unit Masonry: Siding substrate.
B.
Section 05400 - Cold-Formed Metal Framing: Siding substrate.
C.
Section 06100 - Rough Carpentry: Siding substrate of wood studs or sheathing.
D.
Section 06200 - Finish Carpentry: Exterior wood trim at windows.
E.
Section 07250 - Weather Barriers: Weather barrier under siding.
F.
Section 07620 - Sheet Metal Flashing and Trim: Product requirements for metal flashings and trim associated with wood siding for placement by this section.
G.
Section 07900 - Joint Sealers: Sealant at perimeter.
H.
Section 09216 - Gypsum Board Assemblies: Siding substrate of gypsum sheathing.
I.
Section 09900 - Painting and Coating: Prime and finish painting.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references below that are not actually required by the materials used in the project edited section. The following Notes are to assist the specifier in identifying the U.S. Standard for below product testing standards the Tru-Grain products have passed:
 
A.
ASTM International (ASTM):
1.
ASTM E 84-11a - Standard Test Method for Surface Burning Characteristics of Building Materials.
2.
ASTM D 1413-2007e1 - Standard Test Method for Wood Preservatives by Laboratory Soil Block Cultures
3.
ASTM D 1037-2006a - Standard Test Methods for Evaluating Properties of Wood-Based Fiber and Particle Panel Materials.
4.
ASTM D 2395-2002: Standard Test Methods for Density and Specific Gravity (Relative Density) of Wood and Wood-Based Materials.
5.
ASTM D 2565- (Reapproved 2008), Practice for Operating Xenon-Arc-Type Light- Exposure Apparatus With and Without Water for Exposure of Plastics.
6.
ASTM D 5071-06 Standard Practice for Exposure of Photodegradable Plastics in a Xenon Arc Apparatus.
7.
ASTM D 696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 degrees C and 30 Degrees C With a Vitreous Silica Dilatometer ; 2008.
8.
ASTM D 2047 - Standard Test Method for Static Coefficient of Friction of Polish-Coated Floor Surfaces as Measured by the James Machine; 2004.
9.
ASTM D 2565-99 (Reapproved 2008), Practice for Operating Xenon-Arc-Type Light-Exposure Apparatus With and Without Water for Exposure of Plastics.
B.
AWPA E1-09, Standard Method for Laboratory Evaluation to Determine Resistance to Subterranean Termites
C.
AWPA E10-11, Standard Method of Testing Wood Preservatives by Laboratory Soil-Block Cultures
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
LEED Report: Submit documentation to verify TruGrainproducts meet LEED requirements to project LEED Administrator and other project team members as requested.
1.
Innovation in Design submittal to USGBC to be executed during pre-design. USGBC is the final decision making body for Credit attainment.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
1.
Samples: Submit samples 12 inches by 12 inches (305 mm by 305 mm) in size to applicator of finish paint for use in preparation of finish samples.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.
Samples: Submit two samples 12 inches by 12 inches (305 mm by 305 mm) in size to applicator of finish paint for use in preparation of finish samples.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section, with not less than 10 years of extruding code compliant products.
B.
Material Disclosures Requirements:
1.
Health Product Declaration.
C.
LEED Prerequisites and Credits: LEED for New Construction, Version 3 (2009).
1.
MR Credit 5: Regional Materials, 10% or 20% Manufactured Regionally 1-2 points.
a.
Use a minimum of 10% or 20% of the combined value of construction materials and products that are manufactured regionally within a radius of 500 miles (805 km). Materials must be extracted, processed, manufactured, and installed all within a 500 mile (805 km) radius of the job site. If only a fraction of a product or material is extracted, harvested or recovered and manufactured locally, then only that percentage (by weight) must contribute to the regional value.
b.
Include calculations demonstrating that the project incorporates the required percentage of regional materials/products and showing their cost, percentage of regional components, distance from project to manufacturer, and the total cost of all materials for the project.
c.
TruGrain manufacturing facilities are located in the following zip code: 47620.
2.
MR Credit 6: Rapidly Renewable Materials, 1 point.
a.
TruGrain decking is made from 25% rice husks, and 60% by volume of the mixture of the proprietary Active Resysta Fiber (ARF).
b.
Rice husks are plants harvested within a 10 year cycle.
c.
TruGrain products can contribute toward the 2.5% threshold of total value of rapidly renewable materials used in the project, based on cost.
3.
ID/MR Credit 1: Rapidly Renewable Materials 5%, 1 point.
a.
TruGrain products have a high percentage of rapidly renewable materials providing projects teams the opportunity for exemplary performance in material selection.
4.
ID/MR Credit 2: Building Product Disclosure and Optimization - Material Ingredients, 1 point.
a.
Option 1: Material Ingredient Reporting: TruGrain products come with a Health Product Declaration.
D.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
E.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store in ventilated areas with constant minimum temperature of 60 degrees F (16 degrees C) and maximum relative humidity of 55 percent.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Provide fifteen year manufacturer warranty for commercial applications or twenty-five year manufacturer warranty for residential applications on materials. TruGrain warrants the products shall be free from defects in workmanship and materials that (1) occur as a direct result of the manufacturing process, (2) occur during the warranty period and (3) have structural damage or fungal decay.
PART 2 PRODUCTS
 
 
** NOTE TO SPECIFIER ** The representations below are for guidance purposes only and should not be relied upon as a representation of any kind by Westech. Installation is the sole responsibility of the installer and not Westech.
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: TruGrain, which is located at: 2801 Post Oak Blvd.; Houston, TX 77056; Toll Free Tel: 866-423-2385; Tel: 713-585-2570; Fax: 713-343-8440; Email: request info (pgarner@westlake.com); Web: www.tru-grain.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Achieve the rich look of wood siding without the environmental impact. TruGrain is the perfect choice for full siding or as a design detail. It is available in a variety of profiles and can achieve looks ranging from colonial to contemporary. It can also be shaped, cut and curved for maximum design flexibility. TruGrain's proprietary material blend makes it durable for use in the most extreme environments. It also has the highest possible rating against fungal decay, making it perfect for areas prone to excessive moisture.
 
2.2
MATERIALS
A.
Material: TruGrain products contain Resysta, a bio-based wood substitute made of ARF (Active Resysta Filler). ARF is a proprietary blend of rice husks (60 percent by volume of recycled content) that would otherwise become landfill waste, common salt, and mineral oil.
1.
Properties:
a.
Bending Strength: 4,696 psi per ASTM D 790.
b.
Bending E-Modulus: 535,600 psi per ASTM D 790.
c.
Tensile Strength: 3,162 psi per ISO 527.
d.
Tensile E-Modulus: 339,440 psi per ISO 527.
e.
Screw Withdrawal: 1,299 lbf.
1)
Screw extension stability according to ASTM E 330.
a)
Axial extraction force: 609,456 psi (4202 N/sq.mm).
b)
Axial extraction resistance: 40,615 psi (280 N/sq.mm).
f.
Thermal Conductivity (DIN EN 12664): 1.38 BTU-in/hr-sq.ft. (ca. 0.199 W/(mK)).
g.
Coefficient of Linear Thermal Expansion (ASM 696): 0.0000656 ft./ft. degrees F (3.6x10(-5) m/m degrees C).
h.
Density (Approximate): 1.46 g/cm3
i.
Moisture Effect: Product does not absorb moisture.
j.
Fungal Decay Resistance (AWPA E 10-11): No attack by test fungi, highest durability class 1.
 
** NOTE TO SPECIFIER ** This is very durable and is comparable to the high durability class of wood; e.g. robinia.
 
k.
Weathering (ASTM D 2565): No cracks, blisters or other visible changes after 4500 hours.
l.
Emissions:
1)
LGA Tested (Passed).
2)
Formaldehyde emission: <0.01 ppm.
3)
PCP (pentachlorophenol): <8 x 10-6 oz. lb.
4)
TeCP (tetrachlorophenol): <8 x 10-6 oz. lb.
5)
DEHP (diethylhexylphtalate): <0.05 %.
6)
BBP (benzylbutylphtalate): <0.05 %.
7)
DBP (di-n-butylphtalate): <0.05%.
8)
PAH (polycyclic aromatic hydrocarbons) skin contact under 30 sec. total: 10 mg/kg.
9)
Benzo(a)pyrene: 10 mg/kg.
10)
Cadmium: 0.005%.
2.
Rapidly Renewable Materials: 60 percent by volume.
2.3
SIDING AND FACADES
 
** NOTE TO SPECIFIER ** Include a listing of the profiles and sizes required for the project design. Delete items not required.
 
A.
Board Siding: SFB006060144.
1.
Size: 0.530 inches (13 mm) thick, 6 inches (152.4 mm) high nominal board with 1/4 inch (6 mm) interlocking shiplap.
2.
Maximum Span: 16 inches (406 mm).
3.
Profile: Flat face with ribbed back and grooved shiplap edge.
4.
Surface Texture: Sanded.
B.
Board Siding: SFB00604144.
1.
Size: 0.530 inches (13 mm) thick, 4 inches (101.6 mm) high nominal board with 1/4 inch (6 mm) interlocking shiplap.
2.
Maximum Span: 16 inches (406 mm).
3.
Profile: Flat face with ribbed back and grooved shiplap edge.
4.
Surface Texture: Sanded.
C.
Siding Beveled Board: SBB008040144.
1.
Size: 0.787 inches (20 mm) thick, 4 inches (101.6 mm) high nominal board with 1/4 inch (6 mm) interlocking shiplap.
2.
Standard Length: 12 ft. (3.66m).
D.
Board Siding: SCS010120096.
1.
Size: 1 inch thick (25.4 mm), 12 inches (304.8 mm) high nominal board with interlocking shiplap.
2.
Maximum Span: 16 inches (406 mm).
3.
Profile: Flat face with ribbed back and grooved shiplap edge.
4.
Surface Texture: Sanded.
E.
Batten (Furring) Strips:
1.
Standard wood batten that provides 3/4 inch (19 mm) spacing.
2.
Knight Wall Systems steel furring strip system (preferred provider).
3.
Flannery aluminum furring strip system.
F.
Facades, Hollow (2 Channel): FHC008028144.
1.
Size: 3/4 (0.787) inches x 2-3/4 (2.75) inches (20 mm x 70 mm).
2.
Standard Length: 12 ft. (3.66m).
G.
Facades, Hollow (2 Channel): FHC006028144.
1.
Size: 5/8 (0.590) inches x 2-3/4 (2.75) inches (15 mm x 70 mm).
2.
Standard Length: 12 ft. (3.66m).
H.
Facades, Hollow (3 Channel): FHC006035144.
1.
Size: 5/8 (0.590) inches x 3-1/2 (3.54) inches (15 mm x 90 mm).
2.
Standard Length: 12 ft. (3.66m).
I.
Facades, Hollow (4 Channel): FHC008055144.
1.
Size: 3/4 (0.787) inches x 5-1/2 (5.51) inches (20 mm x 140 mm).
2.
Standard Length: 12 ft. (3.66m).
J.
Hidden Fastener Hollow Profiles: HHF000005000.
2.4
FINISH
 
** NOTE TO SPECIFIER ** All TruGrain made with Resysta products must be stained and sealed in order to prevent unwanted staining. Westech highly recommends either of the following two manufacturers and their proprietary products for supplying the stains and sealers to be used on TruGrain material. Use of non-approved water borne or oil based stain is not recommended and may violate the product warranty.
 
A.
Stain and Sealer:
1.
Manufacturer: Resysta or AquaSurTech.
2.
Color and Gloss: As selected by Architect from manufacturerÂ’s standard colors.
3.
Color and Gloss: ______.
2.5
ACCESSORIES
A.
Screws: Stainless Steel Corrosion resistant type; non-staining, #8 x 1-1/2 inches (38 mm) wood screws if using wood battens. #8 x 3/4 inch (19 mm) self-tapping screws if using steel or aluminum battens. Take care not to puncture the weathering membrane behind the batten system.
B.
Flashing: Galvanized steel as specified in Section 07620.
C.
Accessory Components: Flannery Aluminum trim, corners, starter strips, and gap covering strips
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine batten conditions before beginning installation; verify dimensions and acceptability of batten system.
1.
Determine battens were installed to accommodate all loads imposed upon it by the TruGrain Fiber Reinforced Siding and components supplied by other parties.
B.
Verify that weather barrier has been installed completely and correctly.
C.
Confirm metal flashings are installed at sills, heads of wall openings, and horizontal joints of sheet materials.
D.
Do not proceed with installation until unacceptable conditions have been corrected.
E.
If batten preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Always take into account the expansion/contraction of TruGrain material and plan gaps at board abutment joints, inside corners, outside corners, door and window termination points accordingly. Comply with manufacturer installation guidelines.
B.
Install siding in accordance with manufacturer's installation guidelines.
1.
Preplan cuts to allow for expansion/contraction gaps at inside and outside corners.
2.
Provide joint gaps as indicated on Drawings. For design of typical joint gaps see manufacturer installation guidelines
C.
Attach vertical support battens (furring) securely to framing, or screw pull out rated sheathing, with horizontal components true to level and vertical components true to plumb, providing a weather resistant installation.
1.
Place vertical support battens (furring) to allow screw attachment between 2 inches and 1/2 inch from the end of the horizontally placed siding panels.
2.
Confirm battens provide minimum 3/4 inch (19 mm) airspace between siding and weather barrier.
D.
Apply finish stain to individual planks, panels and trim prior to installation.
E.
Fasten siding in place, level and plumb.
1.
Arrange for orderly screw pattern. Blind screw except on overlapping trim.
2.
Install siding for natural shed of water.
3.
Position cut ends over bearing surfaces. Sand cut edges smooth and clean.
F.
Install corner strips per manufacturer's instructions.
G.
Install joint sealers between siding/soffit/trim and adjacent construction, using procedures specified in Section 07900.
H.
Touch-up prefinished stained surfaces that are disfigured. Unsightly touch-up will require removal and replacement of affected siding.
I.
Sand work smooth and set exposed screws. Ease sharp edges with 24-36 grit sandpaper for color uniformity prior to staining.
J.
Prepare for site finishing specified in Section 09900.
3.3
TOLERANCES
A.
Maximum Variation From Plumb and Level: 1/4 inch per 10 feet 6 mm in 3 m).
B.
Maximum Offset From Joint Alignment: 1/16 inch (2 mm).
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION