MasterFormat: 95
Download this Plastic Trim Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Kleer Lumber, LLC Plastic Trim
 
         
SECTION 06630
 
         
          ** NOTE TO SPECIFIER ** Kleer Lumber, LLC; plastic trim.

This Section is based on the products of Kleer Lumber, LLC, which is located at:
44 Greif Way
Westfield, MA 01085
Toll Free: 866-KLEER70
Fax: 413-572-1729
E-mail: Click Here to send an e-mail to Kleer Lumber, LLC.
Web: www. kleerlumber.com

[ Click Here ] for additional information.

OVERVIEW
Founded in 2003, Kleer products first entered the marketplace in early 2005, and quickly gained a reputation as being the highest quality Free Foam PVC Trimboard on the market today.

Manufactured in a modern 80,000 square foot facility in Westfield MA, Kleer products are extruded from the finest grade PVC resins and other polymers, ensuring a level of consistency and durability that is unmatched in the industry. Manufactured on breakthrough compounding and extruding technology to demanding specifications, the Kleer™ line of trim boards, mouldings and sheet stock is backed by a Lifetime Warranty that includes labor for the first two years after installation.

Kleer Trim was developed to exceed the expectations of the Professional Builder, Remodeler, Contractor, Dealer, Architect and Homeowner. Prior to entering the market in 2005, Kleer focused its' efforts on 2 years of intensive product and process development to effectively ensure the introduction of the next generation of exterior PVC trim board.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.PVC trim, moldings and accessories fabricated with recycled content.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any Sections below not relevant to this project; add others as required.
 
          A.Section 06600 - Plastic Fabrications.
 
          B.Section 06200 - Finish Carpentry.
 
          C.Section 06260 - Board Paneling.
 
          D.Section 06455 - Simulated Wood Trim.
 
          E.Section 09900 - Paints and Coatings.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Submit manufacturer's product data including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods, including fastener types and nailing patterns.
 
          C.Samples: Submit verification samples for each profile specified, minimum 6 inches (150 mm) long, representing actual product and finish.
 
          D.USGBC LEED Documentation for Materials and Resources Credit MR 4: Submit manufacturer's independent test data certifying recycled content of materials.
 
          1.4REFERENCES
 
          A.Scientific Certification Systems (SCS) - Certification of recycled content.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Include a mock-up if the Project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the Project.
 
          A.Mock-Up: Provide a mock-up for evaluation of profiles, installation techniques and workmanship.
          1.Mock-up areas designated by Architect.
          2.Include mock-up for each profile combination indicated on Drawings.
          3.Do not proceed with remaining work until profile, installation techniques and workmanship are approved by Architect.
          4.Reinstall mock-up areas as required to produce work acceptable to Architect.
          5.Approved mock-ups may remain in the finished work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Storage: Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protection: Coordinate work with other operations and installation of trim to avoid damage to installed materials.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions within limits recommended by manufacturer for optimum results.
          1.Comply with manufacturer's written installation guidelines to accommodate thermal expansion and contraction.
 
          1.8WARRANTY
 
          A.Warranted to the original Owner under normal and proper use to be free of manufacturing defects for the lifetime of the installation including labor for the first two years after installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Kleer Lumber, LLC, which is located at: 44 Greif Way ; Westfield, MA 01085; Toll Free Tel: 866-KLEER70; Email: request info; Web: www.kleerlumber.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 Section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIAL
 
          A.PVC Trim and Moldings: Expanded rigid cellular PVC material by Kleer Lumber, LLC. Material shall be produced from PVC resins, recycled PVC and have an integral white color. Composite material is not acceptable.
 
          B.Physical Properties: PVC material with a small-cell microstructure.
          1.Recycled Content: Minimum 16 percent pre-consumer recycled content, independently certified by Scientific Certification Systems (SCS).
          2.Density: 0.57 grams per cubic centimeter.
          3.Flame Spread Index: 14; self extinguishing; will not burn once active flame source is removed.
          4.Water Absorption: Less than or equal to 1 percent.
          5.Insect Resistant: Yes.
          6.Moisture, Rot and Mildew Resistant: Yes.
          7.Resistance to Cupping, Splitting, Delamination, and Warping: Yes.
          8.Direct Moisture Contact: Allowed.
          9.Direct Contact with Grade: Allowed.
          10.Direct Masonry Contact: Allowed.
          11.Thermodynamic: Linear expansion and contraction capabilities.
          12.Heat Forming: Allowed.
          13.Nonstructural and Non-Load Bearing: Utilize the same thickness to span ratios used for wood in non-load bearing applications.
          14.Paintable: Allowed with 100 percent acrylic paint and primer, if required by paint manufacturer; or coatings designed specifically for use on exterior vinyl products.
          15.Non-Yellowing: Yes.
          16.Environmental: Kleer sheets are extruded using low toxicity organotin heat stabilizers with minimal migration from PVC. Tin stabilizers added during formulation have minimal volatilization during normal processing conditions as well as under severe use conditions. Kleer sheet and Kleer PVC trim are free of conventional lead, barium, cadmium and zinc compounds and pose low risk to manufacturers, sheet processors, consumers and aquatic life. Materials are suitable for use where foods contact surfaces. Materials are recyclable.
          17.Variation in Component Length: Minus 0.00 inches, plus 1.00 inch.
          18.Variation in Component Width: Plus or minus 1/32 inch.
          19.Variation in Component Thickness: Plus or minus 1/32 inch.
          20.Variation in Component Edge Cut: Plus or minus 2 degrees.
          21.Variation in Density: Minus 0 percent, plus 10 percent.
 
          C.Products:
          ** NOTE TO SPECIFIER ** Delete products not required for Project.
          1.Interior and Exterior Trim: Kleer Lumber LLC Trimboard.
          ** NOTE TO SPECIFIER ** Retain one thickness from the following three paragraphs.
          a.Thickness: 5/8 inch (15.9 mm).
          b.Thickness: 3/4 inch (19.05 mm).
          c.Thickness: 15/16 inches (23.8 mm).
          d.Thickness: 1-1/4 inches (31.8 mm).
          ** NOTE TO SPECIFIER ** Retain one width from the following six paragraphs.
          e.Width: 1-1/2 inches (38.1 mm).
          f.Width: 2-1/2 inches (63.5 mm).
          g.Width: 3-1/2 inches (88.9 mm).
          h.Width: 4-1/2 inches (114.3 mm).
          i.Width: 5-1/2 inches (139.7 mm).
          j.Width: 7-1/4 inches (184.2 mm).
          k.Width: 9-1/4 inches (235 mm).
          l.Width: 11-1/4 inches (285.8 mm).
          m.Width: 15-1/4 inches (387.4 mm).
          ** NOTE TO SPECIFIER ** Retain one length from the following two paragraphs. 3/4 inch (19 mm) thickness standard 18 foot (5486) lengths; 15/16 inch thickness standard 20 foot (6096 mm) lengths.
          n.Length: 18 feet (5486 mm).
          o.Length: 20 feet (6096 mm).
          2.Sheet: Kleer Lumber LLC Kleer Sheets.
          ** NOTE TO SPECIFIER ** Retain one finish from the following two paragraphs.
          a.Finish: Smooth.
          b.Finish: Reversible wood grain.
          c.Width: 4 feet (1219 mm).
          ** NOTE TO SPECIFIER ** Retain one thickness from the following five paragraphs.
          d.Thickness: 1/4 inch (6.35 mm).
          e.Thickness: 3/8 inch (9.5 mm).
          f.Thickness: 1/2 inch (12.7 mm).
          g.Thickness: 5/8 inches (15.9 mm).
          h.Thickness: 3/4 inch (19 mm).
          i.Thickness: 15/16 inches (23.8 mm).
          j.Thickness: 1-1/4 inches (31.8 mm).
          ** NOTE TO SPECIFIER ** Retain one length from the following seven paragraphs.
          k.Length: 8 feet (2438 mm).
          l.Length: 10 feet (3048 mm).
          m.Length: 12 feet (3658 mm).
          n.Length: 14 feet (4267 mm).
          o.Length: 16 feet (4878 mm).
          p.Length: 18 feet (5486 mm).
          q.Length: 20 feet (6096 mm).
          3.Beaded Sheet: Kleer Lumber LLC KleerBeed.
          a.Finish: Standard bead, 2 inches on center (50.8 mm).
          b.Thickness: 1/2 inch (12.7 mm).
          c.Width: 4 feet (1219 mm).
          ** NOTE TO SPECIFIER ** Retain one length from the following two paragraphs.
          d.Length: 8 feet (2438 mm).
          e.Length: 10 feet (3048 mm).
          4.Beaded Board: Kleer Lumber LLC KleerLok.
          a.Finish: 2 bead wainscot/ceiling on one side with standard bead at 2-1/2 inches on center (63.5 mm); edge V (WP-4) on other side.
          b.Thickness: 1/2 inch (12.7 mm).
          ** NOTE TO SPECIFIER ** Retain one width from the following two paragraphs.
          c.Width: 3-1/2 inches (88.9 mm) face.
          d.Width: 5 inches (127 mm) face.
          e.Length: 16 feet (4877 mm).
          5.One-Piece Corner: Kleer Lumber LLC Kleer Corner.
          ** NOTE TO SPECIFIER ** Retain one finish from the following two paragraphs.
          a.Finish: Smooth.
          b.Finish: Wood grain.
          ** NOTE TO SPECIFIER ** Retain one width from the following two paragraphs.
          c.Width: 3-1/2 inches (88.9 mm).
          d.Width: 5-1/2 inches (139.7 mm).
          e.Thickness: 15/16 inches (23.8 mm).
          ** NOTE TO SPECIFIER ** Retain one length from the following two paragraphs.
          f.Length: 10 feet (3048 mm).
          g.Length: 20 feet (6096 mm).
          6.One-Piece Corner: Kleer Lumber LLC Kleer Konceal Corner.
          ** NOTE TO SPECIFIER ** Retain one finish from the following two paragraphs.
          a.Finish: Smooth.
          b.Finish: Wood grain.
          ** NOTE TO SPECIFIER ** Retain one width from the following two paragraphs.
          c.Width: 3-1/2 inches (88.9 mm).
          d.Width: 5-1/2 inches (139.7 mm).
          e.Thickness: 15/16 inches (23.8 mm).
          ** NOTE TO SPECIFIER ** Retain one length from the following two paragraphs.
          f.Length: 10 feet (3048 mm).
          g.Length: 20 feet (6096 mm).
          7.Trimboard: Kleer Lumber LLC Konceal Trimboard.
          a.Use: Trimboard machined to accept siding, 18 foot (5486 mm) lengths.
          ** NOTE TO SPECIFIER ** Retain one or both sizes as applicable.
          b.Dimensions: 3-1/2 inch (89 mm) width with 3/4 by 3/4 inch (19 mm by 19 mm) Konceal Edge.
          c.Dimensions: 5-1/2 inch (139.7 mm) width with 3/4 by 3/4 (19 mm by 19 mm) Konceal Edge.
          8.Post Wrap: Kleer Lumber LLC KleerSnap.
          a.Use: Post wrap with Snap-Lock joining system and moulding accessory kits.
          ** NOTE TO SPECIFIER ** Retain one or more sizes as applicable.
          b.Outside Dimensions: 4-3/4 inches by 4-3/4 inches (120.7 mm by 120.7 mm) by 8 feet 6 inch (2591 mm) length.
          c.Outside Dimensions: 4-3/4 inches by 4-3/4 inches (120.7 mm by 120.7 mm) by 10 feet (3048 mm) length.
          d.Outside Dimensions: 5-1/2 by 5-1/2 inches (139.7 by 139.7 mm) by 8 feet 6 inch (2591 mm) length.
          e.Outside Dimensions: 5-1/2 by 5-1/2 inches (139.7 by 139.7 mm) by 10 feet (3048 mm) length.
          f.Outside Dimensions: 7-1/4 inches by 7-1/4 inches (184.2 mm by 184.2 mm) by 10 feet (3048 mm) length.
          g.Outside Dimensions: 10-1/4 inches by 10-1/4 inches (260.4 mm by 260.4 mm) by 10 feet (3048 mm) length.
          9.Mounting Blocks: Kleer Lumber LLC KleerBlok.
          a.Use: Exterior mounting blocks for light fixtures, utility meters and similar items.
          ** NOTE TO SPECIFIER ** Retain one or more sizes as applicable.
          b.Dimensions: 1-1/4 by 7 by 8 inches (31.8 by 165.1 by 203.2 mm).
          c.Dimensions: 1-1/4 by 7-1/2 by 11-1/2 inches (31.7 by 190.5 by 292.1 mm).
          d.Dimensions: 1-1/4 by 9 by 14 inches (31.8 by 228.6 by 355.6 mm).
          e.Dimensions: 1-1/4 by 15-1/2 by 18 inches (31.8 by 393.7 by 457.2 mm).
          f.Dimensions: 1-1/4 by 18 by 23-1/2 inches (31.8 by 457.2 by 596.9 mm).
          10.Siding Starter Strip: Kleer Lumber LLC KleerStart.
          a.Use: Siding starter strip for use with Kleer Konceal trim products, 18 foot (5486 mm) lengths.
          ** NOTE TO SPECIFIER ** Retain one or both sizes as applicable.
          b.Dimensions: 3/4 by 5-1/2 inches (19 by 139.7 mm).
          c.Dimensions: 3/4 by 7-1/2 inches (19 by 190.5 mm).
          11.Moulding: Kleer Lumber LLC KleerLok Moulding.
          a.Use: To conceal ends of KleerLok and KleerBeed in long runs.
          b.Dimensions: Size: 2-1/2 inches (63.5 mm) actual width, 16 foot (4877 mm) lengths.
          12.Folded and Laminated Trimboards: Kleer Lumber LLC KleerFold.
          a.Use: Folded and laminated Kleer PVC trimboards, 18 foot (5486 mm) lengths.
          ** NOTE TO SPECIFIER ** Retain one or both sizes as applicable.
          b.Dimensions: 1-1/2 by 3-1/2 inches (38.1 by 88.9 mm).
          c.Dimensions: 1-1/2 by 5-1/2 inches (38.1 by 139.7 mm).
 
          2.3ADHESIVES AND FILLERS
          ** NOTE TO SPECIFIER ** Delete products not required for Project.
 
          A.Adhesive:
          ** NOTE TO SPECIFIER ** Retain the following paragraph when bonding short runs of Trimboard around windows and doors. For longer runs, such as facias, soffits and rakes the joints may be glued as long as there are spaces at the ends of the run to allow for expansion and contraction. If no space is left for expansion and contraction joints may fail or the product may buckle. For more information on the Bond&Fill products visit www.bondfill.com.
          1.Approved Product: Bond&Fill STRUCTURAL adhesive/filler.
          a.Sandable and paintable.
          b.Work Time: Maximum of one hour.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          c.Fast Cure (5 to 8 minutes).
          d.Slow Cure (45 to 60 minutes).
          2.Approved Product: Extreme Adhesives PVC Trimwelder Structural adhesive/filler.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Fast Cure (5 to 8 minutes).
          b.Slow Cure (45 to 60 minutes).
          3.Approved Product: TrimTight PVC cement.
          a.Color: Dries white.
          b.Odor: Low odor.
          c.Working Time: 10 minutes.
          d.Cure Time: 24 hours.
 
          B.Caulk: For trimboard subject to expansion and contraction.
          ** NOTE TO SPECIFIER ** Retain the following paragraph for seams and gaps where the Trimboard is subject to expansion and contraction. For more information on the Bond&Fill products visit www.bondfill.com.
          1.Approved Product: Bond&Fill FLEX Caulk.
          a.Expansion Capability: 8 times original size.
          b.Sandable and paintable.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          c.Fast Cure (5 to 8 minutes).
          d.Slow Cure (45 to 60 minutes).
          2.Approved Product: Extreme Adhesives Trimwelder Fill & Flex Caulk.
          a.Expansion Capability: 8 times original size.
          b.Sandable and paintable.
 
          C.Adhesive Caulk: Acrylic based, as approved by Kleer Lumber LLC.
 
          D.Adhesive Caulk: Urethane based, as approved by Kleer Lumber LLC.
 
          E.Filler: Provide exterior grade, flexible filler to fill nail holes and dents in PVC trimboard.
          1.Approved Product: Bond & Fill for PAINTERS.
          a.Non-structural.
          b.Cures within 24 hours.
          c.Sandable, paintable.
          d.Requires no primer.
 
          2.4FASTENERS
 
          A.General: Fasteners shall have sufficient tensile strength in the shaft to resist bending during linear expansion and contraction.
 
          B.Type: Provide the following fasteners.
          1.Nails with smooth, thin shanks, blunt tips and full round heads (e.g.: wood siding nails, box nails) long enough to penetrate the substrate a minimum of 1-1/2 inches (38 mm).
          2.Exterior grade, trim-head screws, minimum #7 gauge long enough to penetrate the substrate a minimum of 1-1/2 inches (38 mm).
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          3.Material: Hot dip galvanized.
          4.Material: Stainless steel.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Prior to installation, verify governing dimensions of and condition of substrate.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Examine, clean, and repair as necessary any substrate conditions that would be detrimental to proper installation.
 
          C.Prepare surfaces using the methods recommended by Kleer Lumber, LLC for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Comply with Kleer Lumber Installation Guidelines recommended techniques.
          1.Comply with all terms necessary to maintain warranty coverage.
          2.Use trim details indicated on drawings.
 
          B.Cutting:
          1.Use conventional woodworking saws.
          2.Use carbide tipped blades designed to cut wood. Do not use fine-tooth metal-cutting blades.
          3.Avoid rough edges from cutting caused by: excessive friction, poor board support, worn saw blades or badly aligned tools.
 
          C.Drilling:
          1.Do not use bits made for rigid PVC.
          2.Avoid frictional build-up and remove shavings from the drill hole frequently as necessary.
          3.Drill with standard woodworking drill bits.
 
          D.Milling:
          1.Mill using standard milling machines used to mill lumber.
          2.Relief angle 20 to 30 degrees.
          3.Do not score material.
          4.Cutting speed to be optimized with the number of knives and feed rate.
 
          E.Routing:
          1.Rout using standard bits and the same tools used to rout lumber.
          2.Carbide tipped router bits are recommended.
 
          F.Edge Finishing:
          1.Edges can be finished sanding, grinding, or filling with traditional woodworking tools.
 
          G.Joints:
          1.Provide bevel or shiplapped joints for material subject to expansion and contraction. Do not use butt joints.
          2.Provide butt joints for corner units or T-joints, only.
 
          H.Heat Forming:
          1.Utilize convection air circulating oven, strip heater, or radiant heaters to heat material from both sides.
          2.Do not overheat material. Surface temperature shall not exceed 320 degrees F (160 degree C) for more than 10 minutes.
          3.Secure pliable material around a template to obtain finished shape during cooling.
          4.Cool with natural air circulation, fans or compressed air.
 
          I.Thermal Expansion and Contraction:
          1.Expansion and contraction of trim material will occur with changes in temperature. Using the appropriate quantity of the proper fasteners along the entire length of Kleer is essential to help minimize expansion and contraction.
          2.Follow manufacturer's guidelines for required gap width between trim pieces.
 
          J.Fastening:
          1.Fasteners shall be hand nailed, power nailed, or screwed.
          ** NOTE TO SPECIFIER ** Retain the following paragraph if power nailer will be used.
          a.Power Nailing: Adjust nail gun to prevent excessive nailing pressure or overdriving the nail. Adjust for ambient and material temperatures.
          2.Pre-drill material when installing in low temperatures.
          3.Do not use ring shank nails.
          4.Fasteners should be long enough to penetrate a 1-1/2 inch (38 mm) solid wood substrate a minimum of 1-1/2 inch (38 mm).
          5.Staples, small brads and wire nails must not be used as fastening members.
          6.Fasten trim into a flat, solid wood substrate that is a minimum 1-1/2 inches (38 mm) thick. Do not fasten trim into hollow or uneven substrates.
 
          K.Fastener Schedule:
          1.Along Length of Board: Fasten at 16 inches (406.4 mm) on center, maximum.
          2.Within Width of Board: 4 inches (101.6 mm) on center, maximum.
          3.Distance from End of Each Board: Not more than 2 inches (50.8 mm).
 
          L.Bonding:
          1.Follow adhesive manufacturer's guidelines.
          2.Glue joints shall be secured on each side of the joint to allow adequate bonding time.
          3.Surfaces to be glued should be clean and dry and in complete contact with each other. Smooth surfaces shall be sanded and cleaned prior to bonding.
          4.Use PVC adhesive when installing short runs of trim.
 
          M.Finishing:
          1.Correct dents and gouges before applying final coating.
          2.Provide paint materials and prepare surfaces as recommended by Kleer Lumber, LLC. Paint as specified in Section 09900.
          3.Clean material with a light detergent and warm water. Stubborn stains may be removed denatured alcohol.
 
          3.4PROTECTION
 
          A.Protect installed materials until completion of project.
 
         
END OF SECTION