| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Millennium Decking Systems Incorporated, which is located at: 1408 - 7th St. Nisku, AB Canada T9E 7P9 Toll Free Tel: 877-955-3525 Tel: 780-955-3525 Email: request info Web: www.millenniumdecking.com [ Click Here ] for additional information. North and Western USA Dennis W. Collins Vice President Sales & Marketing - Northern USA & Canada Phone: (804) 586-3675 Email: dennis@mdecking.com South and Eastern USA Shayne Johnson Vice President Sales - Southern USA Phone: (704) 728-6108 Email: shayne@mdecking.com Millennium Decking Inc. is a wholly owned subsidiary of Wood Composite Technologies Inc. (WCTI). WCTI was established in 1996 as a research company to develop polyvinyl chloride (PVC) and wood flour compounding and manufacturing technologies. Millennium Decking 1nc. was established to commercialize the technologies and the products developed by WCTI. The manufacturing facility is a modern plant with six extrusion machines. Two dual extrusion machines and three single extrusion machines produce deck boards while the sixth is used for trims and fascia. Production capacity is sufficient to supply current demand and the scalability of the plant will allow for increased capacity as market demand grows over the next several years. The plant is located close to the source of the wood flour. The PVC is shipped in from sources located across North America. Millennium Decking uses 90 percent recycled post industrial material to produce an attractive, practical and low maintenance solution, for building long lasting decks, balconies, porches, wheelchair ramps, docks, boat slips and a variety of applications where a durable walking surface is required. Millennium Decking is not only made of recycled materials but any piece of Millennium Decking can be recycled back through the process and made into new decking. Millennium Decking is manufactured using a patented technology that mixes wood flour with Polyvinyl Chloride (PVC). This combination gives many of the best characteristics of both wood and plastic. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Composite decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Composite fascia board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Composite trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06300 - Exterior Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D-143: Standard Methods of Testing Small Clear Specimens of Timber. Bending Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D-543: Standard Practice for Evaluating the Resistance of Plastics to Chemical Reagents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D-570: Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D-635: Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D-695: Standard Test Method for Compressive Properties of Rigid Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D-790: Test Method for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D-792: Test Method for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D-1435: Standard Practice for Outdoor Weathering of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D-1761: Test Method for Mechanical Fasteners in Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D-2017: Standard Test Method of Accelerated Laboratory Test of Natural Decay Resistance of Woods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM D-3345: Test Method for Laboratory Evaluation of Wood and Other Cellulosic Materials for Resistance to Termites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM D-4662: Test Method for Polyurethane Raw Materials: Determination of Acid and Alkalinity Numbers of Polyols. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM D-6109: Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastic Lumber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ASTM E-84: Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ASTM E-662: Test Method for Specific Optical Density of Smoke Generated by Solid Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | ASTM F-1679: Standard Test Method for Using a Variable Incidence Tribometer (VIT). | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Structural Performance: Provide exterior decking components capable of meeting the following minimum design loads when installed according to Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deck: Uniform Load: 100 lbf/sq. ft. (4.79 kN/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Treads of Stairs: Uniform Load: 100 lbf/sq. ft., and concentrated load of 300 lbf (1.33 kN) on area of 4 sq. in. (25.8 sq. cm), whichever produces the greater stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fire-Test-Response Characteristics per ASTM E-84: Flame spread index: Less than 15 (Class A). Smoke developed index per ASTM E-662: 220 or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, color, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Approved manufacturer listed in this section, with minimum 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened palletized packaging with identification labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Immediately upon delivery to jobsite, place materials in area protected from weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Take special care when handling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Store composite lumber decking on a flat surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | When stacking palleted units, start supports at each end and spaced 24 inches (610 mm) oc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Line up supports vertically. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Warranty: Limited warranty against rot, decay, splitting, checking, splintering, or termite damage for a period of 20 years beginning from date of purchase under normal conditions of use and exposure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Millennium Decking Systems Incorporated, which is located at: 1408 - 7th St. ; Nisku, AB; Canada T9E 7P9; Toll Free Tel: 877-955-3525; Tel: 780-955-3525; Email: request info; Web: www.millenniumdecking.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Source Limitations: Obtain composite decking through one source from a single approved manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | PVC Wood Composite Lumber: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material Description: Composite hollow plank consisting of recycled Poly Vinyl Chloride (PVC) and wood fiber, monoextruded into sizes and shapes indicated with the following physical properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Decking Board: 1-inch (25.4 mm) by 6.6-inches (164.66 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 12 feet (3.66 m) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 16 feet (4.88 m) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 20 feet (6.10 m) longs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Lengths required on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fascia Board: 3/16 inch (4.76 mm) thick by 9-5/8 inches (244 mm) with by 12 feet (3.66 m) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | L Trim: 12 feet (3.66) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | U Trim: 12 feet (3.66) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | M Trim: 12 feet (3.66) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Sandalwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Specific Gravity: 0.048 lb/cu.ft (1.32 g/cu.cm) when tested in accordance with ASTM D-792. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flexural Properties when tested in accordance with ASTM D-6109: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Baseline at 73 degrees Fahrenheit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Modulus of Elasticity (MOE): 551,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Modulus of Rupture (MOR): 5,600 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cold weather effect at minus 20 degrees Fahrenheit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Modulus of Elasticity (MOE): 711,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Modulus of Rupture (MOR): 8,290 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Hot weather effect at 125 degrees Fahrenheit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Modulus of Elasticity (MOE): 369,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Modulus of Rupture (MOR): 3,890 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Moisture effect at 95 percent RH and 73 degrees Fahrenheit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Modulus of Elasticity (MOE): 510,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Modulus of Rupture (MOR): 5,390 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Freeze-thaw effect at minus 20 degrees Fahrenheit to 73 degrees Fahrenheit over a 24 hour period: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Modulus of Elasticity (MOE): 511,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Modulus of Rupture (MOR): 5,500 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Hardness when tested in accordance with ASTM D-143: 225 lb (101.25 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Density when tested in accordance with ASTM D-792: 85.6 in/cubic foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Water Absorption (sanded surface) when tested in accordance with ASTM D-570, 24 hour immersion: 0.20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Water Absorption (unsanded surface) when tested in accordance with ASTM D-570, 24 hour immersion: 0.30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Wind Uplift when tested in accordance with ASTM D-1761: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum load: 420 lbf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Corresponding uniform load: 700 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Flame Spread Index when tested in accordance with ASTM E-84: 35.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Stair trend with riser board (AC-174): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Deflection at 300 lbs: 0.071 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Deflection at 399 lbs: 0.08 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | UV Stability when tested in accordance with ASTM D-1435: Stable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Direct Screw Withdrawal Force when tested in accordance with ASTM D-1761: 750 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Head pull through Withdrawal when tested in accordance with ASTM D-1761: 497 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Slip resistance when tested in accordance with ASTM F-1679: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Parallel to grain Dry/Wet: 0.67-0.81. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Perpendicular to grain Dry/Wet: 0.66-0.90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | ADA slip resistance recommendation Static/Ramp: 0.60-0.80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Hardness when tested in accordance with ASTM D-785: 113 lb (50.85 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Smoke Development when tested in accordance with ASTM E-662, 220 | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Self-Ignition Temperature when tested in accordance with ASTM D-635 and ASTM D-1929: Self Extinguishing | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Flame Spread Index when tested in accordance with ASTM E-84: 35.2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Coefficient of Linear Thermal Expansion when tested in accordance with ASTM D-696: 0.0000148 in/in/ F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | Compressive Strength when tested in accordance with ASTM D-695, 5350.53 psi (36.89 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | Drop Dart Impact Strength when tested in accordance with ASTM D-4662): 0.63 in.lb/Mil @73 degrees Fahrenheit/ 23 degrees Celsius. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | Modulus of Elasticity when tested in accordance with ASTM D-790): 560,000 psi (3.87 Gpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| ab. | Modulus of Rupture when tested in accordance with ASTM D-790): 7,542.08 psi (51.99 Mpa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| ac. | Corrosion and Abrasion Resistance when tested in accordance with ASTM D-543: Appearance, Mechanical Properties, Sample Dimensions (No Change). | |||||||||||||||||||||||||||||||||||||||||||||||||
| ad. | Fungus Resistance (Brown/White Rot Fungus) when tested in accordance with ASTM D-2017: Rating (2.21 percent/ 0.43 percent) = No decay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ae. | Termite Resistance when tested in accordance with ASTM D-3345: Rating = 10 - sound, surface nibbles permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Hardware: Provide all necessary hardware required for proper installation of wood composite lumber decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Concealed Fasteners: Specially profiled fastener configured to fit in side channels of deck boards and accept face fastener to secure decking to supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Screws: No. 8, 2-inch or 2-1/2 inch ceramic coated wood deck screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Screws: No. 8, 2-inch or 2-1/2 inch stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhesives: PL Premium or Franklin Titebond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prior to installation, verify governing dimensions of and condition of substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine, clean, and repair as necessary any substrate conditions that would be detrimental to proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cutting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use a conventional woodworking saws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Use 24 tooth or finer carbide tipped blades designed to cut wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Avoid rough edges from cutting caused by: excessive friction, poor board support, worn saw blades or badly aligned tools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Drilling: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Avoid frictional build-up and remove shavings from the drill hole frequently as necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Drill with standard woodworking drill bits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Edge Finishing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Edges can be finished sanding, grinding, or filling with traditional woodworking tools. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Concealed Fastener: Fasten channeled decking using specially profiled fastener configured to fit in side channels of deck boards and accept face fastener to secure decking to supports. Face fasten first and last deck boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Mechanical Fasteners: Use a highly durable fastener such as stainless steel or hot dipped galvanized steel. Fasteners should be long enough to penetrate a solid wood substrate a minimum of 1-1/2 inch (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Thermal Expansion and Contraction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Expansion and contraction will occur with changes in temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | When properly fastened, allow 1/8 inch (3 mm) per 18 foot (5.49 m) for expansion and contraction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Cleaning: If deck get dirty during installation, clean with a light detergent and warm water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||