| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Multicoat Corp., which is located at: 23331 Antonio Pkwy. Rancho Santa Margarita, CA 92688 Tel: 877-685-8426 Fax: (949)888-2555 Email: info@multicoat.com Web: www.multicoat.com . For over 20 years, MULTICOAT has maintained its reputation for providing the highest caliber of products to the construction industry world wide. Adhering to the strictest specifications in the industry has earned MULTICOAT its superb reputation as leader in its industry. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Above Grade Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 03300 - Cast-In-Place Concrete: Structural concrete walls and roof decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood Decking and Blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07760 - Roof Pavers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 109 - Standard Test Method for Compressive Strength of Hydraulic Cement Mortars (Using 2-in. or [50-mm] Cube Specimens). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 190 - Method of Test for Tensile Strength of Hydraulic Cement Mortars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 297 - Standard Test Method for Flatwise Tensile Strength of Sandwich Constructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 847 - Standard Specification for Metal Lath | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic ElastomersTension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 756 - Practice for Determination of Weight and Shape Changes of Plastics Under Accelerated Service Conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D1242 - Standard Test Methods for Resistance of Plastic Materials to Abrasion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D 2240 - Standard Test Method for Rubber PropertyDurometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM G 23 - Practice for Operating Light-Exposure Apparatus (Carbon-Arc Type) With and Without Water for Exposure of Nonmetallic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide manufacturer's approved shop drawings for all flashing conditions and construction methods found on the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Products listed in this section shall be provided by a single manufacturer with at least ten (10) years experience in manufacturing waterproofing components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Products listed in this section shall be installed by a single organization certified by the manufacturer or demonstrate at least five (5) years experience successfully installing waterproofing products on projects of similar type and scope as specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products that are guaranteed with respect to uniformity and quality within printed specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | At project closeout, provide to the owner an executed copy of the manufacturers limited warranty protecting the applicator from delamination caused by manufacturing defect for a period of five (5) years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Multicoat Corp., which is located at: 23331 Antonio Pkwy. ; Rancho Santa Margarita, CA 92688; Toll Free Tel: 877-MULTICOAT (685-8426); Tel: 949-888-7100; Fax: 949-888-2555; Email: request info; Web: www.multicoat.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS/SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Slatex Above Grade Waterproofing System (For areas less than 200 square feet): Multi-layer protective coating which combines an elastomeric waterproofing membrane with a fiberglass reinforced, synthetic resin modified cementitious top coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Base Waterproofing Layer: Mulasticoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Penetration and seam reinforcement: Polyester Fabric Mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Protective Coating: Krete Kote 2000/Top Coat 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fiber glass Mesh embedded into Krete Kote 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Protective Coating: Krete Kote 2000/Top Coat 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish options: Acrathane Colorseal, Multi-Stain, Texture, and Stencil | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Slatex Above Grade Waterproofing System: Fire retardant, multi-layer protective coating which combines an elastomeric waterproofing membrane with metal lath, base coat, and synthetic resin modified cementitious top coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 2.5 lbs/sq.yd. Galvanized Metal Lathe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Protective Coating: MultiBase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base Waterproofing Layer: Mulasticoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Protective Coating: Krete Kote2000/Top Coat 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish options: Acrathane Colorseal, Multi-Stain, Texture, and Stencil | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Parking Garage Restoration System: Waterproof layer for split-slab applications that experience limited movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Crack Filler: Speed Bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base Waterproofing Layer: Mulasticoat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Protective Coating: Krete Kote 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Sealer: Acrathane ColorSeal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Sealer: Acrathane ClearSeal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Interior Waterproofing System: Waterproof base for bath enclosures or shower pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Crack Filler: Speed Bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base Waterproofing Layer: Mulasticoat | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Polyester stitch-bond fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Protective Coating: Scratch Kote 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Underlayment waterproofing for floor tile in bathrooms, washrooms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mulasticoat waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Polyester stitch-bond fabric for all seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Scratch Kote 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COATING MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mulasticoat: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coverage: 80 to 100 square feet (7.4 to 9.3 square meters per coat per gallon (3.8 l). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Physical Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tensile/elongation - ASTM D 412: Aged 717 psi / 392 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bond Strength Concrete - ASTM C 297: 192 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low Temperature Flexibility: -5 F (-21C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Percolation - 2 inch x 48 inch (51mm x 1219mm) waterhead- 48hrs: No Loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Accelerated Aging - ASTM D 756 D + E: 25 cycles: Passed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Transmission - ASTM E 96 BW: 0.0044 Grains / hr / square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | MultiBase: 65 lb. (29.5 kg) bags; coverage 65 to 80 square feet (6.0 - 7.4 sm) per bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Weatherometer - ASTM G 23: 2000 Hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 45 Day Compressive Strength - ASTM C 109: 2595 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tensile Strength - ASTM C 190: 457 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bond Strength - ASTM C 297: 225 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Abrasion Test - ASTM D1242: (1000 cyc - 1000 gms) 39 mil loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Salt Spray - ASTM B 117: 300 Hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Water Vapor Transmission: ASTM E 96: 1.26 Perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Freeze Thaw - ASTM C 67: Passed 50 Cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Flexural Strength: ASTM D 790: 770 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Impact Resistance: MIL-D-3134F: Passed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Flame Spread - ASTM E 84: Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Krete Kote 2000 / Top Coat 2000; Coverage 100- 150 sq. ft. (9.3 - 13.9 sm) per bag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Top Coat Natural White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Krete Kote White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Krete Kote Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Top Coat Sunrise Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Top Coat Lite Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Top Coat Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Top Coat Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Top Coat Sandstone | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Top Coat Brick Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Top Coat Charcoal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Top Coat Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Template: 8 Inch tile (AS-1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Template: 12 Inch Tile (AS-2). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Template: Random Slate (AS-3). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Template: Cobblestone (AS-4). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Template: Herringbone Brick (AS-5). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Template: Basket Weave Brick (AS-6). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Template: European Fan (AS-7). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Template: Flagstone (AS-8). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Template: Arizona Flagstone (AS-9). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Template: Running bond Brick (AS-10). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Template: Serpentine Stone (AS-11). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Template: 8 Inch Soldier Course Border Brick (AS-12). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Template: 10 Inch Soldier Course Border Brick (AS-13). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Template: 8 Inch Wall Brick (AS-14). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Template: 8 Inch Used Wall Brick (AS-15). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Template: 8 Inch New York Brick (AS-16). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Template: 12 Inch Modular Brick (AS-17). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Physical Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Weatherometer - ASTM G 23: 2000 Hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 45 Day Compressive Strength - ASTM C 109: 2595 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tensile Strength - ASTM C 190: 457 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bond Strength - ASTM C 297: 225 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Freeze Thaw - ASTM C 67: Passed 50 Cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Abrasion Test - ASTM D1242: (1000 cyc - 1000 gms) 39 mil loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Acrathane ColorSeal: Water based synthetic Latex modified coating for application to cementitious and wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Antique White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Natural White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Antique Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Sunrise Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Lite Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Tudor Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Dark Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: French Vanilla. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Golden Wheat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Sahara Sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Colonial Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: Cocoa. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Color: Brick Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Color: Rose Peach. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Color: Desert Rose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Color: Pale Mint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Color: Frosty Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Acrathane ClearSeal: Water based synthetic Latex modified coating for application to cementitious and wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Physical Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Weatherometer - ASTM G 23: 2000 Hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 45 Day Compressive Strength - ASTM C 109: 2595 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tensile Strength - ASTM C 190: 457 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bond Strength - ASTM C 297: 225 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Freeze Thaw - ASTM C 67: Passed 50 Cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Abrasion Test - ASTM D1242: (1000 cyc - 1000 gms) 39 mil loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Speed Bond: Two-component, water-based, fast-setting polyurethane filler for the repair of cracks or holes in concrete substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Viscosity at 77 F (25 C): Part A - 4050 cps / Part B - 2500 cps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hardness - ASTM D 2240: 70 Shore D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength - ASTM D 638: 33.7 N/mm (4900 psi). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Elongation - ASTM D 638: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Temperature Range: 40 F to 249 F (-40 C to 121 C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Coverage: Approximately 20 feet (6096mm) per 12 ounce (340g) cartridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | REINFORCEMENT MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Polyester Mat: Stichbonded polyester fabric meeting or exceeding the following physical properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 2.75 ounces (78 g) per square yard (0.84 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength (fd/td): 31.6 Lbf (140.6). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elongation: 40.6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mullen Burst: 99.6 Lbf (443N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tear Strength: 13.2 Lbf (58.7 N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fiberglass Mesh: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Count: 20 x 10 Leno Weave, Visual Count: 12 x 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Yarn: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Warp: 37 1/0 0.7z ECH. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fill: ECK 1800 yd/lb. roving. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tensile Strength: 150 Lbs x 150 Lbs (68kg x 68kg) per inch (25.4mm) of width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 4.5 oz. (127.5g) per square yard (0.84 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 0.0135 inches (0.3mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Metal Lath: Flat diamond steel mesh, minimum 2.5 lb/sy (1.37 kg/sm). Meeting or exceeding the requirements of ASTM C847. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. Surfaces shall be free of all grease, oil, paint, dirt, dust, sealers, or other foreign materials that may hinder proper bonding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Inspect all plywood substrates for loose or backed out fasteners. Remove and replace as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Inspect surfaces for proper drainage. Feather edge all ponding water conditions as recommended by manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | GENERAL APPLICATION REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install when temperatures are outside of the manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install only when forecasted weather permits. Do not install during inclement weather. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Follow manufacturer's instructions for sealer application. Apply in two thin coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PARKING GARAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Repair all cracks with Speed Bond, following manufacturer's application requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Embed all flashing details and substrate seams with polyester mesh between two coats of Mulasticoat as specified in current application instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply base coat and intermediate coats of Krete Kote 2000 with a roller, trowel or squeegee. Allow to set at least 1 to 2 hours between coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply texture coat with a trowel or hopper gun depending on the desired finish texture. Allow to cure at least 12 hours before allowing foot traffic and 72 hours before allowing vehicular traffic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Follow manufacturer's instructions for sealer application. Apply in two thin coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | INTERIOR WATERPROOFING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Embed all flashing details and substrate seams with polyester mesh between two coats of Mulasticoat as specified in current application instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allow to dry at least 24 hours before application of Scratch Kote 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Inspect surface for pinholes or other imperfections. Recoat areas as necessary to attain a fully waterproof monolithic membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean surface thoroughly and apply Scratch Kote 2000 in a full and even coating and allow at least 24 to 48 hours curing time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||