| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of GLOBAL DEC-K-ING SYSTEMS INC., which is located at: 1124 Fir Ave. #110 Blaine, WA 98230 Toll Free Tel: 800-804-6288 Fax: 604-530-4466 Email: request info Web: www.globaldecking.com [ Click Here ] for additional information. GLOBAL DEC-K-ING SYSTEMS has been supplying the deck waterproofing industry with quality products since 1978. Committed to engineering innovative and maintenance free solutions, DEC-K-ING has long established a reputation for providing quality, vinyl waterproof systems that meet the test of time. DEC-K-ING also offers an aluminum railing system that is available in picket or glass. The attractive railing system will add a touch of class to any deck. Recognized by Engineers and Architects throughout the construction industry for its problem solving solutions, DEC-K-ING continues to keep abreast of new technology and remain the leader in the deck waterproofing industry. Vinyl membrane products are continuously tested and are under a certification program. This program involves third party monitoring of product manufacturing on a quarterly basis, ensuring products consistently meet the high standards necessary to protect homes and buildings. With current operations in four countries and an industry showing rapid growth, GLOBAL DEC-K-ING SYSTEMS is meeting the needs of the deck waterproofing industry and is continuously improving the lifespan of decks and roof top patios. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Waterproof Traffic Membrane for balcony decks and roof decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Waterproof Traffic Membrane for Walkways, ramps, and stairways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Waterproof Traffic Membrane for Patios and courtyards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07620 - Sheet Metal Flashing and Trim: Scuppers, counterflashings, and fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07710 - Manufactured Roof Specialties: Scuppers, counterflashings, and fascias. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15146 - Plumbing Specialties: Roof drains, deck drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 108 - Standard Test Methods for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | CAN/ULC-S107 - Standard Methods of Fire Tests of Roof Coverings; National Standard of Canada. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | CGSB 37.54.95 - Roofing and Waterproofing Membrane, Sheet Applied, Flexible, Polyvinyl Chloride: Canadian General Standards Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CGSB 37-GP-55M - Application of Sheet Applied Flexible Polyvinyl Chloride Roofing Membrane; Canadian Standards Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ICBO - Acceptance Criteria for Walking Decks; ICBO Evaluation Service, Inc. (ICBO-ES). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | UBC Std 15-2 - Test Standard for Determining the Fire Retardancy of Roof-covering Materials; International Conference of Building Officials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 4434 - Standard Specifications for Polyvinyl Chloride Sheet Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Installation and seaming plan, showing finish, pattern, color, and backing; labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 8-1/2 by 11 inch (210 by 250 mm) pieces showing actual product finish, pattern, color, and backing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience and trained and certified by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pre-installation Meeting: Discuss waterproofing installation practices and precautions applicable to this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Convene minimum of 7 days prior to start of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Require the attendance of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Manufacturer's representative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Installation foreman. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Other trades affected by this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and color is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging, with seals and labels intact, until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and handle materials to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Place materials on pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Prevent creasing of rolled materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not use polyethylene to cover stored materials (canvas tarpaulins are acceptable). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Keep materials at temperature between 40 degrees F (4.4 degrees C) and 80 degrees F (26.6 degrees C). if adhesives are exposed to lower temperature, verify usability with manufacturer before using. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide membrane manufacturer's 5 year warranty, covering water-tightness, materials, and material replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: GLOBAL DEC-K-ING SYSTEMS INC., which is located at: 1124 Fir Ave. #110 ; Blaine, WA 98230; Toll Free Tel: 800-804-6288; Fax: 604-530-4466; Email: request info; Web: www.globaldecking.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Traffic Membrane: DEC-K-ING Roofseal polyester reinforced PVC membrane with ultra-violet resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sheet Width: 72 inches (2835.0 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Sheet Thickness: 0.060 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | PVC Film Thickness: 0.050 inch (1.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 52.8 oz/sq yd (1790 g/sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sandy Pearl. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Landau Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stonehedge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Forest Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Granite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Coefficient of Friction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry leather: 0.61. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dry Rubber: 0.89. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wet Leather: 0.62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wet Rubber: 0.92. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Flammability (ASTM E 108 and UBC Std 15-2): Class A, when installed over non-combustible substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flammability (CAN/ULC-S107): Class A, when installed over non- combustible substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Uniform Building Code Compliance: Complies with 2000 International Building Code (IBC) and 2000 International Residential Code (IRC) as a fire-retardant roof/walking deck covering and the ICBO Acceptance Criteria for Walking Decks, as evidenced by current Evaluation Report prepared by ICBO Evaluation Service (ICBO-ES AC39). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Comply with CAN/CGSB-37.54.95. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Surface Conditioners, Adhesives, Sealants, Fillers, and Cleaners: Provide as recommended by membrane manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Perimeter Fasteners: Mechanical fastening devices provided by membrane manufacturer; color coordinated to membrane color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal Flashings, Scupper, Overflow Drains, Roof Drains, and Trim provided by membrane manufacturer: PVC coated, color coordinated to membrane color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Adjacent Flashings: As specified in other sections; installed by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that surfaces and site conditions are ready to receive work and conform to membrane manufacturer's requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that deck is: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure, well supported, solid, and in accordance with applicable code structural requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clean and smooth, free of depressions, waves, and projections, properly sloped to drains, valleys, or eaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dry and free of ice and snow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify that adjacent precast deck members are flush within 1/4 inch (6 mm) vertical variation, with grout keys filled flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordinate timing of installation to avoid traffic over completed traffic membrane surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Tongue and Groove Plywood Deck: Fill joints, knot holes, voids, and low areas with filler and sand smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Concrete Deck: Fill surface imperfections and variations with leveling compound. Test for and remove surface contaminants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate installation with installation of drains and similar accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and applicable code requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in accordance with CGSB-37-GP-55M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install when temperature is below 25 degrees F (minus 3.8 degrees C) or above 98 degrees F (36.6 degrees C). Do not install when winds are gusting over 30 mph (48.3 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not dilute primers, adhesives, coatings, or sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install membrane with minimum number of seams possible. Overlap seams 3/4 inch (19 mm) in the direction of the slope to shed water and heat-weld all seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Adhere membrane to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Mechanically fasten or hot air weld to pvc coated flashings and seams all perimeter edges and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Install flashings and accessories. Seal around all penetrations, drains, and edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean soiled areas in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||