| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products manufactured by Duradek/Durarail - Waterproof Traffic Membranes and Powder Coated Aluminum Railings, which is located at: Duradek/Durarail U.S. Inc.: 1722 Iron Street North Kansas City, MO 64116 Toll Free: 800-338-3568 Fax: 816 421-2924 Email: HYPERLINK "mailto:"duradek@duradek.com Web: www.duradek.com Duradek/Durarail Canada Ltd.: 8288 129th Street Surrey, BC V3W 0A6 Canada Toll Free: 866-591-5594 Fax: 604 591-3100 Email: HYPERLINK "mailto:"duradek@duradek.com Web: www.duradek.com Duradek is the original waterproof traffic membrane and has been solving waterproofing problems throughout North America since 1974. Duradek is suitable for waterproofing horizontal surfaces over habitable spaces, provided they are subject to not more than pedestrian traffic. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Traffic membrane, consisting of welded seam PVC waterproofing, over the following surfaces as indicated on the Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Balconies, sundecks and roof decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Walkways, ramps, and stairways. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Patios and courtyards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Swimming pool and hot tub decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07620 - Sheet Metal Flashing and Trim: Scuppers, counterflashings, and fascias. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07710 - Manufactured Roof Specialties: Scuppers, counterflashings, and fascias. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15160 - Roof drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 108 - Standard Test Methods for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ICC - Acceptance Criteria for Walking Decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | UBC Std 15-2 - Test Standard for Determining the Fire Retardancy of Roof-covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | CAN/ULC-S107 - Standard Methods of Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | CCMC - Technical Guide for PVC Sheet Waterproofing (Exposed to Light Pedestrian Traffic). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | CGSB 37.54-95 - Roofing and Waterproofing Membrane, Sheet Applied, Flexible, Polyvinyl Chloride. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | CGSB 37-GP-55M - Application of Sheet Applied Flexible Polyvinyl Chloride Roofing Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Installation and seaming plan, showing joints, termination details, and interface with other materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Two 8-1/2 by 11 inch (210 by 250 mm) pieces showing finish, pattern, color, and backing with label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in providing products of the type specified in this section, with minimum of 15 years documented experience with products in use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in installing products of the type specified with trained installer and currently certified by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Pre-installation Meeting: Meeting to discuss waterproofing practices and precautions applicable to this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Convene minimum of 7 days prior to start of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Require the attendance of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manufacturer's representative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Contractor's field superintendent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Installation foreman. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Other trades affected by this work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Owner's representative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store products in manufacturer's original containers, dry and undamaged, with seals and labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Label uncured materials, both sheets and canned goods, with date of manufacturer and shelf life. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not use creased or damaged sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not use products after end of shelf life. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and handle materials to prevent damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Place materials on pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Prevent creasing of rolled materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Do not use polyethylene to cover stored materials (canvas tarpaulins are acceptable). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Keep containers closed, except when removing materials from them. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Keep materials at temperature between 40 degrees F (4.4 degrees C) and 80 degrees F (26.6 degrees C); if adhesives are exposed to lower temperature, verify useability with manufacturer before using. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's 10 year warranty for membrane leaks due to a manufacturing defect, covering materials, and/or repair and replacement labor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Duradek/Durarail - Traffic Membranes and Aluminum Railings, which is located at: 8288 - 129th St. ; Surrey, BC; Canada V3W 0A6; Toll Free Tel: 866-591-5594; Tel: 604-591-5594; Email: request info; Web: www.duradek.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acceptable Manufacturer: Duradek/Durarail - Traffic Membranes and Aluminum Railings, which is located at: 8288 - 129th St. ; Surrey, BC; Canada V3W 0A6; Toll Free Tel: 866-591-5594; Tel: 604-591-5594; Email: request info; Web: www.duradek.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Traffic Membrane: Duradek Ultra; polyester reinforced PVC membrane with ultra-violet resistance, for fully-adhered installation with heat-welded seams and perimeter attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sheet Width: 54 inches (1371.5 mm).and 72 inches (1828.8mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Sheet Thickness: 0.060 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | PVC Film Thickness: 0.050 inch (1.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 50 oz/sq yd (1695 g/sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Ultra Supreme Chip Granite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ultra Supreme Chip Taupe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ultra Supreme Chip Sonoma. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Ultra Classic Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Ultra Classic Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Ultra Classic Barley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Ultra Marble Mocha. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Ultra Marble Pewter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Ultra Marble Slate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Ultra Heritage Agate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Ultra Heritage Aspen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Ultra Heritage Sienna. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Ultra Heritage Sunrise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Ultra Surcoseal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Ultra Surcoseal Greige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Ultra Surcoseal Latte. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Ultra Surcoseal Suede. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Ultra Cork Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Ultra Cork Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Ultra Cork Macchiato. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Ultra Forest Floor Birch | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | As selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Coefficient of Friction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dry leather: 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dry rubber: 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wet leather: 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wet rubber: 0.65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Flammability (ASTM E 108 and UBC Std 15-2): Class A, when installed over non-combustible substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flammability (CAN/ULC-S107): Class A, when installed over non-combustible substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | International Building Code Compliance: Comply with 2006 International Building Code requirements for walking decks and ICC Acceptance Criteria for Walking Decks, as evidenced by current Evaluation Report prepared by ICC Evaluation Service (ICC-ES). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Comply with CAN/CGSB-37.54. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | National Building Code of Canada Compliance: Comply with National Building Code of Canada 2005, Part 9, Clause 9.26.2.1(1)(h), and CCMC Technical Guide for PVC Sheet Waterproofing (Exposed to Light Pedestrian Traffic), as evidenced by current Evaluation Report prepared by National Research Council, Canada Construction Materials Centre (CCMC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | CMHC Approval: Approved by Canada Mortgage and Housing Corporation for use in construction financed or insured under the National Housing Act. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Miscellaneous Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide PVC Coated Metal, Scuppers, Overflow Drains, Roof Drains, and Trims as required for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide Surface Conditioners, Adhesives, Sealants, Fillers, and Cleaners as required for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide mechanical fastening devices color coordinated to membrane color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Adjacent Flashings: Coordinate with flashing specified in Section 07620. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that deck is: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure, well supported, solid, and in accordance with local code structural requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Properly sloped to drains, valleys, or eaves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Clean and smooth, free of depressions, waves, and projections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dry and free of ice and snow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that adjacent precast deck members are flush within 1/4 inch (6 mm) vertical variation, with grout keys filled flush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate timing of installation to avoid construction traffic over completed traffic membrane surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wood Deck: Fill joints, knot holes, voids, and low areas with filler and sand smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wood Deck: Cover with cementitious board meeting requirements of Class A approved application. Fill joints, knot holes, voids, and low areas with filler and sand smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Concrete Deck: Fill surface imperfections and variations with leveling compound. Test for and remove surface contaminants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate installation with installation of drains and similar accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install flashings and accessories. Seal around all penetrations, drains, and edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Membrane shall not come in contact with bituminous materials or polystyrene insulations. Contact manufacturer for additional information. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and applicable codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install in accordance with CGSB-37-GP-55M. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install when temperature is below 25 degrees F (minus 3.8 degrees C) or above 98 degrees F (36.6 degrees C). Do not install when winds are gusting over 30 mph (48.3 kph). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not dilute primers, adhesives, coatings, or sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install membrane with minimum number of seams possible. Overlap seams 3/4 inch (19 mm), to shed water; heat-weld all seams. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Adhere membrane to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Mechanically fasten all perimeter edges and penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean soiled areas in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Avoid construction traffic over completed traffic membrane surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||