MasterFormat: 95
Download this Custom Fit Seamless Insulation Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Blow-In-Blanket LLC Custom Fit Seamless Insulation
 
         
SECTION 07210
 
         
CUSTOM FIT SEAMLESS INSULATION
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Blow In Blanket, LLC; Custom Fit Seamless Insulation.
.
This section is based on the products of Blow In Blanket, LLC, which is located at:
.2185 South Jason Street
.Denver, CO 80223
...Toll Free Tel: (800) 525-8992
...Tel: (303)934-7772
...Fax: (303)934-2177.
...Email: getbibs-info@service-partners.com.
...Web: www.bibs.com.
.
The BlBS system manufactures a seamless blanket of insulation that custom-fits any size or shape cavity. This guarantees a uniform R-Value throughout the entire cavity, and controls air and sound infiltration. BIBS® can be used in new construction and retro fit projects.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Custom fit seamless (blown) insulation, materials, accessories and installation.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05400 - Cold Formed Metal Framing: Wall, Floor and Ceiling Framing.
 
          B.Section 06100 - Rough Carpentry: Wall, Floor and Ceiling Framing.
 
          C.Section 07260 - Vapor Retarders: In-Wall Vapor Barriers.
 
          D.Section 07270 - Air Barriers: In-Wall Air Barriers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 518, Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
 
          B.ASTM C 687, Determination of Thermal Resistance of Loose-Fill Building Insulation.
 
          C.ASTM C 764, Mineral Fiber Loose-Fill Thermal Insulation.
 
          D.ASTM C 1104, Determining the Water Vapor Sorption of Unfaced Mineral Fiber Insulation.
 
          E.ASTM E 84, Surface Burning Characteristics of Building Materials.
 
          F.ASTM E 90, Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
 
          G.ASTM E 136, Behavior of Materials in a Vertical Tube Furnace at 750 Degrees C.
 
          H.ASTM E 736, Cohesion/Adhesion of Sprayed Fire-Resistive Materials applied to Structural Members.
 
          I.ASTM E 970, Critical Radiant Flux of Exposed Attic Floor Insulation Using a Radiant Heat Energy Source.
 
          J.Underwriters Laboratories Inc. (UL): Building Materials Directory, current edition as of date of construction contract.
 
          1.4DEFINITIONS
 
          A.Installer or Applicator: Installer or applicator is person actually installing or applying product in field at Project site.
 
          B.BIBS: Blow-In-Blanket System.
 
          C.BIBCA: Blow-In-Blanket Contractors Association.
 
          D.BIBCA Training Certification: Completed Training by an approved BIBCA Instructor.
 
          E.Blow In Blanket LLC: Holder of patents for the Blow-In-Blanket System.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include shop drawings detailing locations and types of insulation to be applied.
 
          D.Verification Samples: For each finish product specified, two samples, representing actual product and color.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          1.Installations may only be performed by Blow In Blanket LLC approved BIBS dealers.
          2.Training: Installers shall be certified by BIBCA or BIB LLC.
 
          C.Certifications:
          1.Acknowledgment that products installed are produced by companies and manufacturers named, and product has been installed in accordance with manufacturer's installation instructions.
          2.Acknowledgment that products installed meet requirements of standards referenced.
 
          D.Equipment: Equipment must be approved by Blow In Blanket LLC and the Manufacturers for the system specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.At project closeout, provide to the Owner or Owners Representative an executed copy of the Manufacturer's standard Warranty form outlining the terms and conditions of their Limited Warranty Against Manufacturing Defect.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.System Manufacturer: Blow In Blanket, LLC; 2185 South Jason Street, Denver, CO 80223. ASD. Toll Free Tel: (800) 525-8992. Tel: (303) 934-7772 Fax: (303) 934-2177. Email: getbibs-info@service-partners.com. Web: www.bibs.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Insulation:
          ** NOTE TO SPECIFIER ** Select Manufacturer. Delete four of the next five paragraphs.
          1.Manufacturer: Insulsafe 4, manufactured by Certainteed
          2.Manufacturer: Optima, manufactured by Certainteed
          3.Manufacturer: Climate Pro, manufactured by Johns Manville.
          4.Manufacturer: Spider blowing wool, manufactured by Johns Manville.
          5.Manufacturer: Perimeter Plus, manufactured by Knauf.
          6.Material: Fiber glass blowing wool. In conformance with ASTM C 764 Type I, Category 1.
          7.Combustibility: Non-Combustible in accordance with ASTM E 136
          8.Thermal Resistance per Inch: up to a nominal R-4.23
          ** NOTE TO SPECIFIER ** Thermal resistance is determined based on specific product used, thickness, and density blown per ASTM C 687. Select R-Value based on common requirements or insert R-Value if not listed. The TYPICAL R Values associated with the BIBS system are as follows:
- 2x4 construction / 3 1/2" cavity: Up to a nominal R-15.
- 2x6 construction / 5 1/2" cavity: Up to a nominal R-23.
- 2x8 construction / 7 1/4" cavity: Up to a nominal R-30.
- 2x10 construction / 9 1/4" cavity: Up to a nominal R-39.
- 2x12 construction / 11 1/4" cavity: Up to a nominal R-48.
** NOTE TO SPECIFIER ** Select R-Value. Delete five of the next six paragraphs.
          9.Thermal Resistance (ASTM C 518): Up to a nominal R-15
          10.Thermal Resistance (ASTM C 518): Up to a nominal R-23.
          11.Thermal Resistance (ASTM C 518): Up to a nominal R-30.
          12.Thermal Resistance (ASTM C 518): Up to a nominal R-39.
          13.Thermal Resistance (ASTM C 518): Up to a nominal R-48.
          14.Thermal Resistance (ASTM C 518): ____.
          15.Water absorption (ASTM C 1104): 5 percent (max. By weight).
          16.Volume Change (Settlement): Zero.
          17.Surface Burning Characteristics (ASTM E 84) Flame Spread 25 or less - Smoke developed 50 or less.
          18.Sound Transmission Class (ASTM E 90): STC 46 dependant on assembly.
          19.Critical Radiant Flux - flame propagation resistance >= 0.12 W/sq cm.
 
          B.Insulation Binder Material:
          1.Insul Binder brand, Blow In Blanket Adhesive, supplied by Blow In Blanket LLC
          2.Type: Water based adhesive type.
          3.Bond Strength: In accordance with ASTM E 736.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Netting is not required.
 
          C.Netting:
          1.Manufacturer: Insul Net, supplied by Blow In Blanket LLC
          2.Material: Polypropylene.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Fabric is not required.
 
          D.Fabric:
          ** NOTE TO SPECIFIER ** Select Fabric Manufacturer. Delete three of the next four paragraphs.
          1.Manufacturer: Isomesh fabric, supplied by Blow In Blanket LLC
          2.Manufacturer: OPTIMA fabric, supplied by Blow In Blanket LLC
          3.Manufacturer: Climate Pro fabric, supplied by Blow In Blanket LLC
          4.Manufacturer: Perimeter Plus fabric, supplied by Blow In Blanket LLC
          5.Material: spun bond polypropylene.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examination: Prior to work of this section, carefully inspect installed work of other trades and verify that such work is complete to point where installation of specified retention fabric and specified insulation products may be properly installed in accordance with manufacturer's recommendations. Appropriate building inspections must be completed prior to installation.
 
          3.2PREPARATION
 
          A.Clean surfaces in accordance with manufacturers (suppliers) recommendations.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the project is not Steel Framed
 
          B.Remove all oil & grease from exposed face of steel studs and tracks.
 
          3.3INSTALLATION
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the project is not Steel Framed
 
          A.Steel Framed Construction: Install retention fabric with adhesive on tracks and studs. Blow insulation into voids.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if the project is not Wood Framed
 
          B.Wood framed Construction: Install net or fabric with staples approximately 1 inch (25mm) apart, or with adhesive. Blow insulation into voids.
 
          C.Insulation Installation:
          1.Install products in accordance with manufacturer's instructions.
          2.Install loose insulation by machine-blowing into spaces and closed cavities as indicated. Level horizontal applications to uniform thickness indicated, firmly installed to uniform density, but not excessively compressed.
          3.Insulate full thickness in cavities to be insulated. Fit tightly around obstructions, fill voids. Cover penetrations with insulation. Completely fill cavity.
          4.Where required, install separate vapor retarder to warm side of building (exterior walls) as indicated on Drawings, or as required by local building codes. Completely seal each wall area to surrounding construction. Install so that completed installation is vapor tight.
          5.Install Insulation with a minimum density of 1.8 to 2.3 pounds per cubic foot (28.8 to 36.8 kg/ cubic meter) for maximum thermal value. Actual required density is based on specific materials and R-value. Material should initially bulge 1/2 inch (13mm) to 1 inch (25mm) past studs to insure proper density. Roll back material flush to studs. Applications are subject to density check. See manufactures coverage chart on bags of insulation.
 
          3.4FIELD QUALITY CONTROL
 
          A.Installation Compliance: Provide Owner with a written statement that insulation has been installed in accordance with specifications.
 
          3.5CLEANING
 
          A.General: Clean areas after installation of insulation. Do not leave any insulation or associated items on Project site.
 
         
END OF SECTION