| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of ICA/ Insulation Corporation of America, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Olathe, KS 66061 Toll Free Te1: (800) 373-4262 Tel: (913) 780-0770 Ext. 204 Fax: (913) 780-0775 E-mail: mrichards@icasbs.com Web: www.icasbs.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Energy Miser® Insulated Ceiling & Wall System: As ICA's premier insulation system, the Energy Miser® System offers maximum utility savings, an aesthetically pleasing look and improved acoustical performance. The Energy Miser® System is also independently guarded hot box tested for in-place thermal performance. The Energy Miser® System has a lower layer of fiberglass blanket insulation that is installed below the purlins and/or structural steel, thereby encapsulating the bottom of the purlins. This eliminates the majority of the thermal bridging that occurs in a structure. Energy Saver Insulated Ceiling and Wall System: This high R-value insulation system consists of a white support fabric that is fastened to the inside of the purlins and girts in a metal building and is supported by banding. The insulation is installed on top of the fabric, in between the purlins and over the top of the purlins. ICA's Reflective Fabric Ceiling: This fabric only system will cover unsightly old and torn up insulation that is already installed between or above the purlins. The fabric is held in place by a cable system and can be dropped down to cover all of the existing steel to show a clean white interior finish. Energy Saver Reflective Fabric Ceiling: This system is a good way to hide old or torn up insulation that has been installed above the purlins. The overall appearance of a facility can be improved dramatically without the cost of additional insulation. The fabric can only be attached to the bottom of the purlins and is held in place by white steel banding | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulated ceiling and wall system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Reflective fabric ceiling scrim with insulation; insulated ceiling and wall system attached to purlins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Suspended reflective fabric ceiling scrim without insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Reflective fabric ceiling supported by banding without insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C1363 - Standard Test Method for Thermal Performance of Building Materials and Envelope Assemblies by Means of a Hot Box Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D3786 - Standard Test Method for Bursting Strength of Textile Fabrics-Diaphragm Bursting Strength Tester Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D4833 - Standard Test Method for Index Puncture Resistance of Geotextiles, Geomembranes, and Related Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D5034 - Standard Test Method for Breaking Strength and Elongation of Textile Fabrics (Grab Test). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E1146 - Standard Specification for Muriatic Acid (Technical Grade Hydrochloric Acid). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Federal Specification HH-1-558C - Expanded Polystyrene. Insulation Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | NFPA 701 - Standard Methods of Fire Tests for Flame Propagation of Textiles and Films. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Layout of facer or fabric sheets with details of attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. Include vapor retarder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver all materials to the project site and store in a safe dry place with all labels intact and legible until installation. Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard one-year warranty against defects in manufacturing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: ICA/Insulation Corporation of America, which is located at: 1280 N. Winchester ; Olathe, KS 66061; Toll Free Tel: 800-373-4262; Tel: 913-780-0770 ; Fax: 913-780-0775; Email: request info; Web: www.icasbs.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | CEILING AND WALL INSULATION SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Insulation shall be Energy Miser Insulated Ceiling and Wall System for buildings as manufactured by ICA. Building insulation shall be provided as indicated including, but is not necessarily limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Faced insulation plus optional back-fill insulation installed below the building roof, between and beneath purlins or joists. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Faced insulation plus optional back-fill insulation installed inside the building in front of and inside the wall girts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Required installation hardware shall be provided as a part of both roof and wall insulation system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The system shall have an installed U-Value based on average winter/summer testing conditions, insulation system shall be certified as tested in accordance with ASTM C1363. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | U Value: 0.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | U Value: 0.09. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | U Value:0 .076. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | U Value: 0.05. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | U Value: 0.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | U Value: 0.034. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | U Value:0 .033. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | U Value: 0.029. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | U Value: 0.026. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | U Value: 0.025. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | U Value: 0.022. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | U Value: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roof insulation for the ceiling shall meet the property requirements of Federal Specification HH-1-558C: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | The roof insulation composite product shall have a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. Facing shall have a perm rating of 0.02 (minimum) as tested in accordance with ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 13. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | The insulation shall be faced with WMP-VRR - white (typical application for manufacturing and hangers). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | The insulation shall be faced with WMP-50 - white (typical application for manufacturing, hangers and sports facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | The insulation shall be faced with WMP-VRR - black matte finish (typical application for manufacturing and hangers). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | The insulation shall be faced with WMP-50 - black matte finish (typical application for manufacturing, hangers and sports facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | The insulation shall be faced with TC-120 (typical application for tennis facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | The insulation shall be faced with Gymguard (typical application for sports facilities, heaviest vapor retarder available). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | The insulation shall be faced with Arenashield (typical application for ice rinks, Low-E fabric). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 10 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 11 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 13 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 19 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 24 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 30 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Attaching hardware for roof insulation shall include: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized lockseam roller tubes 72 inches (1829 mm) long for attachment to the purlin for the purpose of supporting the Faced Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Galvanized connectors for making end to end connection inside the roller tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Support clips, for support of roller tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bushing for the ends of each span of tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Termination bar shall be supplied and shall be of extruded aluminum with baked on white enamel paint for installation at all points where the Faced Insulation will be screwed to the structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wall insulation for the walls shall meet the property requirements of Federal Specification HH-1-558C: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | The wall insulation composite product shall have a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. Facing shall have a perm rating of 0.02 (minimum) as tested in accordance with ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | The first insulation layer shall be Faced Metal Building Insulation having an R-Value of 13. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | The insulation shall be faced with WMP-VRR- white (typical application for manufacturing and hangers). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | The insulation shall be faced with WMP-50 - white (typical application for manufacturing, hangers and sports facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | The insulation shall be faced with WMP-VRR - black matte finish (typical application for manufacturing and hangers). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | The insulation shall be faced with WMP-50 - black matte finish (typical application for manufacturing, hangers and sports facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | The insulation shall be faced with TC-120 (typical application for tennis facilities). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | The insulation shall be faced with Gymguard (typical application for sports facilities; heaviest vapor retarder available). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | The insulation shall be faced with Arenashield (typical application for ice rinks). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 10 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 11 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 13 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 19 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 24 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | The second insulation layer shall be Unfaced Metal Building Insulation having an R-Value of 30 with a 25 flame spread rating and a 50 smoke developed rating as tested in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Attaching hardware for wall insulation shall include: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roller Tube, Connector, Clip, and Bushing assembly at eave of building to facilitate continuous Faced Insulation from roof to wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Self Drilling Metal Building Tek Screws with 1-1/4 inches (32 mm) plastic washer for fastening wall insulation at girts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | INSULATED CEILING AND WALL SYSTEM ATTACHED TO PURLINS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Insulation shall be Energy Saver Insulated Ceiling and Wall System for buildings as manufactured by ICA. Building insulation shall be provided as indicated including, but is not necessarily limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | White support fabric attached to building structure with metal bands. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulation installed below the building roof, between and beneath purlins or joists; | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Required installation hardware shall be provided as a part of the roof insulation | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Support Fabric: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The fabric shall be made of woven reinforced high-density polyethylene yarns coated on both sides with a continuous low density polyethylene film. The polyethylene fabric shall be extremely durable and resistive to abuse. Fabric can be cleaned with mild dishwasher detergent; chemical cleaners should be avoided. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 4.2 oz. per square yard (109 g/sq. m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength: 140 lbs (63 kg) (ASTM D5034). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mullen Burst: 175 psi (1200 KPa) (ASTM D3786) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Flame/Smoke Rating: Flame Spread 0; Smoke Developed 15-40 (ASTM E84). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Perm Rating: .02 U.S. Perms (grains/hour/sf/in.Hg - ASTM E-96). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Puncture Resistance: 79 pounds (36 kg) (ASTM D4833). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Sound Absorption: NRC = .070. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Light Reflectivity: >90% (ASTM E1146). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Large Scale Flame Resistance: Pass/Self Extinguishes (NFPA 701-1989) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | UV Weathering: UV Stabilizers added for extra protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** NFPA 701-1989 is a Large Scale Flame Resistance Test. The specimen is positioned vertically 4" above the tip of a gas burner. When the burner is removed from this fabric, the flame self extinguishes. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fiberglass Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fiberglass blanket shall be rated FHC 25/50 with a flame spread rating of 25 or less and a smoke developed rating of 50 or less tested in accordance with ASTM E-84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | R-Value: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Banding: 100 ksi (690 MPa) (tempered, high tensile strength steel, galvanized, primed and painted white. Minimum size shall be .019 inch (0.5 mm) thick by 1 inch (25 mm) wide by continuous length required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Adhesive to bond the fabric to the steel framing with a brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Self drilling fasteners to connect the banding to the purlins/girts, and heavy duty fasteners to connect the banding to the rafters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Accessories for wall applications include Insul-Hold Coils (used to support insulation within the girt cavity), and 1/8 inch (3 mm) foam tape used to isolate the wall panels from the girts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SUSPENDED REFLECTIVE FABRIC CEILING WITHOUT INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Energy Miser Fabric as manufactured by ICA/ Indoor Courts of America, Inc. Provide a complete overhead suspended reflective ceiling system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabric: ICA TC-120 Facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fabric: ICA WMP-50 Facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fabric: ICA Gymguard Facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabric: ICA Arenashield Facing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Materials shall meet or exceed NFPA Standard 701 Small Scale Test, ASTM-E-84 "Tunnel Test". | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Individual ceiling sections shall be continuous and shall be individually rolled and packaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fabric Clip: Each individual ceiling section shall be attached at each end wire with a special PVC clip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Suspension Guy Wire: Individual ceiling sections shall be supported by a suspension system consisting of 1/4 inch (6 mm) diameter 7 strand high-tension guy wire, located on 10 feet to 12 feet (3 m to 3.7 m) centers along the axis of the building. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | All wire shall be 1/4 inch (6 mm) diameter 7 strand high-tension guy wire secured by strand vices in lieu of turnbuckles. Wire shall be installed so that it will not sag, and will never require tightening or adjustment. All terminal points of wire and any wire splices shall be held in place by compression fittings designed for high-tension wire installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | REFLECTIVE FABRIC CEILING SUPPORTED BY BANDING WITHOUT INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Energy Saver Reflective Fabric Ceiling as manufactured by ICA/ Indoor Courts of America, Inc. The Reflective Fabric Ceiling is a fabric only ceiling consisting of a white support fabric and painted steel banding. The fabric is fastened to the bottom of the purlins and is supported by the banding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | System components shall meet the following minimum specifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabric: Shall be woven reinforced high-density polyethylene yarns coated on both sides with a continuous white or colored polyethylene film. The fabric shall have a flame spread index of 25 or less and smoke density index of 50 or less based on ASTM E-84 and CAN/ULC test standards. This material shall be manufactured in large custom pieces by extrusion welding from roll goods. Pieces shall be fabricated to substantially fit the large defined building areas with minimum practical sealing to be done on job site. Fabric shall be folded to allow for rapid pullout on the strap support system. Fabric perm rating shall be a minimum of .02 grains/hr/sf/in. Hg) - based on ASTM E96 Procedure A, desiccant method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Steel Strap: 8 ksi (55 MPa) tempered, high-tensile strength steel, galvanized, primed and painted white. Minimum size shall be a minimum thickness of .015 inch (0.4 mm) by 3/4 inch (19 mm) wide by continuous length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fasteners: #12 by 3/4 inch (19 mm) plated Tek 2 screws, for up to 1/4 inch (6 mm) thick, painted white for light gauge steel (typically purlins). #12 by 1-1/4 inches (32 mm) plated Tek 4 screws painted white for heavier gauge steel (typically primary framing), up to 3/8 inch (9.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sealants: Shall be fast-tack solvent-based vapor barrier sealant, synthetic rubber adhesive for sealing vapor barrier laps and/or pressure sensitive 3/4 inch (19 mm) wide by 1/32 inch (0.8 mm) thick extruded vapor barrier tape sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prior to all work of this section, carefully inspect installed work of other trades and verify that such work is complete to the point where installation of the components of the system may properly commence. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that the components of the system may be installed in accordance with project drawings and manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Note number and location of structural elements that may pose special installation problems such as ductwork, heater vents, skylights, windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Use all means necessary to protect floor of building from damage by scaffolding or lifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use all means necessary to protect building insulation materials before, during and after installation and to protect the installed work and material of all other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | WALL AND CEILING INSULATION SYSTEM INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install roof insulation in accordance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Facing seams shall be sealed by folding over the facing and stapling a minimum of every 4 inches (102 mm) to ensure an integral vapor barrier. Any fabrication cuts or patches in facing shall also be stapled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pull faced insulation tightly and screw securely at eaves to minimize wrinkles and allow no more than 6 inches (152 mm) of sag between roller tubes spaced 10 to 12 feet (3 to 3.7 m) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Place back-fill insulation pieces on top of faced insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wall Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install wall insulation in accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install screws in every girt every 12 inches (305 mm) horizontally. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | If wall is subject to abuse, install a protective wainscot over, or in place of Faced Insulation layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Upon completion of the installation, visually inspect the work and verify that it has been correctly installed. If knee braces were removed or loosened to facilitate installation, make sure these are properly reinstalled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | INSULATED CEILING AND WALL SYSTEM ATTACHED TO PURLINS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install ceiling insulation and fabric in accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Place back-fill insulation pieces on top of support fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wall Insulation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install wall insulation and fabric in accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If wall is subject to abuse, install a protective wainscot over, or in place of fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Upon completion of the installation, visually inspect the work and verify that it has been correctly installed. If knee braces were removed or loosened to facilitate installation, make sure these are properly reinstalled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SUSPENDED REFLECTIVE FABRIC CEILING INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Laminated panels shall be overlapped a minimum of 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panels shall be tensioned so that overlapping edges are even and without appreciable gaps or sag. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Slits shall be cut in the panels to accommodate obstructions such as lights, fans, etc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | All edge cuts shall be supported by the adjacent panel or shall be taped with patch tape and stapled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||