| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products marketed by Astro-Foil, located at the following address: 10653 West 181st Avenue Lowell IND 46356-9451 Tel: (800) 776-3645 Tel: (219) 696-3639 Fax: (800) 551-3645 Fax: (219) 696-5220. . Contact Astro-Foil for locations of local dealers. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Reflective Insulation/Radiant Barrier Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
. ** X. Reflective Insulation/Radiant Barrier Material: Specified in Section 07211." | ||||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 13120 - Pre-Engineered Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 15100 - Building Services Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 15810 - Ducts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 236 - Standard Test Method for Steady-State Thermal Performance of Building Assemblies by Means of a Guarded Hot Box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 96 - Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 408 - Test Methods for Total Normal Emittance of Surfaces Using Inspection-Meter Techniques. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DEFINITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant Barrier System (RBS): Radiant barrier material is sight-exposed to building interior, not concealed in system by subsequent building finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Reflective Insulation System (RIS): Reflective insulation material is concealed in system by subsequent building finishes; additionally, RIS incorporates air spaces between the two reflective surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's descriptive literature for reflective insulation material; indicate compliance to specified product characteristics, including documentation of code compliance, if documentation is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two samples, minimum size 8 inches (203 mm) square, of actual products to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Quality Assurance Submittals: Manufacturer's printed installation instructions for each indicated project condition; include recommended fastening materials and techniques. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products of this section in manufacturer's unopened packaging until installation; maintain storage conditions recommended by manufacturer. Store in clean, dry area. Do not expose to rain, dew, or snow while still in roll form. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | APPLICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide reflective insulation system (RIS) in the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Over roof trusses/rafters, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Over roof trusses/rafters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior side of wall studs/furring, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interior side of wall studs/furring, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Underside of floor joists/trusses, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Underside of floor joists/trusses, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Underside of first floor joist/trusses at crawl spaces, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Below interior ceiling joists/trusses/rafters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Below interior ceiling joists/trusses/rafters, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Over metal roof purlins, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Over metal roof purlins, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Exterior side of metal wall purlins, encapsulated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Interior side of upward-acting sectional doors, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Wrap HVAC supply ducts, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Wrap water heaters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Wrap water supply piping, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide radiant barrier system (RBS) in the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Over roof trusses/rafters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior side of wall studs/furring, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Underside of floor joists/trusses, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Underside of first floor joist/trusses at crawl spaces, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Below interior ceiling joists/trusses/rafters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Over metal roof purlins, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior side of upward-acting sectional doors, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wrap HVAC supply ducts, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Wrap water heaters, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Wrap water supply piping, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Reflective Insulation/Radiant Barrier Material: Astro-Foil Sheet; two layers of polyethylene bubble film, sandwiched between two layers of aluminum foil; fungi-resistant, with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Marketed by Astro-Foil; 10653 West 181st Avenue, Lowell, IND 46356-9451. ASD. Tel: (800) 776-3645 or (219) 696-3639. Fax: (800)551-3645 or (219) 696-5220. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Nominal 5/16 inch (8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 1.25 ounces per square foot (382 grams per square meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface Burning Characteristics: Flame spread index of 20, maximum; smoke developed index of 30, maximum; when tested in accord with ASTM E 84 (NFPA Class A / UBC Class 1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Linear Shrinkage: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Puncture Resistance: 66 pounds per square inch (455 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R-Value: 15 (2.641 square meters Kelvin per watt) down; 7.31 (1.287 square meters Kelvin per watt) horizontal; 5.4 (0.951 square meters Kelvin per watt) up; when tested in accordance with ASTM C 236. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | U-Value: 0.082 (0.465 watts per square meter Kelvin) down; 0.119 (0.675 watts per square meter Kelvin) horizontal; 0.139 (0.789 watts per square meter Kelvin) up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Emittance: 0.03 to 0.04, when tested in accordance with ASTM E 408. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Reflectivity: 0.96 - 0.97. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Degradation: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Perm Rating: 0.002 perm (0.114 ng/Pa s per square meter), when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll width: Nominal 4 feet (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Roll width: Nominal 6 feet (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Approvals: Provide product approved by the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Canadian Building Authority. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | California Code Regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | City of Los Angeles CA Code Regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dade County, Florida (Acceptance No. 98-0413.01). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | SBCCI (Report No. 2053). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mark materials to indicate compliance in accordance with requirements of regulating authority before delivery of materials to project site: | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Reflective Insulation/Radiant Barrier Material: Astro-E Sheet; one layer of polyethylene bubble film sandwiched between two layers of aluminum foil; fungi-resistant, with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Marketed by Astro-Foil; 10653 West 181st Avenue, Lowell, IND 46356-9451. ASD. Tel: (800) 776-3645 or (219) 696-3639. Fax: (800) 551-3645 or (219) 696-5220. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: Nominal 3/16 inch (4.76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.811 ounces per square foot (247 grams per square meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface Burning Characteristics: Flame spread index of 15, maximum; smoke developed index of 30, maximum; when tested in accord with ASTM E 84 (NFPA Class A / UBC Class 1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Linear Shrinkage: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Puncture Resistance: 63 pounds per square inch (434 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R-Value: 14.5 (2.553 square meters Kelvin per watt) down; 7.0 (1.232 square meters Kelvin per watt) horizontal; 4.9 (0.862 square meters Kelvin per watt) up; when tested in accordance with ASTM C 236. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | U-Value: 0.077 (0.437 watts per square meter Kelvin) down; 0.109 (0.619 watts per square meter Kelvin) horizontal; 0.119 (0.675 watts per square meter Kelvin) up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Emittance: 0.03 - 0.04, when tested in accordance with ASTM E 408. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Reflectivity: 0.96 - 0.97. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Degradation: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Perm Rating: 0.002 perm (0.114 ng/Pa s per square meter), when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll width: Nominal 4 feet (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Roll width: Nominal 6 feet (1830 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Approvals: Provide product approved by the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Canadian Building Authority. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | California Code Regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | City of Los Angeles CA Code Regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Dade County, Florida (Acceptance No. 98-0413.01). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | SBCCI (Report No. 2053). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Mark materials to indicate compliance in accordance with requirements of regulating authority before delivery of materials to project site: | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasteners: Type and size recommended by manufacturer for project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that electrical wiring adjacent to reflective insulation/radiant barrier material installations is in good condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Turn off electricity in each area of reflective insulation/radiant barrier material installation until installation in that area is complete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install reflective insulation/radiant barrier material in accordance with drawing details and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain minimum 3 inches (76 mm) distance from heat-producing devices such as furnaces, chimneys, blowers, and lighting fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintain minimum 3/4 inch (19 mm) air space each side of reflective insulation/radiant barrier material. | |||||||||||||||||||||||||||||||||||||||||||||||||