MasterFormat: 95
Download this Foam-In-Place Building Insulation Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
NCFI Polyurethanes Foam-In-Place Building Insulation
 
         
SECTION 07211
 
         
FOAMED-IN-PLACE BUILDING INSULATION
 
         
          ** NOTE TO SPECIFIER ** NCFI Polyurethanes; Foamed-In-Place Building Insulating, Roofing Systems and Specialty Insulation products.

This section is based on the products of NCFI Polyurethanes, which is located at:
Mount Airy Industrial Park P. O. Box 1528
Mount Airy, NC 27030-1528
Toll Free Tel: 800-346-8229
Tel: 336-789-9161
Email: emillie.lee@ncfi.net
Web: www.insulquiet.com
[ Click Here ] for additional information.

NCFI formulates and manufactures foam-in-place polyurethane foam systems. NCFI nationally sells and services foam mixing and dispensing equipment providing end-users with one source for their foam needs.

NCFI was organized in 1964 by Dr. H.W. Bradley, a research chemist, and Barnhardt Manufacturing Company, a leading manufacturer of fiber cushioning materials whose founding dates back to 1900. Soon after its organization, NCFI had earned a reputation as a quality manufacturer of flexible polyurethane foam for the bedding and furniture industry.

In 1967, NCFI began formulating foam-in-place systems for insulating cold storage buildings. NCFI expanded the product line with development of highly successful systems for roofing applications, multiple types of commercial and residential insulation, taxidermy, specialty moldings, and marine applications. NCFI provides equipment and application training, engineering expertise for specifications and designs, and a professionally trained contractor base for spray foam applications.

NCFI's R&D center, with full development and testing capabilities, is unique among spray polyurethane foam systems suppliers in the United States.

This specification includes our NCFI's InsulStar closed cell polyurethane foam insulation that is a nominal 2.0 lb/cu. ft. density, closed-cell spray foam (SPF) that can be sprayed in place that adheres to oddly shaped surfaces. InsulStar's R-value is above R 6.4 per inch, compared to fiberglass bat at R 3.5. InsulStar will stop air infiltration and eliminate convective looping saving a tremendous amount of energy.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Spray Polyurethane Foam (SPF).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04800 - Unit Masonry assemblies: Cavity wall assemblies.
 
          B.Section 06100 - Rough Carpentry: Wood framing.
 
          C.Section 07210 - Fiberglass Building Insulation: Supplemental blanket, batt and roll insulation.
 
          D.Section 07260 - Vapor Retarders: Vapor retarder materials to adjacent insulation.
 
          E.Section 07270 - Air Barriers: Air seal materials to adjacent insulation.
 
          F.Section 07620 - Sheet Metal Flashing and Trim: Requirements for flashings.
 
          G.Section 07900 - Joint Sealers: Rod and sealant at control and expansion joints.
 
          H.Section 07810 - Fire and Smoke Protection: Insulation installed in conjunction with firestopping or smoke containment systems.
 
          I.Section 09200 - Plaster and Gypsum Board: Insulation installed in conjunction with interior wall and ceiling finish systems.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          C.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
          D.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          E.ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics.
 
          F.ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics.
 
          G.ASTM D 6226 - Standard Test Method for Open-Cell Content of Rigid Cellular Plastics.
 
          H.AATCC 127 - Water Resistance: Hydrostatic Pressure Test.
          ** NOTE TO SPECIFIER ** Federal, state, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved 15-minute fire rated thermal barrier. One typically approved material is 1/2 inch gypsum wallboard (sheetrock) applied over the spray polyurethane foam insulation. Exceptions to the thermal barrier requirement include certain headers, sill plates, attics and crawl spaces. Check the applicable building code and with local officials for specific requirements.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Conform to applicable code for flame and smoke, concealment, and over coat requirements.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing urethane foam products and systems of this section with minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience.
          1.Installer must be an NCFI Gold Star certified insulation contractor or have manufacturer's certification for the application.
          2.Installer shall provide the equipment required by the manufacturer for proper installation including high pressure plural component proportioning pump, heated hoses of suitable length, spray gun, drum pumps or other material feeding system, and other ancillary equipment required for the Work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products under cover in manufacturer's unopened and labeled packaging until ready for installation.
 
          B.Storage temperatures should not exceed 90 degrees F (32.22 degrees C). Do not store in direct sunlight.
 
          C.Keep the temperature of the chemicals above 70 degrees F (21.66 degrees C) for several days prior to use. Cold chemicals can cause pump cavitation and incorrect metering. Keep drums tightly closed when not in use and under dry gas pressure of 2-3 psi after they have been opened.
 
          D.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PRE-INSTALLATION MEETINGS
 
          A.Convene pre-installation meeting a minimum of two weeks prior to commencing work of this section.
 
          B.Attendance: Architect, Contractor, framer, wall finish applicator and SPF applicator.
 
          C.Agenda: Review installation sequence and scheduling.
 
          1.9COORDINATION
 
          A.Ensure that the installation of products of this section are coordinated with affected trades to prevent interruption of construction progress.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not install spray polyurethane foam during precipitation or when precipitation is imminent. Do not install when the ambient temperature is less than 50 degrees F (10 degrees C) without specific authorization of the manufacturer. Do not install when the ambient humidity exceeds the manufacturer's limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: NCFI Polyurethanes, which is located at: Mount Airy Industrial Park P. O. Box 1528 ; Mount Airy, NC 27030-1528; Toll Free Tel: 800-346-8229; Tel: 336-789-9161; Email: emillie.lee@ncfi.net; Web: www.insulquiet.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** InsulStar is a closed cell polyurethane foam insulation that can be applied to the full or partial thickness of stud-wall cavities for a total insulation, air barrier and moisture vapor retarder package; or in a 1/2 inch to 1 inch thickness in combination with conventional insulation. In either case, air infiltration is substantially reduced due to the sealing characteristics of the spray foam system and eliminates the need for house wrap.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Select one of the following three insulation paragraphs and delete those not required. Consult with manufacturer for additional assistance in selecting the insulation type required.
 
          A.Spray Polyurethane Foam (SPF): NCFI's InsulStar high-performance, closed cell spray polyurethane foam (SPF) insulation:
          1.Physical Properties:
          a.Core Density: 1.8 to 2.0 lbs/ft3 when tested in accordance with ASTM D 1622.
          b.Compressive Strength: 22 psi minimum when tested in accordance with ASTM D 1621.
          c.Water Vapor Transmission: Less then or equal to 1.8 perms at 1 inch thick when tested in accordance with ASTM E 96.
          d.Closed Cell content: Greater than 90 percent when tested in accordance with ASTM D 6226.
          e.Maximum Service Temperature: 180 degrees F (82 degrees C).
          f.Air Leakage: Infiltration/exfiltration, 0.004 CF/min/SF at 1.57 psf when tested in accordance with ASTM E 283.
          g.Water Resistance: No Failure at greater than 40 foot Head Pressure when tested in accordance with AATCC 127.
          h.Flame Spread: Less than 25 when tested in accordance with ASTM E 84 for 2 inch (51 mm) thickness.
          i.Smoke Developed: Less than 450 when tested in accordance with ASTM E 84 for 2 inch (51 mm) thickness.
          2.R-Value: R-Value when tested in accordance with ASTM C 518.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the R Value required.
          a.R-Value: 6.4. Average Thickness 1 inch (25 mm).
          b.R-Value: 13. Average Thickness 2 inches (51 mm).
          c.R-Value: 19. Average Thickness 3 inches (76 mm).
          d.R-Value: 22. Average Thickness 3-1/2 inches (89 mm).
 
          2.3MISCELLANEOUS MATERIALS
 
          A.Joint Filler Foam: Hilti CF 124 Filler Foam or equivalent.
 
          B.Sealant: Sikaflex 1a: Single component polyurethane or equivalent.
 
          C.Foam Repair Kit: Handi-Foam two part kits from Fomo Products, or Touchn'Seal 2 component systems from Convenience Products, or other equivalent kits.
 
          D.Moisture Detection Paper (MDP) Strips: MDP Strips manufactured by NCFI Polyurethanes, Mount Airy, NC.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Proceed with spray polyurethane foam application only after substrate construction, substrate penetration work, and related electrical and plumbing work has been completed.
 
          D.Remove sawdust and other debris from areas to be sprayed by blowing with compressed air or vacuuming with a shop vacuum.
 
          E.All metal to which foam is to be applied must be free of oil, grease, rust, etc. Primers should be used where necessary.
 
          F.Verify that substrate is dry by checking surface for moisture with Moisture Detection Paper (MDP) strips.
 
          G.Fill voids between masonry and structural, steel greater than 2 inches (51 mm), with mineral wool or a backer gypsum board cut to fit in the void, and then spray over the backer material.
 
          H.Mask off all areas not to receive spray foam with masking tape and plastic sheeting. Apply release agent to stud facing to facilitate removal of foam.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          I.At the start of work, spray-apply SPF to an area of approximately 100 sf (9.29 sm) at the specified thickness. Proceed with work only after ensuring proper foam thickness and full adhesion to the substrate.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.All surfaces to be sprayed with SPF must be free of all moisture and ice.
 
          C.Do not apply SPF during inclement weather or when ambient temperature and humidity are outside the ranges prescribed by the manufacturer.
 
          D.Apply the SPF to an average thickness indicated on the Drawings or specified in the schedule at the end of this section.
 
          E.Apply SPF into stud wall cavities using a "picture framing" technique: apply a cant of foam between the exterior sheathing and the inner stud surface. Then spray apply the required thickness of foam against the sheathing. For a nominal thickness of 1/2 inch (12.5 mm), apply in one pass. For partial filling the stud wall cavity, apply the foam in 1-1/2 inches or less for each pass, using multiple passes to achieve the desired thickness.
 
          F.Do not apply SPF to fill voids around doors and windows. Use non-expanding foam for those applications.
 
          G.Apply SPF to fill voids around accessible service and equipment penetrations.
 
          H.Apply SPF to seal voids at truss ends to prevent wind scouring of ceiling insulation.
 
          I.Seal plumbing stacks, electrical wiring and other penetrations into attic to control air leakage.
 
          J.Remove overspray from adjacent surfaces.
 
          K.Where damage occurs which violates the spray foam's air seal and moisture seal, repair as needed using the specified spray polyurethane material or the specified foam repair kit material.
 
          3.4ACCESSORY APPLICATION
 
          A.Joint Filler Foam and Caulk: Use joint filler foam and/or caulk to seal around windows, doors, chimneys, electrical raceways, sill plates, multiple studs, etc. Note that the expansion of joint filler foam in a confined space can tighten window frames and door jambs to the point that they will not open or close properly. Care must be used in these areas to avoid distortion of these members.
          ** NOTE TO SPECIFIER ** Select the following paragraph as applicable to the project and delete those not required.
 
          B.Supplemental Insulation: If the stud wall cavity is not completely filled with spray polyurethane foam, supplemental insulation may be installed to achieve desired R- values. Supplemental insulation is specified in Section 07210.
 
          C.Vapor retarders are specified in Section 07260.
 
          D.Air barriers are specified in Section 07270.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6CLEANING
 
          A.Remove excess SPF.
 
          B.Replace defective SPF.
 
          C.Clean soiled surfaces with cleaning solution.
 
          3.7SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name and thickness/R Value on the Drawings or use this paragraph to define the location of each type and thickness of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.For the following locations, apply the average cured SPF thickness indicated.:
          1.Interior surface of exterior basement walls: ______ inches.
          2.Garage ceiling between joists and over air ducts: ______ inches.
          3.Cathedral ceilings: _____ inches.
          4.Unvented roof spaces: _____ inches.
          5.Voids in overhangs such as bay windows and cantilevered floors: _____ inches.
          6.Exterior above grade walls: _____ inches.
          7.Floor headers: _____ inches.
 
         
END OF SECTION