| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products by Innovative Energy which is located at: 10653 West 181st Avenue Lowell, IN 46356-9451 Tel: (800) 776-3645 Te1: (219) 696-3639 Fax: (800) 551-3645 Fax: (219) 696-5220 Website: www.insul.net . For over 20 years Innovative Energy has been a leader in delivering products to the growing market of energy conservation industries. Contact Innovative Energy for locations of local dealers. R+Heatshield is a radiant barrier which reflects radiant heat. It does not function as reflective insulation; if reflective insulation is required, refer to Section 07211. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant barrier material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 13120 - Pre-Engineered Structures; Metal Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 1224 - Standard Specification for Reflective Insulation for Building Applications; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 1371 - Standard Test Method for Determination of Emittance of Materials Near Room Temperature Using Portable Emissometers; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 828 - Standard Test Method for Tensile Properties of Paper and Paperboard Using Constant-Rate-of-Elongation Apparatus; 1997. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 4833 - Standard Test Method for Index Puncture Resistance of Geotextiles, Geomembranes, and Related Products; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 96 - Standard Test Method for Water Vapor Transmission of Materials; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DEFINITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant Barrier System (RBS): Radiant barrier material is sight-exposed to building interior, not concealed in system by subsequent building finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's descriptive literature for radiant barrier material; indicate compliance to specified product characteristics, including documentation of code compliance, if documentation is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two samples, minimum size 8 inches (203 mm) square, of actual products to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Quality Assurance Submittals: Manufacturer's printed installation instructions for each indicated project condition; include recommended fastening materials and techniques. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mark materials to indicate compliance in accordance with requirements of regulating authority before delivery of materials to project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products of this section in manufacturer's unopened packaging until installation; maintain storage conditions recommended by manufacturer. Store in clean, dry area. Do not expose to rain, dew, or snow while still in roll form. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Innovative Energy Inc., which is located at: 10653 W. 181st Ave. ; Lowell, IN 46356-9451; Toll Free Tel: 800-776-3645; Tel: 219-696-3639; Fax: 219-696-5220; Email: request info; Web: www.insul.net | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide radiant barrier material in the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Over roof trusses and rafters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Interior side of wall studs and furring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Underside of floor joists and trusses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Underside of first floor joists and trusses at crawl spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Below interior ceiling joists, trusses, and rafters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Over metal roof purlins and girts, exposed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior side of upward-acting sectional doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Over attic insulation (perforated material). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant Barrier Material: R+Heatshield White; Aluminum foil sheet backed with white woven polyethylene film, fungi resistant, with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: Nominal 0.05 inches (1.3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 0.02 pounds per square foot (0.10 kilograms per square meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Burning Characteristics: Flame spread index of 25, maximum; smoke developed index of 35, maximum; when tested in accord with ASTM E 84 (NFPA Class A / UBC Class 1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Puncture Resistance: 47 pounds per square foot (324 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Emittance: 0.03, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Reflectivity: 0.97, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength: 81 pounds per square inch (558 kPa), when tested in accordance with ASTM D 828. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Perm Rating: 0.001 perm (0.06 ng/Pa s per square meter), when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Roll width: Nominal 4 feet (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Radiant Barrier Material: R+Heatshield II; Aluminum foil sheet, bonded to woven polyethylene film, backed with metallized polyester sheet, fungi resistant, with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: Nominal 0.05 inches (1.4mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Weight: 0.03 pounds per square foot (0.15 kilograms per square meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface Burning Characteristics: Flame spread index of 25, maximum; smoke developed index of 20, maximum; when tested in accord with ASTM E 84 (NFPA Class A / UBC Class 1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tensile Strength: 78 pounds per square inch (538 kPa), when tested in accordance with ASTM D 828. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Puncture Resistance: 54 pounds per square inch (372 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Foil Side Emittance: 0.03, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Foil Side Reflectivity: 0.97, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | MPET Side Emittance: 0.76, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | MPET Side Reflectivity: 0.24, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Perm Rating: 0.001 perm (0.06 ng/Pa s per square meter), when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Roll width: Nominal 4 feet (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Radiant Barrier Material: R+Heatshield III, two aluminum foil sheets, supported in the middle with woven polyethylene film, fungi resistant, with the following characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Non-Perforated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Perforated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: Nominal 0.05 inches (1.4mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight: 0.03 pounds per square foot (0.15 kilograms per square meter). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Flame spread index of 25, maximum; smoke developed index of 30, maximum; when tested in accord with ASTM E 84 (NFPA Class A / UBC Class 1). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 73 pounds per square inch (503 kPa), when tested in accordance with ASTM D 828. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Puncture Resistance: 52 pounds per square inch (359 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Emittance: 0.03, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Reflectivity: 0.97, when tested in accordance with ASTM C 1371. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Perm Rating: 0.001 perm (0.06 ng/Pa s per square meter), when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Roll width: Nominal 4 feet (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasteners: Type and size recommended by manufacturer for project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that electrical wiring adjacent to radiant barrier material installations is in good condition. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Turn off electricity in each area of radiant barrier material installation until installation in that area is complete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install radiant barrier material in accordance with drawing details and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain minimum 3 inches (76 mm) distance from heat-producing devices such as furnaces, chimneys, blowers, and lighting fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Maintain minimum 3/4 inch (19 mm) air space each side of radiant barrier material. | |||||||||||||||||||||||||||||||||||||||||||||||||