| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products ofLP SmartSide, which is located at: 414 Union St. Suite 2000 Nashville, TN 37219 Toll Free Tel: 888-820-0325 Fax: 877-523-7192 Email: request info Web: www.LPCorp.com [ Click Here ] for additional information. LP TechShield radiant barrier sheathing is an easy, cost effective way to increase a home's energy efficiency in hot climates and create a more comfortable living environment. TechShield features a thin, durable sheet of aluminum overlay laminated to LP Oriented Strand Board (OSB). It prevents up to 97 percent of the sun's radiant heat, absorbed by the roof, from entering the attic, so homes stay cooler and attic air conditioning units operate more efficiently. Best of all, it installs just like regular roof sheathing. Independent research from the University of Nevada, Las Vegas found that radiant barriers can reduce energy consumption by up to 35 percent during peak hours in the summer months and by up to 29 percent over extended periods. Homeowners will begin to see a return on their investment immediately in terms of greater comfort and reduced energy usage and TechShield will continue to save energy for the life of the home. LP TechShield Radiant Barrier also includes a 20-year transferable limited warranty. Prevents up to 97% of the radiant heat in the panel from radiating into the attic. Reduces attic temperatures by as much as 30 degrees.. Reduces energy consumption for cooling by as much as 20 percent.. Increases comfort level of the home. May add resale value to the home. Refer to Section 06160 - Sheathing for LP sheathing products: ; OSB Flooring Top Notch® family consists of three grades: our standard LP OSB TopNotch, LP OSB TopNotch Orange Plus, and LP OSB TopNotch High Performance. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant barrier sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Installation and requirements for rough carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06160 - Sheathing: Installation of sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | APA The Engineered Wood Association (APA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | APA PRP-108: Performance Standards and Qualification Policy for Structural-Use Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Canadian Standards Association (CSA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CSA 0325 - Construction Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | CSA 0437 - OSB and Waferboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products in compliance with CSA 0325 and CSA 0437. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in clean, dry area indoors and under cover, stacked on pallets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products under water resistant cover. Keep cover open and away from sides and bottom of panels to allow for air circulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Acclimatize panels to existing moisture conditions before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard 20-year transferable warranty against defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: LP SmartSide, which is located at: 414 Union St. Suite 2000 ; Nashville, TN 37219; Toll Free Tel: 888-820-0325; Fax: 877-523-7192; Email: request info; Web: www.LPCorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Radiant Barrier: 4 feet by 8 feet (1220 mm by 2440) nominal OSB panel with laminated reflective sheet with APA Exposure 1 rated; LP TechShield Radiant Barrier Sheathing; LP, Nashville, TN. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Thickness: 7/16 inch (11 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Thickness: 15/32 inch (12 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Thickness: 19/32 inch (15 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Thickness: 23/32 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Screws, Staples, and Nails: Corrosion-resistant as indicated by the sheathing manufacturer and authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adhesives: Solvent-based in compliance with APA AFG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installation of Radiant Barrier Sheathing with Metal Roofing: Comply with manufacturer's recommendations including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Spacing on Ends and Edges: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Placement: Foil side facing down toward attic air space, 3/4 inch (19mm) minimum air space required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastening: Minimum of 6 inches (150 mm) on center at supported panel ends and edges, and 12 inches (300 mm) on center at intermediate supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nail Size: 8d. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Underlayment over Radiant Barrier: 30 pound roofing felt or shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trademarks on Radiant Barrier: Install with name facing down (concealed). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Protection: Protect from moisture prior to and during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation of Radiant Barrier Sheathing with Wood Shake Shingles: Comply with manufacturer's recommendations including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Spacing on Ends and Edges: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel Placement: Foil side facing down toward attic air space, 3/4 inch (19mm) minimum air space required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fastening: Minimum of 6 inches (150 mm) on center at supported panel ends and edges, and 12 inches (300 mm) on center at intermediate supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Nail Size: 8d. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Underlayment over Radiant Barrier: 15 pound roofing felt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trademarks on Radiant Barrier: Install with name facing down (concealed). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Protection: Protect from moisture prior to and during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||