MasterFormat: 95
Download this Foam-In-Place Cavity Wall Insulation Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
NCFI Polyurethanes Foam-In-Place Cavity Wall Insulation
 
         
SECTION 07212
 
         
FOAM-IN-PLACE CAVITY WALL INSULATION
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** NCFI Polyurethanes; Foamed-In-Place Building Insulating, Roofing Systems and Specialty Insulation products.
This section is based on the products of NCFI Polyurethanes, which is located at:
Mount Airy Industrial Park P. O. Box 1528
Mount Airy, NC 27030-1528
Toll Free Tel: 800-346-8229
Tel: 336-789-9161
Email: request info
Web: www.ncfi.com
[ Click Here ] for additional information.
NCFI formulates and manufactures foam-in-place polyurethane foam systems. NCFI nationally sells and services foam mixing and dispensing equipment providing end-users with one source for their foam needs.
NCFI was organized in 1964 by Dr. H.W. Bradley, a research chemist, and Barnhardt Manufacturing Company, a leading manufacturer of fiber cushioning materials whose founding dates back to 1900. Soon after its organization, NCFI had earned a reputation as a quality manufacturer of flexible polyurethane foam for the bedding and furniture industry.
In 1967, NCFI began formulating foam-in-place systems for insulating cold storage buildings. NCFI expanded the product line with development of highly successful systems for roofing applications, multiple types of commercial and residential insulation, taxidermy, specialty moldings, and marine applications. NCFI provides equipment and application training, engineering expertise for specifications and designs, and a professionally trained contractor base for spray foam applications.
NCFI's R&D center, with full development and testing capabilities, is unique among spray polyurethane foam systems suppliers in the United States.
This specification includes our continuous InsulBloc® seamless spray polyurethane foam insulation (SPF) system which is a highly versatile, closed-cell, spray-in-place foam insulation with outstanding air barrier and moisture barrier qualities that is ideal for masonry walls like the ones found in educational institutions. And since it's seamless, InsulBloc is an excellent barrier to dust, drafts, pollen, and noise pollution.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Spray Polyurethane Foam (SPF) Cavity Wall Insulation.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04800 - Unit Masonry assemblies: Cavity wall assemblies.
 
          B.Section 04080 - Masonry Anchorage and Reinforcement: Requirements for special anchors.
 
          C.Section 04060 - Masonry Mortar and Grout: Product requirements for Mortar and grout.
 
          D.Section 04850 - Mortar-Placed Stone Assemblies: Stone bonded to masonry.
 
          E.Section 05120 - Structural Steel: Product requirements for steel anchors.
 
          F.Section 05500 - Metal Fabrications: Product requirements for loose steel lintels.
 
          G.Section 07620 - Sheet Metal Flashing and Trim: Requirements for for flashings.
 
          H.Section 07840 - Firestopping: Firestopping at penetrations of masonry work.
 
          I.Section 07900 - Joint Sealers: Rod and sealant at control and expansion joints.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          C.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
          D.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          E.ASTM E 2178 - Standard Test Method for Air Permeance of Building Materials.
 
          F.ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics.
 
          G.ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics.
 
          H.ASTM D 1623 - Standard Test Method for Tensile and Tensile Adhesion Properties of Rigid Cellular Plastics.
 
          I.ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
 
          J.ASTM E 119 - Standard Test Method for Fire Test of Building Construction and Materials.
 
          K.AATCC 127 - Water Resistance: Hydrostatic Pressure Test.
 
          L.NFPA 285 Standard Method of Test for the Evaluation of Flammability Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus.
 
          M.NFPA 259 - Standard Test Method for Potential Heat of Building Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing polyurethane foam products and systems of this section with minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience.
          1.Installer must be an NCFI Gold Star certified insulation contractor or have manufacturer's certification for the application.
          2.Installer shall provide the equipment required by the manufacturer for proper installation including high pressure plural component proportioning pump, heated hoses of suitable length, spray gun, drum pumps or other material feeding system, and other ancillary equipment required for the Work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products under cover in manufacturer's unopened and labeled packaging until ready for installation.
 
          B.Storage temperatures should not exceed 90 degrees F (32.22 degrees C). Do not store in direct sunlight.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. Coordinate construction of masonry mock-up with Section . The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide SPF application to masonry wall mock-up specified in Section 04800. Provide insulation for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.7PRE-INSTALLATION MEETINGS
 
          A.Convene pre-installation meeting a minimum of two weeks prior to commencing work of this section.
 
          B.Attendance: Architect, Contractor, mason, wall finish applicator and SPF applicator.
 
          C.Agenda: Review installation sequence and scheduling.
 
          1.8COORDINATION
 
          A.Ensure that the installation of products of this section is coordinated with affected trades to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not install spray polyurethane foam during precipitation or when precipitation is imminent. Do not install when the ambient temperature is less than 50 degrees F (10 degrees C) without specific authorization of the manufacturer. Do not install when the ambient humidity exceeds the manufacturer's limits.
 
          C.Comply with NCFI Product Stewardship Manual for ventilation and Personal Protective Equipment requirements and ensure unauthorized workers are not in the area during the spray foam application.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: NCFI Polyurethanes, which is located at: Mount Airy Industrial Park P. O. Box 1528 ; Mount Airy, NC 27030-1528; Toll Free Tel: 800-346-8229; Tel: 336-789-9161; Email: request info; Web: www.ncfi.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Spray Polyurethane Foam (SPF) Cavity Wall Insulation: NCFI's InsulBloc high-performance, closed cell spray polyurethane foam (SPF) insulation:
          1.Physical Properties:
          a.Core Density: 1.9 to 2.2 lbs/ft3 when tested in accordance with ASTM D 1622.
          b.Water Vapor Transmission: Less then or equal to 1.0 perms at 2 inches thick when tested in accordance with ASTM E 96.
          c.R-Value: 6.8 hr/sf/degrees F/Btu minimum at 1 inch thick when tested in accordance with ASTM C 518.
          d.Compressive Strength: 25 psi minimum when tested in accordance with ASTM D 1621.
          e.Flame Spread: Equal to or less than 25 when tested in accordance with ASTM E 84.
          f.Smoke Developed: Less than 450 when tested in accordance with ASTM E 84.
          g.Air Leakage: 0.004 CF /min/SF at 1.57 psf cfm/sf when tested in accordance with ASTM E 283.
          h.Tensile Strength: Greater then or equal to 15 psi when tested in accordance with ASTM D 1623.
          i.Certified as Water Resistive Barrier per AATCC 127 and ASTM E331.
          j.Potential Heat value per NFPA 259.
          k.Report tested and approved for substrates and exterior covering materials per NFPA 285 testing.
          l.Report Fire Resistive Wall Assembly rating per ASTM E 119 (as required by design).
          2.R-Value: R-Value when tested in accordance with ASTM C 518.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the R Value required.
          a.R-Value: 6.4. Average Thickness 1 inch (25 mm). Minimum Thickness 3/4 inch (19 mm).
          b.R-Value: 9.6. Average Thickness 1-1/2 inches (38 mm). Minimum Thickness 1-1/4 inches (32 mm).
          c.R-Value: 13. Average Thickness 2 inches (51 mm). Minimum Thickness 1-1/2 inches (38 mm).
          d.R-Value: 16. Average Thickness 2-1/2 inches (64 mm). Minimum Thickness 2 inches (51 mm).
 
          2.3MISCELLANEOUS MATERIALS
 
          A.Foam Repair Kit: Foam Repair Kit: Handi-Foam two part kits from Fomo Products, or Touchn'Seal 2 component systems from Convenience Products, or other equivalent kits.
 
          B.Mineral Wool: Delta Safing Mineral Wool Board, 4 lb./cu. ft. density, manufactured by Rock Wool Manufacturing Co., Leeds, AL.
 
          C.Moisture Detection Paper (MDP) Strips: MDP Strips manufactured by NCFI Polyurethanes, Mount Airy, NC.
 
          D.Butyl Seam Tape by NCFI Polyurethanes, Mount Airy, NC.
 
          E.Blueskin TWF self-adhered SBS rubberized asphalt membrane by Henry Company.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Proceed with spray polyurethane foam application only after substrate construction, substrate penetration work, and related welding and other hot work has been completed.
 
          D.Verify that mortar has cured sufficiently and masonry substrate is dry by checking surface for moisture with Moisture Detection Paper (MDP) strips.
 
          E.At junctions of dissimilar materials tape over the junction seam with butyl seam tape or Blueskin TWF.
 
          F.Fill voids between masonry and structural steel greater than 2 inches (51 mm), with mineral wool or a backer gypsum board cut to fit in the void, and then spray over the backer material.
 
          G.Mask adjacent materials as needed to prevent overspray.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if mock-up is specified above.
 
          H.Prior to start of work, spray-apply insulation to an area of approximately 100 sf (9.29 sm) at the specified thickness. Proceed with work only after Architect's acceptance of test application.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Apply SPF directly to the masonry block in accordance to the manufacturer's installation instructions. Apply in multiple layers as required to achieve the required thickness.
 
          C.All surfaces to be sprayed with SPF must be free of all forms of moisture and ice. Surfaces shall be checked with NCFI's MDP (Moisture Detection Paper) strips prior to and during foam application.
 
          D.Do not apply SPF during inclement weather or when ambient temperature and humidity are outside the ranges prescribed by the manufacturer.
 
          E.Apply the SPF to an average thickness indicated on the Drawings or specified in the schedule at the end of this section. Apply the full thickness in any given area the same day.
 
          F.Remove overspray from adjacent surfaces.
 
          G.Where damage occurs which violates the SPF's air seal and moisture seal, repair as needed using the specified spray polyurethane material or the specified foam repair kit material.
 
          3.4PROTECTION
 
          A.Protect installed SPF until closure or completion of wall surfaces.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5CLEANING
 
          A.Remove excess insulation.
 
          B.Replace defective insulation.
 
          C.Clean soiled surfaces with cleaning solution.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name, thickness and R Value on the Drawings or use this paragraph to define the location and values of each type of material to be used. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION