| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Bayer MaterialScience, LLC (Spray Foam Insulation), which is located at: 2400 Spring Stuebner Rd. Spring, TX 77389 Toll Free Tel: 800-221-3626 Tel: 281-350-9000 Fax: 281-288-6450 Email: request info Web: www.spf.bayermaterialscience.com [ Click Here ] for additional information. Bayer MaterialScience produces customized solutions based on proven polyurethane system brands and unrivalled experience garnered from a worldwide network. You will always find Bayer MaterialScience ready to listen to your needs and give you a reliable response in your language. We also draw on the wide-ranging polyurethane expertise of our colleagues from Bayer MaterialScience, as producers of high-quality polyurethane raw materials. At Bayer MaterialScience, all activities concerning quality, safety and environmental protection are integrated in a single global management system. With over 4,000 employees at more than 20 sites, we offer every polyurethane processor – irrespective of size or specialization – optimum solutions, technical advice, quality service and polyurethane systems. Why not harness these resources to ensure your company’s future business success? Bayer MaterialScience insulation not only provides an extremely high R-value but the ability to minimize air intrusion, accumulation, radiative heat transfer and air movement. The application technology allows the spray polyurethane foam to expand, filling cracks, crevices and voids. This creates a seamless air barrier system that provides optimal building envelope performance. This specification includes the following spray foam insulations. - Bayseal OC open-cell polyurethane foam technology offers a complete air barrier system. Buildings insulated with Bayseal OC provide occupants a quieter and more comfortable indoor space. Bayseal OC adds significant energy efficiency value by filling open voids, cracks and crevices during installation. Bayseal OC insulation is recommended for walls, attics, ceilings and floors. Bayseal OC offers an aged R-value of 3.9 per inch. - Bayseal CC is a closed-cell foam seals the building envelope to create an optimal energy efficient environment. Bayer MaterialScience insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayer MaterialScience offers an aged R-value of 6.9 per inch. - Bayseal CC POLAR is a hybrid formulation of the Bayseal CC closed-cell foam insulation material. This hybrid formulation was specifically designed for cold substrate applications to extend the insulation season in cooler climates. Bayseal CC POLAR adds durability to the structure and seals the building envelope to create an energy efficient environment. Bayseal CC POLAR insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayseal CC POLAR offers an aged R-Value of 6.9 per inch. - BaySeal CC X and CC XP spray-applied poly- urethane foam insulation is a two component, HFC- 245fa blown, medium density, structural system designed for commercial, industrial and residential insulation applications. Bayseal CC X system has passed the International Code Council Acceptance Criteria 377, for spray- applied polyurethane foam insulation, Appendix X for use without the use of the prescribed ignition barrier and without the need for additional fire resistant coating. - EcoBay CC is a closed-cell foam seals the building envelope to create an optimal energy efficient environment. Bayer MaterialScience insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayer MaterialScience offers an aged R-value of 6.9 per inch. - EcoBay CC POLAR This hybrid formulation was specifically designed for cold substrate applications to extend the insulation season in cooler climates. Bayer MaterialScience insulation is recommended for non-vented attics, ceilings, floors, foundations, piping, and non-vented crawl spaces. Bayer MaterialScience offers an aged R-value of 6.9 per inch. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Spray Polyurethane Foam Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04800 - Unit Masonry assemblies: Cavity wall assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07210 - Fiberglass Building Insulation: Supplemental blanket, batt and roll insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07260 - Vapor Retarders: Vapor retarder materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07270 - Air Barriers: Air seal materials to adjacent insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07620 - Sheet Metal Flashing and Trim: Requirements for flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07900 - Joint Sealant: Rod and sealant at control and expansion joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07800 - Fire and Smoke Protection: Insulation installed in conjunction with firestopping or smoke containment systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 09200 - Plaster and Gypsum Board: Wall and ceiling finish and thermal barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 285 – Standard Test Method for Assemblies, Properties, and Materials in response to heat and flame under controlled laboratory conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 2178 – Standard Test Method for Air Permeance of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | NFPA 259: Standard Test Method for Potential Heat of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | NFPA 285: Standard Fire Test Method for Evaluation of Fire Propagation Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | NFPA 286 - Standard Methods of Fire Tests for Evaluating Room Fire Growth Contribution of Wall and Ceiling Interior Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | UL 1715 - Fire Test of Interior Finish Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ANSI/AF&PANDS - National Design Specification for Wood Construction | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ESR-1655 - ICC Evaluation Service, ICC-ES Evaluation Report, Bayseal OC Spray Applied Polyurethane Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | ESR-2072 - ICC Evaluation Service, ICC-ES Evaluation Report, Bayseal CC and Bayseal CC POLAR Spray Applied Polyurethane Foam Insulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | ESR-3076 - ICC Evaluation Services, Evaluation Report, EcoBay CC and EcoBay CC Polar Spray-Applied Polyurethane Foam Insulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Conform to applicable code for flame and smoke, concealment, and over coat requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
Wall and Ceiling Cavities: Federal, State, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved 15-minute fire rated thermal barrier. Exceptions to the thermal barrier requirement include certain headers, sill plates, attics and crawl spaces. Check the applicable building code and with local officials for specific requirements. Bayseal CC and Bayseal CC POLAR insulation may be installed to a maximum thickness of 12 inches in wall cavities and 16 inches for ceiling cavities and must be separated from the interior of the building with 1/2 inch gypsum wallboard (sheetrock) applied over the spray polyurethane foam insulation. Unvented Attic and Crawl Spaces where entry is only made for services of utilities: Federal, state, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with a fire rated ignition barrier consistent with the type of construction defined by the applicable code. Check the applicable building code and with local officials for specific requirements. - Bayseal OC may be installed in attics to the underside of roof sheathing or roof rafters and in crawl spaces with insulation on the underside of top spaces to a maximum thickness of 10 inches and to a maximum thickness of 6 inches for vertical surfaces. Insulation must be covered with Bayseal IC Intumecent Coating applied to a minimum dry film thickness of 10 mils (0.25 mm). - Bayseal OC may be installed on between joists on attics floors to a maximum thickness of 10 inches. Insulation must be separated from the interior of the building with an approved thermal barrier similar to 1/2 inch gypsum wallboard (sheetrock). One Hour Rated Wall and Ceiling Cavities: Federal, State, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved fire rated thermal barrier. Check the applicable building code and with local officials for specific requirements. Bayseal OC insulation for one-hour rated wall and ceiling cavities must be installed as follow: - Interior Face: One layer of 5/8 inch thick Type X gypsum wall board shall be applied parallel to 2 by 6 studs spaced a maximum of 16 inches O.C. and attached with Type S, 1-5/8 inch screws spaced 8 inches O.C. and cavity filled with Bayseal OC spray foam insulation. - Exterior Face: One layer of 5/8 inch thick Type X gypsum wall board applied in the same manner as the interior layer. - Axial loads applied to wall assembly must not exceed: 2,756 pounds per stud; a maximum of 51 percent of the load calculated in accordance with Sections 3.6 and 3.7 of ANSI/AF&PANDS. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bayseal OC Spray Applied Polyurethane Insulation is approved for use as a nonstructural thermal insulating material in Type I and V construction under IBC and dwellings under IRC when installed in accordance with ICC ES Report ESR-1655. Insulation is for use in wall cavities, floor assemblies, ceiling assemblies or attics and crawl spaces when installed in accordance with Section 4. Insulation may be used in wall assemblies in fire-resistive rated-construction as described in Sections 3.6 and 4.4. | |||||||||||||||||||||||||||||||||||||||||||||||||
Wall and Ceiling Cavities: Federal, State, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved 15-minute fire rated thermal barrier. Exceptions to the thermal barrier requirement include certain headers, sill plates, attics and crawl spaces. Check the applicable building code and with local officials for specific requirements. - Bayseal CC and Bayseal CC POLAR may be installed in walls and ceilings to a maximum thickness of 6 inches. Insulation must be covered with Bayseal Flame Seal TB Intumecent Coating applied to a minimum dry film thickness of 18 mils (0.46 mm. - Bayseal CC and Bayseal CC POLAR insulation may be installed to a maximum thickness of 8 inches in wall cavities and 12 inches for ceiling cavities and must be separated from the interior of the building with 1/2 inch gypsum wallboard (sheetrock) or an equivalent 15 minute barrier applied over the spray polyurethane foam insulation. Unvented Attic and Crawl Spaces where entry is only made for services of utilities: Federal, state, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with a fire rated ignition barrier consistent with the type of construction defined by the applicable code. Check the applicable building code and with local officials for specific requirements. - Bayseal CC and Bayseal CC POLAR may be installed on between joists on attics floors to a maximum thickness of 10 inches. Insulation must be separated from the interior of the building with an approved thermal barrier similar to 1/2 inch gypsum wallboard (sheetrock). - Bayseal CC and Bayseal CC POLAR may be installed in attics to the underside of roof sheathing and roof rafters and the underside of wood floors and floor joists in crawl spaces with insulation on the underside of top spaces to a maximum thickness of 7 inches and to a maximum thickness of 4 inches for vertical surfaces. Insulation must be covered with Bayseal Flame Seal TB Intumecent Coating applied to a minimum dry film thickness of 7 mils (0.18 mm). - Bayseal CC and Bayseal CC POLAR may be installed in on between and over joists in attics floors to a maximum thickness of 7 inches and to a maximum thickness of between and over joists. Insulation must be covered with Bayseal Flame Seal IC Intumecent Coating applied to a minimum dry film thickness of 10 mils (0.25 mm). - Bayseal CC and Bayseal CC POLAR may be installed in on between and over joists in attics floors to a maximum thickness of 7 inches and to a maximum thickness of between and over joists. Insulation must be covered with Bayseal Flame Seal TB Intumecent Coating applied to a minimum dry film thickness of 10 mils (0.25 mm). | ||||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bayseal CC and Bayseal CC Polar Spray Applied Polyurethane Insulation is approved for use as a thermal insulating material in Type V-B construction under IBC and dwellings under IRC when installed in accordance with ICC ES Report ESR-2072. Insulation is for use in wall cavities, floor assemblies, ceiling assemblies or attics and crawl spaces when installed in accordance with Section 4 of ESR-2072. | |||||||||||||||||||||||||||||||||||||||||||||||||
Wall and Ceiling Cavities: Federal, State, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved 15-minute fire rated thermal barrier. Exceptions to the thermal barrier requirement include certain headers, sill plates, attics and crawl spaces. Check the applicable building code and with local officials for specific requirements. - BaySeal CCX and CCXP insulation may be installed to a maximum thickness of 8 inches in wall cavities and 12 inches for ceiling cavities and must be separated from the interior of the building with 1/2 inch gypsum wallboard (sheetrock) or an equivalent 15 minute barrier applied over the spray polyurethane foam insulation. - BaySeal CCX and CCXP may be installed in walls and ceilings to a maximum thickness of 6 inches. - BaySeal CCX and CCXP may be installed in walls and ceilings to a maximum thickness of 6 inches. Unvented Attic and Crawl Spaces where entry is only made for services of utilities: Federal, state, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with a fire rated ignition barrier consistent with the type of construction defined by the applicable code. Check the applicable building code and with local officials for specific requirements. - BaySeal CCX and CCXP may be installed on or between joists on attics floors to a maximum thickness of 8 inches. The SPF must be covered with Bayseal IC intumescent coating at an application rate of 0.5 gallons per 100 ft2. Insulation must be separated from the interior of the building with an approved thermal barrier similar to 1/2 inch gypsum wallboard (sheetrock). - BaySeal CCX and CCXP may be installed in attics to the underside of roof sheathing and roof rafters and the underside of wood floors and floor joists in crawl spaces with insulation on the underside of top spaces to a maximum thickness of 12 inches and to a maximum thickness of 8 inches for vertical surfaces. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| D. | BaySeal CCX and CCXP Spray Applied Polyurethane Insulation has passed the International Code Council Acceptance Criteria 377, for spray- applied polyurethane foam insulation, Appendix X for use without the use of the prescribed ignition barrier and without the need for additional fire resistant coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
Wall and Ceiling Cavities: Federal, State, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with an approved 15-minute fire rated thermal barrier. Exceptions to the thermal barrier requirement include certain headers, sill plates, attics and crawl spaces. Check the applicable building code and with local officials for specific requirements. - EcoBay CC and EcoBay CC Polar insulation may be installed to a maximum thickness of 8 inches in wall cavities and 12 inches for ceiling cavities and must be separated from the interior of the building with 1/2 inch gypsum wallboard (sheetrock) or an equivalent 15 minute barrier applied over the spray polyurethane foam insulation. - EcoBay CC and EcoBay CC Polar may be installed in walls and ceilings to a maximum thickness of 6 inches. Insulation must be covered with Flame Seal TB Intumecent Coating applied to a minimum wet film thickness of 25 mils (0.64 mm). - EcoBay CC and EcoBay CC Polar may be installed in walls and ceilings to a maximum thickness of 6 inches. Insulation must be covered with Paint to Protect DC-315 Intumecent Coating applied to a minimum wet film thickness of 18 mils (0.46 mm). Unvented Attic and Crawl Spaces where entry is only made for services of utilities: Federal, state, and local building codes vary. All have requirements that spray-applied polyurethane foam insulation be separated from occupied spaces with a fire rated ignition barrier consistent with the type of construction defined by the applicable code. Check the applicable building code and with local officials for specific requirements. - EcoBay CC and EcoBay CC Polar may be installed on or between joists on attics floors to a maximum thickness of 8 inches. The SPF must be covered with Bayseal IC intumescent coating at an application rate of 0.5 gallons per 100 ft2. Insulation must be separated from the interior of the building with an approved thermal barrier similar to 1/2 inch gypsum wallboard (sheetrock). - EcoBay CC and EcoBay CC Polar may be installed in attics to the underside of roof sheathing and roof rafters and the underside of wood floors and floor joists in crawl spaces with insulation on the underside of top spaces to a maximum thickness of 12 inches and to a maximum thickness of 8 inches for vertical surfaces. All insulation surfaces must be covered with Bayseal IC Intumecent Coating applied to an application rate of 0.5 gallons per 100 ft2. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| E. | EcoBay CC and EcoBay CC Polar Spray Applied Polyurethane Insulation is approved for use as a thermal insulating material in Type I through V construction under IBC and dwellings under IRC when installed in accordance with ICC ES Report ESR-3076. Insulation is for use in wall cavities, floor assemblies, ceiling assemblies or attics and when installed in accordance with Section 3 of ESR-3076. EcoBay™ SPF may be installed in non-combustible construction when installed in accordance with Section 3 of ESR-3076. EcoBay SPF may be installed in fire-resistance rated construction when installed in accordance with Section 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing urethane foam products and systems of this section with minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: A current Bayer MaterialScience Qualified Applicator specializing in performing Work of this section with minimum three years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging, clearly marked with the manufacturer's name, brand name, product identification, type of material, safety information, manufacture date, and lot numbers until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store spray foam materials between 65 degrees F (18 degrees C) and 85 degrees F (29 degrees C) with careful handling to prevent damage to products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect all materials from freezing and other damage during transit, handling, storage, and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene pre-installation meeting prior to commencing work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Attendance: Architect, Contractor, manufacturer's representative and spray insulation applicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Agenda: Review installation sequence and scheduling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not apply the polyurethane foam when substrate or ambient air temperatures are below 40 degrees F (4.4 degrees C) or above 120 degrees F (49 degrees C) and relative humidity is greater than 85 percent unless advance means and methods are recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not apply the polyurethane foam when substrate or ambient air temperatures are below 30 degrees F (minus 1.1 degrees C) or above 80 degrees F (27 degrees C) and relative humidity is less than 85 percent unless advance means and methods are recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not apply polyurethane foam when wind velocity exceeds 15 miles per hour unless advance means and methods are recommended by the manufacturer. Use precautions to prevent damage to adjacent areas from fugitive overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Bayer MaterialScience, LLC (Spray Foam Insulation), which is located at: 2400 Spring Stuebner Rd. ; Spring, TX 77389; Toll Free Tel: 800-221-3626; Tel: 281-350-9000; Fax: 281-288-6450; Email: request info; Web: www.spf.bayermaterialscience.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | POLYURETHANE FOAM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Open Cell Spray Foam Insulation: Bayseal OC two-component, polyurethane cellular foam with a nominal density of 0.5 pcf, as manufactured by Bayer MaterialScience. Bayseal OC foam shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apparent Density: 0.5 pcf when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | R-Value (aged) when tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 19 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Oxygen Index: 25 when tested in accordance with ASTM D 2863. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength: 0.5 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fungus Resistance: Zero Rating when tested in accordance with ASTM G 21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Leakage: 0.00 plus or minus .01 (L/s)/m2 when tested in accordance with ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Sound Transmission Coefficient: 51 (STC) when tested in accordance with ASTM E 90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Noise Reduction Coefficient: 0.7 (NRC) when tested in accordance with ASTM C 423. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Open Cell Content: Greater than 92 percent when tested in accordance with ASTM D 2846. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Tensile Strength: 3.2 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Shear Strength: 1.4 psi when tested in accordance with ASTM C 273. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Permeability: 20.587 perm-inch when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Surface Burning Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flame Spread/Smoke Developed: At maximum 4 inch (102 mm) thickness, flame spread index of less than 25 and a smoke developed index of less than 450 when tested in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Corner Test: Thickness up to 12 inches (305 mm) for wall cavities and 16 inches for ceiling cavities meets NFPA 286 when covered with 1/2 inch (13 mm) gypsum board or equivalent thermal barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Closed Cell Spray Foam Insulation: Bayseal CC two-component, closed cell polyurethane foam with a nominal density of 1.9 pcf, as manufactured by Bayer MaterialScience. Bayseal CC foam shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Density: 1.9 - 2.2 lbs/ft3 when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compressive Strength: 25 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | R-Value (aged): When tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 38 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 54 at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Closed Cell Content: Greater than 90 percent when tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Less than 25 when tested in accordance with ASTM E 84 and SDI less than 450 when tested in ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 60 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Vapor Transmission (permeance) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.80 Perms at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0.23 Perms at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 0.16 Perms at 5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 0.10 Perms at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensional Stability: (7 days at 158 degrees F, 95 percent RH) less than 10 percent change in volume when tested in accordance with ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Air Leakage Rate: Less than 0.02 (L/s)/m2 when tested in accordance with ASTM E 283 and ASTM E 2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fungi Resistance: Zero Rating when tested in accordance with ASTM G 21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Closed Cell Spray Foam Insulation: Bayseal CC Polar two-component, closed cell polyurethane foam with a nominal density of 1.9 to 2.2 pcf, as manufactured by Bayer MaterialScience. Bayseal CC foam is designed for cold weather applications and shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Density: 1.9 to 2.2 lbs/ft3 when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compressive Strength: 25 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | R-Value (aged): When tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 38 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 54 at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Closed Cell Content: Greater than 90 percent when tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Less than 25 when tested in accordance with ASTM E 84 and SDI less than 450 when tested in ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 60 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Vapor Transmission (permeance) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.80 Perms at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0.23 Perms at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 0.16 Perms at 5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 0.10 Perms at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensional Stability: (7 days at 158 degrees F, 95 percent RH) less than 10 percent change in volume when tested in accordance with ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Air Leakage Rate: Less than 0.02 (L/s)/m2 when tested in accordance with ASTM E 283 and ASTM E 2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fungi Resistance: Zero Rating when tested in accordance with ASTM G 21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Closed Cell Spray Foam Insulation: BaySeal CC X and CC XP two-component, HFC- 245fa blown, medium density, of 2.0 pcf, as manufactured by Bayer MaterialScience LLC. Bayseal CC X foam-forming system is available in two grades for warm and cold weather applications; suggested ambient substrate temperatures of BaySeal CC X is 50 degrees F to 120 degrees F and BaySeal CC XP is 30 degrees F to 80 degrees F. BaySeal CC X and CC XP shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Density: 2.0 lbs/ft3 when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compressive Strength: 25 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | R-Value (aged): When tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 38 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 54 at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Closed Cell Content: Greater than 90 percent when tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Less than 25 flame spread index when tested in accordance with ASTM E 84 and Smoke Detection Index less than 450 when tested in ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 60 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Vapor Transmission (permeance) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.80 Perms at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0.23 Perms at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 0.16 Perms at 5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 0.10 Perms at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensional Stability: (7 days at 158 degrees F, 95 percent RH) less than 10 percent change in volume when tested in accordance with ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Air Leakage Rate: Less than 0.02 (L/s)/m2 when tested in accordance with ASTM E 283 and ASTM E 2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Closed Cell Spray Foam Insulation: EcoBay CC two-component, closed cell polyurethane foam with a nominal density of 1.9 to 2.2 pcf, as manufactured by Bayer MaterialScience LLC. EcoBay CC shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Density: 1.9 - 2.2 lbs/ft3 when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compressive Strength: 25 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | R-Value (aged): When tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 38 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 54 at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Closed Cell Content: Greater than 90 percent when tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Less than 25 flame spread index when tested in accordance with ASTM E 84 and Smoke Detection Index less than 450 when tested in ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 60 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Vapor Transmission (permeance) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.80 Perms at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0.23 Perms at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 0.16 Perms at 5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 0.10 Perms at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensional Stability: (7 days at 158 degrees F, 95 percent RH) less than 10 percent change in volume when tested in accordance with ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Air Leakage Rate: Less than 0.02 (L/s)/m2 when tested in accordance with ASTM E 283 and ASTM E 2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fungi Resistance: Zero Rating when tested in accordance with ASTM G 21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Closed Cell Spray Foam Insulation: EcoBay CC Polar two-component, closed cell polyurethane foam with a nominal density of 1.9 to 2.2 pcf, as manufactured by Bayer MaterialScience LLC. EcoBay CC Polar shall have the following minimum physical properties when cured: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Core Density: 1.9 - 2.2 lbs/ft3 when tested in accordance with ASTM D 1622. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Compressive Strength: 25 psi when tested in accordance with ASTM D 1621. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | R-Value (aged): When tested in accordance with ASTM C 518: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6.9 at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 38 at 5.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 54 at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Closed Cell Content: Greater than 90 percent when tested in accordance with ASTM D 2856. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Burning Characteristics: Less than 25 flame spread index when tested in accordance with ASTM E 84 and Smoke Detection Index less than 450 when tested in ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile Strength: 60 psi when tested in accordance with ASTM D 1623. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Vapor Transmission (permeance) when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.80 Perms at 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 0.23 Perms at 3.5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 0.16 Perms at 5 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 0.10 Perms at 7.9 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Dimensional Stability: (7 days at 158 degrees F, 95 percent RH) less than 10 percent change in volume when tested in accordance with ASTM D 2126. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Air Leakage Rate: Less than 0.02 (L/s)/m2 when tested in accordance with ASTM E 283 and ASTM E 2178. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Fungi Resistance: Zero Rating when tested in accordance with ASTM G 21. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | PRIMER COATING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bayblock Prime RI: A water-based epoxy primer to achieve superior adhesion and penetration on concrete, masonry, metal or wood, as supplied by Bayer MaterialScience, or approved equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Bayblock Prime 100 NS: A water-based, low solids, resin-rich primer to achieve superior adhesion and penetration on concrete, masonry or wood, as supplied by Bayer MaterialScience LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Bayblock Prime EW: A water-based epoxy primer will adhere to most metals, wood, and masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Bayseal IC intumescent coating for spray foam insulation in attic and crawlspace applications, manufactured by Bayer MaterialScience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flameseal TB or DC-315 intumescent coating for spray foam insulation in attic and crawlspace applications for 15 minute barrier alternative for use with Bayseal CC and Bayseal CC Polar, manufactured by Bayer MaterialScience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor retarder is specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Gypsum board assemblies providing a 15 minute fire separation thermal barrier rating are specified in Section 09250. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gypsum board assemblies providing a 1 hour fire resistant rating are specified in Section 09250. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sealant: Bayseal 709, or approved equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that all surfaces to receive polyurethane foam insulation are clean, dry and free of dust, dirt, debris, oil, solvents and all materials that may adversely affect the adhesion of the polyurethane foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mask and protect adjacent surfaces from over spray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare surfaces using the methods recommended by the spray foam manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Wood: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plywood shall contain no more than 18 percent water, as measured in accordance with ASTM D 4449 and ASTM D 4444. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Most untreated and unpainted wood surfaces need not be primed. The spray polyurethane foam can be applied directly to the dry wood. Priming may be required under certain conditions as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Steel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primed: Clean primed metal surfaces free of loose scale, rust, weathered or chalking paint. Remove grease, oil, or other contaminants with proper cleaning solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Previously Painted: Clean painted metal surface using hand or power tools to remove loose scale and dirt. Remove grease, oil, and other surface contaminants using a power wash technique or proper cleaning solutions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Galvanized: Clean galvanized steel as recommended by manufacturer. Steel should be primed with Bayblock Prime RI at the rate of 1 gallon per 300 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Unpainted Steel: Clean as recommended by manufacturer to prepare the steel surface for the primer. Prime with Bayblock Prime RI at the rate of 1 gallon per 300 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Concrete and Masonry: Must be cured and loose dirt and any other contaminants, including asphaltic materials removed. If primer is required, prime with Bayblock Prime RI, at the rate of one gallon per 300 square feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Sheathing Board: Most sheathing boards need not be primed prior to the application of sprayed-in-place polyurethane foam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PRIMER APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Apply primer to the properly prepared substrates in accordance with the manufacturer's instructions to achieve a minimum thickness of dry film thickness. Allow primer to cure 24 hours prior to application of spray polyurethane foam or other products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare and install BaySeal OC sprayed foam insulation in accordance with manufacturer's instructions, ICC- ES Evaluation Report ESR-1655 and the applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare and install BaySeal CC and BaySeal CC POLAR sprayed foam insulation in accordance with manufacturer's instructions, ICC- ES Evaluation Report ESR-2072 and the applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare and install EcoBay CC and EcoBay CC Polar sprayed foam insulation in accordance with manufacturer's instructions, ICC- ES Evaluation Report ESR-3076 and the applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Prepare and install BaySeal CCX sprayed foam insulation in accordance with manufacturer's instructions, ICC- ES Evaluation Report ESR-____ and the applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | ACCESSORY APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Joint Filler Foam and Caulk: Use joint filler foam and/or caulk to seal around windows, doors, chimneys, electrical raceways, sill plates, multiple studs, etc. Expansion of joint filler foam in a confined space can tighten window frames and door jambs. Use care in these areas to avoid distortion of these members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vapor retarders are specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Air barriers are specified in Section 07270. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field inspection and testing will be performed under provisions of Section 01400. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Inspection will include verification of insulation and overcoat thickness and density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After completing work, clean glass and spattered surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.8 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | For the following locations, apply the average cured, sprayed foam insulation thickness indicated: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior surface of exterior basement walls: ______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Garage ceiling between joists and over air ducts: ______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cathedral ceilings: _____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Unvented roof spaces: _____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Voids in overhangs such as bay windows and cantilevered floors: _____ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||