MasterFormat: 95
Download this Spray Foam Insulation Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
CertainTeed Corp., Insulation Group Spray Foam Insulation
 
         
SECTION 07214
 
         
SPRAY FOAM INSULATION
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** CertainTeed Corp., Insulation Group; Building Insulation products.
.
This section is based on the products of CertainTeed Corp., Insulation Group, which is located at:
750 E. Swedesford Rd. P. O. Box 860
Valley Forge, PA 19482-0860
Toll Free Tel: 800-233-8990
Fax: 610-341-7940
Email: request info
Web: certainteed.com/CertainTeed/Pro/Design+Professional/Insulation
[ Click Here ] for additional information.

CertainTeed is one of America's leading producers of fiber glass insulation used in Residential, Commercial and Mechanical/HVAC markets for both new or existing buildings. Our product line includes fiber glass batts, blankets, blowing products, open and closed cell spray foam insulation, fiber glass insulation for HVAC duct systems and MemBrain™ - The Smart Vapor Retarder. Many of our insulation products have achieved GREENGARD™ Certification for superior indoor air quality (IAQ) performance.

This specification includes CertaSpray™ Foam which is a spray-applied polyurethane foam that helps to keep a building warm in winter and cool in summer, while at the same time improving the air quality and efficiency of the building.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Open Cell Spray Foam Insulation.
 
          B.Closed Cell Spray Foam Insulation.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 04800 - Masonry Assemblies: Cavity wall and masonry cell insulation.
 
          C.Section 07100 - Dampproofing and Waterproofing: Insulation installed with waterproofing systems.
 
          D.Section 07260 - Vapor Retarders: Vapor retarder materials.
 
          E.Section 07270 - Air Barriers: Air seal materials.
 
          F.Section 07480 - Exterior Wall Assemblies: Exterior Insulated Finish Systems EIFS.
 
          G.Section 07500 - Membrane Roofing: Insulation in low-slope roofing applications.
 
          H.Section 07810 - Fire and Smoke Protection: Insulation installed in conjunction with firestopping or smoke containment systems.
 
          I.Section 09200 - Plaster and Gypsum Board: Insulation installed in conjunction with interior wall and ceiling finish systems.
 
          J.Section 15810 - Ducts: Insulation to surround HVAC ductwork.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
 
          B.ASTM C 177 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Guarded-Hot-Plate Apparatus.
 
          C.ASTM C 1338 - Standard Test Method for Determining Fungi Resistance of Insulation Materials and Facings.
 
          D.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          E.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
          F.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          G.ASTM D 1621 - Standard Test Method for Compressive Properties of Rigid Cellular Plastics.
 
          H.ASTM D 1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastics.
 
          I.ASTM D 1623 - Standard Test Method for Tensile and Tensile Adhesion Properties of Rigid Cellular Plastics.
 
          J.ASTM D 2126 - Standard Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging.
 
          K.ASTM D 2842 - Standard Test Method for Water Absorption of Rigid Cellular Plastics.
 
          1.4PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Consult local building code to ensure that application meets local building regulations. All plastic insulation must be separated from the interior building by an approved thermal barrier of 1/2 inch gypsum wallboard or equivalent thermal barrier material as required by the building code.
The National Electric Code prohibits the installation of any insulation over or within 3 inches (76 mm) of recessed light fixtures, unless approved insulated (IC) light fixtures are used.
 
          A.Conform to applicable code for flame and smoke, concealment, and over coat requirements.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer with a minimum of ten years experience manufacturing products in this section shall provide all products listed.
 
          B.Installer Qualifications: Products listed in this section shall be installed by a single organization with at least five years experience successfully installing insulation on projects of similar type and scope as specified in this section.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Storage: Store materials in dry locations with adequate ventilation, protected from freezing rain, direct sunlight and excess heat and in such a manner to permit easy access for inspection and handling. Store at temperature between 55 and 80 degrees F (12.7 to 26.6 degrees C).
 
          C.Handling: Handle materials to avoid damage.
 
          1.8PRE-APPLICATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not apply insulation when substrate temperatures are under 40 degrees F (4.4 degrees C) prior to installation.
 
          C.Surfaces must be dry prior to application of spray foam. Excess humidity may cause poor adhesion, and result in product failure.
 
          D.To avoid overspray, product should not be applied when conditions are windy.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: CertainTeed Corp., Insulation Group, which is located at: 750 E. Swedesford Rd. P. O. Box 860 ; Valley Forge, PA 19482-0860; Toll Free Tel: 800-233-8990; Fax: 610-341-7940; Email: request info; Web: certainteed.com/CertainTeed/Pro/Design+Professional/Insulation
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SPRAY FOAM INSULATION
          ** NOTE TO SPECIFIER ** CertainTeed CertaSpray™ Open Cell Foam Insulation is used in residential and commercial construction as an interior thermal insulation. It is designed for spray application into open wall cavities, crawlspaces, perimeter joists, cathedral and garage ceilings.
 
          A.Insulation: Polyurethane water-blown type Open Cell Foam: CertainTeed CertaSpray Open Cell Foam is a low density, MDI-based semi-rigid polyurethane foam:
          1.Physical and Mechanical Properties:
          a.Core Density: 0.45-0.55 pcf when tested in accordance with ASTM D 1622.
          b.Thermal Resistance: 3.6 when tested in accordance with ASTM C 518 at 75 degrees F, (h-ft2- degrees F)/Btu.
          c.Open Cell Content: Greater than 95 percent when tested in accordance with ASTM D 2842.
          d.Compressive Strength: Greater than 2.4 psi when tested in accordance with ASTM D 1621.
          e.Tensile Strength: 5.2 psi when tested in accordance with ASTM D 1623.
          f.Water Absorption: Less than 30 percent by volume when tested in accordance with ASTM D 2842.
          g.Dimensional Stability: Less than 12 percent by volume when tested in accordance with ASTM D 2126 at 75 degrees F/95 percent RH, 28 Days.
          h.Water Vapor Transmission: 33 perm/inch when tested in accordance with ASTM E 96.
          i.Air Permeability: 0.013 when tested in accordance with ASTM E 283 at 5-1/2 inch thickness, L/s/m2.
          j.Fungi Resistance: Pass, with no growth when tested in accordance with ASTM C 1338.
          2.Fire performance
          a.Flame Spread: Less than 25 when tested in accordance with ASTM E 84.
          b.Smoke: Less than 350 when tested in accordance with ASTM E 84.
          3.Thermal Performance: Tested in accordance with ASTM C 518 and/or ASTM C 177 at 75 degrees F (24 degrees C) mean temperature.
          a.Thickness 1 inch (25 mm), R-Value 3.6 (h-ft2-degreesF)/Btu (0.6 (m2-degreesC)/W).
          b.Thickness 1-12 inches (38 mm), R-Value 5.4 (h-ft2-degreesF)/Btu (1.0 (m2-degreesC)/W).
          c.Thickness 2 inches (51 mm), R-Value 7.2 (h-ft2-degreesF)/Btu (1.3 (m2-degreesC)/W).
          d.Thickness 2-12 inches (64 mm), R-Value 9.0 (h-ft2-degreesF)/Btu (1.6 (m2-degreesC)/W).
          e.Thickness 3 inches (76 mm), R-Value 10.8 (h-ft2-degreesF)/Btu (1.9 (m2-degreesC)/W).
          f.Thickness 3-12 inches (89 mm), R-Value 12.6 (h-ft2-degreesF)/Btu (2.2 (m2-degreesC)/W).
          g.Thickness 4 inches (102 mm), R-Value 14.4 (h-ft2-degreesF)/Btu (2.5 (m2-degreesC)/W).
          h.Thickness 4-12 inches (114 mm), R-Value 16.2 (h-ft2-degreesF)/Btu (2.9 (m2-degreesC)/W).
          i.Thickness 5 inches (127 mm), R-Value 18.0 (h-ft2-degreesF)/Btu (3.2 (m2-degreesC)/W).
          j.Thickness 5-12 inches (140 mm), R-Value 19.8 (h-ft2-degreesF)/Btu (3.5 (m2-degreesC)/W).
          k.Thickness 6 inches (152 mm), R-Value 21.6 (h-ft2-degreesF)/Btu (3.8 (m2-degreesC)/W).
          ** NOTE TO SPECIFIER ** CertainTeed CertaSpray™ Closed Cell Foam Insulation is used in residential and commercial construction as an interior thermal insulation and air barrier and vapor retarder. It is designed for spray application into open wall cavities, crawlspaces, perimeter joists, cathedral and garage ceilings at a maximum total thickness of 6 inches (152 mm). CertaSpray Closed Cell Foam must be installed at a thickness of at least 2 inches (51 mm) to be considered as a vapor retarder. Check local building code for climate-specific vapor retarder requirements.
 
          B.Insulation: HFC-blown type Closed Cell Foam: CertainTeed CertaSpray Closed Cell Foam is a medium-density, MDI-based polyurethane thermoset rigid foam. When CertaSpray A-side closed cell is mixed with CertaSpray B-side closed cell under pressure in a 1:1 volumetric ratio, they react and expand into a medium-density closed cell foam with an in-place core density of 1.9- 2.2 pcf:
          1.Physical and Mechanical Properties:
          a.Core Density: 1.9-2.4 pcf when tested in accordance with ASTM D 1622.
          b.Thermal Resistance (aged): 5.8 less than or equal to 2-1/2 inches / 6.4 when greater than 2-1/2 inches when tested in accordance with ASTM C 518 at 75 degrees F, (h-ft2- degrees F)/Btu.
          c.Thermal Resistance (initial): 6.4 when tested in accordance with ASTM C 518 at 75 degrees F, (h-ft2- degrees F)/Btu.
          d.Closed Cell Content: 88-95 percent when tested in accordance with ASTM D 2842.
          e.Compressive Strength: Greater than 25 psi when tested in accordance with ASTM D 1621.
          f.Tensile Strength: 23 psi when tested in accordance with ASTM D 1623.
          g.Water Absorption: Less than 2 percent by volume when tested in accordance with ASTM D 2842.
          h.Dimensional Stability: Less than 9 percent by volume when tested in accordance with ASTM D 2126 at 75 degrees F/95 percent RH, 28 Day.
          i.Water Vapor Transmission: 1.3 perm/inch when tested in accordance with ASTM E 96.
          j.Air Permeability: 0.013 when tested in accordance with ASTM E 283 at 1 inch thickness, L/s/m2.
          k.Fungi Resistance: Pass, with no growth when tested in accordance with ASTM C 1338.
          2.Fire performance
          a.Flame Spread: Less than 25 when tested in accordance with ASTM E 84.
          b.Smoke: Less than 450 when tested in accordance with ASTM E 84.
          3.Thermal Performance (aged): Tested in accordance with ASTM C 518 and/or ASTM C 177 at 75 degrees F (24 degrees C) mean temperature.
          a.Thickness 1 inch (25 mm), R-Value 5.8 (h-ft2-degreesF)/Btu (1.0 (m2-degreesC)/W).
          b.Thickness 1-12 inches (38 mm), R-Value 8.7 (h-ft2-degreesF)/Btu (1.5 (m2-degreesC)/W).
          c.Thickness 2 inches (51 mm), R-Value 11.6 (h-ft2-degreesF)/Btu (2.0 (m2-degreesC)/W).
          d.Thickness 2-12 inches (64 mm), R-Value 16.0 (h-ft2-degreesF)/Btu (2.8 (m2-degreesC)/W).
          e.Thickness 3 inches (76 mm), R-Value 19.2 (h-ft2-degreesF)/Btu (3.4 (m2-degreesC)/W).
          f.Thickness 3-12 inches (89 mm), R-Value 22.4 (h-ft2-degreesF)/Btu (3.9 (m2-degreesC)/W).
          g.Thickness 4 inches (102 mm), R-Value 25.6 (h-ft2-degreesF)/Btu (4.5 (m2-degreesC)/W).
          h.Thickness 4-12 inches (114 mm), R-Value 28.8 (h-ft2-degreesF)/Btu (5.1 (m2-degreesC)/W).
          i.Thickness 5 inches (127 mm), R-Value 32.0 (h-ft2-degreesF)/Btu (5.6 (m2-degreesC)/W).
          j.Thickness 5-12 inches (140 mm), R-Value 35.2 (h-ft2-degreesF)/Btu (6.2 (m2-degreesC)/W).
          k.Thickness 6 inches (152 mm), R-Value 38.4 (h-ft2-degreesF)/Btu (6.8 (m2-degreesC)/W).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that all exterior and interior wall, partition, and floor/ceiling assembly construction has been completed to the point where the insulation may correctly be installed.
 
          C.Verify that substrate and cavities are dry and free of any foreign material that will impede application.
 
          D.Verify that mechanical and electrical services in ceilings, walls and floors have been installed and tested and, if appropriate, verify that adjacent materials are dry and ready to receive insulation.
 
          E.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Mask and protect adjacent surfaces from overspray or dusting.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions. Product must be installed according to local code, and must be applied by a qualified applicator.
 
          B.Apply insulation by spray method, to uniform monolithic density without voids.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete the ones not required.
 
          C.Apply to minimum cured thickness as indicated on the Drawings or as scheduled at the end of this Section.
 
          D.Apply to minimum cured thickness of ____ inches.
 
          E.Apply to achieve thermal resistance R-Value of _____ .
          ** NOTE TO SPECIFIER ** Delete paragraphs below that are not applicable to project. Add paragraphs as appropriate to specific conditions on Project.
 
          F.Apply insulation to seal voids at truss ends to prevent wind scouring of ceiling insulation.
 
          G.Seal plumbing stacks, electrical wiring and other penetrations into attic to control air leakage.
 
          H.Apply insulation to fill voids around bathtubs to point of accessibility.
 
          I.Apply insulation to fill voids around doors and windows. Apply insulation to fill voids around accessible service and equipment penetrations.
 
          J.Do not install spray foam insulation in areas where it will be in contact with equipment or materials with operating temperatures of 180 degrees F (82 degrees C) or greater.
          NOTE TO SPECIFIER ** Verify whether local building codes require ventilation and air spaces in roofs and cathedral ceilings areas. If they do, delete the following paragraph.
 
          K.Apply insulation in unvented roof spaces and cathedral ceiling areas.
          ** NOTE TO SPECIFIER ** Retain the following paragraph where the building is designed to meet the specific airtightness standards of the Energy Star Program.
 
          L.Where building is designed to meet the specific air tightness standards of the Energy Star Program, apply insulation as recommended by manufacturer to provide airtight construction. Apply sealant to joints between structural assemblies as specified in Division 7.
          ** NOTE TO SPECIFIER ** Edit the following paragraph as required. Delete if not required.
 
          M.Coordinate installation of protective covering specified in Section _______.
 
          N.Patch damaged areas.
 
          3.4FIELD QUALITY CONTROL
 
          A.Inspection will include verification of insulation and density.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Provide a schedule if project includes different insulation thicknesses at different locations. Delete schedule below if thicknesses are indicated in a schedule on the Drawings. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.For the following locations, apply the average cured thickness indicated.
          1.Interior surface of exterior basement walls: ______ inches.
          2.Thermal insulation around main drain: ______ inches.
          3.Garage ceiling between joists and over air ducts: ______ inches.
          4.Thermal insulation within interior ceilings: _____ inches.
          5.Thermal insulation within interior walls: ______ inches.
          6.Cathedral ceilings: _____ inches.
          7.Unvented roof spaces: _____ inches.
          8.Voids in overhangs such as bay windows and cantilevered floors: _____ inches.
          9.Exterior above grade walls: _____ inches.
          10.Floor headers: _____ inches.
 
         
END OF SECTION