| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Insulfoam, a Carlisle Company, which is located at: 6004 N. Westgate Blvd. Suite 120 Tacoma, WA 98406 Toll Free: 800-248-5995 Phone: 253-572-5111 Fax: 425-251-8405 Web Site: www.insulfoam.com E-mail: [click Here] for additional information Insulfoam one of the most respected names in polystyrene-based construction products is now even better. In May of 2007, Carlisle Construction Materials, a company known for its single-ply roof systems and waterproofing products, further broadened its product offering by acquiring Insulfoam, the largest manufacturer of expanded polystyrene (EPS) in North America. The Insulfoam acquisition confirms Carlisle's overall commitment to architects, building owners and contractors who want to promote and utilize energy-efficient construction products. This specification includes Roofing Insulation that helps reduce overall energy consumption, creates improved comfort for the building's occupants and provides an excellent substrate for a new or retrofit roofing system. These products are extremely lightweight and offer remarkable physical properties, including excellent moisture resistance, long term non-degenerative thermal properties and extreme resilience. Insulfoam's EPS is also environmentally friendly and 100% recyclable, containing no HCFC's or formaldehyde and can contribute toward LEED® credit requirements. Insulfoam Roofing Insulations are eligible for inclusion in many membrane manufacturers' total system warranties. Contact Insulfoam for a list of membrane manufacturers with which Insulfoam is a partner. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flat polystyrene board Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tapered polystyrene Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roof underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Metal roof Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flat Composite Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tapered Composite Insulation | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05300 - Metal Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06114 - Wood Blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06150 - Wood Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07200 - Building Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07260 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07510 - Built-Up Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07520 - Cold Applied Bituminous Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07530 - Elastomeric Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 07540 - Thermoplastic Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 07550 - Modified Bituminous Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 07700 - Metal Roof Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 177 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Guarded-Hot-Plate Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 203 - Standard Test Methods for Breaking Load and Flexural Properties of Block-Type Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 272 - Standard Test Method for Water Absorption of Core Materials for Structural Sandwich Constructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 303 - Standard Test Method for Dimensions and Density of Preformed Block and Board-Type Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 518 - Standard Specification for Rigid, Cellular Polystyrene Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM C 578 - Standard Specification for Rigid, Cellular Polystyrene Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 312 - Standard Specification for Asphalt Used in Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM D 828 - Standard Test Method for Tensile Properties of Paper and Paperboard Using Constant-Rate-of-Elongation Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM D 1621 - Standard Test Method for Compressive Properties Of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM D 2126 - Standard Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Factory Mutual Research Corporation Approval Guide (current edition). Contact manufacturer for approval standard and number. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | UL 263 - Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | UL 580 - Tests for Uplift Resistance of Roof Assemblies | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | UL 790 - Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | UL 1256 - Fire Test of Roof Deck Constructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | US Green Building Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Component of Class A Roof System - UL 790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hourly Rated P series roof assemblies (UL 263 foam core only) P225, P230, P231, P235, P238, P246, P250, P251, P253, P254, P255, P259, P261, P262, P264, P269, P302, P404, P410, P411, P501, P503, P508, P509, P510, P511, P513, P514, P515, P519, P520, P521, P525, P527, P529, P 701, P708, P710, P713, P717, P719, P724, P731, P735, P739, P801, P803, P810, P814, P815, P825, P828, P902, P904, P905, P909, P910, P912, P913, P915, P916, P919, P920, P921, P922, P923, P925, P928, P929, P930, P936. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 580 Tests for Uplift Resistance of Roof Assemblies RATING????? | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Factory Mutual: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | FM Insulated Metal Decks - Single Ply Roof Cover and 1-60 and 1-90 windstorm classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | FM Insulated Metal Decks - Bituminous Roof Cover and 1-60 and 1-90 windstorm classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | FM Insulated Concrete or Gypsum Decks - Bituminous Roof Cover and 1-60 and 1-90 windstorm classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Roof plan showing, slope, layout of boards and fastening patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Data for Credit MR 2.1 and 2.2: For products being recycled, documentation of total weight of project waste diverted from landfill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating cost for each regional material and the fraction by weight that is considered regional. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer with a minimum of 5 years documented experience in the manufacture of products specifed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer shall be experienced in performing work of this section and should have specialized in installation of work similar to that required for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pre-installation Meeting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Conduct pre-installation meeting at the project site with the installer, Architect, Owner, the insulation manufacturer and the roof manufacturer and any other persons directly involved with the performance of the work to verify project requirements, structural system/substrate conditions, and the roofing manufacturer and insulation manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Record conference discussions to include decisions, agreements and open issues and furnish copies of recorded discussions to each attending party. The primary purpose of the meeting is to review foreseeable methods and procedures related to roofing work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with identification labels or markings intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Products shall be placed on pallets or raised platforms and fully supported in storage and prevented from contact with the ground until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store in a protected area and protect against exposure to rain, water, dirt, mud, and other residue that may affect performance. Cover stored products with breathable protective wraps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Loose insulation material should be weighted down to prevent wind blow-off or damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install insulation on roof deck when water of any type is present. Do not apply roofing materials when substrate is damp or wet or when proper adhesive temperature cannot be maintained. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with installation of roof covering and associated roof penetrations and counter flashings installed by other sections as work of this section proceeds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Insulfoam, a Carlisle Company, which is located at: 6004 N. Westgate Blvd. Suite 120 ; Tacoma, WA 98406; Toll Free Tel: 800-248-5995; Tel: 253-572-5111; Fax: 425-251-8405; Email: request info; Web: www.insulfoam.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ROOF AND DECK INSULATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flat Board Insulation Unfaced: Insulfoam flat, unfaced, rigid, closed cell, expanded polystyrene (EPS) boards, UL certified, complying with ASTM C 578: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | InsulFoam I, Unfaced, Nominal Density 1.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .240 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .260 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.17 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.85 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 10 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 25 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 5.0 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Water Absorption, ASTM C 272: Maximum 4 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | InsulFoam VIII, Unfaced, Nominal Density 1.25 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .235 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .255 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.25 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.92 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 30 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | InsulFoam II, Unfaced, Nominal Density 1.5 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .220 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .240 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.55 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.17 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 15 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 35 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | InsulFoam IX, Unfaced, Nominal Density 2.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .210 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .230 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.76 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.35 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 25 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 50 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.0 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | InsulFoam XIV, Unfaced, Nominal Density 2.50 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .206 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .222 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.85 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.50 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 40 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 60 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | InsulFoam XV, Unfaced, Nominal Density 3.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .198@ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .217@ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 5.05 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.60 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 60 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 75 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4 foot by 4 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 4 foot by 8 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum thickness of _______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Minimum R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Special Treatments: Mold and insect resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tapered Insulation Unfaced: Tapered Insulfoam, unfaced, rigid, closed cell, expanded polystyrene (EPS) board, UL Certified, complying with ASTM C 578. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tapered InsulFoam I, Unfaced, Nominal Density: 1.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.17 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.85 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 10 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 25 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 5.0 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Water Absorption, ASTM C 272: Maximum 4.0 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tapered InsulFoam VIII, Unfaced, Nominal Density: 1.25 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .235 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .255 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.25 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.92 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 30 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tapered InsulFoam II, Unfaced, Nominal Density: 1.5 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .220 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .240 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.55 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.17 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 15 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 35 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tapered InsulFoam IX, Unfaced, Nominal Density: 2.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .210 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .230 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.76 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.35 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 25 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 50 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.0 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Tapered InsulFoam XIV, Unfaced, Nominal Density: 2.50 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .206 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .222 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.85 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.50 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 40 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 60 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tapered InsulFoam XV, Unfaced, Nominal Density: 3.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .198 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .217 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 5.05 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.60 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 60 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 75 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 2.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Direct To Metal Deck in accordance with NER 631. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4 foot by 4 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 4 foot by 8 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum thickness of _______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness required to achieve an R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Average R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Taper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum slope as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crickets or saddles as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Minimum Tapered Slope: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/16 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/8 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3/16 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 1/4 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 1/2 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Minimum Crickets or Saddles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/8 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1/2 inch Per Foot Slope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roof Underlayment: Insulfoam R-Tech Fanfold Roof Underlayment, expanded polystyrene (EPS) board, UL Certified, complying with ASTM C 578 with factory laminated polymeric facers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Insulfoam R-Tech Fanfold Roof Underlayment VIII, Nominal Density 1.25 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .235 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .255 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.25 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.92 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 30 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulfoam R-Tech Fanfold Roof Underlayment II, Nominal Density 1.5 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .220 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .240 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.55 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.17 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 15 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 35 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | LEED Recycle Content: 15 Percent Allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fanfold Size/Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness of 3/8 inch 4 foot by 50 foot fanfold bundle. Covers 200 SF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness of 1/2 inch 4 foot by 50 foot fanfold bundle. Covers 200 SF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness of 3/4 inch 4 foot by 24 foot fanfold bundle. Covers 96 SF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Facing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | RS-Roofing Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RW-Roofing White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flat Board Faced: InsulFoam SP VIII rigid, closed cell, expanded polystyrene (EPS) boards, UL certified, complying with ASTM C 578; one side of board with factory laminated fiberglass facer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | InsulFoam SP VIII; Nominal Density 1.25 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .235 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .255 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.25 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.92 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 30 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: 4 foot by 8 foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum thickness of _______ inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness required to achieve an R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide 2 layer staggered system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide single layer system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Metal Roof Void Fill Insulation Unfaced: InsulFoam FL (Flute Fill) fits into the metal roof deck flutes. Rigid, closed cell, expanded polystyrene (EPS) board, complying with ASTM C 578. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | InsulFoam FL I. Nominal Density: 1.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .240 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .260 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.17 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.85 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 10 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 25 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 5.0 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | LEED Recycle Content: 15 Percent allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | InsulFoam FL VIII. Nominal Density: 1.25 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .235 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .255 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.25 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 3.92 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 13 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 30 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | LEED Recycle Content: 15 Percent allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | InsulFoam FL II. Nominal Density: 1.5 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | C-Value (Conductance) BTU/(hr/ft2/degrees F) per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C .220 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C .240 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value Thermal Resistance (hr/ft2/degrees F) /BTU per inch as tested in accordance with ASTM C 518 or ASTM C 177. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | R 4.55 @ 40 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | R 4.17 @ 75 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength, ASTM D 1621: Minimum 15 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Strength, ASTM C 203: Minimum 35 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Dimensional Stability, ASTM D 2126: Maximum 2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Water Vapor Permeance, ASTM E 96: Maximum 3.5 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Capillarity: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread as tested in accordance with ASTM E 84: Less than 20. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Developed as tested in accordance with ASTM E 84: 150 to 300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | LEED Recycle Content: 15 Percent allowable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Shape/Size: Thickness as required to fill the flute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Beveled/Taper Cut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Square Cut. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shape/size as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide in largest practical lengths for project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Composite Insulation, Flat: Insulfoam HD Composite, flat, rigid, closed cell, expanded polystyrene (EPS) board, complying with ASTM C 578 with factory laminated 1/2 inch HD board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Insulfoam HD. Nominal 1.0 Pcf as tested in accordance with ASTM C 303. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum thickness of 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4 foot by 4 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 4 foot by 8 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Composite Insulation, Tapered: Tapered Insulfoam HD Composite, tapered, closed cell, expanded polystyrene (EPS) board, complying with ASTM C 578 with factory laminated 1/2 inch HD board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Insulfoam HD. Nominal 1.0 Pcf as tested in accordance with ASTM C 303. Physical properties as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4 foot by 4 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 4 foot by 8 foot sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum thickness of _______ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness required to achieve an R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Average R value of ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Taper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum slope as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crickets or saddles as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Minimum Tapered Slope: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/16 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/8 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3/16 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 1/4 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | 1/2 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Minimum Crickets or Saddles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/8 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1/2 inch Per Foot Slope | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulation Adhesives: As approved roofing system manufacturer and Insulfoam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine roof deck for suitability to receive insulation. Verify that substrate is dry, clean, and free of foreign material that will damage insulation installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that roof drains, scuppers, roof curbs, nailers, equipment supports, vents, and other roof accessories are secured properly and installed in conformance with drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify that deck is structurally sound to support installers, materials, and equipment without damaging or deforming work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Asphalt, coal tar base, oil base or plastic roof cements, and resaturated roof products shall not be used in direct contact with unfaced EPS insulation.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Concrete Deck: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Concrete shall be cured, and prepared smooth with dust removed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Concrete shall be dry, flat, clean, smooth, free of sharp edges and suitable for acceptance of insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Plywood Deck: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plywood must be exterior grade with an A or B finish side up and with no joints gapped greater than 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Deck shall be dry, flat, clean, smooth, free of sharp edges and suitable for acceptance of approved fully adhered membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Reroofing Over Existing Roof: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Condition of the existing roof must be appropriate to insulation and roof manufacturer's specifications for reroofing application. Significantly deteriorated decking must be repaired or replaced, as appropriate. Wet materials containing free moisture that would evaporate if exposed to atmosphere must be found and replaced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface shall be dry, smooth and even, blisters cut, and loose aggregate removed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation of approved insulation or cover board shall comply with manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Appropriate fastener shall be used to anchor the membrane to the deck at perimeters and penetrations in accordance with building code and performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Apply vapor barrier and or retarder, as specified by the Architect or required by the local building code, to decking prior to installation of insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install specified insulation in accordance with the insulation manufacturer's Insulfoam Roofing Manual, the roofing manufacturer's, latest printed instructions and as required by governing codes and Owner's insurance carrier requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not leave installed insulation exposed to weather. Cover and waterproof immediately after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Seal exposed insulation joints at the end of each day. Remove seal when work resumes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove installed insulation that has become wet or damaged and replace with new solid and dry insulation material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install multi-layer tapered insulation systems to provide slopes indicated on the Drawings. Provide crickets and saddles as indicated and required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Built-Up, Asphalt, Coal Tar and Modified Bitumen Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure each insulation panel to the roof deck with Factory Mutual approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of insulation to a prepared concrete deck with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Multi-layer systems: Adhere subsequent layers with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | In multi-layer installations, stagger joints in top and bottom layers. Do not align joints in insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Secure separator sheet over entire surface of the insulation overlapping edges a minimum of 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Single-Ply Systems Ballasted Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Each insulation panel is loosely laid on the roof deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Mechanically Attached Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Each insulation panel must be secured to the roof deck with approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Fully Adhered Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure each insulation panel to the roof deck with approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of insulation to a prepared deck with cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Multi-layer systems: Adhere subsequent layers with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | In multi-layer installations, stagger joints in top and bottom layers. Do not align joints in insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove trash and construction debris from insulation before application of roofing membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect installed insulation traffic by use of protective covering materials during and after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cover the top and edges of unfinished roof panel work to protect it from the weather and to prevent accumulation of water in the cores of the panels. Only apply enough insulation per day that can be covered by roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not leave panels exposed to moisture. Wet panels shall be removed or allowed to completely dry prior to application of vapor barrier and/or roof covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||