| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Hunter Panels, which is located at: 15 Franklin Street Portland, Maine 04101 Phone: (207) 761-5678 or (888) 746-1114 Fax: (207) 775-1769 E-mail: info@hpanels.com Internet: www.hunterpanels.com [click Here] for additional information. Hunter Panels is the developer and producer of high performance flat and sloped polyisocyanurate insulation panels for flat roofing applications and is viable in green and sustainable building designs. This specification is for flat and tapered H-Shield a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core bonded on each side to fiber reinforced facers. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flat Polyisocyanurate Roof Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tapered Polyisocyanurate Roof Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07200 - Building Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05300 - Metal Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06114 - Wood Blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06150 - Wood Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07260 - Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07510 - Built-Up Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07520 - Cold Applied Bituminous Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07530 - Electrometric Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 07540 - Thermoplastic Membrane Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 209 - Methods of Testing Insulating Board, Structural and Decorative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 1289 - Standard Specification for Faced Rigid Cellular Thermal Insulation Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 1303 - Standard Test Method for Estimating the Long Term Change in the Thermal Resistance of Unfaced Closed Cell Plastic Foams by Slicing and Scaling Under Controlled Laboratory Conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 312 - Standard Specification for Asphalt Used in Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 1621 - Test Methods for Compressive Properties of Rigid Cellular Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 2126 - Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 84 - Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 96 - Test Method for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 108 - Standard Tests Method for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 119 - Standard Test Methods For Fire Tests Of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | CAN/ULC S770 - Standard Test Method for Determination of Long Term Thermal Resistance of Closed Cell Plastic Thermal Insulating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | FM Approval Guide - FM 4450 Approval Standard - Class I Insulated Steel Roof Decks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | FM Approval Guide - FM 4470 Approval Standard - Class I Roof Covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | UL 263 - Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | UL 790 - Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | UL 1256 - Fire Test of Roof Deck Constructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL Assemblies: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Component of Class A Roof System - UL 790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hourly Rated P series roof assemblies (UL 263 foam core only) P 225, 230, 232, 259, 508, 510, 514, 519, 701, 713, 717, 718, 719, 720, 722, 723, 724, 727, 728, 729, 730, 732, 734, 735, 739, 801, 814, 815, 818, 819, 823, 824, 826, 827, 828, 832. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated metal deck assemblies - UL 1256 (nos. 120, 123). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Factory Mutual: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | FM 4450 Class I Insulated Steel Roof Decks (Foam Core Only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | FM 4470 Approval Standard - Class I Roof Covering (Foam Core Only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | FM Class 1 approval for steel roof deck constructions, Class 1 Fire and 1-60 and 1-90 windstorm classification (FM 4450). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Physical properties (Foam Core Only): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Compressive Strength: ASTM D 1621 and ASTM C 1289, Type II, 20 psi (138 kPa) minimum for Grade 2 and 25 psi (172 kPa) for Grade 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensional Stability: ASTM D 2126, 2 percent linear change (7 days). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Moisture Vapor Transmission: ASTM E 96, < 1 perm ((57.5ng/(Pa s m2)). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Absorption: ASTM C 209, < 1 percent by volume. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Service Temperature: Minus 100 degrees to 250 degrees F (Minus 73 degrees C to 122 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Roof plan showing slopes, layout of boards and fastening patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials demonstrating that each material was extracted, harvested or recovered, as well as manufactured within 500 miles of the project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, representing actual product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit 6 by 6 inch (152 mm by 152 mm) samples of each board type required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Submit samples of each fastener type required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Manufacturer's certification that materials meet or exceed specification requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stack insulation on pallets above ground or roof deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Slit or remove packaging to permit ventilation and cover with breathable tarpaulin or other suitable waterproof coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not install insulation on roof deck when water of any type is present. Do not apply roofing materials when substrate is damp or wet or when proper adhesive temperature cannot be maintained. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with installation of roof covering and associated roof penetrations and counterflashings installed by other sections as work of this section proceeds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Hunter Panels, which is located at: 15 Franklin St. ; Portland, ME 04101; Toll Free Tel: 888-746-1114; Tel: 207-761-5678; Email: request info; Web: www.hunterpanels.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Roof Board Insulation: Provide products that comply with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM standards specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Factory Mutual (FM) approvals specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Underwriters Laboratories Inc. (UL) classifications specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Florida Building Code Approval FL#5968-R3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Miami Dade County, Florida Product Control No. 09-0915.15. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Felt-Faced Foam Roof Insulation: Flat H-Shield; closed-cell polyisocyanurate foam core and bonded to fiber-reinforced facers on both sides; conforming to ASTM C 1289, Type II, Class 1 with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa) Grade 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 25 pounds per square inch (172 kPa) Grade 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 1289, Annex A1. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness 1.00 inch (25 mm), R Value 6.00, flute spanability 2 5/8 inches (67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness 1.50 inch (38 mm), R Value 9.00, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness 1.60 inch (41 mm), R Value 9.60, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness 1.70 inch (43 mm), R Value 10.30, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness 1.80 inch (46 mm), R Value 10.90, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness 2.00 inch (51 mm), R Value 12.10, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness 2.50 inch (64 mm), R Value 15.30, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness 2.70 inch (69 mm), R Value 16.60, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Thickness 3.00 inch (76 mm), R Value 18.50, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Thickness 3.10 inch (79 mm), R Value 19.10, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Thickness 3.30 inch (84 mm), R Value 20.40, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Thickness 3.50 inch (89 mm), R Value 21.70, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Thickness 3.60 inch (91 mm), R Value 22.40, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Thickness 3.70 inch (94 mm), R Value 23.00, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Thickness 4.00 inch (102 mm), R Value 25.00, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Flat Foil-Faced Foam Roof Insulation: H-Shield-F; closed-cell polyisocyanurate foam core and bonded to trilaminate foil facers on both sides; conforming to ASTM C 1289, Type I, Class 1 with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa) Grade 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 25 pounds per square inch (172 kPa) Grade 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R Value: Provide Insulation in accordance with ASTM C 518. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness 1.00 inch (25 mm), R Value 6.70, flute spanability 2 5/8 inches (67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness 1.50 inch (38 mm), R Value 10.50, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness 2.00 inch (51 mm), R Value 14.40, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness 2.50 inch (64 mm), R Value 17.80, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness 2.70 inch (69 mm), R Value 16.60, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness 3.00 inch (76 mm), R Value 21.20, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flat Foam Roof Insulation with Coated Glass Facer: Flat H-Shield CG; closed-cell polyisocyanurate foam core and bonded to high performance coated glass fiber facers on both sides; conforming to ASTM C 1289, Type II, Class 2 with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
H-Shield CG at a thickness of 3 inches or greater in either a single layer or in a combination of multiple layers is approved for a Class A Assembly without the use of a fire rated slip sheet or gypsum cover board. (contact Hunter Panels for a list of which multiple layers are approved). H-Shield CG at at thickness of 1.9 inch or greater is a single layer is approved for a Class B assembly without the use of a fire rated slip sheet or gypsum cover board. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 790 (ASTM E 108), Class B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | UL 790 (ASTM E 108), Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compressive Strength: 20 pounds per square inch (138 kPa) Grade 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compressive Strength: 25 pounds per square inch (172 kPa) Grade 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 1289, Annex A1. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness 1.00 inch (25 mm), R Value 6.00, flute spanability 2 5/8 inches (67 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness 1.50 inch (38 mm), R Value 9.00, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness 1.60 inch (41 mm), R Value 9.60, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness 1.70 inch (43 mm), R Value 10.30, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness 1.90 inch (48 mm), R Value 11.50, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness 2.00 inch (51 mm), R Value 12.10, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness 2.50 inch (64 mm), R Value 15.30, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness 2.70 inch (69 mm), R Value 16.60, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Thickness 3.00 inch (76 mm), R Value 18.50, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Thickness 3.10 inch (79 mm), R Value 19.10, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Thickness 3.30 inch (84 mm), R Value 20.40, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Thickness 3.50 inch (89 mm), R Value 21.70, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Thickness 3.60 inch (91 mm), R Value 22.40, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Thickness 4.00 inch (102 mm), R Value 25.00, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Foam Roof Insulation Bonded to Wood Fiberboard: H-Shield-WF; closed-cell polyisocyanurate foam core and bonded to fiber-reinforced facers on one side and 1/2 inch (12 mm) asphalt coated high density wood fiberboard on the other; conforming to ASTM C 1289, Type IV with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa) Grade 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 1289. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness 1.50 inch (38 mm), R Value 7.36, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness 2.00 inch (51 mm), R Value 10.36, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Thickness 2.50 inch (64 mm), R Value 13.46, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Thickness 3.00 inch (76 mm), R Value 16.66, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Thickness 3.10 inch (79 mm), R Value 17.26, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness 3.40 inch (86 mm), R Value 19.26, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Thickness 3.50 inch (89 mm), R Value 19.86, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness 4.00 inch (102 mm), R Value 23.06, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Thickness 4.50 inch (113 mm), R Value 26.36, flute spanability 4-3/8 inches (111.13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tapered Foam Roof Insulation with Fiber-Reinforced Facers: Tapered H-Shield; closed-cell polyisocyanurate foam core and bonded to fiber-reinforced facers on both sides; conforming to ASTM C 1289, Type II, Class 1 with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 25 pounds per square inch (172 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 518, Annex A1. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum insulation thickness: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slope of tapered board shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/16 inch (2 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/8 inch (3 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 3/16 inch (5 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/4 inch (6 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/2 inch (13 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Slope as indicated on the Drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Tapered Foam Roof Insulation with Coated Glass Facers: Tapered H-Shield-CG; sloped closed-cell polyisocyanurate foam core and bonded to high performance coated glass facers on both sides, conforming to ASTM C 1289, Type II, Class 2 with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 790 (ASTM E 108), Class B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | UL 790 (ASTM E 108), Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 25 pounds per square inch (172 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 518, Annex A1. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum insulation thickness: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slope of tapered board shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/16 inch (2 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/8 inch (3 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 3/16 inch (5 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/4 inch (6 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/2 inch (12.5 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Slope as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Tapered Foam Roof Insulation Bonded to Wood Fiberboard: Tapered H-Shield-WF; closed-cell polyisocyanurate foam core and bonded to fiber-reinforced facers on one side and 1/2 inch (12 mm) asphalt coated high density wood fiberboard on the other side; conforming to ASTM C 1289, Type IV with square edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blowing Agent: Zero ODP, 3rd generation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Ratings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL 1256, No. 120 and 123. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | UL 790 (ASTM E 108), Class A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UL 263 (ASTM E 119). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FM 4450/4470, Class 1. Fire Rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FM Approval, Wind Uplift Classification: 1-60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | FM Approval, Wind Uplift Classification: 1-90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compressive Strength: 20 pounds per square inch (138 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Compressive Strength: 25 pounds per square inch (172 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | R Value: Provide Insulation with LTTR (Long Term Thermal Resistance) in accordance with ASTM C 518, Annex A1. Minimum thickness of panels shall be as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Minimum insulation thickness: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Slope of tapered board shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/8 inch (3 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/4 inch (6 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/2 inch (13 mm) per foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Slope as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Approved Fasteners: Appropriate for purpose intended and approved by FM Approvals and system manufacturer; length required for thickness of insulation material and penetration of deck substrate, with distribution plates if required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Base Ply: As recommended by membrane manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Asphalt Bitumen: ASTM D 312, Type III, or Type IV. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use only on approved board insulation types. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide with labels indicating flash point, softening point, finished blowing temperature and equiviscous temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cant Strip and Tapered Edge Strip: Standard machine cut perlite or wood fiberboard strips in sizes indicated or required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine roof deck for suitability to receive insulation. Verify that substrate is dry, clean, and free of foreign material that will damage insulation installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify that roof drains, scuppers, roof curbs, nailers, equipment supports, vents, and other roof accessories are secured properly and installed in conformance with drawings and submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verify that deck is structurally sound to support installers, materials, and equipment without damaging or deforming work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Apply vapor barrier and or retarder, as specified by the Architect or required by the local building code, to decking prior to installation of insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install specified insulation in accordance with manufacturer's latest printed instructions and as required by governing codes and Owner's insurance carrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not leave installed insulation exposed to weather. Cover and waterproof immediately after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Seal exposed insulation joints at the end of each day. Remove seal when work resumes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Remove installed insulation that has become wet or damaged and replace with new solid and dry insulation material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Built-Up, Coal Tar and Modified Bitumen Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure each H-Shield panel to the roof deck with Factory Mutual approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of H-Shield to a prepared concrete deck with a full mopping of hot steep asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of H-Shield to a prepared concrete deck with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Multi-layer systems: Adhere subsequent layers with a full mopping of hot steep asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Multi-layer systems: Adhere subsequent layers with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | In multi-layer installations, stagger joints in top and bottom layers. Do not align joints in insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Single-Ply Systems Ballasted Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Each H-Shield panel is loosely laid on the roof deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Mechanically Attached Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Each H-Shield panel must be secured to the roof deck with Factory Mutual approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fully Adhered Single-Ply Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Secure each H-Shield panel to the roof deck with Factory Mutual approved fasteners and plates (appropriate to the deck type). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of H-Shield to a prepared concrete deck with a full mopping of hot steep asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Adhere maximum 4 foot by 4 foot (1220 mm by 1220 mm) panels of H-Shield to a prepared concrete deck with cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Butt edges and stagger joints of adjacent panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Multi-layer systems: Adhere subsequent layers with a full mopping of hot steep asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Multi-layer systems: Adhere subsequent layers with FM approved cold adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | In multi-layer installations, stagger joints in top and bottom layers. Do not align joints in insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Install the roof covering according to the roof manufacturer's specifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove trash and construction debris from insulation before application of roofing membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect installed insulation traffic by use of protective covering materials during and after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Cover the top and edges of unfinished roof panel work to protect it from the weather and to prevent accumulation of water in the cores of the panels. Only apply enough Cool-Vent per day that can be covered by a number 15 or 30 pound (16.8 k or 13.6 k) roofing felt and approved shingles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Do not leave panels exposed to moisture. Wet panels shall be removed or allowed to completely dry prior to application of vapor barrier and/or roof covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||