MasterFormat: 95
Download this Exterior Insulation and Finish System Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Dryvit Systems, Inc. Exterior Insulation and Finish System
 
         
SECTION 07240
 
         
EXTERIOR INSULATION AND FINISH SYSTEM
 
         
Copyright 2006 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Dryvit Systems, Inc.; Exterior Insulation and Finish System. . This section is based on the products of Dryvit Systems, Inc., which is located at:
One Energy Way
P. O. Box 1014
West Warwick, RI 02893
Tel: (401) 822-4100
Fax: (401) 822-1980
E-mail: info@dryvit.com
Web: www.dryvit.com/home.asp?country_id=1

In 1969, Dryvit Systems, 1nc. introduced North America to an exterior wall cladding system based on a revolutionary concept: installing insulation as part of the outside wall. Since that time, Dryvit's innovative systems have been used successfully on hundreds of thousands of commercial and residential buildings. Today, the West Warwick, Rhode Island based company remains North America's leading EIFS manufacturer with an ever-growing line of diversified products. Whether you're building a new structure or renovating an older one, a Dryvit system is cost effective to install and thermally efficient. In fact, it's the most thermally efficient wall system available today. Dryvit, which is owned by RPM International Inc. in Medina, OH operates four manufacturing plants in the U.S., including one at its headquarters in West Warwick, RI, and has subsidiary operations in Canada, Poland and China. .
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Exterior Insulation and Finish System with Drainage.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 03400 - Precast Concrete.
 
          C.Section 04200 - Masonry Units.
 
          D.Section 05400 - Cold Formed Metal Framing.
 
          E.Section 06100 - Rough Carpentry.
 
          F.Section 07600 - Flashing and Sheet Metal.
 
          G.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI FM 4880 Evaluating Insulated Wall or Wall and Roof/Ceiling Assemblies; Plastic Interior Finish Materials; Plastic Exterior Building Panels; Wall/Ceiling Coating Systems; Interior or Exterior Finish Systems.
 
          B.ASTM International:
          1.ASTM B 117 - (Federal Test Standard 141A Method 6061) Standard Practice for Operating Salt Spray (Fog) Apparatus.
          2.ASTM C 150 - Standard Specification for Portland Cement.
          3.ASTM C 297 - Standard Test Method for Flatwise Tensile Strength of Sandwich Constructions.
          4.ASTM C 1177 - Standard Specification for Glass Mat Gypsum Substrate for Use as Sheathing.
          5.ASTM C 1396 - (formerly C 79) Standard Specification for Gypsum Board.
          6.ASTM D 968 - (Federal Test Standard 141A Method 6191) Standard Test Methods for Abrasion Resistance of Organic Coatings by Falling Abrasive.
          7.ASTM D 2247 - (Federal Test Standard 141A Method 6201) Standard Practice for Testing Water Resistance of Coatings in 100% Relative Humidity.
          8.ASTM D 2898 - Standard Test Method for Accelerated Weathering of Fire-Retardant-Treated Wood for Fire Testing
          9.ASTM D 3273 - Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
          10.ASTM D 4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abraser.
          11.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          12.ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
          13.ASTM E 119 - Standard Method for Fire Tests of Building Construction and Materials.
          14.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls and Doors Under Specified Pressure Differences Across the Specimen.
          15.ASTM E 330 - Test Method for Structural Performance of Exterior Windows, Doors and Curtain Walls by Uniform Static Air Pressure Difference.
          16.ASTM E 331 - Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain Walls by Uniform Static Air Pressure Difference.
          17.ASTM E 2098 - Test Method for Determining the Tensile Breaking Strength of Glass Fiber Reinforcing Mesh for use in Class PB Exterior Insulation and Finish Systems (EIFS), after Exposure to Sodium Hydroxide Solution.
          18.ASTM E 2134 - Test Method for Evaluating the Tensile-Adhesion Performance of Exterior Insulation and Finish Systems (EIFS).
          19.ASTM E 2273 - Test Method for Determining the Drainage Efficiency of Exterior Insulation and Finish Systems (EIFS) Clad Wall Assemblies.
          20.ASTM E 2430 - Standard Specification for Expanded Polystyrene (EPS) Thermal Insulation Boards for use in Exterior Insulation and Finish Systems (EIFS).
          21.ASTM E 2485 - (formerly EIMA Std. 101.01) Standard Test Method for Freeze-Thaw Resistance of Exterior Insulation and Finish Systems (EIFS) and Water-Resistive Barrier Coatings.
          22.ASTM E 2486 - (formerly EIMA Std. 101.86) Standard Test Method for Impact Resistance of Class PB and PI Exterior Insulation and Finish Systems (EIFS).
          23.ASTM G 155 - (Federal Test Standard 141A Method 6151) Standard Practice for Operating-Xenon Arc Light Apparatus for Exposure of Nonmetallic Materials.
 
          C.Dryvit Standards:
          1.DS131 - Dryvit Expanded Polystyrene Insulation Board Specification.
          2.DS151 - Custom Brick Polymer System Specifications for Use On Vertical Walls.
          3.DS152 - Dryvit Cleaning and Recoating.
          4.DS153 - Dryvit Expansion Joints and Sealants.
          5.DS159 - Dryvit Water Vapor Transmission.
          6.DS456 - Rapidry DM 35-50 or DS457, Rapidry DM 50-75 Data Sheets.
          7.DS494 - Dryvit AquaFlash System.
 
          D.Military Standard E5272 - Environmental Testing.
 
          E.Military Standard 810B - Environmental Test Methods.
 
          F.NFPA 268 Standard Test Method for Determining Ignitibility of Exterior Wall Assemblies Using a Radiant Heat Energy Source.
 
          G.NFPA 285 Standard Method of Test for the Evaluation of Flammability Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components Using the Intermediate-Scale, Multistory Test Apparatus.
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Air/Water-Resistive Barrier Coating - System Construction:
          1.Tensile Bond (ASTM C 297/E 2134): Minimum 104 kPa (15 psi).
          2.Freeze-thaw (ASTM E 2485): No deleterious effects after 10 cycles.
          3.Water Resistance (ASTM D 2247): No deleterious effects after 14 days exposure.
          4.Water Vapor Transmission (ASTM E 96 Proc. B): Vapor Permeable.
          5.Air Leakage (ASTM E 283): 0.6 l/min/m2 (0.002 cfm/sqft).
          6.Structural Performance (ASTM E 1233 Proc. A): Minimum 10 positive cycles at 1/240 deflection; No cracking in field, at joints or interface with flashing.
          7.Racking (ASTM E 72): No cracking in field, at joints or interface with flashing at net deflection of 3.2 mm (1/8 inch).
          8.Restrained Environmental: 5 cycles; No cracking in field, at joints or interface with flashing.
          9.Water Penetration (ASTM E 331): No water penetration beyond the inner-most plane of the wall after 15 minutes at 137 Pa (2.86 psf).
          10.UV Exposure (ASTM D 2898): 210 hours of exposure.
          11.Accelerated Aging: 25 cycles of drying and soaking.
          12.Hydrostatic Pressure Test (AATCC 127): 21.6" water column for 5 hours.
          13.Surface Burning Characteristics (ASTM E 84): Flame Spread - Less Than 25; Smoke Developed - Less than 450.
 
          B.Flashing Materials- System Construction:
          1.l Sealability: (ASTM D 1970) - No water penetration.
          2.Tensile Strength: (ASTM D 412-98a and AC148) - Minimum 7.1 kg/cm (39.9 lb/in) for aged specimen.
          3.Pliability: (AC148 Sec. 4.6) - No cracking when bent over 3 mm (1/8 in) mandrel at 0 degrees C (32 F).
          4.Water Resistance: (AATCC Method 167 and AC148 Section 4.5) - No water leakage after UV exposure and accelerated aging cycling.
          5.Ultraviolet Exposure: (ICC ES AC148) - 210 hrs - No deleterious effects when viewed under 5x magnification.
          6.Accelerated Aging Cycling: (Sec. 4.5.2 ICC ES AC148) - 25 cycles: 3 hrs at 49 Degrees C (120 F), 3 hrs water immersion, 18 hrs air dry: No visible damage under 5x magnification.
          7.Accelerated Aging Cycling: (Sec. 4.3.1.1 ICC ES AC148): - 25 cycles: 3 hrs at 49 Degrees C (120 F), 3 hrs water immersion, 18 hrs at -40 Degrees C (-40 F). No visible damage under 5x magnification.
 
          C.Durability- System Construction:
          1.Abrasion Resistance (ASTM D 968): No deleterious effects after 1000 liters (1056 quarts).
          2.Accelerated Weathering (ASTM G155 Cycle 1): No deleterious effects after 5000 hours.
          3.Accelerated Weathering (ASTM G 154 Cycle 1 (QUV): No deleterious effects after 5000 hours.
          4.Freeze-Thaw (ASTM E 2485): No deleterious effects after 90 cycles.
          5.Mildew Resistance (ASTM D 3273): No growth during 60 day exposure period.
          6.Water Resistance (ASTM D2247): No deleterious effects after 42 days exposure.
          7.Taber Abrasion (ASTM D 4060): Passed 1000 cycles.
          8.Salt Spray Resistance (ASTM B 117): No deleterious effects after 1000 hours exposure.
          9.Transverse Wind Load (ASTM E 330): Minimum 4.3 kPa (90 psf), 16 in o.c. framing, 1/2 inch (13mm) sheathing screw attached at 203 mm (8 in) o.c.
          10.Tensile Bond (ASTM C 297): Minimum 213.6 kPA (31 psi)
          11.Water Penetration (ASTM E 331): Passed 15 minutes at 137 Pa (2.86 psf).
          12.Water Vapor Transmission (ASTM E 96 Proc. B).
          a.EPS: 5 Perm-inch.
          b.Base Coat: 40 Perms.
          c.Finish: 40 Perms.
          13.Drainage Efficiency (ASTM E 2273): Minimum Drainage Efficiency of 90 percent.
 
          D.Fire Performance - System Construction:
          1.Fire Resistance (ASTM E 119): Passed 1 hour.
          2.Ignitability (NFPA 268): No ignition at 12.5 kw/m2 at 20 minutes.
          3.Intermediate Multi-Story Fire Test (NFPA 285):
          a.Resist flame propagation over the exterior surface.
          b.Resist vertical spread of flame within combustible core/component of panel from one story to the next.
          c.Resist vertical spread of flame over the interior surface from one story to the next.
          d.Resist lateral spread of flame from the compartment of fire origin to adjacent spaces.
          4.Full Scale Multi-Story (ANSI FM 4880): Resist flame propagation over the exterior surface
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit Manufacturer's drawings detailing the approved methods for flashing and waterproofing all conditions applicable to the work listed in this section.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All products specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.At project closeout, provide to the owner or owners representative an executed copy of the manufacturer's moisture drainage and limited materials warranty against defective material.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Dryvit Systems, Inc., which is located at: One Energy Way P. O. Box 1014 ; West Warwick, RI 02893-0914; Toll Free Tel: 800-556-7752; Tel: 401-822-4100; Email: request info; Web: www.dryvit.com/home.asp?country_id=1
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Air and water-resistive barriers are for installation over gypsum sheathing, cementitious board sheathing, plywood, OSB board, unglazed brick, cement plaster, concrete or masonry. Contact Dryvit if Air / Water-Resistive Barriers are specified over other surfaces.
 
          2.2AIR / WATER-RESISTIVE BARRIERS
          ** NOTE TO SPECIFIER ** Select Air/Water-Resistive Barrier Type.
 
          A.Dryvit Backstop NT Smooth: Flexible, smooth surfaced, polymer-based non-cementitious coating used as a water-resistive barrier and air barrier over exterior substrates.
 
          B.Dryvit Backstop NT Textured: Flexible, Textured, polymer-based non-cementitious coating used as a water-resistive barrier and air barrier over exterior substrates.
 
          C.Dryvit Grid Tape: An open weave fiberglass mesh tape with pressure sensitive adhesive for reinforcing sheathing joints and exposed sheathing edges.
          1.Roll Size: 102 mm (4 inches) wide by 91 m (100 yards) long.
 
          D.Dryvit Backstop DMS: Backstop DMS is a polymer-modified cementitious, sprayable, dry mix, water-resistive membrane/air barrier, and adhesive. Over sheathing substrates, joints are treated with Backstop NT-Texture and Grid Tape.
 
          2.3FLASHING MATERIALS
          ** NOTE TO SPECIFIER ** Delete the next two paragraphs if Dryvit Flashing Tape is specified.
 
          A.AquaFlash: Flexible, water-based polymer material used to seal substrates around windows, doors and other openings.
 
          B.AquaFlash Mesh: Reinforcing mesh for use in conjunction with AquaFlash:
          ** NOTE TO SPECIFIER ** Select Roll Size(s) required. Delete paragraphs not required.
          1.Roll Size: 102 mm (4 in) wide by 54.9 m (180 ft) long.
          2.Roll Size: 152 mm (6 in) wide by 54.9 m (180 ft) long.
          3.Roll Size: 229 mm (9 in) wide by 54.9 m (180 ft) long.
          ** NOTE TO SPECIFIER ** Delete the next two paragraphs if Aquaflash is specified.
 
          C.Dryvit Flashing Tape™: A high density polyethylene film backed with a rubberized asphalt adhesive
          ** NOTE TO SPECIFIER ** Select Roll Size(s) required. Delete paragraphs not required.
          1.Roll Size: 102 mm (4 in) wide by 23 m (75 ft) long.
          2.Roll Size: 152 mm (6 in) wide by 23 m (75 ft) long.
          3.Roll Size: 229 mm (9 in) wide by 23 m (75 ft) long.
 
          D.Dryvit Flashing Tape Surface Conditioner: Water-based surface conditioner and adhesion promoter for Dryvit Flashing Tape.
 
          2.4INSULATION BOARD
 
          A.Expanded Polystyrene meeting Dryvit Specification for Insulation Board, DS131.
          ** NOTE TO SPECIFIER ** Insert Insulation thickness based determined by proper dewpoint calculations. Insulation Board must be at least 1 inch (25 mm) thick.
          1.Thickness: _______inch (__mm).
 
          B.Insulation manufacturer selected from those listed by Dryvit Systems, 1nc.
 
          2.5INSULATION ADHESIVE AND BASE COAT
          ** NOTE TO SPECIFIER ** Select Insulation Adhesive and Base Coat material(s). NCB may only be used as base coat material. All others may be used as either Adhesive or Base. Delete paragraphs not required.
 
          A.Primus: 100 percent polymer-based product, which is field mixed in a 1 to 1 ratio by weight with Portland cement to produce Primus mixture.
          1.Working Time: 1 hour.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          B.Genesis: fiber-reinforced, 100 percent acrylic-based product which, when mixed with Portland cement, provides a high-build, exceptionally easy to trowel adhesive, base, texture or leveling coat.
          1.Working Time: 2 to 4 hours.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          C.Genesis FM: 100 percent acrylic-based product which, when mixed with Portland cement, provides an exceptionally easy to trowel adhesive and base coat.
          1.Working Time: 2 to 4 hours.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
          4.Full Scale Inside Corner Test: ANSI-FM 4880 - Passed - unlimited height.
 
          D.NCB: Water-based tintable acrylic base coat applied without the addition of Portland cement. Flexible and crack-resistant base and grout coat.
          1.Working Time: N/A - May be re-tempered with additional water.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          E.Primus DM: Dry blend, polymer-based adhesive and base coat. Field mixed to produce a high performance, easily applied adhesive and base coat.
          1.Working Time: 1 to 3 hours.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          F.Genesis DM: High-performance, fiber-reinforced dry blend adhesive and base coat specifically formulated for Dryvit systems.
          1.Working Time: 1 to 3 hours.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          G.Genesis DMS: Sprayable, dry blend, polymer-modified adhesive and base coat for use with Dryvit systems.
          1.Working Time: 2 to 3 hours.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          H.Rapidry DM 35-50: Fast setting, polymer-modified, fiber-reinforced, cement-based, dry blend adhesive and base coat for use with Dryvit systems during colder weather.
          1.Working Time: 45 to 60 minutes.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          I.Rapidry DM 50-75: Fast setting, polymer-modified, fiber-reinforced, cement-based, dry blend adhesive and base coat for use with Dryvit systems.
          1.Working Time: 30 to 45 minutes.
          2.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          3.Bond Strength: Exceeds the cohesive strength of insulation board.
 
          2.6FINISH COAT
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Standard DPR Finish is not specified.
 
          A.Standard DPR (Dirt Pickup Resistance) Finish: 100 percent acrylic-based coating offered in standard and custom colors. The finishing touch that adds lasting color and texture to exterior and interior walls.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Quarzputz DPR.
          4.Texture: Sandblast DPR.
          5.Texture: Freestyle DPR.
          6.Texture: Sandpebble DPR.
          7.Texture: Sandpebble Fine DPR.
          8.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          9.Water Resistance: ASTM D 2247 - 42 day exposure; No deleterious effects.
          10.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          11.Accelerated Weathering: ASTM G1 55 - 5000 hours; No deleterious effects.
          12.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          13.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if E Finish is not specified.
 
          B.E Finish: lightweight, premixed 100 percent acrylic-based coating, offered in standard and custom colors.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          3.Texture: Quarzputz E.
          4.Texture: Sandpebble E.
          5.Texture: Sandpebble Fine E.
          6.Texture: Mojave E.
          7.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          8.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          9.Salt Spray Resistance: ASTM B 117 - 300 hours; No deleterious effects.
          10.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          11.Freeze/Thaw Resistance: ASTM E 2485 (EIMA 101.01) - 60 cycles; no deleterious effects.
          12.Wet Scrub Resistance: ASTM D 2486 - 2,000 scrub cycles; No cracking, checking or loss of film integrity.
          13.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          14.Flame Spread: ASTM E 84 - Less than 25, Class I.
          15.Mandrel Bend: ASTM D 522 - Passed 1/2 inch at 21 C (70 F) and 1 inch at 4 C (40 F).
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if DPR FM Finish is not specified.
 
          C.FM Finish: Water-based, acrylic coating with integral color and texture, formulated with PMR chemistry:
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          3.Texture: Sandpebble FM
          4.Texture: Sandpebble Fine FM
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Specialty Finish is not specified.
 
          D.Specialty Finish: Factory mixed, water-based acrylic.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Ameristone - Multi-colored quartz aggregate with a flamed granite appearance.
          4.Texture: Stone Mist - Ceramically colored quartz aggregate.
          5.Texture: Custom Brick - Finish used in conjunction with a proprietary template system to create the look of stone, brick, slate or tile.
          6.Texture: TerraNeo - Finish with large mica chips and multi-colored quartz aggregates.
          7.Texture: Lymestone - Finish designed to replicate the appearance of limestone blocks.
          8.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          9.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          10.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          11.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          12.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          13.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Elastomeric DPR Finish is not specified.
 
          E.Elastomeric DPR (Dirt Pickup Resistance): Water- based, elastomeric acrylic coating with integral color and texture and formulated with DPR chemistry.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete three of the next four paragraphs.
          3.Texture: Weatherlastic Quarzputz
          4.Texture: Weatherlastic Sandpebble
          5.Texture: Weatherlastic Sandpebble Fine
          6.Texture: Weatherlastic Adobe
          7.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          8.Water Resistance: ASTM D 2247 - 14-day exposure; No deleterious effects.
          9.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          10.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          11.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          12.Flame Spread: ASTM E 84 - Less than 25, Class I.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if Medallion Series Finish is not specified.
 
          F.Medallion Series PMR (Proven Mildew Resistance): Water-based, acrylic coating with integral color and texture and formulated with PMR chemistry.
          ** NOTE TO SPECIFIER ** Where selected, Insert color from available options. Delete one of the next two paragraphs.
          1.Color: _____________________.
          2.Color: To be selected by the Architect from Manufacturer's available color choices.
          ** NOTE TO SPECIFIER ** Select Finish. Delete four of the next five paragraphs.
          3.Texture: Quarzputz PMR.
          4.Texture: Sandblast PMR.
          5.Texture: Freestyle PMR.
          6.Texture: Sandpebble PMR.
          7.Texture: Sandpebble Fine PMR.
          8.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          9.Water Resistance: ASTM D 2247 - 42 day exposure; No deleterious effects.
          10.Salt Spray Resistance: ASTM B 117 - 1000 hours; No deleterious effects.
          11.Accelerated Weathering: ASTM G 155 - 5000 hours; No deleterious effects.
          12.Mildew Resistance: ASTM D 3273 - 60 Days, no growth.
          13.Flame Spread: ASTM E 84 - Less than 25, Class I.
 
          2.7ASSOCIATED MATERIALS
 
          A.Reinforcing Mesh: A balanced, open weave, glass fiber fabric treated for compatibility with other system materials.
          ** NOTE TO SPECIFIER ** Select Required Mesh. Where Panzer 15 or Panzer 20 is specified, Standard Plus or Standard Mesh must be specified also. Delete paragraphs not required.
          1.Standard: 120 grams per sq m (4.3 oz/sq yd) mesh recommended for all applications where no abuse from people, machines, window washing equipment, etc. is anticipated, typically second story areas and above.
          2.Standard Plus: 170 grams per sq m (6 oz/sq yd) mesh recommended for the second story and above where added protection from such things as window washing equipment, ladders, etc. is desired.
          3.Intermediate: 340 grams per sq m (12 oz/sq yd) mesh recommended for the second story and above where a medium amount of traffic is anticipated, i.e., walkways, balcony areas, etc.
          4.Panzer 15: 430 grams per sq m (15 oz/sq yd) mesh recommended for all ground floor and high traffic area applications.
          5.Panzer 20: 570 grams per sq m (20 oz/sq yd) mesh recommended for all ground floor and high traffic area applications.
          6.Detail Mesh and Corner Mesh: 200 grams per sq m (7.2 oz/sq yd) mesh recommended for additional impact resistance and for clean, crisp arises; outside corners; and prefabricated panel edges. (Must be installed under Standard Plus or Standard Mesh.)
 
          B.Coatings, Primers and Sealers:
          ** NOTE TO SPECIFIER ** Retain only the Coatings, Primers and sealers required on this project. Delete paragraphs not required.
          1.Demandit: 100 percent acrylic coating available in a variety of standard and custom colors. Highly resistant to mold and mildew growth and water vapor permeable.
          2.Weatherlastic Smooth: Water-based, decorative elastomeric waterproof coating. Applied with an airless spray or roller, Weatherlastic Smooth is based upon a 100 percent acrylic, copolymer elastomeric resin improving elongation and flexibility at low temperatures and after weathering. Mildew, dirt and chalk resistant.
          3.Tuscan Glaze: Tintable acrylic stain applied to acrylic or elastomeric Dryvit finish creating an "old world" or "antique" look.
          4.Revyvit: Water-based high performance sand-textured interior or exterior coating. Roller or brush-applied and available in a variety of standard and custom colors.
          a.Water Vapor Transmission: ASTM E 96 - Permeable to water vapor.
          b.Accelerated Weathering: ASTM G 155 - Passes 2000 hours.
          c.Mildew Resistance: Mil Std 810B - Passes.
          5.Color Prime: Water-based pigmented acrylic primer providing a flat, uniformly absorbent, color-coordinated surface for application of Dryvit exterior and interior finishes. Color Prime is available in all of our standard colors as well as custom colors.
          6.Prymit: 100 percent acrylic water-based primer for improving adhesion and alkali resistance when bonding Dryvit adhesively-attached EIF systems to latex and oil-based painted surfaces. Prymit also improves adhesion to glazed brick and tile.
          7.SealClear: 100 percent acrylic emulsion binder that dries to a clear appearance. Resistance to water whitening after fully dried, reduces dirt pickup, and renews the color of weathered finishes.
          8.Reflectit: 100% acrylic coating for Dryvit finishes and other approved substrates, and provides a glossy, pearlescent appearance.
 
          C.Dryvit AP Adhesive: A moisture cure, urethane-based adhesive used to adhere the Dryvit Drainage Strip and Drainage Track.
 
          D.Drainage Track: UV treated PVC "J" channel perforated with weep holes, complying with ASTM D 1784 and ASTM C 1063. For use at the base of the system at finished grade level.
          ** NOTE TO SPECIFIER ** Select Required Drainage Track. Delete three of the next four paragraphs, or delete all four if Dryvit Drainage Strip is specified.
          1.Starter Trac STWP - Without drip edge; by Plastic Components, 1nc.
          2.Starter Trac STDE - With drip edge; by Plastic Components, Inc.
          3.Universal Starter Track; by Wind-lock Corporation.
          4.Sloped Starter Strip with Drip; by Vinyl Corp.
 
          E.Dryvit Drainage Strip: Corrugated high impact polystyrene material used to provide drainage at the base of walls, heads of windows and floor line expansion joints.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that the substrate is:
          1.Acceptable for use in conjunction with the work listed in this section.
          2.Flat within 6.4 mm (1/4 in) in a 1.2 m (4 ft) radius.
          3.Sound and dry with tight connections, no surface voids, projections, or other conditions that may interfere with the Outsulation Plus MD System installation or performance.
 
          C.Install all flashings and other waterproofing details prior to commencing work.
          1.Inspect metal roof flashing for installation in accordance with Asphalt Roofing Manufacturers Association (ARMA) Standards.
          2.Flash openings in accordance with the Contract Drawings or as otherwise necessary to prevent water penetration.
          3.Flash all chimneys, balconies and decks and other adjacent work.
          4.Install all windows, doors and other surface penetrations in accordance with manufacturer's requirements and the Contract Drawings.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Protect adjoining work and property during installation.
 
          B.Remove foreign materials from all substrates, such as oil, dust, dirt, form-release agents, efflorescence, paint, wax, water repellants, moisture, frost, and any other condition that may inhibit adhesion.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Apply base coat sufficiently to fully embed the mesh. The recommended method is to apply the base coat in two (2) passes.
 
          C.Coat Dryvit Outsulation Plus MD System surfaces in contact with textured finishes or base coat surfaces with Demandit or Color Prime.
 
          D.Install high impact meshes as specified at ground level, high traffic areas and other areas exposed to or susceptible to impact damage.
 
          E.Protect Outsulation Plus MD System materials from inclement weather and other sources of damage until completely dry.
 
          3.4CLEANING
 
          A.Remove all excess materials shall be removed from the job site in accordance with contract provisions and as required by applicable law.
 
          B.Clean debris and foreign substances resulting from the contractor's work.from all surrounding areas.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before substantial completion.
 
         
END OF SECTION