MasterFormat: 95
Download this Moisture Vapor Emission Control Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Custom® Building Products Moisture Vapor Emission Control
 
         
SECTION 07260
 
         
MOISTURE VAPOR EMISSION CONTROL
 
         
 
         
Copyright 2016 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Custom Building Products manufactures surface preparation and floor covering installation and maintenance products.
.
This section is based on the products of Custom Building Products, which is located at:
10400 Pioneer Boulevard, Suite 3
Santa Fe Springs, CA 90670
Toll Free: (800) 282-8786
Fax: (800) 200-7765
E-mail: jackiel@cbpmail.net
Web: www.custombuildingproducts.com .
Product Data
Custom manufactures industry-leading floor preparation products and ceramic and natural stone tile installation products; each is part of a proven system. The combination of having precisely the right product and professional technical consulting support makes Custom products the easiest to specify and provides you with the confidence to know your project will go smoothly. Custom's highly experienced team of architectural consultants collaborate with architects, builders, specifiers and contractors to ensure the tile and stone installation specifications meet the needs of your project. Custom offers several installation systems warranties that guarantee your installation will be free from defects for up to a Lifetime, provided our products are used as a complete installation system. For additional information on warranties call us at 800-282-8786 or view them on www.custombuildingproducts.com.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Moisture reduction barriers.
 
          B.Primers.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In Place Concrete; Concrete substrate and finishes.
 
          B.Section 03540 - Self-Leveling Underlayment
 
          C.Section 07260 - Moisture Vapor Control
 
          D.Section 09640 - Wood Flooring
 
          E.Section 09650 - Resilient Flooring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM F 1869 - Standard test method for measuring moisture vapor emission rate of concrete subfloor using anhydrous Calcium Chloride.
 
          B.ASTM F 2170 - Standard test method for determining relative humidity in concrete floor slabs using in situ probes.
 
          C.ASTM F 710 - Standard practice for preparing concrete floors to receive resilient flooring.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Moisture vapor emission test reports
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing the products of this section with minimum ten years documented experience.
 
          B.Installer Qualifications: Company specializing in performing the work of this section with minimum five years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Locate mock-ups on site in locations and size directed by Architect.
          2.Finish areas designated by Architect.
          3.Do not proceed with remaining work until workmanship is approved by Architect.
          4.Refinish mock-up area as required to produce acceptable work.
          5.Retain and maintain mock-ups during construction in undisturbed condition as a standard for judging completed unit of work.
          6.Obtain Architect's acceptance of mock-ups before start of final unit of work.
          ** NOTE TO SPECIFIER ** Include a Pre-Application Meeting if the project conditions quality warrant taking such a precaution.
 
          D.Pre-Application Meeting:
          1.Convene a pre-application meeting two weeks before the start of application of floor coating system.
          2.Require attendance of parties directly affecting work of this section, including the Contractor, finished floor applicators, moisture vapor control applicator and respective Manufacturer's Representatives.
          3.Review the surface preparation, application, cleaning, protection and coordination with other work.
 
          E.Test the moisture vapor emission rate of the concrete per flooring manufacturer's recommendations and industry standards. Submit copies of suitable tests results prior to application of finished flooring specified in Division 9 of this specification.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store packaged materials in original containers with seals unbroken and labels intact until time of use. Comply with requirements of ANSI A137.1 for labeling sealed tile packages.
 
          B.Prevent damage or contamination to materials by water, freezing, foreign matter and other causes.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Environmental: Install mortar, set and grout tile when surfaces and ambient temperature is minimum 50 degrees F (10 degrees C) and maximum 90 degrees F (32 degrees C). Consult with manufacturer for specific requirements.
 
          C.Protection: Protect adjacent work surfaces during tile work. Close rooms or spaces to traffic of all types until mortar and grout has set.
 
          D.Safety: Observe the manufacturer's safety instructions including those pertaining to ventilation.
          ** NOTE TO SPECIFIER ** Custom Building Products offers Installation Systems Warranties that will guarantee your installation will be free from defects for up to a Lifetime, provided our products are used as a complete installation system. Contact manufacturer at 800-282-8786 for warranty details or view warranty requirements on www.custombuildingproducts.com .
 
          1.9WARRANTY
 
          A.Products shall be provided with the manufacturers standard warranty as follows:
          ** NOTE TO SPECIFIER ** System must be installed to industry and Custom Building Products published specifications and use our full system of specified products. Coordinate with Custom Building Products and edit the following paragraph as required.
          1.Installation Systems Limited Warranty:
          a.______________________________________________________.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Custom® Building Products, which is located at: 7711 Center Ave. Suite 500; Huntington Beach, CA 92647; Toll Free Tel: 800-282-8786; Fax: 800-200-7765; Email: request info; Web: http://www.custombuildingproducts.com/architects.aspx
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs as required for project requirements. Delete the paragraphs that are not applicable.
 
          2.2MOISTURE VAPOR EMISSION CONTROL MATERIALS
 
          A.Moisture Barrier Coating: Liquid-applied water vapor emission and alkalinity control coating for interior concrete slabs to receive moisture sensitive floor coverings and/or adhesives.
          1.Custom Building Products CustomTech TechMVC Moisture Vapor and Alkalinity Barrier.
          a.A single coat, high-density moisture and alkali resistant, two-component, 100 percent solids epoxy coating, specifically formulated to control concrete moisture vapor emission and alkalinity beneath finished flooring.
          b.Use on concrete substrates with up to 100 percent rH (per ASTM F 2170 or 25 lbs MVT (per ASTM F 1869) and pH 14.
          c.Ready for traffic in as little as 5-6 hours.
          d.High bond strength to concrete
 
          B.Primers: For use in conjunction with moisture vapor retarders, to permit the installation of hydraulic cement self-leveling underlayment and patches.
          1.Custom Building Products CustomTech TechPrime A Acrylic Primer.
          a.Advanced acrylic primer/sealer that prepares surface for the application of self-leveling underlayment.
          b.Seals porous and non-porous surfaces
          c.Fast drying formulation
          2.Custom Building Products CustomTech TechPrime E 100% Solids Epoxy Primer.
          a.Low viscosity, two-component, 100 percent solids epoxy primer for surface preparation before installing self-leveling underlayment.
          b.Improves the bond of the self-leveling underlayment.
          c.Use for interior and exterior applications.
          d.Ready for traffic in 6 hours.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine surfaces, which are to receive tile.
 
          B.Do not proceed with work until defects or conditions which would adversely affect quality, execution and permanence of finished tile work are corrected.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces in accordance with ASTM F 710 using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          B.Newly poured concrete must be cured 7 days before installation of moisture remediation membrane.
 
          C.Clean surfaces thoroughly prior to installation. Surfaces must be clean and free of dust, oil, grease paint, tar, wax, curing compound, primer, sealer, form release agent, laitance, loosely bonded topping, loose particles or any deleterious substance and debris which may prevent or reduce adhesion.
 
          D.Most uncoated concrete floors will only require sweeping and priming. Pre-coated or contaminated floors must be mechanically abraded to completely remove all paint, loosely bonded topping, loose particles and construction debris. Surface profile should achieve ICRI CSP #3. Surface should be vacuumed to remove loose debris.
 
          E.Turn off all forced ventilation and radiant heating systems and protect work against drafts during installation and for a period of at least 72 hours after completion. Use indirect auxiliary heaters to maintain the temperatures in the area at the recommended workable level. Vent temporary heater to exterior to prevent damage to surface prep work from carbon dioxide build-up.
 
          F.Before work commences examine the areas to be covered and report any flaw or adverse condition in writing to the Architect and Contractor.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Coordinate with finish floor installation, cover with suitable underlayment or finished floor as soon as possible.
 
          C.After application test the moisture vapor emission rate of the concrete per flooring manufacturer's recommendations and industry standards.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION