| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Interwrap Inc., which is located at: 32923 Mission Way. Mission, BC, Canada V2V 6E4. Toll Free Te1: (800)-567-9727. Tel: (604)-820-5400. Fax: (604)-820-5420. Email: info@interwrap.com. Web: www.interwrap.com/rhinomat InterWrap is a fully integrated, global manufacturer of extrusion coated wovens and diverse multi layer laminated reinforced plastic substrates. .InterWrap serves a wide variety of markets such as industrial packaging, converted fabrics, agricultural, construction, and building products. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Underslab Vapor Retarders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 02200 - Site Preparation; Site preparation and stabilization. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 02300 - Earthwork; Excavation, fill and compacting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 03300 - Cast-In-Place Concrete; Concrete slabs and related flatwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 882 - Standard Test Method for Tensile Properties of Thin Plastic Sheeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 1709 - Standard Test Methods for Impact Resistance of Plastic Film by the Free-Falling Dart Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 154 - Standard Test Methods for Water Vapor Retarders Used in Contact with Earth Under Concrete Slabs, on Walls, or as Ground Cover;1999 | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 1745 - Standard Specification for Water Vapor Retarders Used in Contact with Soil or Granular Fill under Concrete Slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit copies of manufacturer's standard details describing installation methods and flashing conditions applicable to the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available colors, patterns, and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner or owners representative an executed copy of the manufacturer's Limited Warranty against Manufacturing Defect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Duration: One (1) Year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: InterWrap Inc., which is located at: 32923 Mission Way ; Mission, BC, Canada V2V 6E4; Toll Free Tel: 800-567-9727; Tel: 604-820-5400; Fax: 604-820-5420; Email: request info; Web: www.interwrap.com/titanium | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATION / SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide a puncture resistant membrane designed to restrict the transmission of moisture from the ground into concrete slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | VAPOR RETARDER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vapor Barrier - Rhinomat 10: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Classification - ASTM E 1745: Class A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 10 Mils | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Size: 20 feet by 100 feet (6096mm x 30480mm) - 2000 Sq. feet (185.8 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weight: 87 lbs (39.5 kg) per roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Surface: Synthetic Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength - ASTM E 154: MD 155.8 lb/in (27.4 kN/m) / CD 154.6 lb/in (27.1 kN/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Puncture Resistance - ASTM D 1709 Method B): Greater than 2300 g (5.07 Lbs). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Permeance (ASTM E96): 0.069 US perms (0.045 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vapor Barrier - Rhinomat 15: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Classification - ASTM E 1745: Class A | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 15 Mils | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roll Size: 20 feet by 100 feet (6096mm x 30480mm) - 2000 Sq. feet (185.8 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weight: 106 Lbs (48.1 kg) per roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Surface: Synthetic Polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength - ASTM E 154: MD 161.7 lb/in (28.4 kN/m) / CD 191.7 lb/in (33.7 kN/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Puncture Resistance - ASTM D 1709 Method B): Greater than 2300 g (5.07 Lbs). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Permeance - ASTM E96: 0.053 US perms (0.035 metric perms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | RELATED MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Seaming Tape: Rhino Tape - 4 inch (102 mm) wide adhesive tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Site Verification of Conditions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify that substrate conditions, which have been previously installed under other sections or contracts, are acceptable for product installation in accordance with manufacturer's instructions prior to installation of vapor retarder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Level, tamp and roll the sub-grade soil so that it is well compacted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare granular base with sharp crushed rock base course and place over the soil to provide maximum density. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ensure that the finished granular sub-base is level, smooth and dense as possible and at the proper elevation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Follow manufacturer's current installation guidelines, procedures found in the current version of the ACI 302.1R-04, in accordance with ASTM E-1643 and code bodies having jurisdiction. In the event of a conflict in installation requirements, the more stringent method of installation will prevail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Unroll vapor retarder over compactable sub-base layer with longest dimension parallel to the direction of the pour. Open folds to full 20 foot (6096mm) width. Ensure that the top layer is always overlapping the bottom layer so that the concrete works its way over the top of the sheets and cannot work its way between adjacent sheets during the pour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Overlap seams of vapor retarder a minimum 6 inches (152 mm) and seal with a minimum 4 inch (102 mm) wide tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | For below grade floor slab installation, lay vapor retarder over footing, stopping at vertical wall and corner of footing. Seal these terminations with adhesive type waterstop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Seal any holes and openings in the vapor retarder. Seal around any penetrations through the vapor retarder, including plumbing systems, piping, and conduit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||