| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Tel: (518) 357-9757.Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. . For fifty years Sandell Manufacturing Company Inc. has produced Copper Thru-Wall flashings and masonry accessories. Decade after decade it has been proven that there is no better way to protect your building from moisture damage than by using Sandell Products. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Air Barrier System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04050 - Basic Masonry Materials and Methods: Additional masonry materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04200 - Masonry Units: Masonry installation and coordination requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 04800 - Masonry Assemblies: Additional masonry assembly requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07190 - Water Repellents: Masonry wall coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07200 - Thermal Protection: Building Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07600 - Flashing and Sheet Metal: Metal counter flashing installation and coordination requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 1306 - Standard Test Method for Hydrostatic Pressure Resistance of a Liquid-Applied Waterproofing Membrane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 570 - Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 1970 - Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]:Manufacturer's data sheets showing product characteristics and including installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: Submit two complete sets of products representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: Submit two samples representing actual product, color, and configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordination: Coordinate Work specified in this section with adjacent and adjoining work to ensure best possible weather resistance and durability of completed flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials to project site in manufacturer's sealed containers and packaging, bearing manufacturer's name and product identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from weather before installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store viscous materials in sealed containers under cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide products of Sandell Manufacturing Co., Inc., 310 Wayto Rd., Schenectady, NY 12303. ASD. Tel: (518)357-9757. Fax: (518) 357-9636. Email: jdouglas@sandellmfg.com. Web: www.sandellmfg.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide an air barrier assembly that has been tested in accordance with Air Barrier Association of America's (AABA's) approved testing protocol to provide air leakage results not to exceed 0.2 L/s/sq.m. at 75 Pa (0.04 cfm/sq ft @ 1.57 psf). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sandell's Air-Tight Liquid: Spray on or fluid applied latex emulsion waterproofing membrane for exterior applications over concrete masonry units, cast-in-place concrete, gypsum, wood or metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.047 inches (1.2mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength: 41.3 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Elongation: 807.38 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solids Content: 65.62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Volatile Organic Compound (VOC) Levels: 0.52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hydrostatic Resistance: 2.0 psig (14kPa) when tested in accordance with ASTM C 1306 over a 1/16 inch (1.6mm) wide crack. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Permeance (Perm) Rating: 0.134 when tested in accordance with ASTM E 96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Water Absorption: 4.63 percent when tested in accordance with ASTM D 570. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Nail Sealability: No leaks when tested in accordance with ASTM D 1970. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Extensibility After Heat Aging: 1/4 inch (6mm), No Cracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sandell's Air-Tight Self-Adhesive Membrane: Self adhesive air and vapor barrier membrane for exterior applications over concrete masonry units, cast-in-place concrete, gypsum, wood or metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Membrane Thickness: 40 Mil (1mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Membrane Compound: Rubberized asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Facer: High-density cross-laminated polyethylene film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Width: 6 inches (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 18 inches (457mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 24 inches (610mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Width: 36 Inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sandell's Air-Tight Tape: Self adhesive air and vapor barrier membrane for exterior applications around doors, windows and other wall penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tape Thickness: 30 Mil (0.8mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tape Thickness: 40 Mil (1mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tape Compound: Rubberized asphalt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Facer: High-density cross-laminated polyethylene film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Width: 3 inches (76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Width: 4 inches (102mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Width: 6 inches (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||