Download SECTION 07276 FLUID-APPLIED MEMBRANE AIR AND VAPOR BARRIERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07276
FLUID-APPLIED MEMBRANE AIR AND VAPOR BARRIERS
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Carlisle Coatings & Waterproofing; coatings and waterproofing products.
.
This section is based on the products of Carlisle Coatings & Waterproofing, which is located at:
900 Hensley Ln.
Wylie, TX 75098
Toll Free Tel: 888-229-0199
Tel: 972-442-6545
Fax: 972-442-0076
Email: request info (Caitlyn.Ruhl@carlisleccm.com)
Web: www.carlisle-ccw.com
[ Click Here ] for additional information.
Carlisle Coatings & Waterproofing, Inc. (CCW) provides a broad range of solutions to meet specific waterproofing needs. CCW offers technical services, research and development and manufacturing capabilities from its headquarters in Wylie, Texas and three additional manufacturing facilities in Terrell, TX, Elberton, GA, and Carlisle, PA. The CCW network is further supported by over 50 Manufacturer's sales representatives directed by regional sales offices throughout the country. CCW offers a complete line of waterproofing and moisture protection products for the architectural, general construction, industrial and maintenance industries. Carlisle Coatings & Waterproofing, Inc. is part of the Syntec Division of Carlisle Companies, Inc.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Fluid-applied membrane which serves as an air and vapor barrier in exterior assemblies.
B.
Fire-resistant fluid-applied membrane which serves as an air and vapor barrier in exterior assemblies.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 033000 - Cast-In-Place Concrete.
 
NOTE TO SPECIFIER: Require that backup concrete be free of fins, protrusions and large holes
 
B.
Section 04200 - Unit Masonry.
 
NOTE TO SPECIFIER: When concrete masonry unit (CMU) block walls are to receive Air & Vapor Barrier materials it is critical to address surface preparation issues in this section. Due to the method of installation of the CMU, generally from the inside out, the most critical surfaces to receive the Air & Vapor Barrier materials are neglected and not tooled properly. It is strongly suggested to cut and paste text located in PART 3 - EXECUTION, of Section 07 27 13 into Section 04200. The masonry trade must be made aware that this is a critical element for the self-adhering Air & Vapor Barrier material. The performance of the Air & Vapor Barrier material is directly related to the substrate over which it will be applied.
 
C.
Section 06160 - Sheathing.
D.
Section 07200 - Thermal Insulation.
E.
Section 07600 - Sheet Metal Flashing and Trim: Metal through-wall flashings.
F.
Section 07650 - Flexible Flashing: Self-adhering and EPDM through-wall flashing.
G.
Section 07900 - Joint Sealers: Joint sealant materials and installation.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AATCC Test Method 127. "Water Resistance - Hydrostatic Pressure Test".
B.
ASHRAE Standard 90.1-2010 - "Energy Standard for Buildings Except Low-Rise Residential Buildings"
C.
ASTM International (ASTM):
1.
ASTM C 920 - Standard Specification for Elastomeric Joint Sealants
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
2.
ASTM C 1305 - Standard Test Method for Crack Bridging Ability of Liquid-Applied Waterproofing Membrane.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
3.
ASTM C 1522 - Standard Test Method for Extensibility after Heat Aging of Cold, Liquid-Applied Elastomeric Waterproofing Membrane.
4.
ASTM D 1970 - Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep slope roofing Underlayment for Ice Dam Protection.
5.
ASTM D 4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
6.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
7.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
8.
ASTM E 783 - Standard Test Method for Field Measurement of Air Leakage Through Installed Exterior Windows and Doors.
9.
ASTM E 1105 - Standard Test Method for Field Determination of Water Penetration of Installed Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform or Cyclic Static Air Pressure Difference
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
10.
ASTM E 1354 - Standard Test Method for Heat and Visible Smoke Release Rates for Materials and Products Using an Oxygen Consumption Calorimeter.
11.
ASTM E 2178 - Standard Test Method for Air Permeance of Building Materials.
12.
ASTM E 2357 - Standard Test Method for Determining Air Leakage of Air Barrier Assemblies.
D.
Canadian General Standards Board (CGSB) 71-GP-24M - Standard for: Adhesive, Flexible, for Bonding Cellular Polystyrene Insulation
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
E.
International Building Code (IBC), published by International Code Council (ICC) - 2012
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
F.
Canadian General Standards Board (CGSB) 71-GP-24M Standard for: Adhesive, Flexible, for Bonding Cellular Polystyrene Insulation
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
G.
National Fire Protection Association (NFPA) 285 Standard Fire Test Method for Evaluation of Fire Propagation Characteristics of Exterior Non-Load-Bearing Wall Assemblies Containing Combustible Components
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop drawings showing locations and extent of air barrier and details of all typical conditions.
D.
Provide evidence to the Architect of installer qualification by the air barrier manufacturer.
E.
Certification of compatibility by manufacturer, listing all materials on the project with which the product and accessories may come into contact.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
F.
Manufacturer's list and description of wall assemblies, incorporating product, approved per NFPA 285.
G.
Free film sample of product at representative cured thickness, minimum 2 inches by 3 inches (51 mm by 76 mm) size.
H.
Sample of detail flashing and transition membrane, minimum 2 inches by 3 inches (51 mm by 76 mm) size.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Experienced in applying the same or similar materials and shall be specifically approved in writing by Manufacturer.
C.
Single-Source Responsibility: Obtain product and accessories from single manufacturer.
D.
Product and Accessories shall comply with all state and local regulations controlling use of volatile organic compounds (VOCs).
E.
Comply with the provisions of the Owner's building envelope commissioning program in accordance with Division 01.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
F.
Field-Constructed Mock-Ups: Prior to installation on Project, apply product and accessories on mock-up to verify details under shop drawing submittals, to demonstrate tie-ins with adjoining construction and other termination conditions and to become familiar with properties of materials in application:
 
** NOTE TO SPECIFIER ** Incorporate sub paragraph 1 or 2 into Paragraph. Delete subparagraph not required.
 
1.
Apply in field-constructed mockups of assemblies as specified in Section 01 43 39 - Mockups.
2.
Construct typical exterior wall panel, 8 feet long by 8 feet wide (2438 mm by 2438 mm), incorporating back-up wall, cladding, window and doorframe and sill, insulation, flashing, building corner condition, junction with roof system foundation wall and typical penetrations and gaps; illustrating interface of materials and seals.
G.
Allow full cure of product and test mock-up in accordance with Section 01 43 00 - Quality Assurance and test in accordance with ASTM E 783 and ASTM E1105 for air and water infiltration.
H.
Cooperate and coordinate with the Owner's inspection and testing agency. Do not cover any installed product unless it has been inspected, tested and approved.
1.6
PRE-INSTALLATION MEETINGS
A.
Pre-Installation Meeting: Convene one week prior to commencing Work of this Section, in accordance with Division 01.
B.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to Project site in original packages with seals unbroken, labeled with manufacturer's name, product, lot number and directions for storage.
B.
Store materials in their original undamaged packages in a clean, dry, protected location and within temperature range required by manufacturer.
C.
Avoid spillage. Immediately notify Owner, Architect if spillage occurs and start clean up procedures. Clean spills and leave area as it was prior to spill.
1.8
WASTE MANAGEMENT AND DISPOSAL
A.
Separate and recycle waste materials in accordance with Division 01, and with the Waste Reduction Work Plan.
B.
Place materials defined as hazardous or toxic waste in designated containers.
C.
Ensure emptied containers are stored safely for disposal away from children.
1.9
PROJECT CONDITIONS
A.
Do not apply product or accessories during rain or accumulating snowfall.
B.
Apply product and accessories within approved ambient and substrate temperature range stated in manufacturer's literature.
C.
Do not apply product or accessories over incompatible materials.
D.
Observe safety and environmental measures indicated in manufacturer's MSDS, and mandated by federal, state and local regulations.
1.10
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.11
WARRANTY
A.
Warranty: Provide manufacturer's standard limited five year material warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Carlisle Coatings & Waterproofing, which is located at: 900 Hensley Ln.; Wylie, TX 75098; Toll Free Tel: 888-229-0199; Tel: 972-442-6545 ; Fax: 972-442-0076; Email: request info (Caitlyn.Ruhl@carlisleccm.com); Web: www.carlisle-ccw.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
PERFORMANCE REQUIREMENTS
A.
Materials and installation are intended to bridge and seal the following air leakage pathways and gaps:
1.
Connections of the walls to the roof air barrier.
2.
Connections of the walls to the foundations.
3.
Seismic and expansion joints.
4.
Openings and penetrations of window frames, door frames, store front, curtain wall.
5.
Barrier pre-cast concrete and other envelope systems.
6.
Door frames Piping, conduit, duct and similar penetrations.
7.
Masonry ties, screws, bolts and similar penetrations.
8.
All other air leakage pathways through the walls.
B.
Installed product and accessories constitute a continuous air barrier, as described in ASHRAE Standard 90.1-2010 Section 5.4.3.1
C.
Installed product and accessories shall perform as a liquid water drainage plane flashed to discharge to the exterior any incidental condensation or water penetration.
D.
Installed product and accessories shall exhibit an air leakage rate, infiltration and exfiltration modes, measured after pressure cycling, not to exceed 0.2 L/s*m2 at 75 Pa (0.040 CFM/ft2 at 1.57 PSF) according to ASTM E 2357.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
E.
Exterior wall assemblies incorporating the product and accessories shall be tested in accordance with and comply with the acceptance criteria of NFPA 285.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
F.
Product shall be of flame-retardant, non-asphalt synthetic polymer composition, achieving Class A surface burn characteristics per 2012 IBC.
 
** NOTE TO SPECIFIER ** Fire Resistant Assembly only. Delete if not required.
 
G.
Product shall be formulated with UV resistance, having an exterior exposure limit of 180 days or longer.
H.
Product shall be a nominal 0.040 inch (40 mils) thickness membrane, with dry film thickness of installed product measuring a minimum of 0.030 inch (30 mils) with a comb gauge.
2.3
AIR BARRIER ASEEMBLY
 
** NOTE TO SPECIFIER ** Delete product not required.
 
A.
Product: Spray Applied: Barriseal-S + Barricure as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
B.
Product: Roller-Applied: Barriseal-R as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
C.
Product shall meet the following requirements:
1.
Air Permeance on Porous Substrate: Not more than 0.02 L/s*m2 at 75 Pa (0.004 CFM/ft2 at 1.57 PSF) (ASTM E-2178, mod sprayed on CMU).
2.
Air Permeance - Free Film: Not more than 0.02 L/s*m2 at 75 Pa (0.004 CFM/ft2 at 1.57 PSF) (ASTM E-2178).
3.
Low Temperature Flexibility: No cracking at minus 20 degrees F, 180 degree bend over 1 inch (25.4 mm) mandrel (ASTM D 1970).
4.
Fastener Sealability: No water leaking through nail penetration after 24 h. (ASTM D 1970).
5.
Water Resistance: Product spray-applied to CMU and gypsum sheathing with joint shall resist a 55 cm (22 inch) column of water for 5 hours, no leaking or wet through. (AATCC-127 - mod, static head generated with 5 inches (127 mm) diameter PVC pipe sealed to specimen).
6.
Pull Adhesion: Not less than 16 lb per square inch (or report value at substrate failure) on glass-faced gypsum sheathing and concrete masonry unit (CMU) (ASTM D 4541, modified 4 inch wood puck).
7.
Water Vapor Permeance: Not more than 1 Perm (ASTM E-96, Method B).
2.4
FIRE RESISTANT AIR BARRIER ASSEMBLY
 
** NOTE TO SPECIFIER ** Delete product not required.
 
A.
Product: Vapor Barrier Type.
1.
Application at minimum 40 degrees F (4.5 degrees C): Fire Resist Barritech NP as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
B.
Product: Vapor-Permeable Type
1.
Application at minimum 40 degrees F (4.5 degrees C): Fire Resist Barritech VP as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
2.
Application at minimum 15 degrees F (-9.4 degrees C): Fire Resist Barritech VP LT as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
C.
Product shall meet the following requirements:
1.
Air Permeance - on Porous Substrate: Not more than 0.02 L/s*m2 at 75 Pa (0.004 CFM/ft2 at 1.57 PSF) (ASTM E-2178, mod sprayed on CMU).
2.
Air Permeance - Free Film: Not more than 0.02 L/s*m2 at 75 Pa (0.004 CFM/ft2 at 1.57 PSF) (ASTM E-2178).
3.
Low Temperature Flexibility: No cracking at minus 20 degrees F, 180 degree bend over 1 inch (25.4 mm) mandrel (ASTM D 1970).
4.
Low-Temperature Crack Bridging: No cracking after 10 cycles at minus 15 deg F (ASTM C 1305, mod 40 mil membrane thickness).
5.
Long-Term Aging/ Flexibility: No cracking or tearing after aging (ASTM C 1522, mod 40 mil membrane thickness OR CGSB 71-GP-24M).
6.
Fastener Sealability: No water leaking through nail penetration after 24 h. (ASTM D 1970).
7.
Water Resistance: Product spray-applied to CMU and gypsum sheathing with joint shall resist a 55 cm (22 inches) column of water for 5 hours, no leaking or wet through. (AATCC-127 - mod, static head generated with 5 inches (127 mm) diameter PVC pipe sealed to specimen.
8.
Pull Adhesion: Not less than 16 lb per square inch (or report value at substrate failure) on glass-faced gypsum sheathing and concrete masonry unit (CMU). (ASTM D 4541, modified 4 inch wood puck).
9.
Water Vapor Permeance - Vapor Barrier Type Only: Not more than 1 Perm (ASTM E-96, Method B).
10.
Water Vapor Permeance - Vapor Permeable Type Only: Not less than 10 Perms (ASTM E-96, Method B).
11.
Surface Burning Characteristics: Flame Spread Index - Not more than 25, Smoke Generation Index - Not more than 450 (ASTM E 84, sample tested at full coverage, 40 mil dry film, cement board substrate).
12.
Measurement of Heat Release Rate by Cone Calorimeter: Average Effective Heat of Combustion: (Not more than 12.3 MJ/kg (5,300 BTU/lb).
13.
Total Heat Released per Area: not more than 14.7 MJ/m2 (1,296 BTU/ft2) (ASTM E 1354, membrane applied to glass-faced gypsum sheathing).
2.5
ACCESSORlES
A.
Provide as manufactured by Carlisle Coatings & Waterproofing, Incorporated.
B.
Sheathing Joint Tape: Barritape. 20 mil (0.5 mm) thickness, self-adhering flashing consisting of polymeric film laminated with modified asphalt adhesive. Provided in 4 inches X 100 feet (102 mm by 30.5 m) rolls.
C.
Foil-Faced Tape: AlumaGRIP-701. 30 mil (0.76 mm) thickness, self-adhering flashing consisting of 0.020 inch (0.5 mm) aluminum foil laminated with non-asphalt butyl adhesive. Provided in rolls of various widths.
D.
Detail Flashing: CCW-705. 40 mil (1 mm) thickness, self-adhering flashing consisting of polymeric film laminated with modified asphalt adhesive. Provided in rolls of various widths.
 
** NOTE TO SPECIFIER ** Fire Rated Assembly only. Delete if not required.
 
E.
Detail Flashing: Foil-faced butyl or foil-faced rubberized asphalt flashing, minimum 0.030" (30 mils) thickness. Approved with air barrier membrane in NFPA 285 wall assemblies.
1.
Carlisle Coatings & Waterproofing, Incorporated: Fire-Resist 705 FR-A or AlumaGRIP-701.
2.
Others as approved by air barrier membrane manufacturer.
F.
Contact Adhesive, acceptable products:
1.
CCW-702 Solvent-Based.
2.
CCW-702 LV VOC Compliant, Solvent-Based.
3.
CCW-702 WB Water-Based.
4.
CAV-GRIP Aerosol Spray.
G.
Detail Mastic: LM 800 XL.
 
** NOTE TO SPECIFIER ** Fire Rated Assembly only. Delete if not required.
 
H.
Detail Mastic: SURE-SEAL Lap Sealant.
I.
Transition Membrane: CCW SURE-SEAL Pressure-Sensitive Elastoform. 90 mil (2.3 mm) composite membrane consisting of 60 mils (1.5 mm) un-cured EPDM laminated with 30 mils (0.76 mm) of synthetic rubber pressure-sensitive adhesive.
J.
Transition Membrane Primer acceptable products:
1.
SURE-SEAL HP-250 Primer.
2.
SURE-SEAL EP-95 Splicing Cement.
3.
SURE-SEAL Low VOC EPDM Primer.
K.
Reinforcing Fabric: DCH Reinforcing Fabric. Woven polyester fabric offered in rolls of various widths.
L.
Glass Mat: LiquiFiber-W. Randomly-oriented glass strands held in water-soluble binder. Offered in rolls of various widths.
M.
Fill Compound acceptable products:
1.
CCW-703 V Modified polyurethane, 2-part.
2.
CCW-201 Polyurethane, 2-part.
2.6
RELATED MATERlALS
A.
Paintable Sealant acceptable products:
1.
Sikaflex-1A 1-part polyurethane sealant
2.
Sonneborn NP-1 1-part polyurethane sealant
3.
ChemLink Novalink 1-part polyether sealant
4.
Pecora AC-20 outdoor grade, acrylic latex sealant
5.
DAP ALEX PLUS outdoor grade, acrylic latex sealant
6.
Other product approved by air barrier membrane manufacturer
B.
Silicone Sealant acceptable products:
1.
Dow 790, 791, 795.
2.
Pecora 890, 891, 895.
3.
GE Silpruf, Silpruf LM.
4.
Other product approved by air barrier manufacturer.
 
** NOTE TO SPECIFIER ** Silicone is not compatible with rubberized asphalt. Silicone sealants are suitable for installation OVER foil or poly-faced flashing materials
 
C.
Polyurethane Foam Sealant acceptable products:
1.
Great Stuff by Dow Chemical Company.
2.
Froth Pack by Dow Chemical Company.
3.
Other product approved by air barrier manufacturer.
D.
Insulation Adhesive acceptable products:
1.
Sonneborn Premium Adhesive.
2.
QB-300 Multi-Purpose Construction Adhesive by OSI.
3.
PL-300 VOC Foamboard Adhesive by Loctite.
4.
Other product approved by air barrier manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine substrates, areas, and conditions affecting installation of the air and vapor barrier and accessory products for compliance with requirements. Verify that surfaces and conditions are suitable prior to commencing Work of this section. Do not proceed with installation until unsatisfactory conditions have been corrected.
B.
Verify that wall assemblies are dried in, such that water intrusion will not occur from above, behind or around the air barrier installation.
C.
Concrete shall be cured for a minimum of seven days. It shall be smooth, with sharp protrusions such as form joints ground flush. Honeycomb and holes/cracks exceeding 1/4 inch (6 mm) across shall be filled with grout or mortar.
D.
Surfaces shall be sound, dry and free of oil, grease, dirt, excess mortar or other contaminants.
E.
Surfaces shall be supported and flush at joints without large voids or sharp protrusions.
F.
Mortar joints shall be struck flush and shall be free of voids exceeding 1/4 inch (6 mm) across. Mortar droppings shall be removed from brick ties and all other surfaces accepting air barrier.
G.
Sheathing boards shall be flush at joints, with gaps between boards according to building code and sheathing manufacturer's requirements. Sheathing boards shall also be securely fastened to the structure with proper fastener type, technique and spacing according to building code and sheathing manufacturer's requirements. Sheathing boards shall be repaired or replaced if inspection reveals moisture damage, mechanical damage or if sheathing boards have exceeded the exposure duration or exposure conditions as required by the sheathing manufacturer.
H.
Plywood, OSB, lumber or pressure-treated wood moisture content, measured with a wood moisture meter in the core of the substrate, shall be below 20%.
I.
Inform Architect in writing of the following:
1.
Cracks in concrete and masonry.
2.
Gaps or obstructions such as steel beams, angles, plates and projections which cannot be spanned or covered by Product or Accessories.
3.
Anticipated problems applying product and accessories over substrate.
3.2
SURFACE PREPARATION
 
** NOTE TO SPECIFIER ** Incorporate Paragraph A and its sub-paragraphs into Section 04200 - Unit Masonry. This project will have fluid-applied Membrane Air Barrier material applied to the cavity side of the CMU. Special attention and care must be taken to provide a smooth, filled surface to receive the membrane. The care is necessary to insure the design performance of the selected materials.
 
A.
Concrete masonry unit (CMU) wall shall be prepared as follows to accept the air and vapor barrier:
1.
Surfaces shall be free of contaminants such as grease, oil and wax on surfaces to receive membrane
2.
The CMU surfaces shall be free from projections.
3.
Strike all mortar joints flush to the face of the concrete block.
4.
Fill all voids and holes greater than 1/4 inch (6 mm) across at any point with mortar, sealant or other approved fill material.
5.
Surface irregularities exceeding 1/4 inch (6 mm) in height or sharp to touch shall be ground flush or made smooth.
6.
Fill around all penetrations with mortar, sealant or other approved fill material and strike flush.
7.
If the surfaces cannot be made smooth to the satisfaction of the Architect, it will be the responsibility of the trade to alternatively apply a parge coat (typically one part cement to three parts sand) over the entire surface to receive Air & Vapor Barrier Membrane
8.
Remove mortar droppings on brick ties, shelf angles, brick shelves or other horizontal obstructions.
B.
Fill cracks, gaps and joints exceeding 1/4 inch (6 mm) width with fill compound or paintable sealant.
C.
Fill rough gaps around pipe, conduit and similar penetrations with mortar, non-shrink grout, fill compound or polyurethane foam sealant shaved flush.
D.
Apply a 3/4 inch (19 mm) cant of fill compound at the intersection of the base of the wall and the footing.
3.3
DETAILING
A.
Additional materials and installation are required at joints, transitions, openings, terminations, penetrations and similar surface irregularities. Perform detailing before or after product installation.
B.
Install product and accessories in details as directed in manufacturer's literature.
C.
Sheathing joints, use any of the following methods:
1.
Sheathing joint tape, centered over joint.
2.
4 inches (102 mm) foil-faced tape, centered over joint.
3.
4 inches (102 mm) detail flashing centered over joint.
 
** NOTE TO SPECIFIER ** Fire Rated Assembly use. Delete if not required.
 
4.
4 inches (102 mm) reinforcing fabric imbedded in product and centered over joint.
 
** NOTE TO SPECIFIER ** Fire Rated Assembly use. Delete if not required.
 
5.
Paintable sealant or fill compound, tooled as shown in details.
D.
Sheathing inside and outside corners. Flashing or reinforcement shall bear 3 inches (76 mm) minimum onto either side of angle change. Use any of the following methods:
1.
Minimum 9 inches (229 mm) detail flashing centered over angle change.
 
** NOTE TO SPECIFIER ** Not for use with Fire Rated Assembly. Delete if not required.
 
2.
Minimum 9 inches (229 mm) foil-faced tape, centered over angle change.
3.
12 inches (305 mm) reinforcing fabric centered over angle change and imbedded in roller-applied product.
4.
12 inches (305 mm) glass mat centered over angle change and imbedded in roller-applied product.
E.
Window openings. Flashing or reinforcement shall bear onto wall 3 inches (76 mm) minimum and shall return into window opening according to Project drawings. Use any of the following methods:
1.
Detail flashing.
2.
Glass mat imbedded in roller-applied product.
F.
Pipe or duct penetrations. Flashing or reinforcement shall bear onto wall 3 inches minimum and shall bear onto pipe or duct 3 inches (76 mm), or according to Project drawings. Select any:
1.
Detail flashing.
2.
Glass mat imbedded in roller-applied product.
G.
Expansion or deflection joints. Flashing shall bear 3 inches (76 mm) minimum onto either side of joint. Select any:
1.
Detail flashing bellows or expansion bulb.
2.
Transition membrane expansion bulb.
H.
Interface of dissimilar substrates: Flashing or reinforcement shall bear 3 inches (76 mm) minimum onto either side of joint. Select any:
1.
Minimum 9 inch detail flashing.
2.
12 inches (305 mm) reinforcing fabric imbedded in roller-applied product.
3.
12 inches (305 mm) glass mat imbedded in roller-applied product.
3.4
INSTALLATION
A.
Apply product over opaque wall surfaces as indicated in Project drawings.
B.
Spray or roller-apply product to achieve specified thickness in accordance with manufacturer's literature.
3.5
SCHEDULE
A.
Wall substrates and roof or temporary roof shall be in place, effectively enclosing interior space, before proceeding with air barrier installation.
B.
Seal penetrations made through installed product according to manufacturer's instructions and drawings.
C.
Seal fenestration to product with detail membrane, foil-faced tape, transition membrane, polyurethane sealant, silicone sealant or polyurethane foam sealant according to Project drawings
D.
Through-wall flashing may be installed before or after product. Seal termination of metal through-wall flashing to product with 6 inches (152 mm) width counter-flashing strip consisting of any of these:
1.
Detail flashing
2.
Reinforcing fabric imbedded in product
3.
Glass mat imbedded in product
E.
Cladding shall be installed after product.
F.
Rigid or semi-rigid insulation installed over product shall be attached with insulation adhesive and mechanical fastening according to insulation manufacturer and air barrier manufacturer's instructions.
G.
Sequence Work to enable air barrier continuity at wall-to-foundation, shelf angle, wall-to-roof, fenestration, different wall assemblies and other conditions providing challenges to air barrier continuity.
3.6
REPAIR AND PROTECTION
A.
Protect from damage during application and remainder of construction period.
B.
Inspect before covering. Repair or replace damaged material according to manufacturer's literature.
C.
Product and accessories are not designed for permanent exposure. Cover with insulation or exterior cladding as soon as schedule allows.
D.
Outdoor exposure of installed product and accessories shall not exceed 30 days.
END OF SECTION