MasterFormat: 95
Download this Asphalt Shingles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
GAF, Residential Roofing Products Asphalt Shingles
 
         
SECTION 07310
 
         
ASPHALT SHINGLES
 
         
 
         
Copyright 2004 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** GAF, Residential Roofing Products; steep slope granular surfaced reinforced fiberglass shingles.
.
This section is based on the products of GAF, Residential Roofing Products, which is located at:
1361 Alps Rd.
Wayne, NJ 07470
Toll Free Tel: 800 ROOF-411
Tel: 800-766-3411
Email: request info
Web: www.gaf.com
[ Click Here ] for additional information.
.
Founded in 1886, GAF Materials Corporation is one of the oldest manufacturers of commercial and residential roofing materials in the United States, and its proud tradition of innovation and excellence has made it one of the most respected.
.
GAF is the only roofing manufacturer that makes all of the critical components for its own shingles. The GAF Weather Stopper(R) Integrated Roofing System includes all of a steep slope roof's needs. All Weather Stopper System components have earned the Good Housekeeping seal of approval.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Asphalt roofing shingles.
 
          B.Leak barrier and moisture shedding roof deck protection.
 
          C.Metal flashing associated with shingle roofing.
 
          D.Attic ventilation.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Framing, wood decking and roof sheathing.
 
          B.Section 07620 - Flashing and Sheet Metal: Sheet metal flashing not associated with shingle roofing; gutters and downspouts.
 
          C.Section 08630 - Unit Skylights: Skylights.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          B.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          C.ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction.
 
          D.ASTM C 1549 - Standard Test Method for Determination of Solar Reflectance Near Ambient Temperature Using a Portable Solar Reflectometer.
 
          E.ASTM D 3018 - Standard Specification for Class A Asphalt Shingles Surfaced with Mineral Granules.
 
          F.ASTM D 3161 - Standard Test Method for Wind-Resistance of Asphalt Shingles (Fan-Induced Method).
 
          G.ASTM D 3462 - Standard Specification for Asphalt Shingles Made from Glass Felt and Surfaced with Mineral Granules.
 
          H.ASTM D 4586 - Standard Specification for Asphalt Roof Cement, Asbestos-Free.
 
          I.ASTM E 903 - Standard Test Method for Solar Absorption, Reflectance and Transmission of Materials Using Integrating Spheres.
 
          J.UL 790 - Tests for Fire Resistance of Roof Covering Materials.
 
          K.UL 997 - Wind Resistance of Prepared Roof Covering Materials.
 
          L.ASTM E 903 - Standard Test Method for Solar Absorptance, Reflectance, and Transmission of Materials Using Integrating Spheres.
 
          M.U.S. Green Building Council (USGBC).
 
          N.Leadership in Energy and Environmental Design (LEED).
 
          O.California Title 24 Energy Efficient Standards.
 
          P.ENERGYSTAR.
 
          Q.Cool Roof Rating Council (CRRC).
 
          R.Sheet Metal and Air Conditioning Contractors National Association, 1nc. (SMACNA) - Architectural Sheet Metal Manual.
 
          S.Asphalt Roofing Manufacturers Association (ARMA).
 
          T.National Roofing Contractors Association (NRCA).
 
          U.American Society of Civil Engineers (ASCE).
          1.ASCE 7 - Minimum Design Loads for Buildings and Other Structures.
 
          1.4DEFINITIONS
 
          A.Roofing Terminology: Refer to ASTM D1079 and the glossary of the National Roofing Contractors Association (NRCA) Roofing and Waterproofing Manual for definitions of roofing terms related to this section.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data : Manufacturer's data sheets on each product to be used, showing compliance with requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: Two complete sets of color cards representing manufacturer's full range of available colors and patterns.
 
          D.Manufacturer's installation instructions, showing required preparation and installation procedures.
 
          E.LEED submittal: Coordinate with Section 01115 - Green Building Requirements, for LEED certification submittal forms and certification templates.
          ** NOTE TO SPECIFIER ** Retain the next article only if project is to be LEED Certified.
 
          1.6LEED CERTIFICATION
 
          A.Provide a roofing system that will achieve or aid in the qualification of points satisfying
          1.Sustainable Site credit 7.2 - Heat Island Effect - Roof.
          2.Materials & Resource credit 5 - Local and Regional Materials
 
          1.7QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing the roofing system products specified in this section, with minimum of 25 years experience.
          ** NOTE TO SPECIFIER ** Certification is only required when offering enhanced warranties. Delete if not required. Delete installer classification not required.
 
          B.Installer Minimum Qualifications:
          1.Installer shall be classified as a Master Elite contractor as defined and certified by GAF.
          2.Installer shall be classified as an Authorized contractor as defined and certified by GAF.
          ** NOTE TO SPECIFIER ** The following pre-installation meeting is suggested for all projects over 250 squares (2300 sm) total roofing. Delete if not required.
 
          C.Pre-Installation Meeting: Conduct a pre-installation meeting not more than 2 weeks after the start of the roofing project and before start of roofing installation.
          1.Contractor shall schedule and arrange meeting and meeting place and notify attendees.
          2.Mandatory Attendees: Roofing installer and manufacturer's steep slope technical representative (not sales agent).
          3.Optional Attendees: Owner's representative, Architect's representative, prime Contractor's representative.
          4.Review all pertinent requirements for achieving the warranty specified below and set schedule for final warranty inspection.
          ** NOTE TO SPECIFIER ** The following mandatory inspection is only available when GAF's enhanced Golden Pledge warranty is offered. Delete if not required.
 
          D.Final Warranty Inspection: Provide manufacturer's roofing inspector to review completed project for compliance with the conditions of the warranty specified below as well as normal 40-point inspection checklist.
 
          1.8REGULATORY REQUIREMENTS
 
          A.Provide a roofing system achieving an Underwriters Laboratories (UL) Class A fire classification.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if ENERGYSTAR Rating is required.
 
          B.Provide a roofing system achieving an ENERGYSTAR rating.
 
          C.Install all roofing products in accordance with all federal, state and local building codes.
 
          D.All work shall be performed in a manner consistent with current OSHA guidelines.
 
          1.9DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened labeled packaging until ready for installation.
 
          B.Store products in a covered, ventilated area, at temperature not more than 110 degrees F (43 degrees C); do not store near steam pipes, radiators, or in sunlight.
 
          C.Store bundles on flat surface to maximum height recommended by manufacturer; store rolls on end.
 
          D.Store and dispose of solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.10WEATHER CONDITIONS
 
          A.Proceed with work only when existing and forecasted weather conditions will permit work to be performed in accordance with GAF's recommendations
 
          1.11WARRANTY
          ** NOTE TO SPECIFIER ** Delete warranty not required.
 
          A.Provide GAF Weather Stopper Golden Pledge LTD Warranty.
 
          B.Provide GAF Weather Stopper System Plus Warranty.
 
          C.Provide GAF Smart Choice Shingle Warranty.
 
          D.Provide to the owner a GAF WeatherStopper Golden Pledge Warranty. Contractor must be a GAF Certified Master Elite Contractor.
          1.Material defects: Golden Pledge Warranty shall provide 100% coverage for materials and labor for the first 15 years, and then prorated thereafter.
          2.Workmanship errors: Golden Pledge Warranty shall provide 100% coverage for workmanship errors for the first 15 years.
          3.Installation must be for a full roof. Roofs installed on portions of buildings do not qualify.
          4.Roof system must not be installed over an existing roof, all existing roof materials must be removed to the deck.
          5.GAF Deck-Armor, Shingle-Mate, or any #15 or #30 felt conforming to ASTM D4869 or D226 must be used. #15 felt is not warranted in certain areas. Contact GAFMC for further details.
          6.GAF Weather Watch or StormGuard Leak Barrier must be used in valleys and around dormers, sidewalls, firewalls, chimneys, plumbing vents, and skylights.
          7.GAF pre-cut starter strip products (only those with factory applied adhesive) must be used at the eaves. Note: To obtain bonus wind coverage, you must use GAF pre cut starter strip products (with factory applied adhesive) at the eaves and rakes and you must install each shingle using 6 nails.
          8.COBRA ridge ventilation with adequate intake ventilation. Master Flow exhaust ventilation products can be substituted only if COBRA ridge ventilation cannot be installed due to a structure's architecture. In any event, adequate ventilation should meet the following requirements:
          9.Minimum net free ventilation area of 1 sq ft per 150 sq ft of ceiling area is required. When intake vents are located at the eaves and exhaust vents are located near the roof's peak (in a properly balanced system) for maximum air flow, ventilation may be reduced to 1 sq ft per 300 sq ft. If these standards are not met, GAF cannot be responsible for damage caused by inadequate ventilation.
          10.Eligible GAF roofing shingles must be used.
          11.GAF Ridge Cap Shingles or shingles that correspond to the shingle product you are installing must be used.
          12.New metal flashings must be installed. Metal drip edge must be used at eaves and is recommended at rake edges.
          13.In addition to the requirements listed above, you installer must register and pay for this warranty. On projects that total more than 250 squares, the permanent Golden Pledge Ltd Warranty will be issued only if the project passes GAF's final inspection. GAF reserves the right to withhold the warranty if the roof has not been installed according to GAF's written application instructions. GAF also strongly recommends that your Master Elite Contractor schedule a start-up and at least one interim inspection on projects of 250 squares or more by contacting GAF at least three weeks prior to the start of roof work.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: GAF, Residential Roofing Products, which is located at: 1361 Alps Rd. ; Wayne, NJ 07470; Toll Free Tel: 800 ROOF-411; Tel: 800-766-3411; Email: request info; Web: www.gaf.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          1.When submitting request for substitution, provide complete [ Product Data ] specified above under Submittals, for each substitute product.
 
          2.2SHINGLES
          ** NOTE TO SPECIFIER ** Delete shingle styles not required.
 
          A.Super-heavyweight "Plus", granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Extra thick tabs and bold profile provide a bold unique appearance with a 7.5" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Camelot Designer Lifetime Shingles, by GAF.
 
          B.Super-heavyweight "Plus", granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Extra thick tabs and bold profile provide a real slate appearance with an 8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Grand Slate Designer Lifetime Shingles, by GAF.
 
          C.Super-heavyweight, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and mineral granule surfacing. Special cut tabs and bold profile provide a rugged hand-split shake appearance with an 8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Grand Sequoia Designer Lifetime Shingles, by GAF.
 
          D.Super-heavyweight "Plus", granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Special cut tabs and bold profile provide a rugged hand-split shake appearance with an 8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Grand Canyon Designer Lifetime Shingles, by GAF.
 
          E.Super-heavyweight "Plus", granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Special cut tabs and bold laminated shadow line provide a dramatic appearance with a 7 1/2" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Country Mansion Designer Lifetime Shingles, by GAF.
 
          F.Heavyweight design, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Deep shadows and a random design provide a unique slate-like appearance with a 5 inch (127 mm) exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Capstone Premium Designer Lifetime Shingles by GAF.
 
          G.Heavyweight Impact resistant design, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Deep shadows and a random design provide a unique slate-like appearance with a 5 inch (127 mm) exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Passes UL 2218, Class 4 Impact Test; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Capstone Impact Resistant IR Designer Lifetime Shingles by GAF.
 
          H.Heavyweight, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Dovetail cut tabs and bold shadow lines provide a slate appearance with a 7 1/2" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Slateline Designer Lifetime Shingles, by GAF.
 
          I.Architectural, large tab design, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Thick tabs and bold profile provide a bold unique appearance with a 7.5" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Class F, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98, Texas Dept of Insurance Approved, ICC Report Pending, Camelot II Designer Lifetime Shingles, by GAF.
 
          J.High performance, classic large tab granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave® core and StainGuard® protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Extra thick tabs and bold profile provide a real slate appearance with an 8” exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA A123.5-98; Texas Dept of Insurance Approved, Grand Slate® II Lifetime Designer Shingles, by GAF.
 
          K.High performance classic slate design, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave® core and StainGuard® protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Special cut tabs and bold laminated shadow line provide a dramatic appearance with a 7 ˝” exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA A123.5-98; Texas Dept of Insurance Approved. Country Mansion® II Lifetime Designer Shingles, by GAF.
 
          L.Super-heavyweight, granule surfaced, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Architectural laminate styling provides a wood shake appearance with a 5 5/8" exposure. Features GAF's patented High Definition color blends and enhanced shadow effect. . UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Timberline Ultra HD Lifetime High Definition Shingles, by GAF.
 
          M.Self sealing, granule surfaced, asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Architectural laminate styling provides a wood shake appearance with a 5 5/8" exposure. Features GAF's patented High Definition color blends and enhanced shadow effect. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Timberline HD Lifetime High Definition Shingles, by GAF.
 
          N.Self sealing, granule surfaced, asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Architectural laminate styling provides a wood shake appearance with 5 5/8" exposure. Features the classic Natural Shadow effect. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Timberline Natural Shadow Lifetime Shingles, by GAF.
 
          O.Self sealing, granule surfaced, asphalt shingle with a strong fiberglass reinforced Micro Weave core. Architectural laminate styling provides a wood shake appearance with an 8 1/4" exposure and installed with signature "shake lap" side overlap. Features GAF's patented High Definition color blends and enhanced shadow effect. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98. Timberline Majestic Lifetime High Definition Shingles, by GAF.
 
          P.Heavyweight, impact resistant, granule surfaced self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Architectural laminate styling provides a wood shake appearance with a 5 5/8" exposure. Features GAF's patented High Definition color blends and enhanced shadow effect. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; Passes UL 2218, Class 4 Impact Test; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Timberline ArmorShield II Impact Resistant Shingles, by GAF.
 
          Q.Heavyweight, granule surfaced, high reflectance, self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and a mineral granule surfacing. Architectural laminate styling provides a wood shake appearance with a 5 5/8" exposure. Features highly reflective roofing granules that bounce back the sun's rays and more effectively release absorbed heat. Rated by the Cool Roof Rating Council (CRRC), Title 24 compliant and meets initial Energy Star performance levels. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved, ICC Report Approval. Timberline Cool Series Lifetime Shingles, by GAF.
 
          R.Heavyweight, granule surfaced self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and a mineral granule surfacing. Traditional 3-tab styling with a 5" or 5 5/8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; CSA 123.5-98. Marquis Weathermax Shingles, by GAF.
 
          S.Midweight, granule surfaced self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and StainGuard protection, which prevents pronounced discoloration from blue-green algae through formulation/unique blends of granules. Traditional 3-tab styling with a 5" or 5 5/8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; Dade County Approved, Florida Building Code Approved, Texas Dept of Insurance Approved , ICC Report Approval. Royal Sovereign Shingles, by GAF.
 
          T.Standard-weight, granule surfaced self sealing asphalt shingle with a strong fiberglass reinforced Micro Weave core and a mineral granule surfacing. Traditional 3-tab styling with a 5" or 5 5/8" exposure. UL 790 Class A rated with UL 997 Wind Resistance Label; ASTM D 7158, Class H; ASTM D 3161, Type 1; ASTM D 3018, Type 1; ASTM D 3462; Texas Dept of Insurance Approved. Sentinel Shingles, by GAF.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Insert color, if already selected.
 
          U.Color:
          1.As selected by Architect from manufacturer's full range.
          2.Color: _____________.
 
          2.3HIP AND RIDGE SHINGLES
          ** NOTE TO SPECIFIER ** Delete all but one of the following styles of hip and ridge shingles. Pacific Ridge and Timber Crest only available in the Western region, and Universal only available in the West and Southeast regions.
 
          A.High profile self sealing hip and ridge cap shingle matching the color of selected roof shingle. Each bundle covers approx. 20 lineal feet (6.10m). Timbertex Premium Ridge Cap Shingles, by GAF.
 
          B.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 31 lineal feet (9.45m) with an 8 inch (203mm) exposure. Ridglass 12" Ridge Cap Shingles by GAF.
 
          C.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 31 lineal feet (9.45m) with an 8 inch (203mm) exposure. Ridglass 10" Ridge Cap Shingles by GAF.
 
          D.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 31 lineal feet (9.45m) with an 8 inch (203mm) exposure Ridglass 8" Ridge Cap Shingles by GAF.
 
          E.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 25 lineal feet (7.62mm) with a 6 2/3 inch (169mm) exposure. Seal-A-Ridge Ridge Cap Shingles by GAF.
 
          F.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 25 lineal feet (7.62mm) with a 5 inch (127mm) exposure. Seal-A-Ridge ArmorShield Ridge Cap Shingles by GAF.
 
          G.Distinctive hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 33.3 lineal feet (10.15m) with a 5 5/8 inch (147mm) exposure. Z Ridge Shingles by GAF.
 
          H.Distinctive vented hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 20 lineal feet (6.10m) with a 9 1/4 inch (235mm) exposure. Vented RidgeCrest Venting Ridge Cap Shingles by GAF.
 
          I.Ridge cap shingle field fabricated from the same color and type of field shingle. Each bundle covers approx. 33 lineal feet (10.15m). (3 Tab Only)
 
          J.Distinctive impact resistant self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 25 lineal feet (7.62m) with a 6 2/3 inch (169mm) exposure. Seal-A-Ridge IR Impact Resistant Ridge Cap Shingles by GAF.
 
          K.Distinctive self sealing hip and ridge cap shingle complementing the color of selected roof shingle. Each bundle covers approx. 33.3 lineal feet (10.15m) with 5 5/8 inch (147mm) exposure. Sequoia/Canyon Hip and Ridge by GAF.
 
          L.Ridge cap shingle field fabricated from the same color and type of field shingle. Each bundle covers approx. 33 lineal feet (10.06 m).
          ** NOTE TO SPECIFIER ** Select Starter Strip. Delete two of the next three paragraphs. Sequoia/Canyon Starter Strip only for use with Grand Canyon/Grand Sequoia.
 
          2.4STARTER STRIP
 
          A.Self sealing starter shingle designed for premium roof shingles. Each bundle covers approx. 100 lineal feet (30.48m) for English and metric shingles or 50 lineal feet (15.24m) for oversized shingles. WeatherBlocker Eave/Rake Starter Strip by GAF.
 
          B.Self sealing starter shingle designed for all roof shingles. Each bundle covers approx. 120 lineal feet (36.58m). ProStart Starter Strip by GAF.
 
          C.Starter shingle designed for Grand Sequoia and Grand Canyon roof shingles. Each bundle covers approx. 60 lineal feet (18.29m). Sequoia/Canyon Starter Strip by GAF.
 
          2.5UNDERLAYMENT
 
          A.Water repellent, breather type cellulose/glass fiber composite roofing underlayment. Meets or exceed ASTM D226 and D4869. Each roll contains approximately 4 squares (432 sq. ft.) of material and is 36" x 144" Shingle-Mate Slip Resistant Roof Deck Protection, by GAF.
 
          B.Premium, water repellant, breather type non-asphaltic underlayment. UV stabilized polypropylene construction. Meets or exceeds ASTM D226 and D4869. Approved by Dade Country, Florida Building Code, and ICC. Each roll contains approximately 10 squares (1003 sq. ft.) of material and is 54" x 223'. Deck-Armor Premium Breathable Roof Deck Protection, by GAF.
 
          C.Non-woven fiberglass mat underlayment coated on both sides suing a highly filled polymer. Provides a fire barrier and water resistant. Approved by Dade Country, Florida Building Code, and ICC approval. VersaShield Underlayment by GAF.
 
          D.#15 Roofing Underlayment: Water repellent breather type cellulose fiber building paper. Meets or exceeds the requirements of ASTM D 4869 Type I.
 
          E.#30 Roofing Underlayment: Water repellent breather type cellulose fiber building paper. Meets or exceeds the requirements of ASTM D 4869 Type II.
 
          2.6ACCESSORY PRODUCTS
 
          A.Fasteners
          1.Standard round wire shingle type, zinc-coated steel or aluminum; 10 to 12 gauge (3.416 mm to 2.657 mm for steel) (2.588 mm to 2.052 mm for aluminum), barbed or deformed shank, with heads 3/8 inch (9.5 mm) to 7/16 inch (11 mm) in diameter; length sufficient to penetrate at least 3/4 inch (19 mm) into solid wood or just through plywood or oriented strand board.
 
          B.Roofing Cement:
          ** NOTE TO SPECIFIER ** Delete roofing cement if not required.
          1.General purpose asphalt roofing cement meeting the requirements of ASTM D 4586 Type I or II.
 
          C.Roof Accessory Paint
          ** NOTE TO SPECIFIER ** Delete roofing accessory paint if not required.
 
          D.Exterior acrylic rust resistant aerosol roof accessory paint. Each 6 oz can is available in boxes of 6 and in a wide variety of colors to compliment the roof. Shingle-Match Roof Accessory Paint by GAF.
 
          E.Metal Flashing:
          ** NOTE TO SPECIFIER ** Delete metal flashing not required.
          1.24 gauge (0.607 mm) hot-dip galvanized steel sheet, complying with ASTM A 653/A 653M, G90/Z275.
          2.16 oz/sq ft (0.56 mm) copper sheet, complying with ASTM B 370.
          3.0.032 inch (0.8 mm) aluminum sheet, complying with ASTM B 209.
          4.Use metal flashings at:
          a.Eave edges.
          b.Rake edges.
          c.Step flashing at chimneys, side walls and dormers.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if open valleys will not be used.
          d.Valleys.
 
          2.7ATTIC VENTILATION
          ** NOTE TO SPECIFIER ** Delete the type of attic ventilation not required. COBRA ridge vents are the preferred method. Roof louvers can be used if ridge vents cannot be installed due to design requirements. Use fans only if ridge vents cannot be used.
 
          A.Ridge Vent:
          1.Green Machine Solar Powered Ridge Vent, by GAF.
          2.Flexible rigid plastic ridge ventilator designed to allow the passage of hot air from attics, while resisting snow infiltration. For use in conjunction with eave/soffit ventilation products. Provides 12.5 sq inches NFVA per lineal foot (8065 sq.m/m). Each package contains 20 lineal feet (6.10m) of vent. Cobra Ridge Runner Ridge Vent by GAF.
          3.Flexible ridge ventilator designed to allow the passage of hot air from attics. For use in conjunction with eave/ soffit intake ventilation products. Provides 16.9 inches (1430 mm/m) NFVA (Hand Nail) and 14.1 inches (1193 mm/m) NFVA (Nail Gun) per lineal foot. Cobra Exhaust Vent, by GAF.
          4.Rigid plastic ridge ventilator designed to allow the passage of hot air out of attics. For use in conjunction with eave/ soffit intake ventilation products. Provides 18.0 sq inches (11613 sq.mm/m) in NFVA per lineal foot. Each package contains 40 lineal feet (12.19m) of vent. Cobra Rigid Vent 2 or Cobra Rigid Vent 3 ridge vent (includes 3" (76mm) galvanized ring shank nails), by GAF.
          5.Rigid plastic ridge ventilator designed to allow the passage of hot air from attics while prohibiting snow infiltration. For use in conjunction with eave/ soffit intake ventilation products. Provides 18.0 sq inches (11613 sq.mm/m) NFVA per lineal foot. Each package contains 40 lineal feet (12.19m) of vent. Cobra Snow Country or Cobra Snow Country Advanced Ridge Vent (includes 3" (76mm) galvanized ring shank nails), by GAF.
          6.7 inch (178mm) wide flexible roll ridge ventilator designed to allow the passage of air out of attics. EasyTear notched perforations at 12 inch (305mm) intervals allow easy sizing and cutting. Double thickness filter fabric at cutting intervals creates a integrated end cap. For use in conjunction with eave / soffit intake ventilation products. Provides 12.5 sq inches (8065 sqmm) in NFVA per lineal foot. Each roll contains 20 lineal feet (6.1 m) of vent. Cobra Ridge Runner 7 inch, by GAF.
 
          B.Fascia and Soffit/Under Eave Vents
          1.Flexible ridge ventilator designed to allow the passage of air into thru the fascia. 1"x3" (25 mm x 76mm) provides a NFVA of 11 square inches per foot and 11/2" x3" (38 mm x 76 mm) provides a NFVA of 16 square inches per foot. Cobra Fascia Vent, by GAF.
          2.Premium PVC intake ventilator designed to allow the passage of air into thru the fascia. Each board trim design is 12' x 6" x 11/4 " (3.66 m x 152 mm x 31.8 mm) and provides a NFVA of 9 square inches per foot. Cobra Fascia Flow Vent, by GAF.
          3.Surface mounted, screened aluminum, corrosion resistant soffit vent. MasterFlow EAC Soffit Vent by GAF.
          4.Surface mounted, high impact resin, oval snap-in designed soffit vent. MasterFlow EAP Soffit Vent by GAF.
          5.Continuous aluminum 8ft section soffit vent. MasterFlow LSV8 Series Soffit Vent by GAF.
 
          C.Solar Powered Vents
          1.Solar powered roof exhaust vent designed to remove damaging heat and moisture from attics. Each vent provides 500 CFM and is solar powered to eliminate related utility costs. Green Machine Solar Powered Roof Exhaust Vent, by GAF.
          2.Solar powered intake booster vent designed for houses with insufficient soffit ventilation. Each vent provides up to 500 CFM airflow and is solar powered to eliminate related utility costs. Green Machine Solar Powered Intake Booster Vent, by GAF.
          3.Solar powered gable mounted exhaust ventilators designed to remove damaging heat and moisture from attics. Each vent provides 500 CFM and is solar powered to eliminate related utility costs. Green Machine Solar Powered Gable Vent, by GAF.
 
          D.Dual Powered Vents
          1.Dual powered roof exhaust vent designed to remove damaging heat and moisture from attics. Each vent provides 500 CFM and is solar and electric powered toprovide continuous operation and reduce related utility costs. Green Machine Dual Powered Roof Exhaust Vent, by GAF.
          2.Dual powered gable mounted exhaust ventilators designed to remove damaging heat and moisture from attics. Each vent provides 500 CFM and is solar and electric powered to provide continuous operation and reduce related utility costs. Green Machine Dual Powered Gable Vent, by GAF.
 
          E.Powered Vents
          1.Powered, rooftop mounted exhaust ventilators designed to evacuate hot air from attics. Each vent permits the passage of 1000 to 1600 c.f.m. Thermostat and/or humidistat controlled. MasterFlow PR Series power roof ventilators, by GAF.
          2.Powered, gable mounted exhaust ventilators designed to evacuate hot air from attics. Each vent permits the passage of 1280 to 1600 c.f.m. Thermostat and/or humidistat controlled. MasterFlow PG Series power roof ventilators, by GAF.
 
          F.Roof Louvers
          1.Rooftop mounted, square-top designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 60 sq in NFVA. MasterFlow RT-65 Passive Roof Louver, by GAF.
          2.Rooftop mounted, slant-back designed, metal exhaust ventilator designed to evacuate hot air from attics. Each vent provides 60 sq in NFVA. MasterFlow SSB 960A Passive Roof Louver, by GAF.
          3.Rooftop mounted, slant-back designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 65 sq in NFVA. MasterFlow IR65 Passive Roof Louver, by GAF.
          4.Rooftop mounted, low-profile square-top designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 37 sq in NFVA. MasterFlow IR-61 Passive Roof Louver, by GAF.
          5.Rooftop mounted, square-top, slant-back, metal exhaust ventilator designed to evacuate hot air from attics. Each vent provides 50 sq in NFVA. MasterFlow NSB50A Passive Roof Louver, by GAF.
          6.Rooftop mounted, square-top metal utility ventilator designed to evacuate hot air from attics, bathrooms, and kitchen ducts. Each vent provides 50 sq in NFVA. MasterFlow RV50A Metal Utility Vent, by GAF.
 
          G.Gable Louvers
          1.Surfaced mounted, flush or recessed one piece integral construction in thermoformed plastic or aluminum. Masterflow DA Series or SL Series Gable Louver by GAF.
          2.Circular surfaced mounted, one piece integral construction high-impact white plastic mini vent. Masterflow RLSC Series Circular Louver by GAF.
 
          H.Roof Turbines
          1.Rooftop mounted, stainless dual bearing, high performance, aluminum rotary turbine exhaust vents. MasterFlow AIC12 & AIC14 Rotary Turbine Vents by GAF.
          2.Rooftop mounted, stainless dual bearing, high performance, galvanized rotary turbine exhaust vents. MasterFlow GC12E Rotary Turbine Vent by GAF.
          ** NOTE TO SPECIFIER ** Whole House Fans only for use with Attic Spaces exceeding 1000 SqFt.
 
          I.Whole House Fans
          1.Interior ceiling mounted belt drive deluxe house fan. Super quiet 1/3 hp permanent split capacitor motor, wall switch operated. MasterFlow 30BWHFS Belt Drive Deluxe Whole House Fan by GAF.
          2.Interior ceiling mounted direct drive standard house fan. Super quiet 1/4 hp permanent split capacitor motor, chain switch operated. MasterFlow WHFS24M Direct Drive Standard Whole House Fan by GAF.
          3.Interior ceiling mounted tandem whole house fan. 2 speed remote operated. MasterFlow WHFTAN1 Tandem Whole House Fan by GAF.
 
          J.Roof Louvers:
          1.Rooftop mounted, slant-back designed, metal exhaust ventilator designed to evacuate hot air from attics. Each vent provides 60 sq inches (38710 sqmm) NFVA. MasterFlow SSB 960A Passive Roof Louver by GAF.
          2.Rooftop mounted, slant-back designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 65 sq inches (41935 sqmm) NFVA. MasterFlow IR65 Passive Roof Louver by GAF.
          3.Rooftop mounted, square-top designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 50 sq inches (32258 sqmm) NFVA. MasterFlow RT-65 Passive Roof Louver by GAF.
          4.Rooftop mounted, low-profile square-top designed, high-impact resin exhaust ventilator designed to evacuate hot air from attics. Each vent provides 37 sq inches (23871 sqmm) NFVA. MasterFlow IR-61 Passive Roof Louver by GAF.
          5.Rooftop mounted, square-top, slant-back, metal exhaust ventilator designed to evacuate hot air from attics. Each vent provides 50 sq inches (32258 sqmm) NFVA. MasterFlow NSB50A Passive Roof Louver by GAF.
          6.Rooftop mounted, square-top metal utility ventilator designed to evacuate hot air from attics, bathrooms, and kitchen ducts. Each vent provides 50 sq inches (32258 sqmm) NFVA. MasterFlow RV50A Metal Utility Vent, by GAF.
 
          K.Ventilation Fans:
          1.Powered, rooftop mounted exhaust ventilators designed to evacuate hot air from attics. Each vent permits the passage of 1000 to 1600 cfm (0.47 cm/s to 0.76 cm/s). Thermostat and/or humidistat controlled. MasterFlow PR Series powered rooftop ventilators by GAF.
          2.Powered, gable mounted exhaust ventilators designed to evacuate hot air from attics. Each vent permits the passage of 1280 to 1600 cfm (0.60 cm/s to 0.76 cm/s). Thermostat and/or humidistat controlled. MasterFlow PG Series powered gable ventilators by GAF.
 
          L.Soffit Vents:
          1.GAF Cobra Fascia Vent: Provide soffit vents unless already existing or to be installed by others.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until roof deck has been properly prepared.
 
          B.If roof deck preparation is the responsibility of another installer, notify Architect or building owner of unsatisfactory preparation before proceeding.
 
          3.2REMOVAL OF EXISTING ROOFING
 
          A.Remove all existing roofing down to the roof deck.
 
          B.Verify that deck is dry, sound, clean and smooth, free of depressions, waves and projections.
 
          C.Cover with sheet metal all holes over 1 inch (25 mm) diameter, cracks over 1/2 inch (12 mm) in width, loose knots and excessively resinous areas.
 
          D.Replace damaged deck with new materials.
 
          E.Clean deck surfaces thoroughly prior to installation of eaves protection membrane and underlayment
 
          3.3PREPARATION
 
          A.Clean deck surfaces thoroughly prior to installation of leak barrier and roof deck protection.
 
          B.At areas to receive leak barrier, fill knot holes and cracks with latex filler.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          C.Chimneys: Install crickets on the upslope side of any chimney located in the north, on a roof steeper than 6:12, or wider than 24 inches (610 mm).
 
          3.4INSTALLATION OF UNDERLAYMENT
 
          A.Install using methods recommended by manufacturer in accordance with local building code. When local codes and application instructions are in conflict, the more stringent requirements shall take precedence.
 
          B.Eaves:
          1.Place eave edge metal flashing tight with fascia boards; lap joints 2 inches (50 mm) and seal with plastic cement; nail at top of flange.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if the conditions described do not apply.
          2.On roofs with slope between 2:12 and 4:12, and on all roofs in the north, install leak barrier up the slope from eave edge to 36 inches from the edge or at least 24 inches (610 mm) beyond the interior face of the warm exterior wall, whichever is greater; lap ends 6 inches (150 mm) and bond.
 
          C.Valleys:
          1.Install leak barrier at least 36 inches wide centered on valley; lap ends 6 inches (150 mm) and seal.
          2.Where valleys are indicated to be "open valleys", install metal flashing over leak barrier before roof deck protection is installed; DO NOT NAIL THROUGH metal flashing; secure by nailing at 18 inches (457 mm) on center just beyond edge of flashing so that nail heads hold down edge.
 
          D.Hip and Ridge:
          1.Install GAF leak barrier along entire lengths. If ridge vents are to be installed, position the GAF leak barrier so that the ridge slots will not be covered.
 
          E.Roof Deck:
          1.Install one layer of roof deck protection over entire area not protected by eave or valley membrane; run sheets horizontally lapped so water sheds; nail in place.
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs, unless both slopes are included in project.
          2.On roofs sloped at more than 4 in 12, lap horizontal edges at least 2 inches (50 mm) and at least 2 inches (50 mm) over eave protection membrane.
          3.On roofs sloped between 2 in 12 and 4 in 12, lap horizontal edges at least 19 inches (480 mm) and at least 19 inches (485 mm) over eave protection membrane.
          4.Lap ends at least 4 inches (100 mm); stagger end laps of each layer at least 36 inches (915 mm).
          5.Lap roof deck protection over valley protection at least 6 inches (152 mm).
 
          F.Deck-Armor Application
          1.Deck-Armor shall be installed over a clean, dry deck.
          2.Install Weather Watch or StormGuard Leak Barrier at eaves, valleys, rakes, skylights, dormers and other vulnerable leak areas.
          3.Lay Deck-Armor over deck and overlap 3" (76mm) at side laps and 6" (152mm) at end laps.
          4.For exposure to rain or snow, overlap 12" (305mm) at end laps.
          5.For side and end laps: fasten Deck-Armor 12" (305mm) o.c. (6" (152mm) o.c. for high wind areas).
          6.For middle of the roll: fasten Deck-Armor 24" (610mm) o.c. (12" (305mm) o.c. for high wind areas).
          7.For exposure to rail or snow, completely cover all side laps, end laps and fasteners with tape.
          8.For long term exposure see complete Deck-Armor installation instructions for side lap detail.
          9.If roof may be exposed to high winds, apply tape over all fasteners at the center of the roll to prevent rain or snow from entering at the fasteners.
 
          G.Penetrations:
          1.At vent pipes, install a 24 inch (610 mm) square piece of leak barrier lapping over roof deck protection; seal tightly to pipe.
          2.At vertical walls, install leak barrier extending at least 6 inches (150 mm) up the wall and 12 inches (305 mm) on to the roof surface lapping over roof deck protection.
          3.At skylights and roof hatches, install leak barrier up the sides of the frame and 12 inches (305 mm) on to the roof surface on all sides, lapping over roof deck protection.
          4.At chimneys, install leak barrier around entire chimney extending at least 6 inches (152 mm) up the wall and 12 inches (305 mm) on to the roof surface lapping over roof deck protection.
          ** NOTE TO SPECIFIER ** The following leak barrier locations are OPTIONAL. Delete if not required.
          5.At rake edges, install metal edge flashing over leak barrier and roof deck protection; set tight to rake boards; lap joints at least 2 inches (50 mm) and seal with plastic cement; secure with nails.
          6.At hips and ridges, install leak barrier along entire lengths. If ridge vents are to be installed, position the leak barrier so that the ridge slots are not covered.
 
          3.5INSTALLATION OF SHINGLES
 
          A.Install in accordance with manufacturer's instructions and requirements of local building code.
          1.Avoid breakage of shingles by avoiding dropping bundles on edge, by separating shingles carefully (not by "breaking" over ridge or bundles), and by taking extra precautions in temperatures below 40 degrees F (4 degrees C).
          2.Handle carefully in hot weather to avoid damaging shingle edges.
          3.Secure with 4 to 6 nails per shingle; use number of nails required by manufacturer or by code, whichever is greater. Nails must be long enough to penetrate through plywood or OSB, or 3/4 inch (19 mm) into dimensional lumber.
 
          B.Install hip and ridge shingles as required by the manufacturer.
          1.At ridges, install hip and ridge shingles over ridge or ridge vent material.
          ** NOTE TO SPECIFIER ** Delete all but one of the following three styles of valleys. Open valleys and closed cut valleys are suitable for all styles of shingles. Woven Valleys are only acceptable with Sentinel, Royal Sovereign, Marquis Weathermax and Slateline Shingles.
 
          C.Make valleys using "open valley" technique:
          1.Snap diverging chalk lines on metal flashing, starting at 3 inches (75 mm) each side of top of valley, spreading at 1/8 inch per foot (9 mm per meter) to eave.
          2.Run shingles to chalk line.
          3.Trim last shingle in each course to match chalk line; do not trim shingles to less than 12 inches (305 mm) width.
          4.Apply 2 inches (50 mm) wide strip of plastic cement under ends of shingles, sealing to metal flashing.
 
          D.Make valleys using "closed cut valley" technique:
          1.Run the first, and only the first, course of shingles from the higher roof slope across the valley at least 12 inches (305 mm).
          2.Run all courses of shingles from the lower roof slope across the valley at least 12 inches (305 mm) and nail not closer than 6 inches (150 mm) to center of valley.
          3.Run shingles from the upper roof slope into valley and trim 2 inches (50 mm) from center of valley.
 
          E.Make valleys using "woven valley" technique:
          1.Run shingles from both roof slopes at least 12 inches (305 mm) across center of valley, lapping alternate sides in a woven pattern.
          2.Nail not closer than 6 inches (150 mm) to center of valley.
 
          F.All penetrations are to be flashed according to GAF, ARMA and NRCA application instructions and construction details.
 
          G.For skylights, consult the manufacturer of the skylight or roof hatch for specific installation recommendations. Skylights and roof hatches shall be installed with pre-fabricated metal flashings specifically designed for the application of the unit.
 
          3.6INSTALLATION OF VENTILATION
          ** NOTE TO SPECIFIER ** Delete if attic vents are not required.
 
          A.Ventilation must meet or exceed current F.H.A., H.U.D. and local code requirements.
 
          B.Ridge Vent:
          1.Cut continuous vent slot through sheathing, stopping 6 inches (150 mm) from each end of ridge.
          2.On roofs without ridge board, make slot 2 inches (50 mm) wide, centered on ridge.
          3.On roofs with ridge board, make two slots 1-3/4 inches (89 mm) wide, one on each side.
          4.Install ridge vent material full length of ridge, including uncut areas.
          5.Butt ends of lengths of ridge vent material and join using plastic cement.
          6.Install eave vents in sufficient quantity to equal or exceed the ridge vent area, calculated as specified by manufacturer.
          7.Install ridge shingles over ridge vent material; use nails of specified length; do not drive nails home, leaving 3/4 inch (19 mm) slot open between ridge and roof shingles.
 
          C.Roof Louvers:
          1.Cut vent hole through sheathing as specified by the manufacturer for the type of vent to be installed.
          2.Install a 24 inches (610 mm) square of leak barrier, centered around the hole
          3.Install according to manufacturer's instructions for flashing vent penetrations
          4.Install eave vents in sufficient quantity to equal or exceed the exhaust vent area, calculated as specified by manufacturer.
 
          D.Powered (,Solar & Dual Powered) Ventilators:
          1.Cut vent hole through sheathing as specified by the manufacturer for the type of vent to be installed.
          2.On rooftop applications, install a 36 inches (610 mm) square of leak barrier, centered around the hole
          3.Install according to manufacturer's instructions for flashing vent penetrations
          4.Install eave vents in sufficient quantity to equal or exceed the exhaust vent area, calculated as specified by manufacturer.
 
          E.Whole House Fans
          1.Install at desired locations in ceiling below attic space per manufacturer recommended location and application instructions.
 
          3.7INSTALLATION OF VENTILATION ACCESSORIES
 
          A.Chimney Caps: Install per manufacturer recommendations.
 
          B.Foundation Vents: Install per manufacturer recommendations.
 
          3.8PROTECTION
 
          A.Stage work progress so that traffic is minimized over completed roofing.
 
          B.Protect installed products until completion of project.
 
         
END OF SECTION