| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
1818-1177 W. Hastings Street Vancouver, BC Canada V6E 2K3 Toll Free Tel: (800)-567-9727 Tel: (604)-820-5400 Fax: (604)-820-5420 Email: info@interwrap.com Web: www.interwrap.com/titanium Titanium™ by InterWrap is a fully integrated, global manufacturer of extrusion coated wovens and diverse multi layer laminated reinforced plastic substrates. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Peel and stick weather barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Synthetic roofing underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Roof framing and sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07310 - Shingles, Roof Tiles and Roof Coverings: Roof coverings applied over underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07620 - Flashing and Sheet Metal: Gutters and downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08630 - Unit Skylights: Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM D226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM D751 - Standard Test Methods for Coated Fabrics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D903 - Standard Test Method for Peel or Stripping Strength of Adhesive Bonds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM D1777 - Standard Test Method for Thickness of Textile Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM D1970 - Standard Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM D2261 - Standard Test Method for Tearing Strength of Fabrics by the Tongue (Single Rip) Procedure (Constant-Rate-of-Extension Tensile Testing Machine). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D2523 Standard Practice for Testing Load-Strain Properties of Roofing Membranes; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D4869 - Standard Specification for Asphalt-Saturated Organic Felt Underlayment Used in Steep Slope Roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D5147 - Standard Test Methods for Sampling and Testing Modified Bituminous Sheet Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM D5261 - Standard Test Method for Measuring Mass per Unit Area of Geotextiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM E96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | ASTM E108 - Standard Test Methods for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | National Roofing Contractors Association (NRCA): Steep Slope Roofing and Waterproofing Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | International Code Council (ICC): AC 48 - Acceptance Criteria For Roof Underlayment For Use In Severe Climate Areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | UL 790 - Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | UL 997 - Wind Resistance of Prepared Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit copies of manufacturer's standard details describing installation methods and flashing conditions applicable to the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two samples representing manufacturer's full range of available colors, patterns, and materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner or owners representative an executed copy of the manufacturer's Limited Warranty against Manufacturing Defect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | TITANIUM PSU-30 Warranty Duration: Thirty (30) Years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | TITANIUM UDL-25 Plus Warranty Duration: Twenty-Five (25) Years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | TITANIUM UDL-30 Warranty Duration: Thirty (30) Years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | TITANIUM UDL-50 Warranty Duration: Fifty (50) Years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Titanium by InterWrap, which is located at: 1818-1177 W. Hastings St. ; Vancouver, BC, Canada V6E 2K3; Toll Free Tel: 800-567-9727; Tel: 604-820-5400; Email: request info; Web: www.interwrap.com/titanium | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | APPLICATION / SCOPE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide a temporary moisture resistant barrier over installed sloped roof decks equal to or greater than 2:12 pitch to "Dry-In" the structure and allow trades to work beneath. Finished roofing material must be installed over products specified in this section within six (6) months. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide a secondary air, water, vapor barrier beneath finished sloped roof surfaces to assist in preventing moisture infiltration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ROOF UNDERLAYMENT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water Barrier Membrane High Temperature/Low Temperature and Ice Damming Membrane - TITANIUM PSU-30: Synthetic polymer surfaced self-adhered membrane roofing underlayment for sloped roofs equal to or greater than 2:12 pitch, subject to the effects of ice damming and wind driven rain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Synthetic Polymer - Patented SURE-FOOT slip resistant Nodular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Release Liner: Silicone Treated, Poly Split Release. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weight per square: 24 lbs / (10.8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Minimum Thickness: ASTM D5147, 45 Mil (1.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tensile: ASTM D1970, MD 100 lbs/in/ (17.5 kN/m) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thermal Stability: ASTM D1970, 240 degrees F (115 degrees C) Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Low Temp Flexibility: ICC AC 48, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Tear Resistance: ASTM D1970, MD 140/ CD 100 lbf (622/445 N). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Adhesion to Plywood: ASTM D903, 4 lb/in (700 N/m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Self Seal Ability: ASTM D1970, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Temperature Range: 240 degrees F (115 degrees C) to 40 degrees F (4.4 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll Size: 36 inches by 72 feet (914mm x 21945mm), 2.16 Sq.(20 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Synthetic Roofing Underlayment - TITANIUM UDL-25 PLUS: Polyolefin based, asphalt free, high strength, reinforced roofing underlayment mechanically attached to sloped roof decks beneath shingles, shakes, slate, tile, metal, and composite roofing to prevent leaks caused by wind driven rain and primary roofing breach. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ICC Approved alternate to ASTM D 226 Type I (#15) or Type II (#30) felt. (ES ER-6043). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Performance: Class A Fire ASTM E108, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nail Sealability: ASTM D1970, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Permeability: ASTM E96, 0.06 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water Transmission: ASTM D4869, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tear Strength: ASTM D4533, MD 40 lbs. (18 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength: ASTM D751, MD 154 lbs. (70 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Burst Strength: ASTM D751, 220 psi (1517 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Elongation: ASTM D751, MD 18% CD 18%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weight per Square: ASTM D5261, 2.9lbs ( 1.3 kgs). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Minimum Thickness: ASTM D1777, 17 mils (0.43 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Temperature Range: -70 degrees F (-55 degreesC) to 212 degrees F (100 degreesC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll Size: 48 inches by 250 feet (1219mm x 76200mm), 10 Sq. (92.9 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Synthetic Roofing Underlayment - TITANIUM UDL-30: Polyolefin based, asphalt free, high strength, reinforced roofing underlayment mechanically attached to sloped roof decks beneath shingles, shakes, slate, tile, metal, and composite roofing to prevent leaks caused by wind driven rain and primary roofing breach. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ICC Approved alternate to ASTM D 226 Type I (#15) or Type II (#30) felt. (ES ER-6043). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Performance: Class A Fire ASTM E108, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nail Sealability: ASTM D1970, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Permeability: ASTM E96, 0.06 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water Transmission: ASTM D4869, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tear Strength: ASTM D2261, MD 44 lbs. (20 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength: ASTM D751, MD 143 lbs. (65 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Burst Strength: ASTM D751, 250 psi (1720 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Elongation: ASTM D751, MD 18% CD18%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weight per Square: ASTM D5261, 4.0 lbs. (1.82 kgs). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Minimum Thickness: ASTM D1777, 25 mils (0.63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Temperature Range: -70 degrees F (-55 degreesC) to 212 degrees F (100 degreesC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll Size: 48 inches by 250 feet (1219mm x 76200mm), 10 Sq. (92.9 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Synthetic Roofing Underlayment - TITANIUM UDL-50: Polyolefin based, asphalt free, high strength, reinforced roofing underlayment mechanically attached to sloped roof decks beneath shingles, shakes, slate, tile, metal, and composite roofing to prevent leaks caused by wind driven rain and primary roofing breach. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ICC Approved alternate to ASTM D 226 Type I (#15) or Type II (#30) felt. (ES ER-6043). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Performance: Class A Fire ASTM E108, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nail Sealability: ASTM D1970, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Permeability: ASTM E96, 0.05 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water Transmission: ASTM D4869, Pass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tear Strength: ASTM D226, MD 55 lbs. (25 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Tensile Strength: ASTM D751, MD 178 lbs. (81 kg) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Burst Strength: ASTM D751, 300 psi (2065 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Elongation: ASTM D751, MD 20% CD 20%. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weight per Square: ASTM D5261, 4.7 lbs. (2.13 kgs). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Minimum Thickness: ASTM D1777, 30 mils (0.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Temperature Range: -70 degrees F (-55 degreesC) to 212 degrees F (100 degreesC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Roll Size: 48 inches by 250 feet (1219mm x 76200mm), 10 Sq. (92.9 sm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | RELATED MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Sealant: High quality, asbestos free plastic roofing cement meeting or exceeding the requirements of ASTM D 4586 Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | TITANIUM UDL-50 Fasteners: 3/8 head roofing nail, plastic cap and nail, plastic cap and staple roofing fasteners with minimum 1 inch (25mm) diameter metal or plastic caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Follow manufacturer's current installation guidelines, procedures found in the current version of the National Roofing Contractors Association's (NRCA) "Steep Slope Roofing and Waterproofing Manual", and requirements of all code bodies having jurisdiction. In the event of a conflict in installation requirements, the more stringent method of installation will prevail. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof Deck: Starting at the lowest point of the roof section, apply one layer of underlayment horizontally over all sections of roof deck not protected by eave or valley membrane and nail in place. Lap horizontal edges 2 inches (51 mm). Overlap ends at least 4 inches (102 mm); stagger end laps at least 36 inches (915 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Eaves: Place eave edge metal flashing tight with fascia boards; lap joints 2 inches (50 mm) and seal; nail at top of flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Valleys: Install a full width of weather barrier centered on valley; lap ends 6 inches (150 mm) and seal. Where open valley construction is specified, install metal flashing over weather barrier before roof deck underlayment is installed. Lap underlayment over valley protection at least 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vent Pipes and Field Penetrations: Apply a 24 inch (610 mm) square target sheet of weather barrier around the penetration. Lap over underlayment beneath and at the sides of the penetration and beneath underlayment above the penetration. Apply sealant to the seam above the penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sidewalls, Headwalls and Chimneys: Apply weather barrier extending at least 8 inches (203 mm) up the wall and 12 inches (305 mm) on to the roof surface. Lap over roof deck protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Hips and Ridges: Apply weather barrier over the length of the hips and ridges. Where ridge ventilation is specified, remove weather barrier from areas where ventilation slots are required prior to installing ridge vent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Rake Edges: Apply weather barrier and underlayment prior to installation of any rake edge flashing. Apply sealant to the edge prior to installation of metal flashing and nail metal edge flashing every 6 inches (152mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Skylights: Apply weather barrier up the sides of the frame and 12 inches (305 mm) on to the roof surface on all sides, Lap over underlayment beneath and at the sides of the skylight and beneath underlayment above the penetration. Apply sealant to the seam aboe the skylight. See skylight manufacturer for any additional installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||