MasterFormat: 95
SpecWizard: customize this spec    Download this Shingles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
NewTech Shingles
 
         
SECTION 07310
 
         
SHINGLES
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** NewTech; faux slate and faux wood shingles.
.
This section is based on the products of NewTech, which is located at:
          19111 Walden Forest Dr.
Humble, TX 77346
Toll Free Tel: (888)359-2288
Tel: (281)359-2288
Fax: (281) 359-2088
E-mail: joel@newtechwood.com
Web: http://www.newtechwood.com

[ Click Here ] for additional information.
          The benefit of this revolutionary process is stronger and more pliable shingles for your roofing needs. Another advantage of the shingles is that they can be recycled when they are no longer used or needed, to be remanufactured, reducing any adverse impact on the environment.

Part of our commitment to you, our customer, is ensuring that our products have been tested and have met or exceeded the requirements of product safety and performance for building materials. To fulfill this requirement, we have tested our shingles under the following Warnock-Hersey test guidelines: Weathering /UV; Penetration /Uplift Bend; Flame Retardancy; Temperature Cycling; Wind Driven Rain; Hail Damage

Below is a list of the advantages of NewTech Shingles:
Flexibility: NewTech's unique flexibility allows the same shingles to be used for all ridges and valleys. There is never a need for custom made pieces, because every NewTech shingle can be cut and set to any angle and size you need.
Bonding Ability: An ice/water shield is not required because NewTech Shingles will bond with each other to create one complete protective layer. It's a natural process that does not require additional bonding agents.
Ease of Installation: Installation of NewTech Shingles is easy. Simply nail over shingles over 30lb felt underlayment. For ridges, NewTech Shingles can be rolled or folded to any angle to fit perfectly. For valleys, cut and nail in place. It's that simple.
Green: NewTech Shingles are made out of 100% recycled plastic, and is completely recyclable.
Pricing: NewTech Shingles are priced much lower than the leading brands of composite shingles and there are no additional costs required for ridges and valley pieces. Please contact our sales representative for more pricing information.

NewTech is proud to offer you a large selection of styles and colors to choose from. Environmentally conscious with a dedication to improvement, we at NewTech want to provide you a better outdoor life.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Simulated slate shingles fabricated from recycled plastic.
 
          B.Simulated wood shake shingles fabricated from recycled plastic.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06110 - Wood Framing: Roof framing.
 
          B.Section 06160 - Sheathing: Roof sheathing boards.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D 4869 - Standard Specification for Asphalt-Saturated Organic Felt Underlayment Used in Steep Slope Roofing.
 
          B.ASTM G 26 - Practice for Operating Light-Exposure Apparatus (Xenon-Arc Type) With and Without Water for Exposure of Nonmetallic Materials.
 
          C.ASTM G 155 - Standard Practice for Operating Xenon Arc Light Apparatus for Exposure of Non-Metallic Materials.
 
          D.UL 790 - Tests for Fire Resistance of Roof Covering Materials.
 
          E.UL 2218 - Impact Resistance of Prepared Roof Covering Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.LEED Documentation Submittals:
          1.Credits MR 4.1 and 4.2: Product Data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
          a.Product: PEP resin roof shingle.
          b.Include statement indicating costs for each product having recycled content.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Add installer qualifications. Delete if not required.
 
          A.Installer Qualifications: Minimum 2 years experience installing similar roofing products.
          ** NOTE TO SPECIFIER ** Delete product qualifications not required.
 
          B.Product Qualifications:
          1.Shingles shall have a class 4 impact rating.
          2.Shingles shall have a class C fire rating.
          3.Shingles shall bear the Warnock Hersey Registered Certification.
          4.Shingle shall have passed the 110 mph Miami Dade County wind driven rain test.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of substrate preparation techniques and shingle application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and pattern, are approved by Architect.
          3.Modify mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Stack shingles flat with individual protective cover. Avoid contact between shingles.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Manufacturer shall warrant shingles to be free from manufacturing defects that adversely affect their performance and will replace or refund, at its option, any shingles proven to be defective under the terms of the limited warranty.
 
          B.This Warranty does not cover the cost of installation, removal of debris/waste, re-installation, color variations or fading.
 
          C.Warranty Period: 50 years from date of Substantial Completion.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer/Distributor: NewTech; 19111 Walden Forest Dr., Humble, TX 7346. ASD. Toll Free Te1: (888) 359-2288. Tel: (281) 359-2288. Fax: (281)359-2088. Email: joel@newtechwood.com . Web: www.newtechwood.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2SHINGLE
 
          A.Product: NewTech Shingle fabricated from 100 percent recycled plastic.
 
          B.Shape: Shingle.
          1.Color: Light Brown.
          2.Length: 18 inches (455 mm).
          3.Thickness: Top: 5/64 inch (2 mm), Bottom: 15/64 inch (6 mm.
          ** NOTE TO SPECIFIER ** Delete sizes not required.
          4.Size: 4 inches (102 mm) wide.
          5.Size: 5 inches (127 mm) wide.
          6.Size: 6 inches (153 mm) wide.
          7.Size: 7 inches (178 mm) wide.
          8.Size: 8 inches (203 mm) wide.
          9.Size: 9 inches (229 mm) wide.
          10.Size: 10 inches (254 mm) wide.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3SLATE
 
          A.Product: NewTech Slate fabricated from 100 percent recycled plastic.
          ** NOTE TO SPECIFIER ** Delete shape not required.
 
          B.Shape: Colonial Design.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1.Color: Light Grey.
          2.Color: Medium Grey.
          3.Color: Dark Grey.
          4.Color: Black.
          5.Color: Old World Red.
          6.Color: Old World Brown.
          7.Color: Old World Green.
 
          C.Shape: Chisel Point Design.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1.Color: Light Grey.
          2.Color: Medium Grey.
          3.Color: Dark Grey.
          4.Color: Black.
          5.Color: Old World Red.
          6.Color: Old World Brown.
          7.Color: Old World Green.
 
          D.Shape: Beaver Tail Design.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1.Color: Light Grey.
          2.Color: Medium Grey.
          3.Color: Dark Grey.
          4.Color: Black.
          5.Color: Old World Red.
          6.Color: Old World Brown.
          7.Color: Old World Green.
 
          2.4ACCESSORIES
 
          A.Caps and Ridges: Bend and cut shingle to fit profiles of valleys, ridges, and caps.
 
          B.Nails: Corrosion resistant material of copper, stainless steel or galvanized steel. 1-1/2 inches (38 mm) by 3/8 inch (9.5 mm) diameter head.
 
          C.Underlayment: 30# non-perforated asphalt saturated felt, meeting requirements of ASTM D-4869, Type I.
 
          D.Flashing: Copper or 26-gauge-clad steel.
 
          2.5MATERIALS
 
          A.PEP Manufacturer: Meixin Manufacturing Ltd. 12 Tuo, Wang Tang Di Duan, Da Lin, Hui Dong, Hui Zhou, Guang Dong, China 516321.
          ** NOTE TO SPECIFIER ** NewTech Shingles never crack under temperatures between -30 C to +60 C (-22 F to +140 F). NewTech Shingles avoid the effect of expansion and contraction. NewTech Shingles are freeze/thaw-resistant. NewTech Shingles are Wind-lift resistant. NewTech Shingles are a solid color throughout, and thus avoid chipping, peeling, or scratching. NewTech Shingles are UV protected.
 
          B.PEP: PEP Resin with small amounts of additives of dyes, pigments, and stabilizers; 100 percent recycled plastics are used that are also 100 percent recyclable.
 
          C.Physical Properties:
          1.Melting Point: 300 to 340 degree F (150 to 170 degrees C).
          2.Breaking Strength: 208 lb/inch (37 kg/cm).
          3.Tensile Strength: 1498 psi (10,328 kPa).
          4.Elongation: 53 percent.
 
          D.Performance Characteristics:
          1.Weathering: No cracking crazing, pitting, chalking or discoloration after exposure to 2000 hours Zenon arc per ASTM G 26 and ASTM G155.
          2.ICBO Penetration: Passed Criteria AC07.
          3.ICBO Uplift Bend: Passed when shingles exhibited self adhesion from heat exposure.
          4.Roof Covering Class: Class C per UL 790 and UBC 15-2.
          5.ICBO Temperature Resistance: Passed Criteria AC07 Paragraph 9.4.2.
          6.Wind and Wind Driven Rain: Complies with all the requirements of Florida Building Code (HVHZ) Test Protocol TAS 100-95, "Test Procedure for Wind and Wind Driven Rain Resistance of Discontinuous Roof Systems". Metro Dade Notification Number PRI04168.
          7.Hail Damage Resistance: Meets Class 4 per UL 2218 - Impact Resistance of Prepared Roof Covering Materials.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
          ** NOTE TO SPECIFIER ** Ventilators: Because modern houses are often built to be very weather-tight, ventilation is crucial. Insufficient ventilation can create significant moisture problems. Codes require that there should be one square foot of vent space for every 300 square feet of attic space. 50% of the venting should be at the eave line. NewTech recommends using continuous ridge and soft vents to ensure proper airflow.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Shingle shall be installed over solid decking.
          ** NOTE TO SPECIFIER ** Delete decking material not required.
          1.A minimum 15/32 inch (12 mm) plywood.
          2.A minimum 7/16 inch (11 mm) OSB.
          3.1 by 4 nominal lumber.
          4.All previous roofing materials shall be removed prior to installation of shingles.
 
          D.Underlayment: A minimum of one layer shall be installed over the entire roof.
 
          E.Eaves flashing shall be installed on eaves and gable ends where applicable.
          1.Eaves flashing shall be either "D" style or "A" style roof edging. Provide "A" style on rakes.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** Two methods of installation are available: straight, in which the exposure of each slate is kept consistent, and staggered, in which the exposure varies (usually by a maximum of 1 inch (25 mm)). Use the alignment indicator at the top of the slate to help manage the exposure. As you progress up the roof, be careful not to damage slates already in place. Put something, perhaps a cut slate, under toe irons (scaffolding brackets) to avoid scratching or marring the finish of the slate already installed below. Delete installation not required.
 
          B.Straight Installation: Consistent exposure of between 6 inches (152 mm) and 7-1/2 inches (190 mm). Verify exposure with Architect.
 
          C.Staggered Installation: Varied exposure of 1 inch (25 mm) between 6 inches (152 mm) and 7 inches (178 mm). Verify exposure with Architect.
 
          D.Starter Row: Start with a row of shingles. The shingles shall extend approximately 1 inch (25 mm) over the eaves and 3/4 inch (19 mm) over the rakes. "D" style edging shall be used, if shingles are indicated to be laid flush.
          ** NOTE TO SPECIFIER ** Gable Ends/ Rakes: When approaching the end of a course, it's best to avoid cutting shingles if possible. If your roofing design will require different widths for your shingles it is recommended to vary the combination and spacing between the slates and predetermined your end pieces prior to actual installation. If cutting is required, slates should be cut so that the factory edge faces out on the gable end. Slates may be cut with a utility knife and straight edge or circular saw.
 
          E.Use two nails per slate (in nailing location shown on the slates).
          1.The shingles shall be flush with the starter shingles on the outer (rakes) and lower (eaves) edges. Provide 3/8 inch (19 mm) gap between shingles.
          2.Nailing: Each shingle shall be fastened with two corrosion resistant 1-1/2 inches (38 mm) long nails with 3/8 inch (9.5 mm) diameter head.
          3.The gap between two shingles in one course shall not line up less than 1-1/2 inches (38 mm) from the gap between two shingles on the course below.
          ** NOTE TO SPECIFIER ** When or if shingles are installed during cool weather conditions, they may not seal until the conditions warm or the season changes. Shingles which do not receive direct sunlight or which are never exposed to adequate surface temperatures may never seal. This is not a manufacturing defect but the nature of the shingles under these circumstances.
 
          F.Shingles are designed to self-seal and shall be subjected to direct warm sunlight for several days.
          ** NOTE TO SPECIFIER ** NewTech recommends a closed valley system. Delete one of the following two options for valley construction.
 
          G.Close Valley: Valley metal, broken in the middle and crimped on the outside edges, shall be provided as part of the closed valley system. Shingle shall be cut to fit flush with matching course on the opposite side. Wider slates shall be used as valley cuts to ensure that nailing is kept as far from centerline as possible (at least 5 inches (127 mm) from centerline).
 
          H.Open Valley: Valley metal broken with a one-inch diverter in the middle and crimped on the outside edges shall be provided as part of the open valley system. Metal shall be broken with a diverter at least 1 inch (25 mm) tall. Shingles shall be cut 3 inches (76 mm) from centerline.
 
          I.Flashings shall be used in all areas in which the roof abuts a vertical wall, dormer, chimney, skylight or other structural protrusion. Provide the step flashing method, extending 4 inches (102 mm) up vertical walls.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION