MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07310
 
         
ASPHALT SHINGLES
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Owens Corning; Fiberglass Asphalt Composite Shingles.
.
This section is based on the products of Owens Corning, which is located at:
One Owens Corning Parkway.
Toledo, OH 43659.
Toll Free Tel: (800)GET-PINK.
Fax: (800) 824-9472.
Email: answers@answers.owenscorning.com.
Web: www.owenscorning.com.
.
Owens Corning offers a full spectrum of roofing products which includes the Oakridge® Series of shadow and deep shadow architectural shingles, and, to meet increasing homeowner demand for more aesthetically appealing and higher performance roofing systems, the recently introduced Berkshire® Collection of slate-look shingles, Woodcrest® and Woodmoor® Collection of shake-look shingles, and WeatherGuard® HP shingles with TruLoc® granule retention technology for severe weather climates.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Asphalt roofing shingles.
 
          B.Leak Barrier and moisture shedding underlayment.
 
          C.Metal Flashings.
 
          D.Attic Ventilation.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 07710 - Gutters and Downspouts.
 
          C.Section 08630 - Unit Skylights.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          B.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          C.ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction.
 
          D.ASTM C 1549 - Standard Test Method for Determination of Solar Reflectance Near Ambient Temperature Using a Portable Solar Reflectometer.
 
          E.ASTM D 228-05b - Standard Test Methods for Sampling, Testing, and Analysis of Asphalt Roll Roofing, Cap Sheets, and Shingles Used in Roofing and Waterproofing.
 
          F.ASTM D 3018 - Standard Specification for Class A Asphalt Shingles Surfaced with Mineral Granules.
 
          G.ASTM D 3161 - Standard Test Method for Wind-Resistance of Asphalt Shingles (Fan-Induced Method).
 
          H.ASTM D 3462 - Standard Specification for Asphalt Shingles Made from Glass Felt and Surfaced with Mineral Granules.
 
          I.ASTM D 4586 - Standard Specification for Asphalt Roof Cement, Asbestos-Free.
 
          J.ASTM E 903 - Standard Test Method for Solar Absorption, Reflectance, and Transmission of Materials Using Integrating Spheres.
 
          K.UL 790 - Tests for Fire Resistance of Roof Covering Materials.
 
          L.UL 997 - Wind Resistance of Prepared Roof Covering Materials.
 
          M.UL 2218 - Impact Resistance of Prepared Roof Covering Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, showing compliance with requirements.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: Two complete sets of color cards representing manufacturer's full range of available colors and patterns.
 
          D.Manufacturer's installation instructions, showing required preparation and installation procedures.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company with minimum of 25 years experience in manufacturing asphalt shingle roofing and associated products specified in this section.
          ** NOTE TO SPECIFIER ** Preferred contractor classification is only required when offering Preferred Protection warranty. Delete if not required. Delete installer classification not required.
 
          B.Installer Minimum Qualifications:
          1.Installer shall be classified as a Preferred Contractor as defined and certified by Owens Corning.
          2.Installer shall be licensed or otherwise authorized by Owens Corning and/or all federal, state and local authorities to install all products specified in this section.
          ** NOTE TO SPECIFIER ** The following pre-installation meeting is suggested for all projects over 250 squares (2300 sm) total roofing. Delete if not required.
 
          C.Pre-Installation Meeting: Conduct a pre-installation meeting not more than 2 weeks after the start of the roofing project and before start of roofing installation.
          1.Contractor shall schedule and arrange meeting and meeting place and notify attendees.
          2.Mandatory Attendees: Roofing installer and manufacturer's steep slope technical representative (not sales agent).
          3.Optional Attendees: Owner's representative, Architect's representative, prime Contractor's representative.
          4.Review all pertinent requirements for achieving the warranty specified below and set schedule for final warranty inspection.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened labeled packaging until ready for installation.
 
          B.Store products in a covered, ventilated area, at temperature not more than 110 degrees F (43 degrees C); do not store near steam pipes, radiators, or in sunlight.
 
          C.Store bundles on flat surface to maximum height recommended by manufacturer; store rolls on end. Pallets may be double stacked if equalization plates are used.
 
          D.Store and dispose of solvent-based materials in accordance with all federal, state and local laws.
 
          1.7WARRANTY
          ** NOTE TO SPECIFIER ** Delete warranty not required. Select warranty duration based on shingle specified.
 
          A.Provide a copy of Owens Corning's Limited Material Warranty.
          1.Duration: Twenty (20) Years.
          2.Duration: Twenty-Five (25) Years.
          3.Duration: Thirty (30) Years.
          4.Duration: Forty (40) Years.
          5.Duration: Fifty (50) Years.
          6.Duration: Lifetime.
 
          B.Provide a copy of Owens Corning's Preferred Protection Warranty, providing material and labor coverage
          1.Duration: Twenty (20) Years / Five (5) year non-prorated period.
          2.Duration: Twenty-Five (25) Years / Ten (10) year non-prorated period.
          3.Duration: Thirty (30) Years / Ten (10) year non-prorated period.
          4.Duration: Forty (40) Years / Fifteen (15) year non-prorated period.
          5.Duration: Fifty (50) Years / Fifteen (15) year non-prorated period.
          6.Duration: Lifetime / Fifteen (15) year non-prorated period.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Owens Corning Roofing Products LLC, which is located at: One Owens Corning Pkwy. ; Toledo, OH 43659; Toll Free Tel: 800-GET-PINK; Email: request info; Web: www.owenscorning.com/around/roofing/roofhome.asp
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          1.When submitting request for substitution, provide complete [ Product Data ] specified above under Submittals, for each substitute product.
 
          2.2SHINGLES
          ** NOTE TO SPECIFIER ** Select required shingle. Delete shingle styles not required.
 
          A.Berkshire Shingles: Superweight, self-sealing, fiberglass reinforced asphalt shingle with an inherent algae resistant mineral granule surfacing. Extra thick tabs and bold profile provide a traditional slate appearance with an 8 1/8 inch (207 mm) exposure.
          1.Weight: 425 Lbs (193kg).
          2.Dimensions: 18 1/4 inches by 38 inches (464mm x 966mm).
          3.Algae Resistance: 15 year protection.
          4.Meets ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          5.UL 790 Class A rated.
          6.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          7.Warranty: Limited Lifetime with 110 MPH (177km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          8.Color: __________.
 
          B.Woodmoor Shingles: Superweight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Extra thick tabs and bold profile provide a hand-split wood shake appearance with a 4 inch (102mm) exposure.
          1.Weight: 465 Lbs (210kg).
          2.Dimensions: 14 1/4 inches by 40 inches (362mm x 1016mm).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required.
          3.Algae Resistance: 10 year protection.
          4.Meets ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          5.UL 790 Class A rated.
          6.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          7.Warranty: Limited Lifetime with 110 MPH (177km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          8.Color: __________.
 
          C.Woodcrest Shingles: Heavyweight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Thick tabs and bold profile provide a hand-split wood shake appearance with a 4 inch (102mm) exposure.
          1.Weight: 360 Lbs (162kg).
          2.Dimensions: 14 1/4 inches by 40 inches (362mm x 1016mm).
          3.Meets ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.UL 790 Class A rated.
          5.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          6.Warranty: 50 Years with 90 MPH (145km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          7.Color: __________.
 
          D.Oakridge Pro 50 Deep Shadow Shingles: Heavyweight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Deep Shadow lines create a deeper and thicker appearance than traditional shingles. Raised profile creates a wood shake appearance with a 5 5/8 inch (143mm) exposure.
          1.Dimensions: 13 1/4 inches by 39 3/8 inches (337mm x 1000mm).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required.
          2.Algae Resistance: 10 year protection.
          3.Meets ASTM D 228, D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.UL 790 Class A rated.
          5.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          6.Warranty: 50 Years with 90 MPH (145km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          7.Color: __________.
 
          E.Oakridge Pro 40 Shadow Shingles: Mid-weight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Shadow lines create a deeper and thicker appearance than traditional shingles. Raised profile creates a wood shake appearance with a 5 5/8 inch (143mm) exposure.
          1.Dimensions: 13 1/4 inches by 39 3/8 inches (337mm x 1000mm).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required.
          2.Algae Resistance: 10 year protection.
          3.Meets ASTM D 228, ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.UL 790 Class A rated.
          5.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          6.Warranty: 40 Years with 80 MPH (129km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          7.Color: __________.
 
          F.Oakridge Pro 30 Shingles: Mid-weight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Subtle Shadow lines add depth not found in traditional shingles. Raised profile creates a wood shake appearance with a 5 5/8 inch (143mm) exposure.
          1.Dimensions: 13 1/4 inches by 39 3/8 inches (337mm x 1000mm).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required.
          2.Algae Resistance: 10 year protection.
          3.Meets ASTM D 228, ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.UL 790 Class A rated.
          5.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          6.Warranty: 30 Years with 70 MPH (113km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          7.Color: __________.
 
          G.Prominence AR Shingles: Mid-weight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Unique raised profile and subtle Shadow lines create an aged wood shake appearance with a 5 inch (127mm) exposure.
          1.Dimensions: 12 inches by 36 inches (305mm x 915mm).
          2.Algae Resistance: 10 year protection.
          3.Meets ASTM D 228, ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.Florida Building Code / Metro Dade County Approved.
          5.UL 790 Class A rated.
          6.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          7.Warranty: 30 Years with 80 MPH (129km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          8.Color: __________.
 
          H.Weatherguard HP Shingles: Mid-weight, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing. Wind resistant design provides granule retention and sealing capabilities necessary in hurricane prone areas. 5 5/8 inch (143mm) exposure.
          1.Dimensions: 13 1/4 inches by 39 3/8 inches (337mm x 1000mm).
          2.Algae Resistance: 10 year protection.
          3.Meets ASTM D 228, D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          4.UL 790 Class A rated.
          5.Hail Resistant - UL 2218 Class IV impact resistance.
          6.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          ** NOTE TO SPECIFIER ** Weatherguard hip and ridge shingle must be specified for 130 MPH wind coverage.
          7.Warranty: 40 Years with 130 MPH (209km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          8.Color: __________.
 
          I.Supreme Shingles: Traditional 3-tab, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing.
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs for standard or metric sizing.
          1.Exposure: 5 inch (127mm).
          2.Exposure: 154 mm (5 5/8 inches).
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs for standard or metric sizing.
          3.Dimensions: 12 inches by 36 inches (305mm x 915mm).
          4.Dimensions: 337mm by 1000mm (13 1/4 inches x 39 3/8 inches).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required.
          5.Algae Resistance: 10 year protection.
          6.Meets ASTM D 228, ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          7.UL 790 Class A rated.
          8.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          9.Warranty: 25 Years with 60 MPH (97km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          10.Color: __________.
 
          J.Classic Shingles: Traditional 3-tab, self-sealing, fiberglass reinforced asphalt shingle with a durable mineral granule surfacing.
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs for standard or metric sizing.
          1.Exposure: 5 inch (127mm).
          2.Exposure: 154 mm (5 5/8 inches).
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs for standard or metric sizing.
          3.Dimensions: 12 inches by 36 inches (305mm x 915mm).
          4.Dimensions: 337mm by 1000mm (13 1/4 inches x 39 3/8 inches).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not required. Algae resistance not available in metric sizing.
          5.Algae Resistance: 10 year protection.
          6.Meets ASTM D 228, ASTM D 3018, ASTM D 3161, ASTM D 3462 and UL 997.
          7.UL 790 Class A rated.
          8.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          9.Warranty: 20 Years with 60 MPH (97km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          10.Color: __________.
 
          K.Glaslock Shingles: Fiberglass reinforced asphalt shingle with a durable mineral granule surfacing which mechanically locks to adjacent shingles and provides double coverage exposure. Optimal for high wind areas and steep roof slopes.
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs for standard or metric sizing.
          1.Dimensions: 21 1/16 inches by 21 9/16 inches (535mm x 548mm).
          2.Meets ASTM D 228, ASTM D 3018 Type II, ASTM D 3161, ASTM D 3462 and UL 997.
          3.UL 790 Class A rated.
          4.Eligible for up to 4 LEED credits based on recycled content and/or local / regional materials.
          5.Warranty: 25 Years with 60 MPH (97km/h) wind resistance.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          6.Color: __________.
 
          2.3HIP AND RIDGE SHINGLES
          ** NOTE TO SPECIFIER ** Delete all but one of the following styles of hip and ridge shingles. Check coverage maps for shingle availability in the specified area. Weatherguard Hip and Ridge Shingles are required when specifying Weatherguard Shingles and the 130 MPH wind warranty.
 
          A.Berkshire Hip and Ridge Shingles: Specially designed with self seal strip and color to match the specified Berkshire collection shingle. Nominal 12 inch by 12 inch (305mm x 305mm) shingle with an 8 inch (204mm) exposure. Approximately 21 feet 4 inches (6503mm) per carton.
 
          B.High Style Hip and Ridge Shingles: Unique folded design accentuates all Owens Corning shingles. Self sealing strip and color to match the specified shingle. 7 3/4 inch (197mm) exposure with approximately 31 feet (9449mm) per carton.
          ** NOTE TO SPECIFIER ** Select required hip and ridge shingle width. Delete one of the next two paragraphs.
          1.Dimensions: 16 1/2 inches by 8 inches (420mm x 204mm).
          2.Dimensions: 16 1/2 inches by 10 inches (420mm x 254mm).
 
          C.High Ridge Hip and Ridge Shingles: Laminated design adds depth and definition to all Owens Corning shingles. Self seal strip and color to match the specified shingle. Nominal 12 inch by 12 inch (305mm x 305mm) shingle with an 8 inch (204mm) exposure. Approximately 21 feet 4 inches (6503mm) per carton.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not specified.
          1.Algae Resistance: 10 year protection.
 
          D.Hip and Ridge Shingles With Sealant: For use with all Owens Corning shingles. Self seal strip and color to match the specified shingle. Nominal 12 inch by 12 inch (305mm x 305mm) shingle with an 8 inch (204mm) exposure. Approximately 21 feet 4 inches (6503mm) per carton.
          ** NOTE TO SPECIFIER ** Select required hip and ridge shingle width. Delete one of the next two paragraphs.
          1.Dimensions: 13 1/4 inches by 9 27/32 inches (337mm x 250mm).
          2.Dimensions: 12 inches by 12 inches (305mm x 305mm).
          ** NOTE TO SPECIFIER ** Delete the next paragraph if algae resistant shingles are not specified.
          3.Algae Resistance: 10 year protection.
 
          E.Weatherguard HP Hip and Ridge Shingles: Specially designed with self seal strip and color to match the Weatherguard HP Shingle. Nominal 12 inch by 12 inch (305mm x 305mm) shingle with a 5 inch (127mm) exposure. Approximately 21 feet 8 inches (6604mm) per carton.
          ** NOTE TO SPECIFIER ** Field Fabrication only allowed with Classic and Supreme Shingles. Delete if not required.
 
          F.Ridge cap shingle field fabricated from the same color and type of field shingle. Each bundle covers approx. 33 lineal feet (10059mm).
 
          2.4Shingle accessories
          ** NOTE TO SPECIFIER ** Starter shingle roll for use with Oakridge PRO Series, Weatherguard HP, Prominence, Supreme, and Classic shingles. Delete the following paragraph if not required.
 
          A.Starter Shingle Roll: Pre-measured starter course roll with sealant strip for application at eaves, rakes and other locations where starter courses are required. Roll measures 7.2 inches by 33 feet 4 inches (183mm x 10160mm)
          ** NOTE TO SPECIFIER ** Starter shingle roll for use with Woodmoor and Woodcrest shingles. Delete the following paragraph if not required.
 
          B.Woodstart Starter Shingles: Starter shingle specifically designed to match the specified shingle color. Each shingle measures 40 inches by 13 3/8 inches (1016mm x 340mm). 16 pieces / 53 feet 4 inches (15618mm) per bundle.
 
          C.Mineral Surfaced Roll Roofing: Granular surfaced asphalt roll roofing designed to provide weather protection on lower pitch roofs. 36 inch (914mm) wide roll.
          ** NOTE TO SPECIFIER ** Select color form manufacturer's full line.
          1.Color: __________.
 
          2.5Leak Barrier
          ** NOTE TO SPECIFIER ** Delete Leak Barrier not required.
 
          A.WeatherLock G Granulated Underlayment: SBS modified asphalt leak barrier with slip resistant granulated surface designed to protect critical roof areas from moisture during freeze/thaw and storm conditions.
          1.Roll width: 36 inches (914mm).
          2.Thickness: 55 mils (1.4mm)
          3.Performance: Passes ASTM D 1970, UL 790 Class A, ICC compliant.
          4.Eligible for up to 2 LEED credits based on local / regional materials.
 
          B.WeatherLock P Poly Surfaced Underlayment: SBS modified asphalt leak barrier with a polyethylene surface designed to protect critical roof areas from moisture during freeze/thaw and storm conditions.
          1.Roll width: 36 inches (914mm).
          2.Thickness: 40 mils (1.0mm)
          3.Performance: Passes ASTM D 1970, UL 790 Class A, ICC compliant.
          4.Eligible for up to 2 LEED credits based on local / regional materials.
 
          C.WeatherLock Mat Underlayment: SBS modified asphalt leak barrier with an asphalt polymer surface designed to protect critical roof areas from moisture during freeze/thaw and storm conditions.
          1.Roll width: 36 inches (914mm).
          2.Thickness: 42 mils (1.1mm)
          3.Performance: Passes ASTM D 1970, UL 790 Class A, ICC compliant.
          4.Eligible for up to 2 LEED credits based on local / regional materials.
 
          2.6Felt Underlayment
          ** NOTE TO SPECIFIER ** Select generic felt underlayment to be used on the project where required.
 
          A.#15 Roofing Underlayment: Water repellent breather type cellulose fiber building paper. Meeting or exceeding the requirements of ASTM D 4869 Type I.
 
          B.#30 Roofing Underlayment: Water repellent breather type cellulose fiber building paper. Meeting or exceeding the requirements of ASTM D 4869 Type II.
 
          2.7ASSOCIATED PRODUCTS
 
          A.Fasteners
          1.Corrosion resistant 10 to 12 gauge barbed or ring shank roofing nails, with 3/8 inch (9.5 mm) diameter heads.
 
          B.Roofing Cement:
          1.General purpose asphalt roofing cement meeting the requirements of ASTM D 4586 Type I or II.
 
          C.Metal Flashing:
          ** NOTE TO SPECIFIER ** Delete metal flashing not required.
          1.Galvanized steel: 24 gauge (0.607 mm) complying with ASTM A 653/A 653M, G90/Z275.
          2.Copper: 16 oz/sq ft (0.56 mm), complying with ASTM B 370.
          3.Aluminum: 0.032 inch (0.8 mm), complying with ASTM B 209.
 
          2.8VENTILATION
          ** NOTE TO SPECIFIER ** Delete the type of attic ventilation not required.
 
          A.Ridge Vent:
          1.VentSure Rigid Roll Vent: 5/8 inch (16mm) profile rigid black plastic ridge roll specifically designed to improve the air flow in attics, crawlspaces and rafter bays where roof slope is between 2:12 and 20:12. For use in conjunction with eave / soffit intake and rafter ventilation products. Provides 12.5 sq inches (8065sqmm) of venting area (NFVA) per lineal foot.
          ** NOTE TO SPECIFIER ** Vent Width - Delete two of the next three paragraphs.
          a.Dimensions: 11 1/4 inches by 20 feet (286mm x 6096mm).
          b.Dimensions: 9 inches by 20 feet (229mm x 6096mm).
          c.Dimensions: 7 inches by 20 feet (178mm x 6096mm).
          2.VentSure Rigid Strip Vent: 15/16 inch (24mm) profile rigid black plastic ridge vent specifically designed to improve the air flow in attics, crawlspaces and rafter bays. For use in conjunction with eave / soffit intake and rafter ventilation products. 11 1/4 inches wide by 48 inches (286mm x 1219mm) long and provides 15 sq inches (9677sqmm) of venting area (NFVA) per lineal foot.
 
          B.Roof Louvers:
          1.VentSure Low Profile Slant Back Roof Vent with Exterior Louver: Metal vent designed to evacuate hot air. Each vent provides 72 sq inches (46451 sqmm) NFVA.
          2.VentSure High Profile Slant Back Roof Vent with Exterior Louver: Metal vent designed to evacuate hot air. Each vent provides 50 sq inches (32258 sqmm) NFVA.
          3.VentSure Plastic Slant Back Roof Vent with Interior Screen: Designed to evacuate hot air from attics. Each vent provides 61 sq inches (39355 sqmm) NFVA.
          4.VentSure Square Hood Roof Vent with Interior Screen: Metal vent designed to evacuate hot air from attics. Each vent provides 50 sq inches (32258 sqmm) NFVA.
          5.VentSure Metal Dome with Screen: High volume exhaust ventilator with a metal dome designed to evacuate hot air from attics. Each vent provides 144 sq inches (92903 sqmm) NFVA.
 
          C.Rafter Vents:
          1.Raft-R-Mate: attic rafter ventilation designed to provide space for air to travel from eaves to ridges where insulation is installed in rafter bays. Each piece is 22 1/2 inches wide by 48 inches long (572mm x 1219mm) and has a NFVA of 25.5 sq. inches or 12.75 sq. inches (16451sqmm / 8226sqmm) depending on rafter spacing.
 
          D.Intake Vents
          1.Intake vents already existing or to be installed by others shall have an equal NFVA as the exhaust vent specified.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation of new roofing until roof deck has been properly prepared.
 
          B.If roof deck preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Delete the following article if the project is new construction or existing roofing will remain.
 
          3.2REMOVAL OF EXISTING ROOFING
 
          A.Remove all existing roofing down to the roof deck.
 
          B.Verify that deck is dry, sound, clean and smooth, free of depressions, waves, and projections.
 
          C.Repair all holes over 1 inch (25 mm) diameter and all cracks over 1/2 inch (12 mm) in width.
 
          D.Replace rotted or otherwise damaged decking with new materials of equal thickness.
 
          3.3PREPARATION
 
          A.Clean all work surfaces thoroughly prior to installation of underlayment.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          B.Install crickets on the upslope side of any chimney located on a roof steeper than 6:12, or wider than 24 inches (610 mm).
 
          C.Where practical, install all plumbing vents and other roof penetrations prior to installation of shingles.
 
          3.4UNDERLAYMENT INSTALLATION
 
          A.Install using methods recommended by manufacturer in accordance with local building code.
 
          B.Install leak barrier at the following locations:
          ** NOTE TO SPECIFIER ** Leak barrier strongly recommended in all areas listed below. Delete areas not applicable or not required.
          1.Eaves: On all roofs with slope between 2:12 and 4:12, install leak barrier at least 24 inches (610 mm) beyond the interior face of the warm exterior wall.
          2.Valleys: Install a 36 inch (914mm) wide leak barrier centered on valley.
          3.Vent Pipes: Extend leak barrier at least 24 inches (610 mm) around all roof penetrations.
          4.Rake Edges: install leak barrier along the entire length of all rake edges prior to the installation of metal drip edges.
          5.Hips and Ridges: Install leak barrier along entire lengths. Cut slots where ridge vents are present to allow proper ventilation.
 
          C.Felt Underlayment:
          1.Install one layer of felt underlayment over all locations not covered with leak barrier. Run sheets horizontally and staple or nail in place.
          2.Where roof slope exceeds 4 in 12, horizontal laps shall be at least 2 inches (50 mm).
          3.Where roof slope is between 2 in 12 and 4 in 12, horizontal laps shall be at least 19 inches (480 mm.
 
          3.5SHINGLE INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and requirements of local building code.
 
          B.Handle carefully during extreme weather to avoid damaging shingle edges.
 
          C.Secure using the appropriate number of fasteners for the shingle specified. If local building code requires additional fasteners they shall be placed such that fasteners and seams do not line up. Nails shall be long enough to penetrate through plywood or OSB decking, or at least 3/4 inch (19 mm) into dimensional lumber.
 
          D.Install hip and ridge shingles over all hips, ridges, or ridge vents.
 
          E.At all valleys, use only methods recommended for the type of shingle specified.
 
          F.Embed step flashings with every course of shingles at all sidewalls. "L" flashings are not acceptable.
 
          G.Flash all roof penetrations so moisture flows outward. Do not face-nail exposed metal.
 
          H.Follow ARMA and NRCA flashing guidelines where unique flashing conditions exist or methods are not specifically addressed in the application instructions.
 
          3.6VENTILATION Installation
          ** NOTE TO SPECIFIER ** Delete if no attic vents are specified.
 
          A.Ridge Vent:
          1.Cut continuous vent slot through sheathing, stopping 6 inches (150 mm) from each end of ridge.
          2.Cut opening at ridge 1 1/2 (36mm) to 2 inches (51 mm) wide, centered on ridge. Stop at least 6 inches (151mm) from rakes or valleys.
          3.Install ridge vent material full length of ridge, including uncut areas.
          4.Cover ridge vent with hip and ridge shingles as required by application instructions.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no roof louvers are specified.
 
          B.Roof Louvers:
          1.Cut hole in sheathing as necessary for the type of vent to be installed.
          2.Install according to manufacturers instructions for flashing vent penetrations
          3.Install eave vents in sufficient quantity to equal or exceed the exhaust vent area, calculated as specified by manufacturer.
 
          3.7Roof PROTECTION and Project close out
 
          A.Stage work progress to minimize foot traffic over completed sections of roofing.
 
          B.Where practical provide protection of installed materials from potential damage through work from other trades.
 
          C.Provide owner with an appropriate amount of contingency shingles for future modification or repair needs.
 
          3.8Inspection and Maintenance
 
          A.Inspect and clean all gutters and leaders annually.
 
          B.Inspect roof surfaces and flashings annually and perform maintenance as necessary.
 
          C.Inspect all areas where flashing cement has been applied annually and re-apply as necessary.
 
          D.Where repairs are necessary or roof fixtures are added, do not reuse shingles that are removed. Replace shingles with shingles of the same type and color.
 
         
END OF SECTION