| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Fiberweb, which is located at: 70 Old Hickory Blvd. Old Hickory, TN 37138 Toll Free: 800-321-6271 Phone: 615-847-7000 Fax: 615-847-7068 E-mail: moreinfo@typarhousewrap.com info@typarhousewrap.com Web: www.surroundtypar.com The Typar® System is developed and marketed by Fiberweb, one of the world's largest international non-woven fabrics and product innovation groups. In addition to construction materials, Fiberweb produces a complete range of non-woven products used in a variety of applications including landscaping products, geo textiles, filtration, hygiene, home care, home furnishings, electrical, medical and more. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | High-strength polypropylene roofing underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Roof framing and sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07310 - Shingles, Roof Tiles and Roof Coverings: Roof coverings applied over underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07620 - Flashing and Sheet Metal: Gutters and downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 1682 - Standard Methods of Test for Breaking Load and Elongation of Textile Fabrics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation and maintenance methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Test Results: Submit copies of test results showing performance characteristics equaling or exceeding those specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified submit 12 inch (30.5 cm) square sample for approval by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Obtain primary materials from a single manufacturer regularly engaged in manufacturing building wraps. Obtain secondary materials from a source acceptable to the primary materials manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of two years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials and products in unopened factory labeled packages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and handle in strict compliance with manufacturer's instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prevent damage or contamination to materials by construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Fiberweb Typar, which is located at: 70 Old Hickory Blvd. ; Old Hickory, TN 37138; Toll Free Tel: 800-284-2780; Tel: 615-847-7000; Email: request info; Web: www.typar.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Obtain products from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | High Strength Polypropylene Roofing Underlayment: Surround SR Underlayment, a Typar Brand with the following characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis Weight: 3.35 oz/sq.yd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tensile Strength ASTM D 1682: MD 117 lbsf CD 125 lbsf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Vapor Transmission Rate: ASTM E 96A 0.41 perms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Components: Polypropylene with polyolefin coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mechanical Fasteners: Plastic cap nails as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flashing: Typar Flashing BA, Typar Flashing RA and/or Typar Flashing Flex as applicable; for use at chimneys, vents and dormers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sheet Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Repairs to the deck or sheathing should be completed and the area swept clean before installation. Every person working on the roof shall fully understand and comply with the safety precautions within this guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | In severe climates, install Surround SR Underlayment after installing a water and ice protective membrane. Install a drip edge along the eaves before applying underlayment and along the rakes after applying underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Use 1 inch (25 mm) diameter plastic cap roofing or underlayment nails to fix Surround SR Underlayment in position. Drive nails squarely into the deck and flush with the underlayment. Staples should not be used. Using pneumatic staple guns is not recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | First Course: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Beginning at a bottom corner of the roof, lay Surround SR Underlayment in horizontal courses with printed side up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Unravel 2 or 3 feet (0.6 m to 0.9 m) of the roll and position it to be rolled across the bottom of the roof, even with the eaves with a 3/8-inch (9.5 mm) overhang. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | In critical areas where peal-n-stick ice and water shield is not along eaves or in valleys at 24 inch (610 mm) overlap is suggested. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Maneuver into position so it covers the deck right up to the rake but not over the sides of the building. Drive plastic cap roofing nails into the top corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pull roll, straighten, and align along the eaves. Ensure there are no wrinkles. Nail at top with 1 inch (25 mm) plastic cap roofing nails spaced 8 inches (203 mm) apart. Nail middle and bottom simultaneously with a pattern of nails 24 inches (610 mm) apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Roll out toward the other end of the roof and repeat the nailing pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extend over the rake and cut with a utility knife. Trim away any excess that overhangs the rake to complete the first course of underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Overlap ends of rolls by 6 inches (152 mm) and drive nails every 4 inches (102 mm) at overlap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Never walk on Surround SR Underlayment that is not securely nailed down. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Second Course: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Position the next course so it overlaps the first by 4 inches (102 mm). Use the white lines printed on Surround SR Underlayment as a guide for lining up the courses and drive nails every 4 inches (102 mm) at the overlap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The bottom of the second course should be on top of the first (lower) course so moisture will flow over the layers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Repeat the procedure of laying the first course of Surround SR Underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | On slopes of less than 3:12, overlap by 20 inches (508 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Ridge: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Lay in courses over the remainder of the deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lap top course at least 6 inches (152 mm) over the roof ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Drip Edge: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install drip edge along the eaves after applying adhesive membrane (if installed) before applying Surround SR Underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install along the rakes after applying Surround SR and under flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Shingles typically overhang the drip edge by 1 inch (25 mm) at the eaves and rake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use plastic cap roofing nails to apply Surround SR Underlayment to the deck of a mansard roof. Trim to fit tightly against the window beneath the flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Valleys Lined with Surround SR Underlayment, a Typar Brand: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Line valleys with a vertical length of Surround SR down the center before applying horizontal sections of underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overlap sections by 20 inches (508 mm) to ensure water will run over the top of the liner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cut horizontal sections at an angle as the center of the valley is reached and overlap by at least 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not drive nails within 6 inches (152 mm) of the center line. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Valley Lined with Metal Flashings: Shall be installed on roofs in applications with metal flashing, after vertical underlayment liner, before horizontal underlayment and finish coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Insulation: Installed according to manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Ventilation: Surround SR Underlayment, a Typar Brand shall be installed in applications with ventilated attic spaces as a vapor barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Chimney, Vent and Dormer Flashings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Layers of Surround SR Underlayment, a Typar Brand shall be positioned under the flashing at the top, sides, and bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install such that Surround SR Underlayment installation creates a secure fit under step flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||