MasterFormat: 95
SpecWizard: customize this spec    Download this Concrete Roof Tiles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Vande Hey Raleigh Architectural Roof Tile Concrete Roof Tiles
 
         
SECTION 07321
 
         
CONCRETE ROOF TILES
 
         
          ** NOTE TO SPECIFIER ** Vande Hey Raleigh concrete roof tiles.
.
This section is based on products manufactured by Vande Hey Raleigh Roof Tile Manufacturing, Inc., which is located at the following address:
1565 Bohm Drive
Little Chute, WI 54140-2529
Tel: (800) 236-8453
Tel: (920) 766-0156
Fax: (920) 766-0776
Web: www.vhrtile.com

Vande Hey Raleigh roof tiles, designed for extreme climates, are virtually resistant to the passing of time, the ravages of weather and the hazards of fire. Our roof tile systems withstand wind-driven rain, absorb minimal moisture and defy termites, rodents and rot. Our tile meets or exceeds industry requirements for strength, water absorption, permeability, freeze-thaw, wind uplift, combustibility, dimensions and weight.

Vande Hey Raleigh's sweeping selection of colors makes your roof as unique as the stars. Our limitless palette of colors inspires the imagination from the soft, gentle shades of Dark Putty to the deep, earthy elegance of Brookville Green. For added exclusivity, our extensive selection of colors can be blended to make a lasting impression for years to come. If you dream it, our color specialists can design it. Working with a palette of over 1,000 color formulas, our craftsmen can create roofs awash in the colors of your dreams-from colors reminiscent of a fond memory to colors evocative of a cherished treasure.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Concrete roof tiles.
 
          B.Metal roof flashing.
 
          C.Underlayments and self seal membrane.
 
          D.Related roof accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry; Roof sheathing and nailers.
 
          B.Section 06200 - Finish Carpentry.
 
          C.Section 07530 - Elastomeric Sheet Roofing.
 
          D.Section 07600 - Flashing and Sheet Metal.
 
          E.Section 07710 - Roof Specialties; Roof gutters and downspouts.
 
          F.Section 08600 - Skylights.
 
          G.Division 15 - Mechanical: Mechanical work projecting through roof.
 
          H.Division 16: - Electrical: Electrical work projecting through roof.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          B.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          C.ASTM B 370 - Standard Specification for Copper Sheet and Strip for Building Construction.
 
          D.ASTM C 387 - Standard Specification for Packaged, Dry, Combined Materials for Mortar and Concrete.
 
          E.ASTM C 887 - Standard Specification for Packaged, Dry, Combined Materials for Surface Bonding Mortar.
 
          F.ASTM D 226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing.
 
          G.ASTM D 2626 - Standard Specification for Asphalt-Saturated and Coated Organic Felt Base Sheet Used in Roofing.
 
          H.ASTM D 2822 - Standard Specification for Asphalt Roof Cement.
 
          I.ICBO-ES AC48 - Acceptance Criteria for Roof Underlayment for Use in Severe Climate Areas; 2000.
 
          J.NRCA - Steep Roofing Manual; National Roofing Contractors of America.
 
          K.SMACNA - Architectural Sheet Metal Manual; Sheet Metal and Air Conditioning Contractors National Association.
 
          L.Canadian Standard - CAN/CSA-A220.1 - Installation of Concrete Roof Tiles.
 
          1.4DESIGN REQUIREMENTS
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and edit to suit project conditions and requirements. Delete requirements that are not actually required.
 
          A.Performance Requirements: Provide roof tile system designed for sunbelt weather conditions and the following;
          1.Very Low Slope Roofs: Pitch less than 3 in 12.
          2.Medium Slope Roofs: Pitch 3 in 12 to 10 in 12.
          3.Steep Roofs: Pitch greater than 10 in 12 but less than 18 in 12.
          4.Very Steep Roofs: Pitch of 18 in 12 or greater.
          5.Basic wind conditions up to 80 miles per hour.
          6.High wind conditions up to 130 miles per hour.
          7.Roof height greater than 40 feet.
 
          B.Performance Requirements: Provide roof tile system designed for severe weather conditions and the following;
          1.Very Low Slope Roofs: Pitch less than 4 in 12.
          2.Medium Slope Roofs: Pitch 4 in 12 to 10 in 12.
          3.Steep Roofs: Pitch greater than 10 in 12 but less than 18 in 12.
          4.Very Steep Roofs: Pitch of 18 in 12 or greater.
          5.Basic wind conditions up to 80 miles per hour.
          6.High wind conditions up to 130 miles per hour.
          7.Roof height greater than 40 feet.
          8.Heavy snow loads.
          ** NOTE TO SPECIFIER ** Roofing tiles conform to the requirements as listed in the following four paragraphs. The roof tiles also comply with ICC ESR 1759, Florida Building Code #FL2461 and the City of Los Angeles. Delete requirements from the paragraphs below that are not actually required for the project.
 
          C.Roofing tile materials and installation shall conform to the requirements of Miami Dade County, Florida NOA No. 06-0201.01 (Applies to Vande-Hey-Raleigh, Flat and Riviera roofing tile.)
 
          D.Roofing tile materials and installation shall conform to the requirements of Miami Dade County, Florida NOA No. 06-0201.01. (Applies to Vande-Hey-Raleigh, High Barrel Spanish Concrete Roof Tile.)
 
          E.Roofing tile materials and installation shall conform to Canadian Standard CAN/CSA-A220.
 
          F.Roofing tile materials and installation shall conform to the requirements of the applicable building code.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's descriptive literature for products specified in this section.
 
          C.Shop Drawings: Indicate metal flashing profiles, joint locations, fastening locations, and installation details. Indicate tile layout with location of cut and special shaped tiles identified.
 
          D.Verification Samples: Three full tile units indicating color, style, and features.
 
          E.Manufacturer's Instructions: Printed installation instructions for roof tile; include the following:
          1.Fastening schedules for specified tile types and indicated roof slopes.
          2.Instructions for installation procedures for specified project conditions.
          3.Manufacturer's Safety Data Sheets (M.S.D.S.) for solvent-based products.
 
          F.Warranty documents, issued and executed by manufacturer of roof tile, countersigned by Contractor.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum five years documented experience producing concrete roof tile and member of National Tile Roofing Institute.
 
          B.Installer Qualifications: Minimum five years documented experience installing products specified in this section and/or supervision by a manufacturers authorized installation representative.
          ** NOTE TO SPECIFIER ** Delete mock-up if not required.
 
          C.Mock-Up:
          1.Construct mock-up using materials specified in this section.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. If second paragraph is retained, insert size requirements.
          2.Construct mock-up as directed, at location indicated or directed.
          3.Construct mock-up at location indicated or directed, size __ feet by __ feet (__ m by __ m).
          4.Obtain Architect's acceptance of mock-up before beginning construction activities of this section; accepted mock-up will be standard by which completed work of this section is judged.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          5.Mock-up may not remain as part of Work.
          6.Accepted mock-up may remain as part of Work.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          D.Pre-Installation Meeting:
          1.Convene at job site seven calendar days prior to scheduled beginning of construction activities of this section to review requirements of this section.
          2.Require attendance by representatives of the following:
          a.Installer of this section.
          b.Other entities directly affecting, or affected by, construction activities of this section.
          3.Notify Architect four calendar days in advance of scheduled meeting date.
 
          1.7DELIVERY, STORAGE, AND HANDLING
          ** NOTE TO SPECIFIER ** Retain the following paragraph if ordering pre-blended pallets from manufacturer.
 
          A.Pre-blend tiles before palletizing.
 
          B.Deliver products to project site in manufacturer's unopened pallets, labeled with data indicating compliance with specified requirements.
 
          C.Storage and Protection:
          1.Store products of this section in manufacturer's unopened packaging until installation.
          2.Maintain dry storage area for products of this section until installation of products.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9SEQUENCING
 
          A.Ensure that installer of this section is in possession of roof tile manufacturer's complete installation instructions before beginning construction activities of this section.
 
          B.Maintain copy of manufacturer's complete installation instructions at project site.
 
          1.10WARRANTY
 
          A.Special Warranty: The Contractor warrants products of this section, as installed, to be in accord with the Contract Documents and free from faults and defects in materials and workmanship for a period of 3 years after completion.
 
          B.Manufacturer's Warranty: Furnish roof tile manufacturer's 50-year warranty against defects in product workmanship and materials.
 
          1.11EXTRA MATERIALS
 
          A.Provide an additional 1 percent of installed roof tiles, but not less than one full square, for Owner's use in roof maintenance.
 
          B.Furnish extra materials packaged with protective covering for storage and identified with labels clearly describing contents.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer of Concrete Roof Tile: Vande Hey Raleigh Roof Tile Manufacturing, Inc., 1565 Bohm Drive, Little Chute, WI 54140-2529. ASD. Tel: (800) 236-8453 and (920) 766-0156. Fax: (920) 766-0776.
          ** NOTE TO SPECIFIER ** Delete one of the two paragraphs below; coordinate with Division 1 requirements.
 
          B.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          C.Substitutions: Not permitted.
 
          D.Supply all products specified in this section from same manufacturer as roof tile.
 
          2.2ROOF TILE
          ** NOTE TO SPECIFIER ** Select one or more of the following roof tile styles as required for the project and delete the others. Since color and texture selection affect product cost, it is recommended that the specifier consult manufacturer's representative for available options. If more than one style or color/texture is required, be sure to indicate where each is to be used on the drawings or the specifications.
 
          A.Roof Tiles: Vande Hey Raleigh Spanish Tile; high barrel profile concrete tile with interlocking edges.
          1.Size: 17-1/4 inches length by 13 inches width.
          2.Exposure: Maximum 14 inches length by 12 inches width.
          3.Two 3/16 inch diameter factory-punched nailing hole.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          4.Color: Selected from manufacturer's available colors.
          5.Color: _________________.
          6.Color: Custom color _________________.
          7.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          8.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          B.Roof Tiles: Vande Hey Raleigh Riviera Tile; semi-flat profile concrete tile with interlocking edges and beveled ribs.
          1.Size: 15-3/8 inches length by 10-1/4 inches width.
          2.Exposure: Maximum 12 inches length by 8-11/16 inches width.
          3.One 3/16 inch diameter factory-punched nailing hole.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          4.Color: Selected from manufacturer's available colors.
          5.Color: _________________.
          6.Color: Custom color _________________.
          7.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          8.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          C.Roof Tiles: Flat profile concrete tile with interlocking edges.
          ** NOTE TO SPECIFIER ** Delete all but one of the four following product names.
          1.Acceptable Product: Vande Hey Raleigh Modern Slate Tile.
          2.Acceptable Product: Vande Hey Raleigh Shake Tile, with top surface and exposed ends having uneven raked pattern.
          3.Acceptable Product: Vande Hey Raleigh Custom Brushed Tile with hand brushed finish.
          4.Acceptable Product: Vande Hey Raleigh Cotswold Stone Tile.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if tile manufactured to withstand heavy snow loads is not required.
          5.Weight: Provide heavy duty tile weighing 100 lb/square more than standard tile.
          6.Size: 15-3/8 inches length by 10-5/8 inches width.
          7.Exposure: Maximum 12 inches length by 9-3/4 inches width.
          8.Two 3/16 inch diameter factory-punched nailing hole.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          9.Color: Selected from manufacturer's available colors.
          10.Color: _________________.
          11.Color: Custom color _________________.
          12.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          13.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          D.Roof Tiles: Vande Hey Raleigh Turret Shingles; flat profile concrete shingle with non-interlocking edges, tapered shape for installation on curved surfaces.
          1.Tapered Sizes: Varies to accommodate taper of roof surfaces.
          2.Exposure: Varies to accommodate taper of roof surfaces.
          3.Two 3/16 inch diameter factory-punched nailing holes.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          4.Color: Selected from manufacturer's available colors.
          5.Color: _________________.
          6.Color: Custom color _________________.
          7.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          8.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          E.Roof Tiles: Vande Hey Raleigh English Shingles; flat profile concrete shingle with non-interlocking edges, rectangular shape for installation on flat surfaces.
          1.Size: 15 inches length by 7-1/2 inches width.
          2.Exposure: 6 inches length by 7-1/2 inches width.
          3.Two 3/16 inch diameter factory-punched nailing holes.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          4.Color: Selected from manufacturer's available colors.
          5.Color: _________________.
          6.Color: Custom color _________________.
          7.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          8.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          F.Roof Tiles: Vande Hey Raleigh Spanish Pans and Covers; barrel profile concrete pans and covers for installation on flat surfaces.
          1.Pan Size: 16-3/4 inches length by 9-1/4 inches width.
          2.Cover Size: 16-3/4 inches length by 10-3/4 inches width.
          3.Exposure: 13-3/4 inches length by 14 inches width.
          4.One 3/16 inch diameter factory-punched nailing hole.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          5.Color: Selected from manufacturer's available colors.
          6.Color: _________________.
          7.Color: Custom color _________________.
          8.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          9.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          G.Roof Tiles: Vande Hey Raleigh Spanish Tapered Pans and Covers; barrel profile concrete pans and covers for installation on curved surfaces.
          1.Tapered Pan Size: Varies to accommodate taper of roof surface.
          2.Tapered Cover Size: Varies to accommodate taper of roof surface.
          3.Exposure: Varies to accommodate taper of roof surfaces.
          4.One 3/16 inch diameter factory-punched nailing hole.
          ** NOTE TO SPECIFIER ** Delete all but one of the following color options.
          5.Color: Selected from manufacturer's available colors.
          6.Color: _________________.
          7.Color: Custom color _________________.
          8.Multi-Color Custom Blend:
          a.Color A: _____ percent.
          b.Color B: _____ percent.
          ** NOTE TO SPECIFIER ** Delete following paragraph if glazed coating not required.
          9.Glazed Coating: Supply tile with factory applied protective glazed coating.
 
          H.Trim: Supply manufactured shapes of same material, style, color, and texture as roof tile for indicated hips, ridges, and rakes.
 
          2.3UNDERLAYMENTS
          ** NOTE TO SPECIFIER ** Underlayment is the most important accessory material and depends completely on the roof slope and weather conditions. Delete underlayment materials not required. Rubberized underlayment (same material as self seal membrane) is used in severe weather areas at eaves, in valleys, and sometimes over the entire roof surface. For roofs with very low slope (less than 3 in 12 in the sunbelt and less than 4 in 12 in severe weather areas) a complete single ply roof system over a counter batten system is required. Consult the manufacturer for underlayment recommendations for those applications.
          ** NOTE TO SPECIFIER ** Select the following paragraph for roof slopes 3:12 and above in the sun belt and 4:12 and above in severe weather areas. Delete if not applicable.
 
          A.Two layers of No. 30 Asphalt Saturated Organic Felt, to meet requirements of ASTM D-226, Type 2 or equal.
          ** NOTE TO SPECIFIER ** Select the following paragraph for roof slopes below 3:12 in the sun belt and below 4:12 in severe weather areas tiles are installed for cosmetic purposes only. Delete if not applicable. Delete the following paragraph if no SEPARATE self seal membrane is required. The tile manufacturer requires self seal membrane at intersections of roof and walls along roof protrusions. In addition, in severe weather areas, self seal membrane is required at eaves and in valleys.
 
          B.Single ply EPDM over a counter batten system.
 
          C.Self Seal Membrane that meets or exceeds requirements of ICBO AC-48 along roof perimeters and protrusions in severe weather areas.
 
          2.4METAL FLASHINGS
 
          A.General Requirements: Form flashings to profiles indicated on drawings, in accordance with manufacturer's printed instructions, and as recommended by SMACNA Architectural Sheet Metal Manual to protect materials from physical damage and to shed water.
          1.Form flashing lengths square, accurate to profile, in maximum possible lengths; form flashing lengths free from distortion or defects detrimental to appearance or performance.
          2.Hem edges of flashings exposed to view a minimum 1/4 inch on underside.
          ** NOTE TO SPECIFIER ** Metal flashing is required for all tile installations at eaves, valleys, wall intersections, and roof protrusions. The manufacturer's preferred material is 16 oz copper sheet. Other metal to match gutter material is also acceptable. Delete all but one of the following flashing material paragraphs.
 
          B.Eave Flashings and Other Metal Flashings: Copper sheet, ASTM B 370, cold rolled, natural finish; 16 ounces per square foot minimum thickness.
 
          C.Eave Flashings and Other Metal Flashings: Copper sheet, ASTM B 370, cold rolled, natural finish; 20 ounces per square foot minimum thickness.
 
          D.Eave Flashings and Other Metal Flashings: Stainless Steel Sheet for Flashings: ASTM A 666, Type 304 alloy, soft tempered; 24 gauge minimum thickness.
          ** NOTE TO SPECIFIER ** Galvanized steel is acceptable only in relatively dry areas, such as the Southwest, due to its limited life span.
 
          E.Eave Flashings and Other Metal Flashings: 24 gauge galvanized steel sheet, ASTM A 653/A 653M, minimum G90/Z275 hot-dip zinc coating.
          ** NOTE TO SPECIFIER ** Delete aluminum flashing if not required. Aluminum flashing is desirable for eave flashing due to its compatibility with aluminum gutters, but should not be used for other flashing due to its limited life span when the painted surface is damaged. If either valleys or vertical intersections occur on this project, include one of the other metal flashing paragraphs above and change its heading to read "Metal Flashings Other than Eave Flashings."
 
          F.Eave Flashings: Aluminum sheet, ASTM B 209; 0.019 inch minimum thickness.
 
          G.Concealed sealants along gable rakes, ridge/hip trim and flashings with asphalt saturated felt underlayment shall be non-running, heavy body Plastic Roof Cement that meets or exceeds the requirements of ASTM D-2822-75 and Federal Specifications SS-S-153C (Type 1) or equal. Sealants used with EPDM or Synthetic Underlayments shall be per manufacturer's recommendation.
 
          H.Exposed sealants, such as those used on counter flashings or non-soldered joints, should be high quality sealants to meet or exceed requirements of U.S. TT-S-00230C, U.S. Fed Cat. No 8030-965-2397, Canadian 19-GP-5M, ASTM C 290-79 or equal.
 
          I.Mortar/Grout for hips, open valleys and saddles shall be a combination of 50 lbs of Surface Bonding Cement and 120 lbs of Mason Mix to meet or exceed strength requirements of ASTM C-387 for Type "N" mortar and 1 gallon of Concrete Acrylic Fortifier to meet or exceed ASTM C-887 standard specifications. Grout and colored oxide to match field tile available from the Manufacturer.
 
          J.Adhesives to secure cut pieces of field tile along hips, valleys, flying gables, gables, sidewalls and protrusions and to install hip/ridge/rake trim shall be high quality construction adhesive to meet or exceed requirements of U.S. TT-S-00230C, U.S. Fed Cat. No 8030-965-2397, Canadian 19-GP-5M ASTM C290-79.
          ** NOTE TO SPECIFIER ** Delete accessories that are not required from the following paragraphs.
 
          2.5ACCESSORY MATERIALS
 
          A.Batten Strips: Softwood lumber preservative-treated under pressure; sized and located as specified.
 
          B.Fasteners for Underlayment: 11 gauge, 3/8 inch diameter head by 7/8 inch long ring-shank roofing nails of galvanized steel, copper or stainless steel.
 
          C.Fasteners for field tile (Flat/Riviera): 11 gauge copper or stainless steel with 5/16 inch heads 1-3/4 inches long ring-shank nail to penetrate 11/16 inch into batten strips.
 
          D.Fasteners for field tile (Spanish): 10 gauge copper or stainless steel 3 inches long ring-shank nail to penetrate 5/8 inch into batten strips.
 
          E.Fasteners for hip/ridge trim (Flat/Riviera): 10 gauge copper or stainless steel 2-1/2 inches long ring-shank nail to penetrate into wood nailers.
 
          F.Fasteners for rake trim (Flat/Riviera): 10 gauge copper or stainless steel 3 inches long to penetrate into wood nailers.
 
          G.Fasteners for hip/ridge trim (Spanish): 10 gauge copper or stainless steel 2-1/2 inches long ring-shank nail to penetrate into wood nailers.
 
          H.Fasteners for Battens: 5d ring-shank nails of stainless steel or 16 gauge stainless steel staples of sufficient length to penetrate sheathing.
 
          I.Fasteners for Metal Flashings: Ring-shank nails, 11 gauge by 1 inch length, of same material as flashing metal (copper, stainless, galvanized).
 
          J.Hurricane Clips: Roof tile manufacturer's recommended clips; fabricated from copper sheet, 20 ounces per square foot. Provide at roofs of height exceeding 40 feet above grade or where high wind requirements are indicated.
 
          K.Snow Guard: Roof tile manufacturer's fabricated unit for protection over entrances, lower roof areas, or other areas where falling snow is not desired; fabricated from copper sheet, 38 ounces per square foot.
 
          L.Grout: A mix of equal parts of factory-mixed mortar meeting requirements of ASTM C 387, Type N, and factory-mixed surface bonding mortar meeting requirements of ASTM C 887.
          1.Add mineral oxide pigment made by roof tile manufacturer to match color of roof tile.
          2.Add water and acrylic additive in accordance with mortar materials manufacturers' instructions to obtain correct mix for workability.
 
          PART 3EXECUTION
          ** NOTE TO SPECIFIER ** Verify roof structure and preparation is in accordance with roof tile manufacturers requirements. A minimum 5/8 inch deck is required for rafters/trusses 24 inches O.C. Install decking at hips to allow for a 1 inch flat surface to install the hip nailer and at the ridge to allow a 1-1/2 inch opening if ridge venting is to be installed.
 
          3.1EXAMINATION
 
          A.Verification roof deck structure meets roof tile manufacturer's installation requirements.
          1.Verify roof penetrations are in place and flashed to deck surface.
          2.Verify roof openings are correctly framed prior to installing Work of this section.
          3.Verify deck is of sufficient thickness to accept fasteners.
          4.Verify deck surfaces are dry, unfrozen, and free of ridges, warps, and voids
 
          B.Installer's Examination: Examine condition of deck prior to installation. Notify Architect if conditions are unacceptable. Beginning construction activities of this section indicates installer's acceptance of conditions.
 
          3.2PREPARATION
 
          A.Broom clean deck surfaces prior to installation of underlayment.
 
          B.Coordinate with installation of flashing, gutters, vents, skylights and other adjoining work to ensure proper sequencing. Do not install roofing materials until all vent stacks and other penetrations through roof sheathing have been installed and securely fastened.
 
          C.Arrange three or more stacks of roof tile at installation area; mix tile from stacks as installation progresses for consistent color blend. Do not overload roof surface with staged materials.
 
          3.3INSTALLATION
 
          A.Install roof tile in accordance with shop drawings, manufacturer's printed installation instructions for specified project conditions, the NRCA Steep Slope Roofing Manual and SMACNA Architectural Sheet Metal Manual.
          ** NOTE TO SPECIFIER ** Coordinate Drawing details with the roof tile manufacturers instructions and recommended details for the roof tile specified. Extend eave fascia and plywood eave blocking above roof deck 1-7/8 inches to ensure proper cant for bottom row of tile. For slopes below 3:12 in the sun belt or 4:12 in severe weather areas, use two piece eave metal and cant strips instead of blocking over the fascia.
For Spanish tile, the eave fascia is level with the roof deck. When vertical battens are installed for Flat, Riviera and Spanish tile, raise eave fascia to compensate for the thickness of the vertical batten.
For English and Turret shingles eave fascia and plywood eave blocking shall extend above roof deck 7/8 inch to ensure proper cant for bottom row of shingles with a minimum slope of 4:12 in the sun belt and 6:12 in severe weather areas.
For Spanish Pans and Covers eave fascia shall extend above roof deck 7/8 inch to ensure proper cant for bottom row of pans and covers with a minimum slope of 5:12
 
          B.Verify that the eave fascia is installed as required for the specified roof tile.
 
          C.Eave Flashings: Install metal eave flashing 1/8 inch beyond the fascia; lap end joints minimum 3 inches, with plastic cement seal between overlapping metal surfaces.
          ** NOTE TO SPECIFIER ** Delete the following three paragraphs if roof is not in a severe weather area or if underlayment is to be rubberized underlayment or flat roof membrane system.
          1.Apply self seal membrane over eave flashing parallel to eave edge in accordance with manufacturer's printed instructions.
          2.Extend self seal membrane up roof slope minimum 2 feet beyond interior face of exterior wall or as required by code, whichever is greater.
          3.Place each successive ply overlapping top edge of previous ply 3 inches.
 
          D.Valley Flashings: Install 24 inch to 28 inch standing seam, double rib (for closed valleys) or 24 inch double rib valley flashing (for open grouted valleys).
          1.Form flashings in accordance with manufacturer's instructions for valley type indicated.
          2.Apply flashing over 36 inch full width vertical underlayment centered in all valley areas.
          3.Install flashings centered on valley; nail in place at 12 inches on center, 1 inch from metal edges.
          ** NOTE TO SPECIFIER ** Delete one of the following paragraphs if not applicable.
          4.Roof Pitch 4 in 12 or Greater: Lap flashing end joints minimum 4 inches.
          5.Roof Pitch Less Than 4 in 12: Lap flashing end joints minimum 6 inches.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not applicable.
          6.For slopes below 3:12 in the sun belt or 4:12 in severe weather areas, install flashings and EPDM underlayment per details provided by the Manufacturer.
          ** NOTE TO SPECIFIER ** The underlayment and flashings provide the primary weather proofing for the tile roof system. The building should be water tight before roof tile is installed. Select one of the following three systems specified in the following paragraphs and delete the systems not required.
Two layers No.30 roofing felt (sometimes referred to as 30 LB felt) is the minimum underlayment recommended for severe weather areas, but is not acceptable for very low slope roofs.
For slopes below 3:12 in the sun belt and 4:12 in severe weather areas, single ply roofing such as EPDM over vertical battens should be used as underlayment. Roof deck must be clean, smooth and dry when underlayment is applied. Do not use a slap stapler to install underlayment or button/cap nails with the battens. Note that rubberized underlayments will stretch in the hot sun and must be rolled out and loose laid without stretching when nailing.
 
          E.No.30 Underlayment: Install 2 plies underlayment over entire roof area, parallel to eaves.
          1.Place first ply 18 inches wide at eave edge, with bottom edge extending 1/4 inch over lower edge of eave flashing; seal to eave flashing.
          2.Place second ply 36 inches wide over first ply flush at bottom and sealed to first ply.
          3.Place third ply 36 inches wide 15 inches up from bottom edge of first ply.
          4.Place each successive ply 18 inches up from bottom of each previous ply.
          5.Nail horizontal seams 1 inch from exposed edge of felt; space nails in accordance with manufacturer's printed instructions for roof slope.
          6.Overlap vertical seams minimum 6 inches, seal lap with plastic cement, then nail at 3 inches on center; stagger vertical laps of each successive layer so that vertical joints do not align in any two adjacent plies.
          7.Ridges, Except at Ridge Vents: Extend underlayment over ridges 6 inches on each side making a double layer.
          8.Hips: Extend underlayment over hips 6 inches on each side making a double layer.
          9.Valleys: Overlap metal valley flashing 3 inches and seal to metal.
 
          F.Rubberized Underlayment and Synthetic Underlayment: Install underlayment over entire roof area, parallel to eaves.
          1.Install in accordance with manufacturer's printed instructions.
          2.Place first ply at eave edge, with bottom edge extending 1/4 inch over lower edge of eave flashing; seal to eave flashing.
          3.Place each successive ply overlapping top edge of previous ply 3 inches.
          4.Ridges, Except at Ridge Vents: Extend underlayment over ridges 6 inches on each side making a double layer.
          5.Hips: Extend underlayment over hips 6 inches on each side making a double layer.
          6.Valleys: Overlap metal valley flashing 3 inches and seal to metal.
 
          G.Single Ply Roof Membrane: See Section _______ for installation requirements.
          ** NOTE TO SPECIFIER ** Edit the following two paragraphs as required to suit conditions required. Coordinate Drawing details with the roof tile manufacturers instructions and recommended details for the roof tile specified.
 
          H.Intersections of Roof Surfaces and Abutting Vertical Surfaces:
          1.Install continuous 36 inch wide strips of self seal membrane to extend 30 inches across roof deck and 6 inches up vertical surface.
          2.Install continuous metal flashing to extend 3 inches up vertical surface.
          3.At locations where vertical surface will abut top edge of tile, install metal flashing to extend 3 inches up vertical surface, form metal flashing to extend minimum 3 inches over tile, and form 1/2 inch return hem at edge of metal.
          4.Form saddle flashings for protrusions through roof in accordance with manufacturer's printed instructions.
 
          I.Ridge Vent: Install in accordance with manufacturer's printed instructions.
          ** NOTE TO SPECIFIER ** Edit the following five paragraphs as required to suit roof tile specified and conditions required. Coordinate Drawing details with the roof tile manufacturers instructions and recommended details for the roof tile specified.
 
          J.Vertical Battens for Very Low Slope Installation With Flat Roof Membrane System:
          1.Install 1 inch by 3 inches, nominal, battens vertically at 24 inches on center.
          2.See manufacturer's specifications for complete installation of flat roof membrane system.
          3.Install pressure treated 1 inch by 4 inches, nominal, horizontal battens over roof membrane as specified for required tile type.
 
          K.Battens for Spanish Tile Installation: Pressure treated, notched 1 inch by 2 inches, nominal.
          1.Install ridge batten with top edge approximately 1 inch from ridge nailer or vent.
          2.Strike horizontal line for top edge of first batten 15 inches up roof slope, and parallel to, eave edge.
          3.Strike intermediate horizontal lines between line for top edge of first batten and top edge of ridge batten; space lines equally, at maximum spacing of 14 inches.
          4.Install battens with top edges aligned with struck lines; nail battens to roof deck at 6 inches on center, maximum.
 
          L.Battens for Riviera Tile Installation: Pressure treated, notched 1 inch by 2 inches, nominal.
          1.Install ridge batten with top edge approximately 1 inch from ridge nailer or vent.
          2.Strike horizontal line for top edge of first batten 12-3/4 inches up roof slope, and parallel to, eave edge.
          3.Strike intermediate horizontal lines between line for top edge of first batten and top edge of ridge batten; space lines equally, at maximum spacing of 12 inches.
          4.Install battens with top edges aligned with struck lines; nail battens to roof deck at 6 inches on center, maximum.
 
          M.Battens for Flat Tile Installation: Pressure treated, notched 1 inch by 2 inches, nominal.
          1.Install ridge batten with top edge approximately 1 inch from ridge nailer or vent.
          2.Strike horizontal line for top edge of first batten strip 13-1/4 inches up roof slope, and parallel to, eave edge.
          3.Strike intermediate horizontal lines between line for top edge of first batten and top edge of ridge batten; space lines equally, at maximum spacing of 12 inches.
          4.Install battens with top edges aligned with struck lines; nail battens to roof deck at 6 inches on center, maximum.
 
          N.Roof Tile:
          1.Riviera Tile: Install tile left to right, as viewed facing ridge.
          2.Spanish Tile and Flat Tile: Install tile right to left, as viewed facing ridge.
          3.Riviera Tile and Spanish Tile: Install closure strips in accordance with manufacturer's printed instructions for project conditions.
          4.Fasten tile to battens in accordance with manufacturer's recommended nailing schedule for tile type, roof slope, and wind and height conditions.
          5.Cut tile, as tile installation progresses, for hip, valley, and wall conditions.
          ** NOTE TO SPECIFIER ** Delete following paragraph if not required.
 
          O.Install venting as tile installation progresses; locate in accordance with manufacturer's instructions.
 
          P.Trim:
          1.Install trim pieces for hips, ridges, and rakes as tile installation progresses; cut shapes, set in bed of plastic roof cement, and secure in place with minimum 2 fasteners per piece for rake trim, and minimum 1 fastener per piece for hip and ridge trim.
          2.Cut special shapes for project conditions as required.
          3.Overlap trim piece ends minimum 3 inches; seal overlapping surfaces with plastic roof cement.
 
          Q.Counterflashings:
          1.Install counterflashings tight to substrates, with top edge of counterflashing concealing base flashings; lap end joints minimum 3 inches.
          2.Fasten counterflashings using specified fasteners; fasten on vertical surfaces only, at maximum spacing 12 inches on center.
 
          3.4PROTECTION
 
          A.Protect installed work until project completion.
 
          B.Do not permit traffic over finished roof surface.
 
         
END OF SECTION