| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Novik Inc., which is located at: 160 rue des Grands-Lacs St-Augustin-de-Desmaures, QC, Canada G3A 2K1 Toll Free Tel: 888-847-8057 Tel: 418-878-6161 Fax: 418-878-6164 Email: request info Web: www.novik.com [ Click Here ] for additional information. Novik is a manufacturing firm dedicated to the design, manufacturing and marketing of exterior coverings for the residential and commercial construction market. At the start of 1999, the business launched a plan to develop the manufacture of innovative paneling products, using injected polymers, imitating and economically replacing traditional materials such as cedar shingles, brick, stone and also offers various accessories. It is in 2006 that Novik imposes itself on the lucrative roofing market by introducing two typical models of slate and clay roof tiles of injected polymer panels like the siding. Novik is continually working on new projects to offer a more complete range of products in the construction market. NOVISLATE® are high performance polymer products that are virtually maintenance-free. The tile resists expansion, retraction and will not split, crack or rot under extreme weather conditions, it is easy and quick to install, light weight, designed with an interlocking system requiring no overlap, and manufactured with a proprietary color-through process technology that provides a more accurate texture definition compared to other polymer or composite slate tile replica roofing systems. NoviClay® roofing system have the authentic look of natural high-barrel clay tiles. The innovative design of the new copolymer clay tile replica roofing system from Novik allows you to recreate at the fraction of the cost, the authentic look of natural high-barrel clay tile roofs widely used in Europe and Southern United States. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Copolymer Slate Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Copolymer High-Barrel Clay Tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Membrane Underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06112 - Framing and Sheathing: Roof sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06114 - Wood Blocking and Curbing: Wood nailers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06150 - Wood Decking: Deck surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07212 - Board Insulation: Nailable rigid insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07260 - Vapor Retarders: Continuation of wall vapor retarder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07270 - Air Barriers: Continuation of wall air barrier system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07469 - Wood Siding: Eave and fascia boards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 07710 - Manufactured Roof Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 07714 - Gutters and Downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 08620 - Unit Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Division 15 - Mechanical: Mechanical work projecting through roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Division 16: - Electrical: Electrical work projecting through roof. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 108 - Standard Test Methods for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM G 1970 - Specification for Self-Adhering Polymer Modified Bituminous Sheet Materials Used as Steep Roofing Underlayment for Ice Dam Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ICC ES AC07 - Acceptance Procedures for Special Roofing Systems, Plastic Tiles and Panels regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Miami Dade County TAS 100 - Building Code Compliance Office, Mechanical Tile Attachment Performance Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | UL 580 - Tests for Uplift Resistance of Roof Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | UL 790 - Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | UL 2218 - Impact Resistance of Prepared Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate specially configured metal flashings, joint locations, fastening locations, and installation details, tile layout with location of cut and special shaped tiles identified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturers warranties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver to the project site in manufacturer's unopened containers or bundles fully identified with name, brand, type and grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store off the ground in a dry ventilated space or protect with suitable waterproof coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 50 year limited warrantee. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and materials to avoid damage to installed roofing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Novik Inc., which is located at: 160 rue des Grands-Lacs ; St-Augustin-de-Desmaures, QC, Canada G3A 2K1; Toll Free Tel: 888-847-8057; Tel: 418-878-6161; Fax: 418-878-6164; Email: request info; Web: www.novik.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ROOF TILE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Copolymer Slate Tiles: Novislate roofing system: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Components are made of Novik's proprietary polymer compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel size: 52.75 inches (133.99 cm) by 22.38 inches (56.85 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material thickness: 0.090 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Performance: Tests performed in accordance to ICC ES AC07 Plastic Tiles and Panels regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: In accordance with UL 790 and ASTM E 108. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Class C fire resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hail Impact tested In accordance with UL 2218, Class 4 impact resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wind driven rain: In accordance with Miami Dade County TAS 100-95. Surpassed Dade County requirements of 110 mph. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Accelerated U.V. exposure In accordance with ASTM G 1960, Virtually no fading | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Standard Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carbon Grey #138. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Ashwood Grey #139. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Horizon Grey #140. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Country Plum #141. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Harvest Brown #142. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Terra Brown #143. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Rustic Green #144. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Country Red #145. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Graphite Black #152. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | As selected by the Architect form the manufacturers standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Accessory Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Starter Strip: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Size: 47.6 inches (121 cm) by 2.2 inches (5.6 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Thickness: 0.090 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hip and Ridge System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Size: 9 inches (22,9 cm) by 11 inches (27,9 cm) by 3.6 inches (9.1 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Thickness: 0.080 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Copolymer High-Barrel Clay Tiles: NoviClay roofing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Components are made of Novik's proprietary polymer compound. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overall Dimension: 19-1/4 inches by 15-1/4 inches by 3 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exposed Surface: 18-1/2 inches by 14-1/4 inches by 3 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Size: 19 inches (48.3 cm) by 15.65 inches (39.8 cm) by 3 inches (7.6 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Material Thickness: 0.090 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Performance: Tests performed in accordance to ICC ES AC07 Plastic Tiles and Panels regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: In accordance with UL790 and ASTM E 108. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Class C fire resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Class A option. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hail Impact tested: In accordance with UL2218, Class 4 impact resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wind Driven Rain: In accordance with Miami Dade County TAS 100-95, Surpassed Dade County requirements of 110 mph. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Accelerated U.V. Exposure: In accordance with ASTM G1960, Virtually no fading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Standard Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Carbon Grey #138. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Harvest Brown #142. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Terra Brown #143. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Rustic Green #144. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Country Red #145. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Graphite Black #152. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Terra Cotta #182. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Field Green #183. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Red Brick #183. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | As selected by the Architect form the manufacturers standard selections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Accessory Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Starter Strip: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Size: 20.65 inches (52,45 cm) by 3-1/4 inches (8.26 cm) by 2 inches (5 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Material thickness: 0.090 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hip and Ridge System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Size: 20.5 inches (52.1 cm) by 10.7 inches (27.2 cm) by 5.4 inches (13,7 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Material thickness: 0.090 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Membrane Underlayment: Underlayment membrane, self-adhesive, self-sealing and self-healing and meet ASTM D1970 standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Roof Vents: Novik Roof vent 60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top dimensions: 13.7 inches (34,7 cm) by 18.9 inches (48,0 cm) by 4.3 inches (10,9 cm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Ventilation area: 60 inches po2 (387 cm2) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Colors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Weatherwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Plumbing Vent Flashing: Novik Flex Plumbing Vent Flashing. Flexible elastomeric material, 13 inches (330 mm) diameter at base by 7 inches (178 mm) high and capable of sealing vents 1 inch (25 mm) to 6 inches (152 mm) in diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Universal Slate Channel: Aluminum, 26 gauge, formed with 9.84 inch (250 mm) deck leg, 3.00 inch (76 mm) edge leg with 0.5 inch (13 mm) high tile insertion lip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Snow Guards: Aluminum, 26 gauge, 9 inches (228 mm) long, 2-3/8 inches (60 mm) wide and 1-1/2 inches (38 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Roofing Nails: Standard round wire type hot dipped galvanized steel type, of sufficient length to penetrate 1-1/2 inches (28 mm) into substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Wood Battens: Softwood lumber, preservative treated, as specified in Section 06114. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Flashings: As specified in Section 07620. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that roof penetrations are in place and flashed to deck surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify roof openings are correctly framed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ensure that deck is of sufficient thickness to accept fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verify deck surfaces are dry, unfrozen, and free of ridges, warps, and voids. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION EXISTING ROOFING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove any roof covering before installing roofing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that roof decks have no delamination, warpage, bowing, or any other defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Replace rotted or otherwise damaged decking with new materials of equal thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Seal roof deck joints wider than 1/16 inch (1.5 mm) with deck tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Ensure that the roof decks are properly fastened, clean and smooth before underlayment and roof tiles are applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install crickets on the upslope side of any chimney or vertical surface as required for proper drainage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Where practical, install all plumbing vents and other roof penetrations prior to installation of roof tiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's Installation Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underlayment Installation: Install over the entire roof surface with minimum rake lap of 1 inch (25 mm), 2 inch (51 mm) minimum headlap and 6 inch (152 mm) end laps. Provide additional membrane barriers at the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Eaves: Install a second layer of underlayment at least 10 inches (254 mm) wide and extending a minimum of 2 inches (51 mm) over eave flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rake Edges: install underlayment along the entire length of all rake edges prior to the installation of metal drip edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Valleys: Install a second layer of underlayment at least 10 inches (254 mm) wide and extending a minimum of 2 inches (51 mm) over inner portion of valley flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vent Pipes: Extend leak barrier at least 24 inches (610 mm) around all roof penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vertical Surfaces: Extend underlayment a minimum of 4 inches (102 mm) up vertical wood blocking or parapet wall. Laps will be a minimum of 6 inches (152 mm) vertical lap and 2 inches (51 mm) horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tile Installation General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install flashing and trim as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install starter strips and nail as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fit and align tile panel and hook onto starter strip. Nail panel as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stagger vertical panel joints as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Install subsequent panels by aligning pattern and hooking into the lower panel and nailing panel as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Install wood battens as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Install hips and ridges as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flashing Installation General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install flashing as recommended by the roof tile manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Overlap tile and seal in accordance with the roof tile manufacturers requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nail flashing as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEAN-UP AND REPAIR | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Replace shingles damaged during installation or construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove roofing cement from exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove shingle scraps and other debris from the site at the end of each work day. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||