MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07411
 
         
METAL ROOF PANELS
 
         
For best results, display hidden notes to specifier.
          ** NOTE TO SPECIFIER ** Metal roof panel systems of United States Steel ACRYLUME(R) steel sheet.
.
This section is based on metal roof panels made by many manufacturers using ACRYLUME(R) steel sheet, which itself is manufactured by United States Steel Corporation, which is located at:
6200 E. J. Oliver Blvd., Room 115
P. O. Box 599
Fairfield, AL 35064
Tel: (888)243-6851
Te1: (205) 783-2197
Fax: (205) 783-2433
Email: pbush@uss.com
www.ussconstruction.com
.
ACRYLUME(R) steel does not require painting or coating other than the acrylic coating applied after milling, nor is it intended for painting on continuous coil coating paint lines.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Metal Panel Roof System.
 
          B.Trim.
 
          1.2RELATED SECTIONS
 
          A.Section 07210 - Roof Insulation.
 
          B.Section 07620 - Sheet Metal Flashing and Trim.
 
          C.Section 07720 - Roof Accessories.
 
          D.Section 07900 - Joint Sealants.
 
          1.3REFERENCES
 
          A.ASTM A 792/A 792M - Standard Specification for Steel Sheet, 55% Aluminum-Zinc Alloy Coated by the Hot Dip Process; 2001a.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's descriptive literature for roof panel system, including each specified component.
 
          C.Shop Drawings:
          1.Roof plans: Dimensioned drawings indicating the following:
          a.Layout of roof panels; include fastener locations.
          b.Locations of trim and other sheet metal items.
          2.Details: Dimensioned drawings indicating the following:
          a.Profile of each type trim and other sheet metal item.
          b.Interface of roof panel system with adjacent construction.
          c.Illustration of each type fastener.
          ** NOTE TO SPECIFIER ** Retain the following sub-paragraph if performance specifying a Contractor-designed system; delete if structural design of system is in Contract Documents.
 
          D.Design Data: Structural design calculations, bearing seal and signature of professional structural engineer licensed to practice in the State in which the project is located.
 
          E.Test Reports: Certified reports documenting testing and compliance of roof panel system, as designed, to requirements of specified wind uplift requirements.
 
          F.Certificates: Contractor's certification that:
          1.Manufacturer of roof panel system meets specified qualifications.
          2.Installer of roof panel system meets specified qualifications.
 
          G.Manufacturer's Instructions: Printed installation instructions for each roof panel system component, including product storage requirements.
 
          H.Executed warranty.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Insert qualifications requirements in the following paragraphs.
 
          A.Manufacturer Qualifications: Minimum ___ years documented experience producing roof panel systems similar to that specified in this section.
 
          B.Installer Qualifications: Minimum ___ years documented experience installing roof panel systems similar to that specified in this section.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required.
 
          C.Pre-Installation Meeting: Convene at job site seven (7) calendar days prior to scheduled beginning of construction activities of this section to review requirements of this section.
          1.Require attendance by representatives of the following:
          a.Installer of this section.
          b.Other entities directly affecting, or affected by, construction activities of this section.
          2.Notify Architect four (4) calendar days in advance of scheduled meeting date.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until installation.
 
          B.Maintain storage area conditions for products of this section in accordance with manufacturer's instructions until installation:
          1.Store products above ground on elevated platforms; incline platforms for moisture run-off.
          2.Ventilate between individual products to prevent moisture condensation build-up.
 
          1.7PROJECT CONDITIONS
 
          A.Field Measurements: When construction schedule permits, take field measurements of areas to receive roof panel system; indicate measurements on submitted shop drawings, noting discrepancies.
 
          1.8WARRANTY
          ** NOTE TO SPECIFIER ** The following paragraph specifies a Special Warranty. If retained, edit for project requirements and coordinate with General Conditions and Division 1; if combined warranty for construction activities of other sections is required, edit list in third paragraph and coordinate with RELATED SECTIONS Article of this section.
 
          A.Special Warranty:
          1.The Contractor warrants construction activities of this section, as installed, to be in accordance with the Contract Documents and to be free from faults and defects in materials and workmanship for a period of three (3) years.
          2.Have warranty countersigned by representatives of manufacturer and installer of this section.
          ** NOTE TO SPECIFIER ** Delete the following two sub-paragraphs if combined special warranty not required.
          3.Combine special warranty of this section with construction activities, as installed, of the following sections:
          a.Section 07210 - Roof Insulation.
          b.Section 07620 - Sheet Metal Flashing and Trim.
          c.Section 07720 - Roof Accessories.
          d.Section 07900 - Joint Sealants.
          4.Have special warranty countersigned by representatives of installers of other sections affected by combined special warranty.
 
          B.Manufacturer's Warranty: Manufacturer's warranty against failure of roof panel due to rupture, structural failure, or perforation due to exposure to normal atmospheric corrosion; warranty period 20 years and 6 months.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
          ** NOTE TO SPECIFIER ** Consult manufacturer of metal material for listing of roof panel manufacturers nearest project location.
 
          A.Acceptable Manufacturers - Roof Panels: One of the following:
          1._______________.
          2._______________.
          3._______________.
 
          B.Acceptable Manufacturer - Coated Steel Sheet for Roof Panels: United States Steel Corporation; 6200 E. J. Oliver Blvd., Room 115, P. O. Box 599, Fairfield, AL 35064. ASD. Te1: (888) 243-6851 or (205) 783-2197. Fax: (205) 783-2433. E-mail: pbush@uss.com. www.ussconstruction.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          C.Substitutions: Not permitted.
 
          D.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Coated Steel Sheet: United States Steel ACRYLUME(R); aluminum-zinc alloy-coated steel sheet conforming to ASTM A 792/A 792M, Structural Steel (SS), Coating Designation AZ55/AZM165, with clear acrylic coating both faces.
 
          2.3COMPONENTS
 
          A.Roof Panels: Profiled coated steel sheet.
          ** NOTE TO SPECIFIER ** Include the following two sub-paragraphs if performance specifying a Contractor-designed system, inserting project requirements; delete if structural design of system is in Contract Documents.
          1.Vertical Loads: Design roof panel system to withstand loads imposed by roof panel system, and live loading of __ pounds per square foot (___ kg/sq m), uniformly distributed.
          2.Snow Loads: Design roof panel system to withstand snow loads in accordance with requirements of local authorities having jurisdiction; imposed snow load is to be added to specified vertical loads when designing roof panel system.
          ** NOTE TO SPECIFIER ** Insert wind uplift resistance requirements in the following sub-paragraph.
          3.Wind Uplift: Provide roofing panel system, including panels, clips, and fasteners that meets requirements of UL Class __ for indicated exposure.
          4.Expansion/Contraction: Design roof panel system to include provision for structural and thermal movement without loss of water resistance integrity.
          ** NOTE TO SPECIFIER ** Retain the following sub-paragraphs to specify manufacturers' product designations.
          5.Acceptable Products: One of the following:
          a._______________.
          b._______________.
          c._______________.
          ** NOTE TO SPECIFIER ** Retain one of the following two sub-paragraphs to specify profile required for project; if second is retained, insert selected panel manufacturers' profile designations.
          6.Profiles: Indicated on drawings.
          7.Profile: One of the following:
          a._______________.
          b._______________.
          c._______________.
          ** NOTE TO SPECIFIER ** Retain one of the following six sub-paragraphs to specify structural grade required for project.
          8.Grade: Grade 33 (230).
          9.Grade: Grade 37 (255).
          10.Grade: Grade 40 (275).
          11.Grade: Grade 50A (345A).
          12.Grade: Grade 50B (345B).
          13.Grade: Grade 80 (550).
          ** NOTE TO SPECIFIER ** Insert metal thickness requirement in the following sub-paragraph.
          14.Metal thickness: __ gage (__ mm).
 
          B.Panel Clips: Manufacturer's standard for roof panel system and specified wind uplift resistance requirements.
 
          C.Roof Insulation: Specified in Section 07210.
 
          D.Roof Accessories: Specified in Section 07720.
 
          E.Trim: Provide trim for indicated project conditions, including both manufacturer's standard trim profiles and site-formed sheet metal items that are not manufacturer's standard trim profiles.
          1.Profiles required include, but are not limited to, the following:
          a.Fascia.
          b.Closures.
          c.Panel terminations.
          d.Perimeter and termination flashings.
          2.Material: Coated steel sheet, Grade 33 (230).
          ** NOTE TO SPECIFIER ** Insert metal thickness requirement in the following sub-paragraph.
          3.Metal Thickness: __ gage (__ mm).
 
          F.Joint Sealants: Specified in Section 07900; type recommended in manufacturer's instructions for indicated use.
 
          G.Fasteners:
          1.For Panel Clips: Non-corroding fasteners of types specified by roof panel system manufacturer for indicated substrates and specified wind uplift resistance requirements.
          2.For Metal Trim and Roof Penetration Devices: Non-corroding die-cast head steel screws, aluminum-zinc alloy-coated, with weathersealing washers.
 
          2.4FABRICATION
 
          A.Fabricate indicated site-formed metal items to roof panel manufacturer's specifications for factory-formed trim in accordance with Architect-accepted shop drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verification of Conditions:
          1.Substrate is ready to receive roof panel system.
          2.Roof penetrations are completed.
 
          B.Installer's Examination:
          1.Have installer of this section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable.
          2.Transmit two copies of installer's report to Architect within 24 hours of receipt.
          3.Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited.
          4.Beginning construction activities of this section indicates installer's acceptance of conditions.
 
          3.2INSTALLATION
 
          A.Install roof panel system components in accordance with Architect-accepted shop drawings, and manufacturer's instructions.
 
          B.Installation of roof insulation is specified in Section 07210.
 
          C.Installation of trim is specified in Section 07620.
 
          D.Installation of roof accessories is specified in Section 07720.
 
          E.Installation of joint sealants is specified in Section 07900.
 
          3.3PROTECTION
 
          A.Protect installed products from damage by subsequent construction activities.
 
          B.Replace products having damage which cannot be repaired to Architect's acceptance.
 
         
END OF SECTION