Download SECTION 07412 INSULATED METAL WALL PANELS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07412
INSULATED METAL WALL PANELS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** All Weather Insulated Panels ; insulated metal panels.
This section is based on the products of All Weather Insulated Panels , which is located at:
929 Aldridge Rd
Vacaville, CA 95688
Toll Free Tel: 888-970-2947
Fax: 707-359-2286
Email: request info (sales@awipanels.com)
Web: www.awipanels.com
[ Click Here ] for additional information.
All Weather Insulated Panels Is an innovator in the design, construction and advancement of insulated metal panels and is strategically positioned to meet the growing energy, environmental and economic challenges facing the North American building industry. All Weather Insulated Panels has 3 state-of-the-art continuous line manufacturing facilities: Vacaville, CA, Little Rock, AR and Hamilton, Ontario, Canada.
From freezing, sub-zero temperatures to dry heat or high humidity, Mother Nature continually tests the limits of building envelopes. All Weather Insulated Panels are specifically engineered to maintain interior climate control regardless of external weather conditions. Discover the wide range of panel color, finishes, dimensions, concealed fastening systems, trims and engineering systems that will help you unleash your full design capabilities.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Pre-insulated metal wall panels.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05120 - Structural Steel Framing: Primary and secondary framing.
B.
Section 07411 - Insulated Metal Roof Panels.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
a.
ASTM D 2126 - Standard Test Method for Response of Rigid Cellular Plastics to Thermal and Humid Aging.
2.
ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction
a.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
b.
ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials.
c.
ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
d.
ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
B.
Factory Mutual Research Corporation (FMRC) Standard 4880 - Class 1 Fire Rating of Insulated Wall or Wall and Roof/Ceiling Panels, Interior Finish Materials or Coating and Exterior Wall Systems.
C.
Factory Mutual Research Corporation (FMRC) Standard 4881 - Standard for Class 1 Exterior Wall Systems.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1.4
SYSTEM DESCRIPTION - EXTERIOR WALL PANELS
A.
General: Furnish and install all steel faced factory insulated wall panels forming the exterior cladding and the related accessories and trims required for a complete weathertight wall installation.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
1.
Wall panels as scheduled shall be 1 hour fire rated.
B.
Design: The metal faced foam core wall panels shall be produced on a continuous process manufacturing line under strict quality control and must be independently audited quarterly by a recognized audit facility/testing lab. Panel thickness, gauges, spans between supports and overall lengths shall be as required to contribute to the combined action of the wall in resisting the specified design loads with a deflection not to exceed L/180.
C.
Performance:
1.
The panels ability to withstand positive and negative design loads shall be verified by testing in accordance with the ASTM E 72 Vacuum Chamber Method with the standard deflection criteria to be L/180.
2.
The panel thermal properties shall be verified by actual tested values in accordance with the ASTM C 518 steady state thermal transmission test method. Aged K Factor shall not exceed 0.14 @ 75 degree F (24 degree C) mean temperature or 0.13 @ 40 degree F (4.4 degree C) mean temperature.
3.
The weather tightness of the installed panels system shall be tested and verified by the ASTM E 283 Air Infiltration method and the ASTM E 331 Water Penetration method. Air leakage shall not exceed .01 CFM/sf of wall area at a pressure differential of 12.0 psf. Water leakage shall not be observed at the panel joint at a pressure differential less than 6.27 psf.
4.
The panel core shall have a flame spread maximum of 25 and smoke developed maximum of 450 as tested in accordance with the ASTM E 84 test method.
5.
The panel shall have Factory Mutual Class 1 Approval for wall and roof/ceiling construction in accordance with the full scale FM 4880 test program with no height restriction.
6.
The panels shall have Factory Mutual Class 1 Exterior Wall System Approval for Windstorm in accordance with FM 4881.
7.
The panels shall be State of Florida Product Approved.
8.
The polyisocyanurate foam core shall meet or exceed the following physical properties:
a.
R Value (1 inch (25.4 mm)): 8.
b.
Compressive Strength: 25 psi (175 kPa).
c.
Density (in-place): 2.1 to 2.5 pcf (37 gram/liter to 40gram/liter).
d.
Shear Strength: 28 to 32 psi (193 kPa to 221 kPa).
e.
Closed Cell Content: 95%.
f.
Dimensional Stability: 14 day aged (ASTM D 2126): -20 degree F (-29 degree C) < 1% change, dry heat 158 degree F (70 degree C) < 1% change, Humid Heat 158 degree F (70 degree C).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1.5
SYSTEM DESCRIPTION - INTERIOR WALL/CEILING PANELS
A.
General: Furnish and install all steel faced factory insulated wall panels forming the interior cladding and the related accessories and trims required for a complete wall and ceiling thermal envelope.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
1.
Interior wall panels as scheduled shall be 1 hour fire rated.
B.
Design: The metal faced foam core wall panels shall be produced on a continuous process manufacturing line under strict quality control and must be independently audited quarterly by a recognized audit facility/testing lab. Panel thickness, gauges, spans between supports and overall lengths shall be as required to contribute to the combined action of the wall in resisting the specified design loads with a deflection not to exceed L/120 (walls) and L/180 (ceiling).
C.
Performance:
1.
The panels ability to withstand positive and negative design loads shall be verified by testing in accordance with the ASTM E 72 Vacuum Chamber Method with the standard deflection criteria to be L/180.
2.
The panel thermal properties shall be verified by actual tested values in accordance with the ASTM C 518 steady state thermal transmission test method. Aged K Factor shall not exceed 0.14 @ 75 degree F (24 degree C) mean temperature or 0.13 @ 40 degree F (4.4 degree C) mean temperature.
3.
The weather tightness of the installed panels system shall be tested and verified by the ASTM E 283 Air Infiltration method and the ASTM E 331 Water Penetration method. Air leakage shall not exceed .01 CFM/sf of wall area at a pressure differential of 12.0 psf. Water leakage shall not be observed at the panel joint at a pressure differential less than 6.27 psf.
4.
The panel core shall have a flame spread maximum of 25 and smoke developed maximum of 450 as tested in accordance with the ASTM E 84 test method.
5.
The panel shall have Factory Mutual Class 1 Approval for wall and roof/ceiling construction in accordance with the full scale FM 4880 test program with no height restriction.
6.
The panels shall have Factory Mutual Class 1 Exterior Wall System Approval for Windstorm in accordance with FM 4881.
7.
The panels shall be State of Florida Product Approved.
8.
The polyisocyanurate foam core shall meet or exceed the following physical properties:
a.
R Value (1 inch (25.4 mm)): 8.
b.
Compressive Strength: 25 psi (175 kPa).
c.
Density (in-place): 2.1 to 2.5 pcf (37 gram/liter to 40gram/liter).
d.
Shear Strength: 28 to 32 psi (193 kPa to 221 kPa).
e.
Closed Cell Content: 95%.
f.
Dimensional Stability: 14 day aged (ASTM D 2126): -20 degree F (-29 degree C) < 1% change, dry heat 158 degree F (70 degree C) < 1% change, Humid Heat 158 degree F (70 degree C).
1.6
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Contractor shall furnish detailed drawings showing location and profile of insulated panels, as well as location and shape of formed metal flashings, and the location and type of sealants and fasteners.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.7
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.8
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.9
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Manufacturer shall provide panel contractor with written instructions for recommended product storage and handling.
C.
Handling: Handle materials to avoid damage.
1.10
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.11
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.12
WARRANTY
A.
Manufacturer shall warrant the panels as free from defects in material and workmanship for 2 years from the date of production.
B.
Manufacturer shall warrant that the exterior paint finish will not:
1.
Chip, crack, check, or peel for a period of thirty years from date of installation (except for such crazing that may occur on tightly roll-formed edges and brake bends).
2.
Chalk in excess of a numerical rating of 8 for a period of thirty years from date of installation when measured in accordance with the standard procedures outlined in ASTM D-659.
3.
Fade or change color in excess of 5 E units for a period of thirty years from date of installation when calculated in accordance with ASTM D-2244. The color change is to be measured on exposed painted surface cleaned of surface soils and oxidation.
 
** NOTE TO SPECIFIER ** DM45 Interior Wall/Ceiling panel only. Delete if not required.
 
C.
Manufacturer shall warrant that the exposed paint finish for a period of two (2) years from the date of shipment to the Customer. This interior paint warranty excludes failures caused by general surface abuse, scratches, washdown with caustic chemicals and direct exposure to corrosive and aggressive environments.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: All Weather Insulated Panels , which is located at: 929 Aldridge Rd; Vacaville, CA 95688; Toll Free Tel: 888-970-2947; Fax: 707-359-2286; Email: request info (sales@awipanels.com); Web: www.awipanels.com
B.
Web: http://www.awipanels.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
1.
This specification is written with the All Weather Insulated Panels wall panel as the basis of acceptable design, quality and performance. Requests for substitutions shall be submitted in writing no less than 14 days prior to bid.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
INSULATED WALL PANELS
 
** NOTE TO SPECIFIER ** AdobeTexture wall panels offer a matte finish, multi-textured profile and finish that simulates a troweled stucco-like appearance without the need for additional factory- or field-applied stucco coatings. Delete if not required.
 
A.
AdobeTexture (HE40-A) as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 2 inches (51 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 2-1/2 inches (64 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
4.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
5.
Width: 40 inches (1016 mm) wide as detailed on the design drawings.
6.
Joint: The side joint shall be a double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement as shown on the panel shop/erection drawings .
7.
Exterior Panel Face: The panel exterior shall be AdobeTexture by All Weather Insulated Panels. The exterior metal substrate shall be 26ga G90 Galvanized or AZ50 Galvalume Steel coated with a 25 year specially formulated low gloss ceramic polyester finish with a total dry film thickness of 1.0 mil (0.0254 mm) including primer. The textured finish shall not be achieved by either factory or field post spray process. The exterior color shall be selected from manufacturer's 4 in-stock AdobeTexture standards.
8.
Interior Panel Face: The panel interior shall have lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The interior metal substrate shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel coated with a polyester finish with a nominal dry film thickness of 1.0 mil (0.0254 mm) including primer. Interior color shall be Imperial White.
9.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties listed.
10.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
11.
Provide 1-Hour Rated Wall Panel (fiRe): Panel shall be 4 inches (102 mm) thick AdobeTexture (HE40-AF) as manufactured by All Weather Insulated Panels.
a.
Joint Sealant: A single minimum 3/8 inch (9.5 mm) continuous bead of approved gun grade sealant equivalent to Rutland 500 degree F (260 degree C) RTV High Heat Silicone shall be applied in the female side at one or both exterior panel joints prior to engagement in lieu of sealant specified.
b.
Panel fire core composite shall be comprised of 1/2 inch (13 mm) Type X gypsum board encased with minimum .014 inch (0.356 mm) thick continuous steel sheet in addition to specified core.
c.
The panels shall meet ASTM E 119 (CAN/ULC S-101) as a 1 hour wall assembly from either side.
 
** NOTE TO SPECIFIER ** Our flat wall panels are produced with either a smooth or standard embossed face and offer a perfect solution for designers seeking a high-end architectural look with all the thermal benefits that insulated metal panels offer. Delete if not required.
 
B.
Flat (FL40) Flat Architectural Wall Panel as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 2 inches (51 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 2.5 inches (64 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
 
** NOTE TO SPECIFIER ** Delete width not required.
 
4.
Width: 40 inches (1016 mm) wide (standard) as detailed on the design drawings.
5.
Width: 36 inches (914 mm) wide (optional) as detailed on the design drawings.
6.
Joint: The side joint shall be a closed 1/16 inch (1.6 mm) double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement.
 
** NOTE TO SPECIFIER ** Delete panel face not required.
 
7.
Exterior Panel Face: The panel exterior shall be flat and smooth (22 ga).
8.
Exterior Panel Face: The panel exterior shall be flat and embossed (24 ga).
9.
The exterior metal substrate shall be G90 Galvanized or AZ50 Galvalume Steel coated with a 30 year 70% PVDF finish with a total dry film thickness of 1.0 mil (0.0254 mm) including primer.
10.
Color: The exterior color shall be selected from manufacturer's six in-stock standards.
11.
Interior Panel Face: The panel interior shall have lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The interior metal substrate shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel coated with a polyester finish with a nominal dry film thickness of 1.0 mil (0.0254 mm) including primer. Interior color shall be Imperial White.
12.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties.
13.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
14.
Panels may be installed either vertically or horizontally. Horizontal applications shall incorporate a color matching aluminum extrusion assembly at vertical end joints.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
15.
Provide 1-Hour Rated Wall Panel (fiRe): Panel shall be 4 inches (102 mm) thick Flat (FL40-F) Flat Architectural Wall Panel as manufactured by All Weather Insulated Panels.
a.
Joint Sealant: A single minimum 3/8 inch (9.5 mm) continuous bead of approved gun grade sealant equivalent to Rutland 500 degree F (260 degree C) RTV High Heat Silicone shall be applied in the female side at one or both exterior panel joints prior to engagement in lieu of sealant specified.
b.
Panel fire core composite shall be comprised of 1/2 inch (13 mm) Type X gypsum board encased with minimum .014 inch (0.356 mm) thick continuous steel sheet in addition to specified core.
c.
The panels shall meet ASTM E 119 (CAN/ULC S-101) as a 1 hour wall assembly from either side.
 
** NOTE TO SPECIFIER ** HW40 Hard Wall Panel is ideal for interior high traffic areas such as loading docks or keg storage rooms. The OSB is inserted behind the exposed steel facing to provide substantial strength to resist damage from impact. The panel is also ideally suited for hanging electrical boxes and piping. Consult your local AWIP representative for specific attachment requirements. Delete if not required.
 
C.
Hard Wall (HW40) as manufactured by All Weather Insulated Panels.
1.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
2.
Width: 40 inches (1016 mm) wide (standard) as detailed on the design drawings.
3.
Joint: The side joint shall be a closed 1/16 inch (1.6 mm) double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement.
 
** NOTE TO SPECIFIER ** Delete panel face not required.
 
4.
Exterior Panel Face: The panel exterior shall be flat and embossed (26 ga).
5.
The exterior metal substrate shall be G90 Galvanized Steel coated with a composite polyester coating.
6.
Interior Panel Face: The panel interior shall have lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The interior metal substrate shall be minimum 26ga G60 Galvanized Steel coated with a polyester finish with a nominal dry film thickness of 1.0 mil (0.0254 mm) including primer.
7.
Color: Imperial White.
8.
Core: 3/8 inch (9.5 mm) OSB shall inserted behind the exposed steel facing to provide substantial strength to resist damage from impact. The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties.
9.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** The distinctive pattern of our Heavy Embossed pattern makes this panel ideal for exterior walls of industrial or commercial facilities where a non-profiled appearance is desired at an affordable price. Delete if not required.
 
D.
Heavy Embossed (HE40) as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 2 inches (51 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 2-1/2 inches (64 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
4.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
5.
Width: 40 inches (1016 mm) wide as detailed on the design drawings.
6.
Joint: The side joint shall be a double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement as shown on the panel shop/erection drawings .
7.
Exterior Panel Face: The panel exterior pattern shall be heavy embossed achieved through a continuous high pressure rolled embossment process. The exterior metal substrate shall be 26ga G90 Galvanized or AZ50 Galvalume Steel coated with a 30 year 70% PVDF finish with a total dry film thickness of 1.0 mil (0.0254 mm) including primer.
8.
Color: The exterior color shall be selected from manufacturer's six in-stock standards.
9.
Interior Panel Face: The panel interior shall have lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The interior metal substrate shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel coated with a polyester finish with a dry film thickness of 1.0 mil (0.0254 mm) including primer. Interior color shall be Imperial White.
10.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties listed.
11.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
12.
Provide 1-Hour Rated Wall Panel (fiRe): Panel shall be 4 inches (102 mm) thick Heavy Embossed (HE40-F) as manufactured by All Weather Insulated Panels.
a.
Joint Sealant: A single minimum 3/8 inch (9.5 mm) continuous bead of approved gun grade sealant equivalent to Rutland 500 degree F (260 degree C) RTV High Heat Silicone shall be applied in the female side at one or both exterior panel joints prior to engagement in lieu of sealant specified.
b.
Panel fire core composite shall be comprised of 1/2 inch (13 mm) Type X gypsum board encased with minimum .014 inch (0.356 mm) thick continuous steel sheet in addition to specified core.
c.
The panels shall meet ASTM E 119 (CAN/ULC S-101) as a 1 hour wall assembly from either side.
 
** NOTE TO SPECIFIER ** Our Mesa profile panel is the perfect economical choice for exterior / interior wall and ceiling applications on industrial and cold storage buildings. Delete if not required.
 
E.
Mesa (DM40) as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 2 inches (51 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 2-1/2 inches (64 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
4.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
5.
Thickness: The insulated metal wall panel shall be 5 inches (127 mm) thick.
6.
Thickness: The insulated metal wall panel shall be 6 inches (152 mm) thick.
7.
Width: 40 inches (1016 mm) wide as detailed on the design drawings.
8.
Joint: The side joint shall be a double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement as shown on the panel shop/erection drawings .
9.
Exterior Panel Face: The panel exterior profile shall be lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The exterior metal substrate shall be 26ga G90 Galvanized or AZ50 Galvalume Steel coated with a 30 year 70% PVDF finish with a total dry film thickness of 1.0 mil including primer.
10.
Color: The exterior color shall be selected from manufacturer's six in-stock standards.
11.
Interior Panel Face: The panel interior shall have lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The interior metal substrate shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel coated with a polyester finish with a nominal dry film thickness of 1.0 mil (0.0254 mm) including primer. Interior color shall be Imperial White.
12.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties listed.
13.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
14.
Provide 1-Hour Rated Wall Panel (fiRe): Panel shall be 4 inches (102 mm) thick Mesa (DM40-F) as manufactured by All Weather Insulated Panels.
a.
Joint Sealant: A single minimum 3/8 inch (9.5 mm) continuous bead of approved gun grade sealant equivalent to Rutland 500 degree F (260 degree C) RTV High Heat Silicone shall be applied in the female side at one or both exterior panel joints prior to engagement in lieu of sealant specified.
b.
Panel fire core composite shall be comprised of 1/2 inch (13 mm) Type X gypsum board encased with minimum .014 inch (0.356 mm) thick continuous steel sheet in addition to specified core.
c.
The panels shall meet ASTM E 119 (CAN/ULC S-101) as a 1 hour wall assembly from either side.
 
** NOTE TO SPECIFIER ** Our Striated wall panels offer an extremely economical exterior or interior solution where a flat, clean appearance is desired. The nominal embossed striations add rigidity and ensure an acceptable flatness tolerance. Delete if not required.
 
F.
Striated (ST40) as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 2 inches (51 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 2-1/2 inches (64 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
4.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
 
** NOTE TO SPECIFIER ** Delete width not required.
 
5.
Width: 40 inches (1016 mm) wide (standard) as detailed on the design drawings.
6.
Width: 36 inches (914 mm) wide (optional) as detailed on the design drawings.
7.
Joint: The side joint shall be a double tongue and groove off set design, permitting exterior side installation and fasteners completely concealed within the side joint. The concealed fasteners shall positively lock the face sheet of the panel to the structural supports and provide positive resistance to negative wind loads. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied in the female side at the panel joint prior to engagement as shown on the panel shop/erection drawings .
8.
Exterior Panel Face: The panel exterior profile shall be lightly striated. The exterior metal substrate shall be 26ga G90 Galvanized or AZ50 Galvalume Steel coated with a 30 year 70% PVDF finish with a total dry film thickness of 1.0 mil including primer.
9.
Color: The exterior color shall be selected from manufacturer's six in-stock standards.
10.
Interior Panel Face: The panel interior shall be embossed. The interior metal substrate shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel coated with a polyester finish with a nominal dry film thickness of 1.0 mil (0.0254 mm) including primer. Interior color shall be Imperial White.
11.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties listed.
12.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** fiRe 1-hour fire rated exterior wall and interior partition panels are factory assembled from a unique combination of tried and true cladding components resulting in a building composite that delivers superior performance in all categories compared with mineral wool core sandwich panels. fiRe 1-hour walls are designed to match all standard AWIP facing profiles and finishes. Available in 4 inches (102 mm) thicknesses only. Delete if not required.
 
13.
Provide 1-Hour Rated Wall Panel (fiRe): Panel shall be 4.5 inches (114 mm) thick Striated (ST40-F) as manufactured by All Weather Insulated Panels.
a.
Joint Sealant: A single minimum 3/8 inch (9.5 mm) continuous bead of approved gun grade sealant equivalent to Rutland 500 degree F (260 degree C) RTV High Heat Silicone shall be applied in the female side at one or both exterior panel joints prior to engagement in lieu of sealant specified.
b.
Panel fire core composite shall be comprised of 1/2 inch (13 mm) Type X gypsum board encased with minimum .014 inch (0.356 mm) thick continuous steel sheet in addition to specified core.
c.
The panels shall meet ASTM E 119 (CAN/ULC S-101) as a 1 hour wall assembly from either side.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
INTERIOR WALL/CEILING PANELS
 
** NOTE TO SPECIFIER ** DM45 is our widest Mesa panel featuring monolithic tongue and groove joinery for fast, easy installation. It is specifically designed for interior wall and ceiling applications.
 
A.
Mesa (DM45) as manufactured by All Weather Insulated Panels.
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
1.
Thickness: The insulated metal wall panel shall be 3 inches (76 mm) thick.
2.
Thickness: The insulated metal wall panel shall be 4 inches (102 mm) thick.
3.
Thickness: The insulated metal wall panel shall be 5 inches (127 mm) thick.
4.
Thickness: The insulated metal wall panel shall be 6 inches (152 mm) thick.
5.
Width: 45 inches (1143 mm) wide as detailed on the design drawings.
6.
Joint: The side joint shall be a monolithic tongue and groove design, permitting the use of liner and ceiling clips within the side joint. A single minimum 3/8 inch (9.5 mm) continuous bead of approved non-skinning butyloid gun grade sealant equivalent to Schnee-Morehead 5430 shall be applied at the warm side of the panel joint to effect a continuous vapor seal prior to engagement as shown on the panel shop/erection drawings.
7.
Panel Faces: The panel shall be embossed with lightly planked mesa ribs on 2.22 inches (56.4 mm) centers. The exposed metal substrates shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel painted with a USDA acceptable baked-on polyester coil coat finish with a total dry film thickness of 1.0 mil (0.0254 mm) including primer. Non-exposed metal substrates shall be minimum 26ga G60 Galvanized or AZ35 Galvalume Steel treated with an acrylic resin coating in the same mesa profile as the exposed face. Exposed face color shall be Imperial White.
8.
Core: The continuously foamed in-place panel core shall be Class 1 rigid polyisocyanurate (polyurethane) foam meeting the physical properties.
9.
The insulated panel manufacturer shall furnish either the formed metal flashings or the flat stock in the same gauge, color and paint finish system as the panel facings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
DAYLIGHTING
 
** NOTE TO SPECIFIER ** All Weather Insulated Panels polycarbonate wall lites are an excellent daylighting solution designed to perfectly integrate with AWIP wall panels. Wall lite system includes standard trims and capture extrusions.
 
A.
Wall Lites as manufactured by All Weather Insulated Panels.
1.
Design: Insulated Polycarbonate Wall Lites - Model LTC404X400.
2.
Panel Width: 19.7 inches ± 0.01 inch (500 mm).
3.
Panel Thickness: 1.57 inches ± 0.03 inch (40 mm).
4.
Weight: 0.82 psf + 5%.
5.
Hail Impact: Velocity with ball diameter 0.79 inch (20 mm): > 69 ft/sec (21 meters/sec).
6.
Temperature resistance: -40 degree F to +212 degree F (-38 degree C to 100 degree C).
7.
R-Value: 4.0 degree F ft2 hr / BTU.
8.
Coefficient of Linear Thermal Expansion: 3.75 x 10-5 in/in degree F.
9.
Fire Rating: Class A / CC1
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Secondary Structural Framing: The steel shall be aligned to the tolerances established in the AISC code of standard practice, section 7, and the supplemental modification control section 7.11.3, adjustable items. The maximum deviation of steel alignment shall be limited to -0 = 3/16 inch from the control with a 1/8 inch (3 mm) maximum change in deviation for any member of any 10 feet-0 inches (3048 mm) run of panel.
1.
The face of all structural members to which the panels are attached shall be in the same vertical plane, flat and free of obstructions such as weld marks, bolts or rivet heads.
 
** NOTE TO SPECIFIER ** Delete wall panel installation orientation not required. Delete if wall panels not required
 
2.
In no case shall vertically installed wall panels be fastened directly to structural columns or vertical framing members.
3.
In no case shall horizontally installed wall panels be fastened directly to structural beams or horizontal framing members.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
The metal panels shall be erected by an experienced metal panel contractor in accordance with the approved drawings, specifications, and installation instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION