| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text". | |||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Resolite, Inc., which is located at: 285 Industrial Drive. Moscow, TN 38057. Toll Free Tel: (888) RESOLITE (737-6548). Fax: (901) 877-1388. Email: rtrice@resolite.com Web: www.resolite.com. . Since 1951, when Resolite first began production in Zelienople, Pa., the company has provided architects, engineers, contractors and building owners with the very finest in fiberglass reinforced plastic (FRP) panels. Literally thousands of buildings across the country, and around the world, have utilized Resolite panels, particularly when corrosion resistance was the principal design consideration.Throughout its history, Resolite has been at the forefront of new product development. Resolite developed and fabricated the industry's first fire retardant FRP panels, and introduced the first walkable FRP panel (Tred-Safe) and RFM panels (Factory Mutual approved), as well as other engineered FRP composite products.Resolite is recognized as an industry leader in industrial and corrosion resistant products. The company's automated continuous production lines; in-plant laboratory; testing facilities; and engineers and staff, combine to offer customers unequaled assistance in meeting their structural, corrosion and accelerated weathering challenges.Through a network of area managers, manufacturer's representatives, distributors and a quick ship program, Resolite panels are readily available anywhere in North America. Today, as a division of Stabilite America, a world leader in industrial manufacturing, Resolite continues to provide designers and building owners with engineered FRP composite solutions to meet a host of corrosion resistant applications. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fiberglass Reinforced Wall Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fiberglass Reinforced Roof Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fiberglass Reinforced Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fiberglass Reinforced Vents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fiberglass Reinforced Gutters | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Accessories and Installation Related Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framing and blocking to receive panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05400 - Cold Formed Metal Framing: Metal framing to receive panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08850 - Glazing Accessories: Compounds and components used in panel installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 3841 - Standard Specification for Glass-Fiber-Reinforced Polyester Plastic Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide drawings containing plan, section, elevation and perspective views as necessary to depict proper design, fabrication and installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide joining and flashing details for each condition found on the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel manufacturer will be ISO 9002 Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect panels from surface cuts and abrasions. Keep panels dry and protected prior to use. Note that moisture trapped between panels can cause permanent staining. Store under roof and in a well ventilated area where possible. Stack panels off of the ground with one end elevated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Resolite, Inc., which is located at: 285 Industrial Dr. ; Moscow, TN 38057; Toll Free Tel: 888-RESOLITE (737-6548); Email: request info; Web: www.resolite.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Determine structural performance criteria in accordance with ASTM E 72 (Full Scale Test Method) and ASTM D 3841. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Flammability: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior Flame Spread Classification: Class 1 in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flame Spread: Less than 25 in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Structural Performance: Structure frame must be capable of withstanding loads as calculated in accordance with the current revision of ASCE 7: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wind Load: 1.88 PSF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wind Load: ____ PSF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roof Live (Snow) Load: 2.50 PSF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fastener Pullout: 1.88 PSF. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | WALL AND ROOF PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tred Safe Walkable Series FRP Roof Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Multiple layers of bi-directional continuous strand woven mat and chopped strand glass. Approximately 45 percent by weight. Corrosion Weathering (C/W) barrier fused to the interior and exterior surfaces of the fiberglass matrix during the manufacturing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel must be capable of safely supporting normal foot traffic and the typical weight of a maintenance worker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Corrosion /Weathering (C/W) barrier on the interior and exterior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Resin: Isophthalic, neopentyl glycol, halogenated polyester with acrylic modification and UV stabilizer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: Nominal 16 oz. (387 g) - Type 1645. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Weight: Nominal 14 oz. (387 g) - Type 1445. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Translucent, Frost. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Profile: 7.2 inches (183 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Profile: 7.2 inches (183 mm) "D" by 1.75 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Profile: 7 inches (178 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Profile: 4.2 inches (107 mm) by 1.0625 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Fire Classification: Panels shall have a flame spread classification of 25 or less and bear the UL Label. Flame spread rating must be achieved without the use of fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fire Snuf 40 Series fire rated FRP Roof/Wall Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Bi-directional continuous strand woven mat and chopped strand glass. Approximately 40 percent by weight. Corrosion Weathering (C/W) barrier fused to the interior and exterior surfaces of the fiberglass matrix during the manufacturing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Resin: Isophthalic, neopentyl glycol, halogenated polyester with acrylic modification and UV stabilizer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Weight: Nominal 12 oz. (340 g) - Type 1240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Weight: Nominal 10 oz. (284 g) - Type 1040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: Nominal 8 oz. (227 g) - Type 840. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Translucent, Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Translucent, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Profile: 7.2 inches (183 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Profile: 7.2 inches (183 mm) "D" by 1.75 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Profile: 7 inches (178 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Profile: 4.2 inches (107 mm) by 1.0625 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Fire Classification: Panels shall have a flame spread classification of 25 or less and bear the UL Label. Flame spread rating must be achieved without the use of fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fire Snuf 30 Series fire rated FRP 30 Series Wall Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Chopped strand glass, approximately 30 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Corrosion /Weathering (C/W) barrier on the exterior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Resin: Isophthalic, neopentyl glycol, halogenated polyester with acrylic modification and UV stabilizer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Weight: Nominal 12 oz. (340 g) - Type 1230. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: Nominal 10 oz. (284 g) - Type 1030. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Weight: Nominal 8 oz. (227 g) - Type 830. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Translucent, Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Translucent, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Profile: 7.2 inches (183 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Profile: 7.2 inches (183 mm) "D" by 1.75 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Profile: 7 inches (178 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Profile: 4.2 inches (107 mm) by 1.0625 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Profile: 2.5 inches (64 mm) by 0.5 inches (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Fire Classification: Panels shall have a flame spread classification of 25 or less and bear the UL Label. Flame spread rating must be achieved without the use of fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Factory Mutual Approved RFM Roof/Wall Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Bi-directional continuous strand woven and chopped strand glass. Approximately 25 percent by weight with a Corrosion/ Weathering (C/W) barrier on the exterior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Resin: Isophthalic, neopentyl glycol, halogenated polyester with acrylic modification and UV stabilizer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Weight: Nominal 17 oz. (482 g) - Type RFM 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Weight: Nominal 14 oz. (387 g) - Type RFM 14. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: Nominal 11 oz. (312 g) - Type RFM 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Profile: 7.2 inches (183 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Profile: 7.2 inches (183 mm) "D" by 1.75 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Profile: 7 inches (178 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Profile: 4.2 inches (107 mm) by 1.0625 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Profile: 4-3/16 inches by 9/16 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Performance: Panels must be tested and approved by Factory Mutual for use without height or area limitations and without sprinkler protection. All panels must bear the FM label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Fire Classification: Panels shall have a flame spread classification of 15 or less and a smoke developed classification of less than 250 per ASTM E 84, and bear the UL label. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Acryloy 30 Series Wall Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Chopped strand glass, approximately 30 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Corrosion /Weathering (C/W) barrier on the exterior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Resin: Light stabilized polyester modified with acrylic monomer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Weight: Nominal 12 oz. (340 g) - Type 1230. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: Nominal 10 oz. (284 g) - Type 1030. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Weight: Nominal 8 oz. (227 g) - Type 830. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Translucent, Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Translucent, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Profile: 7.2 inches (183 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Profile: 7.2 inches (183 mm) "D" by 1.75 inches (45 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Profile: 7 inches (178 mm) by 1.5 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Profile: 4.2 inches (107 mm) by 1.0625 inches (27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Profile: 2.5 inches (64 mm) by 0.5 inches (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tred-Safe DECK Roof Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Bi-directional continuous strand woven mat and chopped strand glass. Approximately 45 percent by weight. Corrosion Weathering (C/W) barrier fused to the interior and exterior surfaces of the fiberglass matrix during the manufacturing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panel must be capable of safely supporting normal foot traffic and the typical weight of a maintenance worker. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Corrosion /Weathering (C/W) barrier on the interior and exterior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Profile: 6 inches (152 mm) by 2.125 inches (54 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Resin: Halogenated vinyl ester. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Weight: 16 oz. (454 g) per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Opaque White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FLASHING AND TRIM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | FRP Flashing / Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Interior: Embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flashing Weight: Nominal 12 oz. (340 g). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Translucent, Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Translucent, White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Opaque, Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Opaque, Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Opaque, Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | RIDGE VENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ResoFLO FRP Ridge Ventilators: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Nominal Throat Opening: 10 inches (254mm) or 12 inches (305mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction: Minimum 0.10 inch (2.5 mm) nominal thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass Content: Minimum of 40 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Resin: Isophthalic, neopentyl glycol, halogenated polyester with acrylic modification and UV stabilizer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Stone White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Free Area (NFVA): Equal to or greater than the ventilator throat size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Damper: One piece center pivot with corrosion resistant bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Bird Screen consisting of 1/2 inch (13mm) polypropolene mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | GUTTERS AND DOWNSPOUTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | FRP Gutter & Downspout System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Unidirectional filaments providing high tensile and flexural properties and overall section stiffness. Continuous strand mat is included to contribute to the transverse properties of the gutter and downspout sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Glass Content: Minimum of 40 percent by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Resin: Isophthalic halogenated polyester, having a flame spread classification of 25 or less, with additional protection provided by means of UV stabilizers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Bright White (Not a Resolite standard White). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | WALL LOUVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Resoflo 6 inch (152mm) FRP Wall Louvers | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Reinforcement: Unidirectional filaments to provide high tensile and flexural properties and overall section stiffness. Continuous strand mat is included to contribute to the transverse properties of the louver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Glass content: Minimum of 40% by weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Corrosion /Weathering (C/W) Barrier on all surfaces to provide a resin rich surface to increase corrosion resistance and UV protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Resin shall be high quality isophthalic halogenated polyester, having a flame spread classification of 25* or less. Additional protection shall be provided with the use of UV stabilizers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louver Frames: 6 inch (152mm) deep channel type, 1/4 inch (6 mm) minimum thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Louver Blades: "K" style design, 1/8 inch minimum thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Adjustment: Adjustable to 45 Degrees pivoting in fiberglass reinforced polypropylene bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Adjustment: Adjustable to 90 Degrees pivoting in fiberglass reinforced polypropylene bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pivots: Fiberglass reinforced polypropylene, minimum of 5/8 inch (16mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Linkages and Brackets: Fiberglass reinforced polypropylene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control Arms: Fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Operation: Fiberglass thumbscrew locking quadrant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Operation: Pull cable operation (vinyl-coated cable). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Operation: Electric motor operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hardware: 304SS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hardware: 316SS. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Monel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Birdscreen: Polyethylene mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.8 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasteners: Stainless steel Type 304 - Size as required to comply with load and span requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Attachment: #14 fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Side Laps and Flashings: SB2 grommet type fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sealants: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opaque Panels: 1/8 inch thick x 3/8 inch (3 mm x 10 mm) wide non-shrinking non-hardening butyl tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Translucent Panels: Clear silicone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Closures: Inert foam material such as EDPM. Profile to match panel and capable of resisting UV rays as well as atmospheric and corrosive conditions which may be present. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 4 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||