Download SECTION 07430 ALUMINUM-FACED COMPOSITE WALL PANELS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07430
ALUMINUM-FACED COMPOSITE WALL PANELS
 
 
Copyright 2012 - 2012 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Alucobond, a 3A Composites Company; composite metal panels.
.
This section is based on the products of Alucobond, a 3A Composites Company, which is located at:
Two Harbour Place 721 Jetton St. Suite 325
Davidson , NC 28036
Toll Free Tel: 800-626-3365
Email: request info (info.usa@3Acomposites.com)
Web: www.alucobondusa.com
[ Click Here ] for additional information.
Alucobond is the Global Brand Leader. From its creation in 1969, the "Original Aluminum Composite Material," Alucobond has earned its brand leadership through consistent performance and service excellence.
Alucobond brings a superior metal panel image to any project. Alucobond, known for its lightweight qualities, also has other desirable attributes such as a rainbow of consistent color and finish options, the ability to form textures or curves or the option to create modules. When you need to present an exceptionally flat, high-tech metal panel image, Alucobond allows you the ease of mind that you have chosen the proven leader.
As the original "Aluminum Composite Material," Alucobond has developed the leading fabricators and installers in the metal wall panel industry. This ensures that Alucobond is engineered, fabricated and installed to meet your design and specification needs.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Aluminum-faced composite panels and mounting system including the following:
1.
Exterior cladding panels.
2.
Exterior soffits.
3.
Exterior parapet copings.
4.
Exterior column covers.
5.
Interior wall cladding.
6.
Interior column covers
7.
Custom applications indicated on the Drawings.
B.
System Type for Exterior Applications:
 
** NOTE TO SPECIFIER ** Delete systems not required.
 
1.
Rout and return wet sealed system.
2.
Rout and return dry sealed system.
3.
Drained and back ventilated rain screen system.
4.
Pressure equalized rain screen system.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05100 - Structural Steel.
B.
Section 06100 - Rough Carpentry; backup walls.
C.
Section 07200 - Insulation.
D.
Section 07600 - Metal Flashing and Trim.
E.
Section 07920 - Sealants.
F.
Section 08415 - Aluminum Entrances.
G.
Section 08920 - Glazed Aluminum Curtain Walls.
H.
Section 09200 - Interior Wall Finishes.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Aluminum Association (AA):
 
** NOTE TO SPECIFIER ** Architectural Class I (0.7 mil and thicker anodic coating).
 
1.
AA-C22-A41 - Clear Anodized - Class I.
2.
AA-C22-A42 - Anodized Integral Color Coatings - Class II.
3.
AA-C22-A44 - Electrolytically deposited color (2-step) - Class I.
B.
American Architectural Manufacturers Association (AAMA):
1.
AAMA 508 - Voluntary Test Method and Specification for Pressure Equalized Rain Screen Wall Cladding Systems.
2.
AAMA 509 - Voluntary Test and Classification Method for Drained and Back Ventilated Rain Screen Wall Cladding Systems.
3.
AAMA 620 - Voluntary Specification for High Performance Organic Coatings on Coil, Coated Architectural Aluminum.
4.
AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions and Panels.
5.
AAMA "Metal Curtain Wall, Window, Storefront and Entrance Guide Specifications Manual".
C.
ASTM International (ASTM):
1.
ASTM B 117 - Method of Salt Spray (Fog) Testing.
2.
ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
3.
ASTM D 822 - Practice for Operating Light and Water Exposure Apparatus (Carbon-Arc Type) for Testing Paint, Varnish, Lacquer, and Related Products.
4.
ASTM D 1308 - Effect of Household Chemicals on Clear and Pigmented Organic Finishes.
5.
ASTM D 1781 - Climbing Drum Peel Test for Adhesives.
6.
ASTM D 1735 - Method for Water Fog Testing of Organic Coatings.
7.
ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
8.
ASTM D 2247 - Practice for Testing Water Resistance of Coatings in 100 percent Relative Humidity
9.
ASTM D 2794 - Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact).
10.
ASTM D 3359 - Methods for Measuring Adhesion by Tape Test.
11.
ASTM D 3363 - Method for Film Hardness by Pencil Test.
12.
ASTM E 84 - Surface Burning Characteristics of Building Materials.
13.
ASTM E 283 - Rate of Leakage through Exterior Windows, Curtain Walls, and Doors.
14.
ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls, and Doors Under the Influence of Wind Loads.
 
** NOTE TO SPECIFIER ** Applies only to Alucobond Plus. Delete if not required.
 
D.
International Conference of Building Officials (ICBO): National Fire Protection Association (NFPA) 285 - Intermediate Scale Multi Story Test.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Affidavit certifying material meets requirements specified.
2.
Two copies of manufacturer's literature for panel material.
3.
Preparation instructions and recommendations.
4.
Storage and handling requirements and recommendations.
5.
Installation methods.
C.
Shop Drawings: Submit shop drawings showing project layout and elevations; fastening and anchoring methods; detail and location of joints, sealants, and gaskets, including joints necessary to accommodate thermal movement; trim; flashing; and accessories.
D.
Code Compliance: Documents showing product compliance with the national and local building code. ACM manufacturer shall have an ICC/ES Research Report and be in compliance with AC25 (Acceptance Criteria for Metal Composite Material).
E.
Verification Samples:
1.
Two samples of each type of assembly. 12 inches by 12 inches (304 mm by 304 mm) minimum.
2.
Two samples of each color or finish selected. 3 inches by 4 inches (76 mm by 102 mm) minimum.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications:
1.
Composite Panel Manufacturer shall have a minimum of 20 years experience in the manufacturing of the panel product.
2.
Composite Panel Manufacturer shall be solely responsible for panel manufacture and application of the finish.
3.
Composite panel manufacturer shall have established a Certification Program acceptable to the local Code Authorities.
B.
Installer Qualifications:
1.
Fabricator/installer shall be acceptable to the composite panel manufacturer.
 
** NOTE TO SPECIFIER ** Contact the Customer Relations Department at 3A Composites USA, Inc. (800-626-3365 or 270-527-4200) or www.alucobondusa.com, for information on the Distributor Network in a specific geographic region.
 
2.
Fabricator/Installer shall have a minimum 5 years experience of metal panel work similar in scope and size to this project.
3.
Panel fabricator/installer shall assume sole responsibility for design and installation of the panel mounting components of the exterior panel system including, but not limited to attachment to sub-construction, panel to panel joinery, panel to dissimilar material joinery, and joint seal associated with the panel system.
C.
System Requirements:
1.
Panel system includes the following components:
a.
Aluminum faced composite panels with mounting system. Panel mounting system including anchorages, shims, furring, fasteners, gaskets and sealants, related flashing adapters, and masking (as required) for a complete watertight installation.
b.
Parapet coping, column covers, soffits, sills, border, and filler items indicated as integral components of the panel system or as designed.
c.
Interior panel system work that matches exterior panel system work.
2.
Maximum deviation from vertical and horizontal alignment of erected panels: 1/4 inch in 20 feet (6 mm in 6 m) non-accumulative.
3.
Shop drawings shall show the preferred joint details providing a watertight and structurally sound wall panel system that allows no uncontrolled water penetration on the inside face of the panel system as determined by ASTM E 331. Systems not utilizing a construction sealant at the panel joints (i.e. Rout and Return Dry and Rear Ventilated System) shall provide a means of concealed drainage with baffles and weeps for water which may accumulate in members of the system.
4.
Building Code Acceptance: Composite panel manufacturer shall have established a Certification Program acceptable to the local Code Authorities.
a.
IBC.
b.
Miami-Dade County Florida.
 
** NOTE TO SPECIFIER ** The following applies only to Alucobond Plus. Delete if not required.
 
c.
National Building Code of Canada.
d.
City of New York.
e.
City of Los Angeles.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until finished appearance and workmanship are approved by Architect.
3.
Rework mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Protect finish and edges in accordance with panel manufacturer's recommendations.
B.
Store material in accordance with panel manufacturer's recommendations.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Field measurements shall be taken prior to the completion of shop fabrication whenever possible. However, coordinate fabrication schedule with construction progress as directed by the Contractor to avoid delay of work. Field fabrication may be allowed to ensure proper fit. Field fabrication shall be kept to an absolute minimum with the majority of the fabrication being done under controlled shop conditions.
1.8
WARRANTY
A.
Project Warranty: Refer to conditions of the contract for project warranty provisions.
B.
Manufacturer's Warranty: Submit, for Owner's acceptance, manufacturer's standard warranty document executed by authorized company official. Manufacturer's warranty is in addition to and not a limitation of, other rights Owner may have under the contract documents.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Alucobond, a 3A Composites Company, which is located at: Two Harbour Place 721 Jetton St. Suite 325; Davidson , NC 28036; Toll Free Tel: 800-626-3365; Email: request info (info.usa@3Acomposites.com); Web: www.alucobondusa.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
1.
Plans, elevations, details, characteristics, and other requirements indicated are based upon standards by one manufacturer. It is intended that other manufacturers, receiving prior approval, may be acceptable, provided their details and characteristics comply with size and profile requirements, and material/performance standards.
 
** NOTE TO SPECIFIER ** Design Constraints: Available Panel Widths - Standard widths 50 inches (1270 mm) and 62 inches (1575 mm) (coil coated), Standard widths 50 inches (1270 mm) and 62 inches (1575 mm) (anodized), Custom width 40 inches (1016 mm). Available Panel Lengths - Standard Lengths 122 inches (3099 mm), 146 inches (3708 mm), and 196 inches (4978 mm), Custom Lengths up to a maximum of 360 inches (9144 mm). The minimum bending radius of Alucobond Material without cutting an aluminum sheet is fifteen times the thickness of the Alucobond Material.
 
2.2
PANELS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Metal Wall Panels: Alucobond aluminum-faced composite panels as manufactured by 3A Composites.
 
** NOTE TO SPECIFIER ** Delete panel thicknesses, weights not required.
 
1.
Panel Thickness and Weight: 3 mm (0.118 inch) thick, 0.92 lb/sf (4.5 kg/sq. m).
2.
Panel Thickness and Weight: 4 mm (0.157 inch) thick, 1.12 lb/sf (5.5 kg/sq. m).
3.
Panel Thickness and Weight: 6 mm (0.236 inch) thick, 1.59 lb/sf (7.8 kg/sq. m).
4.
Composition:
a.
Two sheets of aluminum sandwiching a solid core formed in a continuous process with no glues or adhesives between dissimilar materials. The core material shall be free of voids and/or air spaces and not contain foamed insulation material. Products laminated sheet by sheet in a batch process using glues or adhesives between materials shall not be acceptable.
b.
Core Material: Extruded thermoplastic material.
c.
Aluminum Face Sheets:
1)
Thickness: 0.50 mm (0.0197 inch) (nominal).
 
** NOTE TO SPECIFIER ** Delete alloy not required.
 
2)
Alloy: AA3000 Series (Painted material).
3)
Alloy: AA5000 Series (Anodized material).
5.
Product Performance:
a.
Panel Tolerance:
1)
Length: -0 + .375 inch (+ 9.5 mm).
2)
Width: -0 + .188 inch (4.8 mm).
3)
Thickness: +/- .008 inch (0.20 mm) for 3 mm to 6 mm thicknesses.
4)
Bow (length and/or width): Maximum 0.8 percent.
5)
Squareness: Maximum .250 inch (6 mm).
6)
Aluminum Sheet Thickness: .020 inch (0.5 mm) nominal.
b.
Bond Integrity:
1)
When tested for bond integrity, in accordance with ASTM D 1781 (simulating resistance to panel delamination), there shall be no adhesive failure of the bond between the core and the skin nor cohesive failure of the core itself below the following values:
2)
Peel Strength:
a)
115 N mm/mm (22.5 in lb/in) as manufactured.
b)
115 N mm/mm (22.5 in lb/in) after 21 days soaking in water at 70 degree F (21 degree C).
c.
Temperature Resistance: Withstands environmental temperature changes from -55 degree F to +175 degree F (-50 degree C to 80 degree C). The coefficient of linear expansion is governed by the aluminum sheet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
d.
Fire Performance:
1)
ASTM E 84:
a)
Flame Spread Index: 25.
b)
Smoke Developed Index: 450.
2)
ASTM D 1929: A self ignition temperature of 650 degree F (343 degree C) or greater.
3)
ASTM D 635: Requires a CC1 classification.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Metal Wall Panels: Alucobond Plus aluminum-faced composite panels as manufactured by 3A Composites.
1.
Panel Thickness and Weight: 4 mm (0.157 inch) thick, 1.52 lb/sf (7.6 kg/sq. m).
2.
Composition:
a.
Two sheets of aluminum sandwiching a solid core formed in a continuous process with no glues or adhesives between dissimilar materials. The core material shall be free of voids and/or air spaces and not contain foamed insulation material. Products laminated sheet by sheet in a batch process using glues or adhesives between materials shall not be acceptable.
 
** NOTE TO SPECIFIER ** Delete core material not required.
 
b.
Core Material: Extruded thermoplastic material.
c.
Core Material: Inorganic filler.
d.
Aluminum Face Sheets:
1)
Thickness: 0.50 mm (0.0197 inch) (nominal).
 
** NOTE TO SPECIFIER ** Delete alloy not required.
 
2)
Alloy: AA3000 Series (Painted material).
3)
Alloy: AA5000 Series (Anodized material).
3.
Product Performance:
a.
Panel Tolerance:
1)
Length: -0 + .375 inch (+ 9.5 mm).
2)
Width: -0 + .188 inch (4.8 mm).
3)
Thickness: +/- .008 inch (0.20 mm) for 3 mm to 6 mm thicknesses.
4)
Bow (length and/or width): Maximum 0.8 percent.
5)
Squareness: Maximum .250 inch (6 mm).
6)
Aluminum Sheet Thickness: .020 inch (0.5 mm) nominal.
b.
Bond Integrity:
1)
When tested for bond integrity, in accordance with ASTM D 1781 (simulating resistance to panel delamination), there shall be no adhesive failure of the bond between the core and the skin nor cohesive failure of the core itself below the following values:
2)
Peel Strength:
a)
115 N mm/mm (22.5 in lb/in) as manufactured.
b)
115 N mm/mm (22.5 in lb/in) after 21 days soaking in water at 70 degree F (21 degree C).
c.
Temperature Resistance: Withstands environmental temperature changes from -55 degree F to +175 degree F (-50 degree C to 80 degree C). The coefficient of linear expansion is governed by the aluminum sheet.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
d.
Fire Performance:
1)
ASTM E 84:
a)
Flame Spread Index Panel: 5.
b)
Smoke Developed Index Panel: 5.
c)
Flame Spread Index Core: 15.
d)
Smoke Developed Index Core: 30.
2)
NFPA 285 - Panels shall meet requirements of the Intermediate Scale Multi Story Test.
2.3
FlNlSHES
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
A.
Coil Coated Finishes:
1.
Coil coated in conformance with the following general requirements of AAMA 2605 and AAMA 620.
 
** NOTE TO SPECIFIER ** Delete system not required.
 
a.
2-coat coil coated KYNAR 500 or HYLAR 5000 based Polyvinylidene Fluoride (PVDF).
b.
3-coat coil coated KYNAR 500 or HYLAR 5000 based Polyvinylidene Fluoride (PVDF).
c.
3-coat coil coated Mica/Pearlescent KYNAR 500 or HYLAR 5000 based Polyvinylidene Fluoride (PVDF).
d.
Fluoro Ethylene - Alkyl Vinyl Ether (FEVE) resin in conformance with the following general requirements of AAMA 2605.
 
** NOTE TO SPECIFIER ** When specifying micas and metallics, panel directionality must be considered for estimating, fabricating and erection.
 
2.
Color:
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Color as selected from manufacturer's Classic color palette.
b.
Color as selected from manufacturer's Contemporary color palette.
 
** NOTE TO SPECIFIER ** The Anodic Palette represents specially formulated PVDF Mica colors and coatings designed to emulate the appearance of anodized aluminum. The Anodic Palette is an economical option to achieve an anodized look. Delete if not required.
 
c.
Color as selected from manufacturer's Anodic (PVDF) color palette.
d.
Color as selected from manufacturer's Vivid (FEVE) color palette.
 
** NOTE TO SPECIFIER ** Alucobond Spectra colors celebrate the natural color shifts that occur in materials that affect everyday life with the subtle nuances and color contrasts found readily in nature, the glowing luster and sheen in modern metals and the color shifts found in today's luxury goods. Delete if not required.
 
e.
Color as selected from manufacturer's Spectra color palette.
 
** NOTE TO SPECIFIER ** Let your imagination be our guide! The palette of coil-coated colors can be endless, from subtle shades to bold, bright colors. Our color-matching experts will work to match your color. There are a few considerations you should keep in mind. Exact matches are sometimes not possible. Matching a color created by a spray method, particularly metallic, may not match with a color created on a roll coated method. Delete if not required.
 
f.
Color as selected and Custom matched by the panel supplier.
3.
Coating Thickness:
a.
Colors: 1.0 mil (+/-0.2 mil).
b.
Clear: 0.50 mil (+/- 0.05 mil).
4.
Hardness: ASTM D 3363; HB minimum using Eagle Turquoise Pencil.
5.
Impact:
a.
Test method: ASTM D 2794; Gardner Variable Impact Tester with 5/8 inch (16 mm) mandrel.
b.
Coating shall withstand reverse impact of 1.5 inches/pounds per mil substrate thickness.
c.
Coating shall adhere tightly to metal when subjected to #600 Scotch Tape pick-off test. Slight minute cracking permissible. No removal of film to substrate.
6.
Adhesion:
a.
Test Method: ASTM D 3359.
b.
Coating shall not pick off when subjected to 11 inches by 11 inches by 1/16 inch (279 mm by 279 mm by 1.6 mm) grid and taped with #600 Scotch Tape.
7.
Humidity Resistance
a.
Test Method: ASTM D 2247.
b.
No formation of blisters when subject to condensing water fog at 100 percent relative humidity and 100 degree F (38 degree C) for 4000 hours.
8.
Salt Spray Resistance:
a.
Test Method: ASTM B 117; Expose coating system to 4000 hours, using 5 percent NaCl solution.
b.
Corrosion creepage from scribe line: 1/16 inch (1.6 mm) maximum.
c.
Minimum blister rating of 8 within the test specimen field.
9.
Weather Exposure:
a.
Outdoor:
1)
Ten-year exposure at 45 degree angle facing south Florida exposure.
2)
Maximum color change of 5 Delta E units as calculated in accordance with ASTM D 2244.
3)
Maximum chalk rating of 8 in accordance with ASTM D 4214.
4)
No checking, crazing, adhesion loss.
b.
Chemical Resistance:
1)
ASTM D 1308 utilizing 10 percent Muriatic Acid for an exposure time of 15 minutes. No loss of film adhesion or visual change when viewed by the unaided eye.
2)
ASTM D 1308 utilizing 20 percent Sulfuric Acid for an exposure time of 18 hours. No loss of film adhesion or visual change when viewed by the unaided eye.
3)
AAMA 2605 utilizing 70 percent reagent grade Nitric Acid vapor for an exposure time of 30 minutes. Maximum color change of 5 Delta E units as calculated in accordance with ASTM D 2244.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Anodized Finish:
 
** NOTE TO SPECIFIER ** Delete class not required.
 
1.
Finish: AA-C22-A41 Architectural Class I, clear.
2.
Finish: AA-C22-A44 Architectural Class I, black.
3.
Finish: AA-C22-A44 Architectural Class I, light bronze.
4.
Finish: AA-C22-A44 Architectural Class I, medium bronze.
5.
Finish: AA-C22-A44 Architectural Class I, dark bronze.
 
** NOTE TO SPECIFIER ** Class II available upon request. Delete if not required.
 
6.
Finish: AA-C22-A42 Architectural Class II, color as selected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Urethane Coating: For aluminum accent panels or custom color applications of limited quantity, provide a multi-coat urethane finish, applied in accordance with the paint manufacturer's requirements.
 
** NOTE TO SPECIFIER ** Our naturAL series offers a finely textured aluminum surface with a FEVE clear coat. When specifying a naturAL finish, panel directionality must be considered for estimating, fabricating, and erection.
 
D.
Natural Finish:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
High performance single coat clear finish over natural and brushed aluminum substrates.
 
** NOTE TO SPECIFIER ** 3A Composites proudly partner with the most trusted, proven fabricators and installers in the metal wall panel industry. These experts will transform Alucobond Material into the cladding system best suited for your design and application. The systems described here are representative of typical attachment methods. Consultation with a panel fabricator for type, design and performance of attachment method is recommended. Delete attachment method not required.
 
2.4
PANEL SYSTEM FABRlCATlON
A.
Tolerances:
1.
Panel Bow: Maximum 0.8 percent of any 72 inches (1828 mm) panel dimension.
2.
Panel Dimensions: Field fabrication shall be allowed where necessary, but shall be kept to an absolute minimum. All fabrication shall be done under controlled shop conditions unless indicated on approved shop drawings.
3.
Panel lines, breaks, and angles shall be sharp, true, and surfaces free from warp and buckle.
4.
Maximum deviation from panel flatness shall be 1/8 inch in 60 inches (3 mm in 1524 mm) on panel in any direction for assembled units. (Non-accumulative - No Oil Canning).
B.
System Characteristics:
1.
System shall not have any visible fasteners, telegraphing or fastening on the panel faces or any other exposed surface that compromises a neat and flat appearance.
2.
System shall comply with the applicable provisions of the "Metal Curtain Wall, Window, Storefront, and Entrance Guide Specifications Manual" by AAMA and ANSI/AAMA 302.9 requirements for aluminum windows.
3.
Fabricate panel system to dimension, size, and profile indicated on the drawings based on a design temperature of 70 degree F (21 degree C).
4.
Fabricate panel system so that no restraints can be placed on the panel, which might result in compressive skin stresses. The installation detailing shall be such that the panels remain flat regardless of temperature change and at all times remain air and water tight.
5.
The finish side of the panel shall have a removable plastic film applied prior to fabrication, which shall remain on the panel during fabrication, shipping, and erection to protect the surface from damage. Remove masking as soon as possible after installation.
C.
System Type:
 
** NOTE TO SPECIFIER ** Delete systems not required.
 
1.
Rout and Return Wet:
a.
System must provide a wet seal (caulked) reveal joint as detailed on drawings. The sealant type shall be as specified in Section 07920 and with foamed type backer rod as indicated or specified.
2.
Rout and Return Dry:
a.
System must provide a perimeter aluminum extrusion with integral weather-stripping as detailed on drawings.
b.
No field sealant required in joints unless specifically noted on drawings.
3.
Rear Ventilated Rain Screen:
a.
System must provide a reveal joint as detailed on drawings. Provide moisture barrier and sheathing as shown on drawings.
4.
Pressure Equalized Rain Screen System:
a.
System must provide air/vapor barrier as indicated in AAMA 508.
D.
System Performance:
1.
Composite panels shall be capable of withstanding building movements and weather exposures based on the following test standards required by the Architect and/or the local building code.
2.
Wind Load:
a.
If system tests are not available, mock-ups shall be constructed and tests performed under the direction of an independent third party laboratory, which show compliance to the following minimum standards:
b.
Panels shall be designed to withstand the Design Wind Load based upon the local building code, but in no case less than 20 lbf/sq. ft. (955 Pa) and 30 lbf/sq. ft. (1436 Pa) on parapet and corner panels. Wind load testing shall be conducted in accordance with ASTM E 330 to obtain the following results.
1)
Normal to the plane of the wall between supports, deflection of the secured perimeter-framing members shall not exceed L/175 or 3/4 inch (19 mm), whichever is less.
2)
Normal to the plane of the wall, the maximum panel deflection shall not exceed L/60 of the full span.
3)
Maximum anchor deflection shall not exceed 1/16 inch (1.6 mm).
4)
At 1-1/2 times design pressure, permanent deflections of framing members shall not exceed L/100 of span length and components shall not experience failure or gross permanent distortion. At connection points of framing members to anchors, permanent set shall not exceed 1/16 inch (1.6 mm).
3.
Air/Water System Test:
a.
If system tests are not available, mock-ups shall be constructed and tests performed under the direction of an independent third party laboratory, which show compliance to the following minimum standards:
b.
Air Infiltration - When tested in accordance with ASTM E 283, air infiltration at 1.57 psf (7.7 kg/sq. m) shall not exceed 0.06 cfm/sq. ft. (0.3 L/s per sq. m) of wall area.
c.
Water Infiltration - Water infiltration is defined as uncontrolled water leakage through the exterior face of the assembly. Systems not using a construction sealant at the panel joints (i.e. Rout and Return Dry and Rear Ventilated Systems) shall be designed to drain any water leakage occurring at the joints. No water infiltration shall occur in any system under a differential static pressure of 6.24 lbf/sq. ft. (300 Pa) after 15 minutes of exposure in accordance with ASTM E 331.
4.
Pressure Equalized Rain Screen Systems shall comply with AAMA 508 Voluntary Test Method and Specification for Pressure Equalized Rain Screen Wall Cladding Systems.
2.5
ACCESSORIES
A.
Extrusions, formed members, sheet, and plate shall conform to ASTM B 209 and the recommendations of the manufacturer.
B.
Panel stiffeners, if required, shall be structurally fastened or restrained at the ends and shall be secured to the rear face of the composite panel with silicone of sufficient size and strength to maintain panel flatness. Stiffener material and/or finish shall be compatible with the silicone.
C.
Sealants and gaskets within the panel system shall be as per manufacturer's standards to meet performance requirements.
D.
Fabricate flashing materials from 0.030 inch (0.76 mm) minimum thickness aluminum sheet painted to match the adjacent curtain wall / panel system where exposed. Provide a lap strap under the flashing at abutted conditions and seal lapped surfaces with a full bed of non-hardening sealant.
E.
Fasteners (concealed, exposed and non-corrosive): Fasteners as recommended by panel manufacturer. Do not expose fasteners except where unavoidable and indicated on the approved shop drawings. Match finish of adjoining metal.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Surfaces to receive panels shall be even, smooth, sound, clean, dry and free from defects detrimental to work.
B.
Do not begin installation until substrates have been properly prepared. If substrate preparation is the responsibility of another installer, notify Contractor and Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Erect panels in accordance with manufacturer's requirements and approved shop drawings, plumb, level, and true.
B.
Attachment system shall allow for the free and noiseless vertical and horizontal thermal movement due to expansion and contraction for a material temperature range of -20 degree F to +180 degree F (-29 degree C to 82 degrees C). Buckling of panels, opening of joints, undue stress on fasteners, failure of sealants or any other detrimental effects due to thermal movement will not be permitted. Fabrication, assembly, and erection procedure shall account for the ambient temperature at the time of the respective operation.
C.
Panels shall be erected in accordance with an approved set of shop drawings.
D.
Anchor panels securely per engineering recommendations and in accordance with approved shop drawings to allow for necessary thermal movement and structural support.
E.
Conform to panel fabricator's instructions for installation of concealed fasteners.
F.
Do not install component parts that are observed to be defective, including warped, bowed, dented, abraded, and broken members.
G.
Do not cut, trim, weld, or braze component parts during erection in a manner which would damage the finish, decrease strength, or result in visual imperfection or a failure in performance. Return component parts which require alteration to shop for rework, if possible, or for replacement with new parts.
 
** NOTE TO SPECIFIER ** Delete if exposed fasteners are used.
 
H.
Separate dissimilar metals and use gasket fasteners where needed to eliminate the possibility of corrosive or electrolytic action between metals.
3.3
ADJUSTING AND CLEANING
A.
Remove and replace panels damaged beyond repair as a direct result of the panel installation.
B.
Repair panels with minor damage as acceptable to the Architect.
C.
Remove masking (if used) as soon as possible after installation.
D.
Ensure weep holes and drainage channels are unobstructed and free of dirt and sealants.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION