| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Metl-Span, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Suite #101 Lewisville, TX 75057 Tel: (877) 585-9969 Fax: (972) 420-9382 Email: panel@metlspan.com Web: www.metlspan.com. [click Here] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
As a pioneer in insulated panel development for over thirty years, Metl-Span has made significant contributions to many product design innovations and technology, which are industry standards today. Metl-Span is constantly expanding their research and technological capabilities in order to develop the highest quality products possible. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulated metal wall panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Insulated metal partition panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Insulated metal ceiling panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Insulated metal roof panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Flashing and trim integral to insulated panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Integrated Window System for horizontally oriented wall panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Clips, anchoring devices, fasteners, and accessories for installation of panel system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07620 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07900 - Joint Sealers | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08800 - Glass and glazing related to the window system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 501.1 - Standard Test Method for Exterior Windows, Curtain Walls and Doors for Water Penetration Using Dynamic Pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Factory Mutual Research Corporation (FMRC) Standard 4880 - Evaluating Insulated Wall or Wall and Roof/Ceiling Assemblies, Plastic Interior Finish Materials, Plastic Exterior Building Panels, Wall/Ceiling Coating Systems, and Interior or Exterior Finish Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Factory Mutual Research Corporation (FMRC) Standard 4881 - Standard for Class Exterior Wall Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Factory Mutual Research Corporation (FMRC) Standard 4471 - Class 1A Fire Classification and Class SH Hailstorm Classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | UL 263 - Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-iron Alloy Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM A 792 - Standard Specification for Steel Sheet, Aluminum-Zinc Alloy Coated Steel by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM C 518 - Standard Test Method for Steady-State Heat Flux Measurements and Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 119 - Standard Test Methods for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASTM E 283 - Standard Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | ASTM E 1646 - Standard Test Method for Water Penetration of Exterior Metal Roof Panel Systems by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | ASTM E 1680 - Standard Test Method for Rate of Air Leakage Through Exterior Metal Roof Panel System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | CAN 4-S101 - Standard Methods of Fire Endurance Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | CAN/ULC S102 - Standard Method of Test for Surface Burning Characteristics of Building Materials and Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | CAN/ULC S126 - Standard Method of Test for Fire Spread Under Roof-Deck Assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data : Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material type, metal thickness and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Including elevations, fastening patterns, sections of each condition and details as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Panel Sample: Submit 1 foot (305 mm) high by full width sample panel for each profile specified indicating the metal, texture, color and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing factory foamed in place insulated metal panels with a minimum documented experience of ten years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer Qualifications: Company specializing in manufacturing factory laminated insulated metal panels with a minimum documented experience of ten years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installer Qualifications: Company specializing in installation of the products specified for projects of similar size and scope with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products off the ground, with panels sloped for drainage and covered to protect factory finishes from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not overload roof structure with stored materials. Do not permit material storage or traffic on completed roof surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Manufacturer's two year limited warranty that panels are free from defects in materials and workmanship, beginning from the date of shipment of panels, but excluding coil coatings (paint finishes) covered under a separate warranty. Warranty does not include interior painted surface of panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Submit exterior paint manufacturer's written ____ year limited warranty on paint finish against cracking, peeling, blistering, chalk and color change. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Metl-Span LLC, which is located at: 1720 Lakepointe Dr. Suite 101 ; Lewisville, TX 75057-6425; Toll Free Tel: 877-585-9969; Tel: 972-221-6656; Email: request info; Web: www.metlspan.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel - General Requirements: Metl-Span CF Insulated Metal Panel, roll-formed exterior and interior steel sheet faces chemically bonded to continuously foamed-in-place insulated core; laminated panels are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior and Interior Faces: ASTM A 653, G-90 galvanized stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior and Interior Faces: ASTM A 792, AZ-50 Aluminum-Zinc stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Face Profile: Lightly corrugated, stucco embossed; "Light Mesa", unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Longitudinal Joint Sealants: Field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Foam Core: Non-CFC, Class I, polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Polyisocyanurate core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exterior Finish: One coat 70 percent polyvinylidene fluoride, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exterior Finish: One coat siliconized polyester, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) thick primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Exterior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. For interior exposure only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel: General Requirements: ThermalSafe roll-formed exterior and interior steel sheet faces laminated to a structural mineral wool core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior and Interior Faces: ASTM A 653/A 653M, minimum Grade 33 with stucco embossed texture, G90 galvanized steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior and Interior Faces: ASTM A 792, minimum Grade 33 with stucco embossed texture, AZ-50 Aluminum-Zinc steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior and Exterior Face Profiles: "Light Mesa Profile". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Longitudinal Joint Sealants: Field applied with silicone sealant; if required for moisture and/or vapor control. (Silicone sealant is not required for fire resistance) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mineral Wool Core: Non-combustible, rigid mineral wool insulation board that is water repellent with fibers oriented perpendicular to the panel faces. Panels with fibers oriented parallel to the panel faces are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Finish: One coat 70 percent polyvinylidene fluoride, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exterior Finish: One coat siliconized polyester, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) thick primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exterior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. For interior exposure only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel - General Requirements: Tuff-Wall roll-formed exterior and interior steel sheet faces chemically bonded to continuously foamed-in-place polyurethane core; laminated panels are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior and Interior Faces: ASTM A 653/A 653M, minimum Grade 33 with stucco embossed texture, G90 galvanized steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) , 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior and Interior Faces: ASTM A 792, minimum Grade 33 with stucco embossed texture, AZ-50 Aluminum-Zinc steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch), 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Face Profile: Lightly corrugated, stucco embossed; "Mesa", unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Longitudinal Joint Sealants: Field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Foam Core: Non-CFC, Class I, polyurethane | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Finish: Tuff-Cote finish system is a hard aggregated fiber reinforced polymer coating with a stucco-like finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical characteristics of the exterior finish provides resistance to cracking, checking, and loss of adhesion. Finish is also resistant to chalking, color fade, and mildew. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Stucco White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Light Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Medium Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Panel - General Requirements: Tuff-Cast roll-formed exterior and interior steel sheet faces chemically bonded to continuously foamed-in-place polyurethane core; laminated panels are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior and Interior Faces: ASTM A 653/A 653M, minimum Grade 33 with stucco embossed texture, G90 galvanized steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch), 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior and Interior Faces: ASTM A 792, minimum Grade 33 with stucco embossed texture, AZ-50 Aluminum-Zinc steel in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch), 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Face Profile: Lightly corrugated, stucco embossed; "Mesa", unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Longitudinal Joint Sealants: Field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Foam Core: Non-CFC, Class I, polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Finish: Tuff-Cote finish system is a hard aggregated fiber reinforced polymer coating that provides the look of finished precast concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Physical characteristics of the exterior finish provides resistance to cracking, checking, and loss of adhesion. Finish is also resistant to chalking, color fade, and mildew. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Stucco White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Light Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Medium Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Panel - General Requirements: Metl-Span CF Architectural Insulated Metal Panel, roll-formed exterior and interior steel sheet faces chemically bonded to continuously foamed-in-place insulated core; laminated panels are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Face: ASTM A 653, G-90 galvanized stucco embossed painted steel, minimum Grade 33 in 22 gauge (0.0312 inch) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior Face: ASTM A 792, AZ-50 Aluminum-Zinc stucco embossed painted steel, minimum Grade 33 in 22 gauge (0.0312 inch) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interior Face: ASTM A 653, G-90 galvanized stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interior Face: ASTM A 792, AZ-50 Aluminum-Zinc stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Interior Face Profile: Lightly corrugated, stucco embossed; "Light Mesa", unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Longitudinal Joint Sealants: Field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Foam Core: Non-CFC, Class I, polyurethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exterior Finish: One coat 70 percent polyvinylidene fluoride, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Exterior Finish: One coat siliconized polyester, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) thick primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Panel - General Requirements: CFR-Roof Panel roll-formed exterior and interior steel sheet faces chemically bonded to continuously foamed-in-place polyurethane core; laminated panels are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior and Interior Faces: ASTM A 653, G-90 galvanized stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior and Interior Faces: ASTM A 792, AZ-50 Aluminum-Zinc stucco embossed painted steel, minimum Grade 33 in 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Face: ASTM A 792, AZ-55 Aluminum-Zinc stucco embossed, unpainted steel, minimum Grade 50 in 24 gauge (0.0250 inch) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interior Face: ASTM A 653, G-90 galvanized stucco embossed painted steel, minimum Grade 33 in 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Interior Face: ASTM A 792, AZ-50 Aluminum-Zinc stucco embossed painted steel, minimum Grade 33 in 26 gauge (0.0187 inch), 24 gauge (0.0250 inch) or 22 gauge (0.0312 inch) thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Interior Face Profile: Lightly corrugated, stucco embossed; "Mesa", unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Longitudinal Joint Sealants: Field applied. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Foam Core: Non-CFC, Class I, polyurethane | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Exterior Finish: One coat 70 percent polyvinylidene fluoride, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Exterior Finish: One coat siliconized polyester, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) thick primer; color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Interior Finish: One coat, factory applied coil coating in standard Igloo White, nominal 0.7 mil (0.02 mm) thick, over 0.2 mil (0.005 mm) primer; color USDA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Interior Finish: ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Metl-Span CF Insulated Metal Wall Panel System Requirements: Provide panel system with the following characteristics in addition to those specified: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Capable of withstanding positive 20 psf (0.96 kPa) wind load when tested in accordance with ASTM E 72 Air Bag Method, without damage and without deflection exceeding L/180 for exterior walls, L/120 for interior walls and L/240 for ceiling panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Not more than 0.06 cfm (0.33 meters cubed/second) per square foot of wall area when tested in accordance ASTM E 283 at static pressure of 12.0 psf (0.576 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Static Water Penetration: No uncontrolled water penetration through panel joints at static pressure of 20.0 psf (0.96 kPa) when tested in accordance with ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dynamic Water Penetration: No uncontrolled water penetration through panel joints when subjected to 95 mph (153 kph) slipstream airflow and application of water for 15 minute period in accordance with AAMA 501.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Performance: FMRC Approvals 4880 Class I approved with no height restrictions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire Performance: FMRC Approvals 4881 Class 1 Exterior Wall Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thermal Transmission (K-factor): .140 btu/sf/hr/deg F at a 75 degrees F (24 degrees C) mean temperature when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fatigue Resistance: Capable of withstanding deflection cycling at L/180 to 2 million alternate cycles with no evidence of delamination, core cracking or permanent bowing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Freeze/Heat Resistance: No delamination, surface blistering or permanent bowing when subjected to cyclic temperature extremes of minus 20 degrees F (28 degrees C) to plus 180 degrees F (82 degrees C) for 21 eight-hour cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Humidity Resistance: No delamination or metal corrosion at interface when subjected to 140 degrees F (60 degrees C) temperature and 100 percent relative humidity for total of 1200 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Autoclave Test: No delamination of the core from metal skins when exposed to 2 psi (0.122 kg/sq cm) pressure at temperature of 212 degrees F (100 degrees C) for total of 2-1/2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ThermalSafe Wall Panel System Requirements: Provide panel system with the following characteristics in addition to those specified: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Capable of withstanding positive 20 psf (0.96 kPa) wind load when tested in accordance with ASTM E 72 Air Bag Method, without damage and without deflection exceeding L/240 for walls and ceiling panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Not more than 0.04 cfm per square foot of wall area when tested in accordance ASTM E 283 at static pressure of 12.0 psf (0.576 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Static Water Penetration: No uncontrolled water penetration through panel joints at static pressure of 20.0 psf (0.96 kPa) when tested in accordance with ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thermal Transmission (K-factor): .275 btu/sf/hr/deg F at a 75 degrees F (24 degrees C) mean temperature when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Resistive Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finished panel in a 4 inch (102 mm) thickness shall meet the requirements of a one hour fire endurance rating for non-load bearing wall in accordance with UL 263 Fire Endurance Tests, Design No. U050 and ASTM E 119 Fire Test of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finished panel in a 5 inch (127 mm) thickness shall meet the requirements of a one hour fire endurance rating for non-load bearing wall in accordance with UL 263 Fire Endurance Tests, Design No. U050 and ASTM E 119 Fire Test of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Finished panel in a 6 inch (152 mm) thickness shall meet the requirements of a 2 hour fire endurance rating for non-load bearing wall in accordance with ASTM E 119, Fire Test of Building Construction and Materials as tested by Omega Point Laboratories Design No. NBW 345. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Finished panel in a 6 inch (152 mm) thickness shall meet the requirements of 1-1/2 hour endurance rating for a ceiling in accordance with ASTM E 119 and CAN/ULC/S101 Fire Test of Building Construction and Materials, Design No. FC200. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Finished panel in a 7 inch (178 mm) thickness shall meet the requirements of a 2 hour fire endurance rating for nonbearing wall in accordance with UL 263 Fire Endurance Tests, Design No. U050 and ASTM E 119 Fire Test of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Finished panel in an 8 inch (203 mm) thickness shall meet the requirements of a 3 hour fire endurance rating for nonbearing wall in accordance with UL 263 Fire Endurance Tests, Design No. U050. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | FMRC Approvals 4880 Class I approved with no height restrictions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Tuff-Wall Panel System Requirements: Provide panel system with the following characteristics in addition to those specified: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Capable of withstanding positive 20 psf (0.96 kPa) wind load when tested in accordance with ASTM E 72 Air Bag Method, without damage and without deflection exceeding L/180 for exterior walls, L/120 for interior walls and L/240 for ceiling panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Not more than 0.06 cfm (0.33 meters cubed/second) per square foot of wall area when tested in accordance ASTM E 283 at static pressure of 12.0 psf (0.576 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Static Water Penetration: No uncontrolled water penetration through panel joints at static pressure of 20.0 psf (0.96 kPa) when tested in accordance with ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dynamic Water Penetration: No uncontrolled water penetration through panel joints when subjected to 95 mph (153 kph) slipstream airflow and application of water for 15 minute period in accordance with AAMA 501.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Performance: FMRC 4880 Class 1 approved with no height restriction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire Performance: FMRC Approvals 4881 Class 1 Exterior Wall Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thermal Transmission (K-factor): .140 btu/sf/hr/deg F at a 75 degrees F (24 degrees C) mean temperature when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fatigue Resistance: Capable of withstanding deflection cycling at L/180 to 2 million alternate cycles with no evidence of delamination, core cracking or permanent bowing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Freeze/Heat Resistance: No delamination, surface blistering or permanent bowing when subjected to cyclic temperature extremes of minus 20 degrees F (28 degrees C) to plus 180 degrees F (82 degrees C) for 21 eight-hour cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Humidity Resistance: No delamination or metal corrosion at interface when subjected to 140 degrees F (60 degrees C) temperature and 100 percent relative humidity for total of 1200 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Autoclave Test: No delamination of the core from metal skins when exposed to 2 psi (0.122 kg/sq cm) pressure at temperature of 212 degrees F (100 degrees C) for total of 2-1/2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Tuff-Cast Panel System Requirements: Provide panel system with the following characteristics in addition to those specified: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Capable of withstanding positive 20 psf (0.96 kPa) wind load when tested in accordance with ASTM E 72 Air Bag Method, without damage and without deflection exceeding L/180 for exterior walls, L/120 for interior walls and L/240 for ceiling panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Not more than 0.06 cfm (0.33 meters cubed/second) per square foot of wall area when tested in accordance ASTM E 283 at static pressure of 12.0 psf (0.576 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Static Water Penetration: No uncontrolled water penetration through panel joints at static pressure of 20.0 psf (0.96 kPa) when tested in accordance with ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Dynamic Water Penetration: No uncontrolled water penetration through panel joints when subjected to 95 mph (153 kph) slipstream airflow and application of water for 15 minute period in accordance with AAMA 501.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Performance: FMRC 4880 Class 1 approved with no height restriction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire Performance: FMRC Approvals 4881 Class 1 Exterior Wall Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thermal Transmission (K-factor): .140 btu/sf/hr/deg F at a 75 degrees F (24 degrees C) mean temperature when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fatigue Resistance: Capable of withstanding deflection cycling at L/180 to 2 million alternate cycles with no evidence of delamination, core cracking or permanent bowing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Freeze/Heat Resistance: No delamination, surface blistering or permanent bowing when subjected to cyclic temperature extremes of minus 20 degrees F (28 degrees C) to plus 180 degrees F (82 degrees C) for 21 eight-hour cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Humidity Resistance: No delamination or metal corrosion at interface when subjected to 140 degrees F (60 degrees C) temperature and 100 percent relative humidity for total of 1200 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Autoclave Test: No delamination of the core from metal skins when exposed to 2 psi (0.122 kg/sq cm) pressure at temperature of 212 degrees F (100 degrees C) for total of 2-1/2 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Roof Panel System Requirements: Provide panel system with the following characteristics in addition to those specified elsewhere: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Structural Performance: Capable of withstanding positive 20 psf (0.96 kPa) wind load when tested in accordance with ASTM E 72 Chamber Method, without damage and without deflection exceeding L/240. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Not more than 0.02 cfm per square foot of roof area when tested in accordance ASTM E 1680 at static pressure of 12.0 psf (0.576 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Static Water Penetration: No uncontrolled water penetration through panel joints at static pressure of 12.0 psf (0.576 kPa) when tested in accordance with ASTM E 1646. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Resistance: UL 580 Class 90 rated and uplift resistance of 166 psf (7.9 kPa) when tested in accordance with UL 1897. FM I-90 windstorm resistance approval. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hailstorm Resistance: Factory Mutual Class SH. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire Performance: Approved by Factory Mutual as FM 4471 Class 1A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fire Performance: Will not support a self-propagating fire, when tested in accordance with FM 4880, 50 Foot (15.24 m) High Corner Test for Unlimited Height Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thermal Transmission (K-factor): .140 btu/sf/hr/deg F at a 75 degrees F (24 degrees C) mean temperature when tested in accordance with ASTM C 518. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Architectural Wall Panels: Metl-Span CF-24A/30A/36A; concealed fastener wall panels with offset double tongue and groove joinery and an extended metal shelf allowing fasteners to penetrate both metal faces with clips concealed in the side joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Face Profile: Flat, stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Module Width: 24 inches (60.96 cm) (CF-24A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Module Width: 30 inches (76.20 cm) (CF-30A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Module Width: 36 inches (91.44 cm) (CF-36A). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Tuff-Wall Panels: Concealed fastener wall panels with offset double tongue and groove joinery and an extended metal shelf allowing fasteners to penetrate both metal faces with clips concealed in the side joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Face Profile: Non-profiled; stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Module Width: 36 inches (91.44 cm) (Tuff-36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Module Width: 42 inches (106.68 cm) (Tuff-42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Tuff-Cast Panels: Concealed fastener wall panels with offset double tongue and groove joinery and an extended metal shelf allowing fasteners to penetrate both metal faces with clips concealed in the side joint.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Face Profile: Non-profiled; stucco embossed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Module Width: 36 inches (91.44 cm) (Tuff-36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Module Width: 42 inches (106.68 cm) (Tuff-42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Profiled Wall Panels: Metl-Span CF-30/36/42; concealed fastener wall panels with offset double tongue and groove side joints with an extended metal shelf allowing fasteners to penetrate both metal faces with clips concealed in the side joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Profile: 1/8 inch (3.175 mm) deep corrugations; "Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Face Profile: 1/16 inch (1.601 mm) deep corrugations; "Light Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Face Profile: 1/32 inch (0.813 mm) longitudinal striations; "Striated". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Face Profile: Bold corrugations; "Fluted". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Face Profile: Lightly Planked Pattern; .078 inch (2 mm) deep, nominal 2.33 inch (59 mm) o.c. "Metl-Plank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Face Profile: Shallow longitudinal accent lines; .118 inch (3 mm) deep, "V-Rib". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Face Profile: Non-profiled, Heavy Stucco Embossed "Santa Fe". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Module Width: 30 inches (76.20 cm) (CF-30). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Module Width: 36 inches (91.44 cm) (CF-36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Module Width: 42 inches (106.68 cm) (CF-42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Exterior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Interior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Thickness: 5 inches (12.70 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Thickness: 6 inches (15.24 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Partition Panels: Metl-Span CF-45; concealed fastener wall panels, with offset double tongue and groove side joints, attached with through fasteners or with back fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Profile: 1/8 inch (3.175 mm) deep corrugations; "Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Face Profile: 1/16 inch (1.601 mm) deep corrugations; "Light Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Face Profile: Shallow longitudinal accent lines; .118 inch (3 mm) deep, "V-Rib". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Module Width: 44-1/2 inches (113.03 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Exterior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Thickness: 5 inches (12.70 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Thickness: 6 inches (15.24 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | ThermalSafe Panels: ThermalSafe TS-42; Both faces of the panel must be attached at the connections of the panel ends to the support framing to conform to the requirements of the wall panel's fire resistance rating. The side joints of the wall panel shall have flush double tongue and groove joinery of the metal faces, combined with the LockGuard integral spline for uninterrupted continuity of the mineral wool core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Profile: 1/32 inch (0.813 mm) deep corrugations; "Light Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Module Width: 42 inches (106.68) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thickness: 5 inches (12.70 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Thickness: 6 inches (15.24 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Thickness: 7 inches (17.78 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Thickness: 8 inches (20.32 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Roof Panels: Metl-Span CFR-42/36/30; 2 inch (50 mm) high mechanically closed standing seam on exterior face, tongue and groove interlock on interior, and ends factory notched and swaged to form lap joints; attached to structure with clips and fasteners concealed in side joint; no exposed fasteners visible from exterior, no exposed through fasteners into ribs or flat areas of panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Profile: Stucco embossed with 1/8 inch (3.175 mm) deep corrugations between ribs; "Mesa". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Module Width: 42 inches (106.68 cm) (CFR42). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Module Width: 36 inches (91.44 cm) (CFR36). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Module Width: 30 inches (76.20 cm) (CFR30). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Exterior Face Material: ASTM A 653 G90 galvanized, stucco embossed painted steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Exterior Face Material: ASTM A 792, AZ-50 Aluminum-Zinc, stucco embossed painted steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Exterior Face Material: ASTM A 792, AZ55 Aluminum-Zinc, stucco embossed unpainted steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Exterior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Exterior Face: 22 gauge, 0.0312 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Face: 26 gauge, 0.0187 inch (0.475 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Interior Face: 24 gauge, 0.0250 inch (0.635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Interior Face: 22 gauge, 0.0123 inch (0.793 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Thickness: 2 inches (5.08 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Thickness: 2-1/2 inches (6.35 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Thickness: 3 inches (7.62 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Thickness: 4 inches (10.16 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Thickness: 5 inches (12.70 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Thickness: 6 inches (15.24 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | Integrated Windows: Metl-Vision integrated aluminum windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Window Frame: 4 inches deep and designed to fit flush with the exterior face of the wall panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Extruded aluminum head, sill and jamb members. For multiple lite windows, lites are divided by extruded aluminum mutins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame joints are flush butting with concealed shear blocks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Designed with glazing pockets, gasket keepers and snap covers for use with standard 1 inch (25 mm) thick insulated glazing. Frame is designed for interior side glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frames provided with integral elastomeric thermal breaks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provided with fully sealed joints, head and sill end dams and weep drainage provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Anodized: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Dark bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Paint: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Two Coat: Kynar 70 percent color coat with custom color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Three Coat Painted: Primer, Kynar 70 percent color coat and clear coat with custom color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Mill Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass and Glazing: Provide as specified in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | Flashing and Trim: Brake-formed sheet metal in the same thickness and finish to match the panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | Trim: Extruded aluminum finished to match panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| V. | Fasteners: Clips, anchoring devices, fasteners, and accessories for installation of panel system as recommended by panel manufacturer for the system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| W. | Sealant: Sealant as recommended by panel manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine structural members before beginning installation to ensure that all supporting members are straight, level, plumb and satisfactory for panel installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify roof openings, curbs, pipes, sleeves, ducts, or vents through roof are solidly set, reglets are in place, and nailing strips located. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Correct defective conditions before beginning work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and recommendations including approved shop drawings, installation guidebook and manufacturer's handbook of construction details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Form panel shape as indicated on Drawings, accurate in size, square, and free from distortion or defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install flashing and trim true and in proper alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install sealants where indicated to clean dry surfaces only without skips or voids, to ensure weather tightness and integrity of the vapor barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Replace damaged panels and other components of work, which cannot be repaired by finish touch-up or similar minor repair. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wipe finished surfaces clean of any filings caused by drilling or cutting to prevent rust staining. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||