| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of James Hardie Building Products, 1nc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Suite 400 Mission Viejo, CA 92691 Toll Free: (866) 274-3464 Tel: (949) 367-4980 Fax: (949) 367-4981 Email: info@jameshardie.com Web: http:// www.jameshardiecommercial.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
At James Hardie, we create innovative products that increase the beauty, value, safety and durability of the buildings you design. Explore increased design options through our wide variety of product colors and textures, and enjoy superior performance that allows your designs to last a lifetime. Green and Sustainable We support the entire building industry's efforts in creating materials that deliver more sustainable homes, neighborhoods and commercial buildings. Together, we hope to provide a better built environment that will endure years to come. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cementitious express/reveal jointed panel with accessories; James Hardie HZ10 Hardie Reveal Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05400 - Light Gage Metal Framing: Wall framing and bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Wood framing and bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07210 - Insulation: Exterior wall insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM B136 - Standard Method for Measurement of Stain Resistance of Anodic Coatings on Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM B244 - Standard Test Method for Measurement of Thickness of Anodic Coatings on Aluminum and of Other Nonconductive Coatings on Nonmagnetic Basis Metals with Eddy-Current Instruments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM C834 - Standard Specification for Latex Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM C920 - Standard Specification for Elastomeric Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM C1186 - Standard Specification for Flat Non-Asbestos Fiber-Cement Sheets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D1730 - Standard Practices for Preparation of Aluminum and Aluminum-Alloy Surfaces for Painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM E96 - Test Methods for Water Vapor Transmission of Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D1117 - Standard Guide for Evaluating Nonwoven Fabrics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM E119 - Standard Test Methods for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM E136 - Standard Test Method for Behavior of Materials in a Vertical Tube Furnace at 750 degrees C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AATCC127 - Water Resistance: Hydrostatic Pressure Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | TAPPI - T460 - Air Resistance of Paper (Gurley Method). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Best Practices Building Guide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Technical data sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide detailed drawings of atypical non-standard applications of cementitious siding materials which are outside the scope of the standard details and specifications provided by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 4 by 6 inches (100 by 150 mm), representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Minimum of 2 years experience with installation of similar products and listed by James Hardie as a JH Preferred Installation Company. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store siding flat on a smooth level surface. Protect edges and corners from chipping. Store sheets under cover and keep dry prior to installing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Hardie HZ10 Reveal Panel Limited Product Warranty: 30-year limited product warranty against manufacturing defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Workmanship Warranty: Application limited warranty for 2 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: James Hardie Building Products, Inc., which is located at: 26300 La Alameda Suite 400 ; Mission Viejo, CA 92691; Toll Free Tel: 866-274-3464; Tel: 949-367-4980; Email: request info; Web: www.jameshardiecommercial.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for approval of equal substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cementitious Siding Panels: 7/16" Hardie® HZ10 Reveal Panel as manufactured by James Hardie Building Products, Inc., 3 feet 11.5 inches (1206 mm) wide by 7 feet 11.5 inches (2426 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Code Compliance Requirement for Siding Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fiber-cement siding, complies with ASTM C 1186 Type A Grade II. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fiber-cement siding, complies with ASTM E 136 as a noncombustible material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fiber-cement siding, complies with ASTM E 84 Flame Spread Index = 0, Smoke Developed Index = 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fiber-cement siding, complies with ASTM E 119 1 hour and 2 hour fire resistive assemblies listed with Warnock Hersey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fiber-cement siding, tested to ASTM E330 for Transverse Loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Intertek Warnock Hersey Product Listing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Manufacturer's Technical Data Sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WEATHER BARRIER | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Weather Barrier: James Hardie HardieWrap - Engineered for Climate and HardieWrap Flashing and Seam Tapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Code Compliance Requirement for Weather Barrier: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness, 11 mil sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Engineered for climate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Breathability in accordance with ASTM E96. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tear strength in accordance with ASTM D1117. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Water resistance in accordance with AATCC127. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Air Penetration in accordance with TAPPI - T460. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Trims: Reveal Trims by Fry Reglet in the following profiles and distributed by James Hardie. Reveal Trims shall confirm to a 6063 alloy in T-5 temper with a minimum thickness of .050 inch. All reveal trims are 12 feet in length. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Horizontal trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vertical trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Horizontal end cut transition trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Outside corner trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Inside corner trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | J channel trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Drip cap trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finishes of Reveal Trims: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Chem Film for field painting of Reveal Trims; Chem Film Coating shall conform to ASTM N D1730 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Clear anodized for shiny mill finish metallic aesthetic; clear anodizing shall conform to ASTM B244 and ASTM B136. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** When fastening through maximum 1 inch thick foam insulation, increase the length of the fastener used to attach the Furring Strips to the frame by the thickness of insulation. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasteners: For attaching Hardie Reveal Panel direct to sheathing or to rain screen provide the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Framing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Siding nails, 0.092 inch shank by 0.222 inch head diameter by 2 inches long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Screws, No. 10 by 0.375 inch head diameter by 1.5 inch long | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Steel Framing: Screws, No. 8 by 1-5/8 inch long by 0.33 inch head diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fasteners shall be of high quality stainless steel to ensure resistance to corrosion. For field painting, fasteners should be treated to accept paint adhesion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Factory Primer: Provide factory applied universal primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Primer: Factory applied sealer/primer by James Hardie. Apply flat sheen finishes to panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Topcoat: Refer to Section 09900 and Exterior Finish Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If framing preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Nominal 2 inch by 4 inch (51 m by 102 mm) wood framing selected for minimal shrinkage and complying with local building codes, including the use of water-resistive barriers or vapor barriers where required. Minimum 1-1/2 inches (38 mm) face and straight, true, of uniform dimensions and properly aligned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install water-resistive barriers and claddings to dry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Repair any punctures or tears in the water-resistive barrier prior to the installation of the siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Protect siding from other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Minimum 20 gauge 3-5/8 inch (92 mm) C-Stud 16 inches maximum metal framing complying with local building codes, including the use of water-resistive barriers and/or vapor barriers where required. Minimum 1-1/2 inches (38 mm) face and straight, true, of uniform dimensions and properly aligned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install water-resistive barriers and claddings to dry surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Repair any punctures or tears in the water-resistive barrier prior to the installation of the siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Protect siding from other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install materials in strict accordance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Place fasteners no closer than 3/4 inch (9.5 mm) from panel edges and 2 inches (51 mm) from panel corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Use fasteners as specified in the James Hardie Tech Data sheet and in the Hardie Reveal Panel Installation Instruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install Hardie Reveal Panel over James Hardie "Engineered for Climate " Hardie Wrap weather barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install panel using 1/2 inch (13 mm) spacers at horizontal joints. Leave bottom edge of panel above all horizontal trims exposed, no caulking shall be placed at this overlap of Horizontal Reveal Trim. Factory primed edge shall always be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Install a kickout flashing to deflect water away from the siding at the roof intersection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install a self-adhering membrane on the wall before the subfascia and trim boards are nailed in place, and then install the kickout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Allow minimum vertical clearance between the bottom edge of siding and any other material in strict accordance with the manufacturer's installation instructions and as determined by James Hardie Zone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Maintain clearance between siding and adjacent finished grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Specific framing and fastener requirements - refer to the applicable building code compliance reports. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FINISHING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Finish factory primed siding with a minimum of one coat of high quality 100 percent acrylic exterior flat grade paint within 180 days of installation. Follow paint manufacturer's written product recommendation and written application instructions. James Hardie recommends a finishes with a flat sheen for Reveal Panel finishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Field cut edges shall be coated during the installation process using an exterior grade primer/sealer that is compatible with the type of paint to used on project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Provide Chem Film for field painting of Reveal Trims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provide Clear Anodized for shiny mill finish metallic aesthetic of Reveal Trims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||