Download SECTION 07460 SIDING PANELS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 07460
SIDING PANELS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Boral TruExterior; siding and trim.
This section is based on the products of Boral Composites Inc., which is located at:
200 Mansell Court E.
Suite 305
Roswell, GA 30076
Toll Free: (888) 9BORAL9
Email:Dhouston@alside.com
Web:
Boral has created an entirely new category of exterior products with its Boral TruExterior® Siding and Trim. Offering phenomenal performance, remarkable workability and a lasting look without the limitations that commonly plague other exterior materials, Boral TruExterior® products are like no other siding and trim products on the market today. Our exclusive poly-ash structure has been developed with over six years of rigorous internal and 3rd party testing. The proprietary polymer chemistry and coal-combustion products (ash) add a level of inert properties with virtually no moisture cycling, making it ideal for exterior applications. Consisting of more than 70% recycled materials, Boral TruExterior®Siding and Trim lead the market in true sustainability and environmental stewardship.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Poly-ash siding.
B.
Poly-ash trim.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05400 - Cold-Formed Metal Framing: Metal framing for support of siding.
B.
Section 06100 - Rough Carpentry: Wood stud framing, furring, and sheathing for support of siding.
C.
Section 07210 - Building Insulation: Rigid thermal insulation installed behind siding.
D.
Section 07600 - Flashing and Sheet Metal: Sheet metal flashing, gutters and downspouts.
E.
Section 07900 - Joint Sealers: Sealants used in conjunction with siding installation.
F.
Section 09900 - Painting: Field painting poly-ash siding with topcoat.
1.3
REFERENCES
 
NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Wood Protection Association (AWPA):
1.
AWPA E1 - Standard Method for Laboratory Evaluation to Determine Resistance to Subterranean Termites.
2.
AWPA E10 - Standard Method of Testing Wood Preservatives by Laboratory Soil-Block Cultures.
B.
American Society for Testing and Materials (ASTM):
1.
ASTM D570 - Standard Test Method for Water Absorption of Plastics.
2.
ASTM D1037 - Standard Test Method for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials.
3.
ASTM D1622 - Standard Test Method for Apparent Density of Rigid Cellular Plastic.
4.
ASTM D6109 - Standard Test Method for Flexural Properties of Unreinforced and Reinforced Plastic Lumber and Related Products.
5.
ASTM D 6341 - Standard Test Method for Determination of the Linear Coefficient of Thermal Expansion of Plastic Lumber and Plastic Lumber Shapes Between - 30 and 140 degrees F (- 34.4 and 60 degrees C).
6.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
C.
California Department of Forestry and Fire Protection (CAL FIRE):
1.
Wildland-Urban Interface (WUI) CA SFM 12.7A-1 - Exterior Wall Siding and Sheathing.
D.
Progressive Engineering Inc. (PEI):
1.
PEI Evaluation Service - Report PER-13069.
2.
PEI Evaluation Service - Report PER-14090.
E.
International Code Council Evaluation Source
1.
ICC ESR-3597
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Material descriptions, dimensions, and profiles.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings: Layout, dimensions, weatherproofing, penetrations, terminations, trim, and installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, 6 inches (152 mm) long minimum samples of siding and trim in selected finish and color.
F.
Manufacturer's Certification: Submit manufacturer's certification that materials comply with specified requirements and are suitable for intended application.
G.
Test Reports: Submit manufacturer's test reports from testing performed by qualified, independent testing laboratories.
H.
Product Evaluation Reports: Submit manufacturer's product evaluation reports from accredited, evaluation service.
I.
Warranty Documentation: Submit manufacturer's standard warranty.
1.5
QUALITY ASSURANCE
A.
Single Source: To ensure functional and appearance compatibility, siding and all trim pieces shall be products of single manufacturer.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store and handle materials in accordance with manufacturer's instructions.
B.
Store poly-ash siding on flat, level surface, raised above floor or ground, with adequate support to prevent sagging.
C.
Keep poly-ash siding covered and free of dirt, debris, and moisture until installation.
D.
Protect materials and finish during storage, handling, and installation to prevent damage.
1.7
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard 20 year warranty for Poly-Ash Siding.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Boral TruExterior Trim and Siding, which is located at: 200 Mansell Court E. Suite 305; Roswell, GA 30076; Toll Free Tel: 888-9BORAL9; Email: request info (info@boraltruexterior.com); Web: www.BoralTruExterior.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
2.2
POLY-ASH SIDING
A.
Poly-Ash Siding: Boral TruExterior siding:
1.
Siding used as exterior wall covering over sheathing on wood stud framing.
2.
Material: Polymeric blend, fly ash, and glass fibers.
3.
Formed in continuous process and milled to give a surface profile.
 
NOTE TO SPECIFIER ** Select one or more profiles. Delete profiles not required.
 
4.
Profile: Shiplap.
5.
Profile: Cove/Dutch Lap.
6.
Profile: Channel.
7.
Profile: Channel Bevel.
8.
Profile: V-Rustic.
9.
Profile: Bevel.
10.
Profile: Nickel Gap.
 
NOTE TO SPECIFIER ** Select one or more widths. Delete widths not required.
 
11.
Nominal Width: 6 inches.
12.
Nominal Width: 8 inches.
13.
Nominal Width: 10 inches.
14.
Nominal Thickness: 3/4 inch.
15.
Length: 16 feet.
 
NOTE TO SPECIFIER ** Boral TruExterior siding can be installed with either side exposed to meet the designed aesthetic. The siding is intended to be installed with the finished/profiled side as the exposed surface. Adjust exposed texture if required.
 
16.
Exposed Texture: Smooth.
17.
Non-structural material.
B.
Listings and Reports:
1.
Cal Fire (WUI), CA SFM 12.7A-1: Listing No. 8140-2134:0103.
2.
Product Evaluation Report: Pei Evaluation Service, Report PER-13069.
3.
ICC Evaluation Service: ICC ESR-3597
C.
Recycled Content:
1.
Post-Industrial Recycled Content: Minimum 70 percent, by weight.
D.
Properties:
1.
Density, ASTM D 1622: 40 to 50 pcf.
2.
Flexural Strength, ASTM D 6109: Greater than 1,600 psi.
3.
Coefficient of Linear Expansion, ASTM D 6341: Less than 1.40 E-05 in/in/degree F.
4.
Impact Resistance, ASTM D 1037: Greater than 50 inches.
E.
Performance:
1.
Fungi Rot, AWPA E10:
a.
Brown Rot: Negligible loss.
b.
White Rot: Negligible loss.
2.
Termite Resistance, AWPA E1: Greater than 9.0 (10 being best).
3.
Water Absorption, ASTM D 570: Less than 1.5 percent.
4.
Surface Burning Characteristics, ASTM E 84:
a.
Flame Spread Index: Less than 35.
b.
Smoke Developed Index: Less than 450.
F.
Fasteners:
1.
Minimum 8d by 2-1/2-inch-long stainless steel ring-shank nails.
2.
In accordance with local building code.
 
NOTE TO SPECIFIER ** Boral TruExterior Trim and its complementary Skirt Board profile are pioneering a new category of exterior trim with products you can trust to provide exceptional performance, superior workability and a lasting appearance. Delete if not required.
 
2.3
POLY-ASH TRIM
A.
Poly-Ash Trim: Boral TruExterior Trim:
1.
Material: Polymeric blend, fly ash, and glass fibers.
2.
Reversible with wood grain on one side and a smooth finish on the other.
B.
Trim:
 
NOTE TO SPECIFIER ** Select one or more sizes. Delete sizes not required.
 
1.
Size: 5/8 x 4, nominal; 5/8 x 3-1/2 inches, actual.
2.
Size: 5/8 x 6, nominal; 5/8 x 5-1/2 inches, actual.
3.
Size: 5/8 x 8, nominal; 5/8 x 7-1/4 inches, actual.
4.
Size: 5/8 x 10, nominal; 5/8 x 9-1/4 inches, actual.
5.
Size: 5/8 x 12, nominal; 5/8 x 11-1/4 inches, actual.
6.
Size: 1 x 3, nominal; 3/4 x 2-1/2 inches, actual.
7.
Size: 1 x 4, nominal; 3/4 x 3-1/2 inches, actual.
8.
Size: 1 x 5, nominal; 3/4 x 4-1/2 inches, actual.
9.
Size: 1 x 6, nominal; 3/4 x 5-1/2 inches, actual.
10.
Size: 1 x 8, nominal; 3/4 x 7-1/4 inches, actual.
11.
Size: 1 x 10, nominal; 3/4 x 9-1/4 inches, actual.
12.
Size: 1 x 12, nominal; 3/4 x 11-1/4 inches, actual.
13.
Size: 5/4 x 3, nominal; 1 x 2-1/2 inches, actual.
14.
Size: 5/4 x 4, nominal; 1 x 3-1/2 inches, actual.
15.
Size: 5/4 x 5, nominal; 1 x 4-1/2 inches, actual.
16.
Size: 5/4 x 6, nominal; 1 x 5-1/2 inches, actual.
17.
Size: 5/4 x 8, nominal; 1 x 7-1/4 inches, actual.
18.
Size: 5/4 x 10, nominal; 1 x 9-1/4 inches, actual.
19.
Size: 5/4 x 12, nominal; 1 x 11-1/4 inches, actual.
20.
Size: 2 x 2, nominal; 1-1/2 x 1-1/2 inches, actual.
21.
Size: 2 x 4, nominal; 1-1/2 x 3-1/2 inches, actual.
22.
Size: 2 x 6, nominal; 1-1/2 x 5-1/2 inches, actual.
23.
Size: 2 x 8, nominal; 1-1/2 x 7-1/4 inches, actual.
24.
Size: 2 x 10, nominal; 1-1/2 x 9-1/4 inches, actual.
25.
Size: 2 x 12, nominal; 1-1/2 x 11-1/4 inches, actual.
26.
Length: 16 feet.
 
NOTE TO SPECIFIER ** Delete texture not required.
 
27.
Exposed Texture: Smooth.
28.
Exposed Texture: Wood grain.
C.
Beadboard:
1.
Size: 5/8 x 6, nominal; 5/8 x 5-1/4 inches, actual.
2.
Size: 5/8 x 4, nominal; 5/8 x 3-1/2 inches, actual.
3.
Size: 5/8 x 12, nominal; 5/8 x 11-1/2 inches, actual.
4.
Size: 5/8 x 8, nominal; 5/8 x 7 inches, actual
D.
Skirt Board:
 
NOTE TO SPECIFIER ** Select one or more sizes. Delete sizes not required.
 
1.
Size: 1 x 6, nominal; 3/4 x 5-1/2 inches, actual.
2.
Size: 1 x 8, nominal; 3/4 x 7-1/4 inches, actual.
3.
Size: 5/4 x 6, nominal; 1 x 5-1/2 inches, actual.
4.
Size: 5/4 x 8, nominal; 1 x 7-1/4 inches, actual.
E.
Composition:
1.
Post-Industrial Recycled Content: Minimum 70 percent, by weight.
F.
Physical Properties:
1.
Density, ASTM C 1185: 40 to 50 pcf.
2.
Water Absorption, ASTM D 570: Less than 1.5 percent.
3.
Fungi Rot, AWPA E10:
a.
White Rot: Negligible loss.
b.
Brown Rot: Negligible loss.
4.
Termite Resistance, AWPA E1: Greater than 9.0, with 10 being impervious.
G.
Mechanical Properties:
1.
Flexural Strength, ASTM C 1185: Greater than 1,600 psi.
2.
Nail Withdrawal, ASTM D 1761: Greater than 40 lbf/in.
H.
Thermal Properties:
1.
Coefficient of Linear Expansion, ASTM D 6341, Typical: 1.40E-05 in/in/degree F, tested at minus 30 to 140 degrees F.
2.
Flame Spread, ASTM E 84: Less than 35
3.
Smoke Developed, ASTM E 84: Less than 450.
 
NOTE TO SPECIFIER ** Specify minimum 16 gage fasteners with head and finish suitable for the environment and specific application. Fasteners should be installed with adequate penetration to hold to solid substrate.
 
I.
Fasteners:
 
NOTE TO SPECIFIER ** Select one or more types. Delete types not required.
 
1.
Type: Nails.
2.
Type: Screws.
3.
Type: As indicated on Drawings.
 
NOTE TO SPECIFIER ** Specify minimum 16 gage fasteners with head and finish suitable for the environment and specific application. Fasteners should be installed with adequate penetration to hold to solid substrate. Delete size options not required.
 
4.
Size:
5.
Size: As indicated on Drawings.
 
NOTE TO SPECIFIER ** Select one or more finishes. Delete finishes not required.
 
6.
Finish: Galvanized steel.
7.
Finish: Stainless steel.
8.
Finish: As indicated on Drawings.
2.4
FABRlCATlON
A.
Manufacturing Tolerances:
1.
Width: Plus or minus 1/16 inch.
2.
Thickness: Plus or minus 1/16 inch.
3.
Length: Plus 2 inches, minus 0 inch.
4.
Edge Cut: Plus or minus 2 degrees.
2.5
FINISHES
A.
Factory Applied Primer: Manufacturer's standard acrylic based low VOC coating.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Confirm that all critical dimensions are as specified on the drawings. Examine wood framing members to receive poly-ash siding.
B.
Notify Architect of conditions that would adversely affect installation. Do not begin installation until unacceptable conditions are corrected.
3.2
PREPARATION
 
NOTE TO SPECIFIER ** Edit and include the following paragraph if siding is installed over existing siding or other exterior wall finish. Delete if not required.
 
A.
Repair substrate flaws or defects before applying siding or soffits.
B.
Where necessary, fur surfaces to an even plane and free from obstructions before application.
3.3
INSTALLATION
A.
Install poly-ash siding and trim in accordance with manufacturer's instructions at locations indicated on the Drawings.
B.
Do not install poly-ash siding or trim in structural or load-bearing applications.
C.
Install poly-ash siding and trim plumb, level, square, and true to line.
D.
Install exterior poly-ash trim with flush, tight joints.
E.
Fastening: Install fasteners in accordance with local building code.
1.
Maximum of 24 inches on center.
2.
Within 2 inches of end of boards.
F.
Install siding, soffits, and accessories in accordance with best practice, with all joint members plumb and true.
 
NOTE TO SPECIFIER ** Boral True Exterior siding must be field painted with a topcoat of exterior paint over the factory-applied primer. Failure to field paint the siding will void the warranty. Include the section number for the section that specifies exterior painting.
 
G.
Fill nail and screw holes with acrylic caulk, wood filler, or auto body filler.
H.
Painting:
1.
Apply topcoat of exterior paint over factory-applied primer:
a.
Within 150 days of installing poly-ash siding.
b.
As specified in Section 09900.
2.
Ensure poly-ash siding and trim is clean and dry before painting.
3.4
ADJUSTING
A.
Repair minor damages to poly-ash siding in accordance with manufacturer's instructions and as approved by Architect.
B.
Remove and replace with new material, damaged poly-ash siding that cannot be successfully repaired, as determined by Architect.
3.5
CLEANING AND PROTECTION
A.
After application of siding and soffits, clean as necessary to remove all fingerprints and soiled areas.
B.
Upon completion of siding application, clean entire area, removing all scrap, packaging, and unused materials related to this work.
C.
Protect installed poly-ash siding to ensure that, except for normal weathering, siding will be without damage or deterioration at time of Substantial Completion.
END OF SECTION