| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Cedar Valley Shingle Systems, which is located at: 943 San Felipe Road Hollister, CA 95023 Te1: (800)521-9523 Fax: (831) 636-8109 Considered the finest panels available for residential and commercial construction, Cedar Valley Shingle Panels are handcrafted with the highest grades of Western Red Cedar. Each panel is constructed with a solid one-piece plywood backer followed by an Elk VersaShield moisture barrier that's waterproof and breathable. And the construction of our panels is so dependable; they’re certified to withstand winds over 196 mph. There are many other benefits to builders, architects and homeowners, including: - Savings: Our panels go up an average of six times faster than individual shingles, dramatically reducing installation costs. - Easy installation: Overlapping end joints don’t require caulking and blind nail patterns are available. - Reduced waste: Splitting of individual shingles is virtually eliminated. And single-course panels reduce waste in gables and other tight spaces. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cedar shingle panel siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06220 - Wood Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07920 - Sealants: field applied sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Western Red Cedar Lumber Association "Installing Cedar Siding". | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Western Red Cedar Lumber Association "Guide to Finishing Western Red Cedar". | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finished product specified, two complete sets of color chips representing manufacturer's full range of available materials and finished appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, three samples, nominal size 5 1/2 inches (140 mm) square representing actual product with finished color and texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Single manufacturer experienced in manufacturing cedar shingle siding panels for a minimum of ten (10) years shall provide all siding materials specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer shall have five (5) years experience installing cedar siding on the type and size of project specified by this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer shall be licensed, registered or otherwise approved by the local jurisdiction. Experienced installer shall have completed siding installations similar in material, design and extent to that indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Installation: Products shall be installed according to manufacturer's installation guidelines and adhere to local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inspect the materials upon delivery to assure that specified products have been received. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in safe area, away from construction traffic; store under cover and off ground, protected from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Keep materials clearly separated and identified with grade marks legible. Keep damaged material identified as damaged and stored separately. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to the owner an executed copy of the manufacturer's limited warranty against manufacturing defect outlining the terms and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Duration: Fifteen (15) Years. When product installed without finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Duration: Twenty-Five (25) Years. Product installed with one (1) coat factory applied finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Duration: Thirty-Five (35) Years. Product installed with two (2) coats factory applied finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Cedar Valley Shingle Systems, which is located at: 943 San Felipe Rd. ; Hollister, CA 95023; Toll Free Tel: 800-521-9523; Tel: 831-636-8110; Fax: 831-636-8109; Email: request info; Web: www.cedar-valley.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PANEL CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 11/32 inch (9mm) exterior CDX plywood sheathing with tapered top edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clear Western red cedar shingles overlapping a minimum of 1 1/2 inches (38mm) over previous panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Tapered base and top edge of sheathing for better moisture protection and easier alignment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 1/8 inch (3mm) glue bead under each row of shingles meets APA Spec. ATG-01. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | All shingles face-stapled with two 5/8 inch (15mm) galvanized staples covered by succeeding shingle course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Elk Versashield fiberglass mat interleaved under each shingle course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | All shingles back stapled through plywood sheathing into butt of shingle to secure it to sheathing until glue sets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SIDEWALL SHINGLE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 7 Inch Western Red Cedar Sidewall Shingle Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration / Coverage: 1 course - 4.76 Square feet (0.44 sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Configuration / Coverage: 3 courses - 14.25 Square feet (1.32 sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exposure: 7 1/8 inches (180mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Appearance: Even butt line, regular texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Appearance: Even butt line, regular texture, open keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Appearance: Staggered butt line, regular texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Appearance: Even butt line, combed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 5 Inch Western Red Cedar Sidewall Shingle Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration / Coverage: 1 course - 3.57 Square feet (0.33 sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Configuration / Coverage: 4 courses - 14.25 Square feet (1.32 sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exposure: 5.3 inches (134mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Appearance: Even butt line, regular texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Appearance: Staggered butt line, regular texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 4 1/4 Inch Western Red Cedar Sidewall Shingle Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration / Coverage: 1 course - 2.83 Square feet (0.26 sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exposure: 4.25 inches (108mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Appearance: Even butt line, regular texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Special Purpose Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration: 2 courses, mixed exposure panels varying from 2 inches (51mm) to 7 1/8 inches (180mm) per course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exposure, Appearance and Finish shall match sidewall panels specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fire Retardant Treatment: Complies with ASTM E 84 Class A rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Radius Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Configuration: 1 course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Radius: _____________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exposure, Appearance and Finish shall match sidewall panels specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DECORATOR CUT PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Decorator "Fancy Butt" Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Placement : As shown on Contract Elevation Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Configuration: 1 course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exposure: 7 1/8 inches (181mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exposure: 5.3 inches (134mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grade: Clear Vertical Grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Moisture Content: Kiln-dried. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Coverage: 4.76 Square feet (.44 sm) per panel or 3.57 Square feet (.33sm) per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Pattern: Wave - 2 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Pattern: Round - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Pattern: Fishscale - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Pattern: Hexagon - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Pattern: Octagon - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Pattern: Full Cove - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Pattern: Arrow - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Pattern: Square - 1 Course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CORNERS AND ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flush Corners: Corners which follow same butt line and depth as sidewall shingle panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 135 Degree Flush Corners: Corners which follow same butt line and depth as sidewall shingle panels. For application on Octagonal structures and those with 135 degree obtuse angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Add-On Corners: Corners which follow same butt line and overlay in front of sidewall shingle panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Column Wraps: Two-piece pre-fabricated column covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | _____ inches (__mm) wide by _____ inches (__mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Taper Corners: One-piece corner tapering inward to accommodate splayed siding applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Radius Flare Corners: Three or Four-piece corner set for wall applications requiring flared bases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Inside Corners: 2 inches by 2 inches (51 by 51 mm) nominal. Match panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Corner boards, trim and molding: Minimum 1 inch (22 mm) from sheathing to allow for 7/8 inch (19 mm) depth of applied shingle panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FASTENERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Nails: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Material: Hot-dipped galvanized steel per ASTM 153. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type: Blunt Tipped. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type: Ring Shank. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Type: Textured Head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: Sufficient to penetrate solid wood a minimum of 1 1/2 inches (38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | PROTECTING FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Water repellant, fungus and mildew resistant penetrating oil based or alkyd oil stain that is resistant to Ultra Violet (UV) light. For solid colors, an alkyd oil primer is recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: New Cedar Spice Chest. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: ______________ manufactured by ___________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Follow finishing guidelines of Cedar Valley and the Western Red Cedar Lumber Association. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Follow coating manufacturer's instructions. Dispose of excess finishing materials properly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Retain no less than 1 gallon (3.8l) of finish material for touch up of cut panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with related trades; scribe, cope and cut siding boards for accurate fit. Allow installation of related work to avoid cutting and patching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Discard panels that are warped, twisted, bowed, crooked or otherwise defective. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Follow manufacturer's current installation instructions and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation must comply with local building codes and regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish materials on all sides and ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Install shingle panels directly over code approved moisture barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Install shingle panels by attaching to solid nailable sheathing or to studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | MAINTENANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Explain proper maintenance procedures to owner or owner's representative at project closeout. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Visually inspect siding, caulking, flashing annually for overall condition. Re-apply caulking and coating as necessary. Adjust flashing as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | The use of pressure washers is not recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||