MasterFormat: 95
SpecWizard: customize this spec    Download this Polymer Siding Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Novik Inc. Polymer Siding
 
         
SECTION 07460
 
         
POLYMER SIDING
 
         
 
         
 
         
Copyright 2007 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Novik Inc.; Copolymer siding products.
.
This section is based on the products of Novik Inc., which is located at:
160 rue des Grands-Lacs
St-Augustin-de-Desmaures, QC, Canada G3A 2K1
Toll Free Tel: 888-847-8057
Tel: 418-878-6161
Email: request info
Web: www.novik.com
[ Click Here ] for additional information.

Novik is a manufacturing firm dedicated to the design, manufacturing and marketing of exterior coverings for the residential and commercial construction market.

At the start of 1999, the business launched a plan to develop the manufacture of innovative paneling products, using injected polymers, imitating and economically replacing traditional materials such as cedar shingles, brick, stone and also offers various accessories.

It is in 2006 that Novik imposes itself on the lucrative roofing market by introducing two typical models of slate and clay roof tiles of injected polymer panels like the siding.

Novik is continually working on new projects to offer a more complete range of products in the construction market.

NOVISLATE® are high performance polymer products that are virtually maintenance-free. The tile resists expansion, retraction and will not split, crack or rot under extreme weather conditions, it is easy and quick to install, light weight, designed with an interlocking system requiring no overlap, and manufactured with a proprietary color-through process technology that provides a more accurate texture definition compared to other polymer or composite slate tile replica roofing systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Shape Panels.
 
          B.Half Round Panels.
 
          C.Roughsawn Cedar Panels.
 
          D.Cedar Plank.
 
          E.Hand Spit Shake Panels.
 
          F.Hand Cut Stone Panels
 
          G.Hand Laid Brick Panels
 
          H.Mounting Blocks
 
          I.Accessories
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Framing and sheathing.
 
          B.Section 07212 - Board Insulation: Nailable rigid insulation.
 
          C.Section 07260 - Vapor Retarders: Continuation of wall vapor retarder.
 
          D.Section 07270 - Air Barriers: Continuation of wall air barrier system.
 
          E.Section 07620 - Sheet Metal Flashing and Trim.
 
          F.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 72 - Standard Methods of Conducting Strength Test of Panels for Building Construction.
 
          B.CFR 24, Part 3280 - FMHCSS Wind Zone III (HUD - Manufactured Home Construction and Safety Standards & Interpretive Bulletins.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Select the following paragraph for Novik Perfect Shake Panel, Novik Roughsawn Cedar Panel, Hand-Cut Stone Panel, and Hand-Laid Brick Panel products only. Delete if not applicable or if not required.
 
          A.Polymer siding shall comply with the following:
          1.Negative Wind Pressure ASTM E 72
          2.FMHCSS Wind Zone III (HUD - Manufactured Home Construction and Safety Standards & Interpretive Bulletins - CFR 24, Part 3280. Corner Test:
          a.Design Pressure 58 psf
          b.Deflection Limit L/180
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Manufacturers warranties.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, and color are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver to the project site in manufacturer's unopened containers or bundles fully identified with name, brand, type and grade.
 
          B.Store off the ground in a dry ventilated space or protect with suitable waterproof coverings.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Limited Lifetime Warranty.
 
          1.10COORDINATION
 
          A.Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed underlayment and membrane materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Novik Inc., which is located at: 160 rue des Grands-Lacs ; St-Augustin-de-Desmaures, QC, Canada G3A 2K1; Toll Free Tel: 888-847-8057; Tel: 418-878-6161; Email: request info; Web: www.novik.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2POLYMER SIDING
 
          A.Shape Panel System:
          1.Panels: Novik Perfect Shape Panels, injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Panel size: 75 inches (190.5 cm) by 15 inches (38.1 cm).
          b.Material thickness: 0.075 inches (0.2 cm).
          2.Corners: Novik Perfect Shape Corners, injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Corner size: 3.6 inches (9.1 cm) by 3.6 inches (9.1 cm) by 15.3 inches (38.8 cm).
          b.Material thickness: 0.070 inches (0.2 cm).
          3.Color: Novik Color-Thru finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.White.
          b.Sandstone.
          c.Prairie Wheat.
          d.Heritage Sand.
          e.Khaki.
          f.Heritage Gray.
          g.Slate.
          h.Pine.
          i.Slate Blue.
          j.Color as selected by the Architect.
          4.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel:
          ** NOTE TO SPECIFIER ** Select the J-Channel required from the following paragraphs. Delete the paragraph not required.
          1)5/8 inches (1.6 cm).
          2)3/4 inches (1.9 cm).
 
          B.Half Round Panel System:
          1.Panels: Novik Half-Round Panel, natural wood-grain appearance, high quality copolymer resists warping, impact and discoloration.
          a.Panel size: 32 inches (81.3 cm) by 10 inches (25.4 cm).
          b.Material thickness: 0.080 inches (0.2 cm).
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          2.Color: Novik Color-Thru finishes.
          a.White.
          b.Sandstone.
          c.Prairie Wheat.
          d.Heritage Sand.
          e.Khaki.
          f.Heritage Gray.
          g.Brick.
          h.Slate.
          i.Pine.
          j.Slate Blue.
          k.Cobalt.
          l.Umber.
          m.Evergreen.
          n.Color as selected by the Architect.
          3.Coordinating accessories
          a.Half-round Starter Strip: Length: 10 feet (300 cm).
          b.J-Channel: 3/4 inches (1.9 cm) Standard J-Channel.
 
          C.Roughsawn Cedar Panel System:
          1.Panels: Novik Roughsawn Cedar Panel, high quality copolymer resists warping, impact and discoloration with an authentic cedar appearance.
          a.Exposed dimensions: 46.3 inches (117.6 cm) by 12.6 inches (32 cm).
          b.Panel size: 49 inches (124,5 cm) by 14.5 inches (36,8 cm).
          c.Material thickness: 0.085 inches.
          2.Corners: Roughsawn cedar corner, high quality copolymer resists warping, impact and discoloration with an authentic cedar appearance.
          a.Corner size: 4.4 inches (11,2 cm) by 4.4 inches (11,.2 cm) by 14.7 inches (37,3 cm).
          b.Material thickness: 0.090 inches.
          ** NOTE TO SPECIFIER ** Select the finish required from the following two paragraphs. Delete the paragraph not required.
          3.Color: Novik Color-Thru finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.White.
          b.Sandstone.
          c.Prairie Wheat.
          d.Heritage Sand.
          e.Khaki.
          f.Heritage Gray.
          g.Slate.
          h.Pine.
          i.Slate Blue.
          j.Cobalt.
          k.Umber.
          l.Evergreen.
          m.Color as selected by the Architect.
          4.Color: Novik Variegated colors finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.Cedar blend.
          b.Traditional blend.
          c.Weathered blend.
          d.Brick.
          e.Canyon blend.
          f.Gray black blend.
          g.Desert blend.
          h.Color as selected by the Architect.
          5.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel:
          ** NOTE TO SPECIFIER ** Select the J-Channel required from the following paragraphs. Delete the paragraph not required.
          1)5/8 inches (1.6 cm).
          2)3/4 inches (1.9 cm).
 
          D.Cedar Plank System:
          1.Panels: Novik Cedar Plank, high quality copolymer resists warping, impact and discoloration with an authentic cedar appearance.
          a.Exposed dimensions: 8 inches (20.3 cm) by 97.25 inches (248 cm).
          b.Panel size: 9.7 inches (24.6 cm) by 97.25 inches (248 cm).
          c.Material thickness: 0.085 inches.
          2.Corners: Cedar plank corner, high quality copolymer resists warping, impact and discoloration with an authentic cedar appearance.
          a.Corner size: 18.7 inches (47.5 cm) by 3.6 inches (9.1 cm).
          b.Material thickness: 0.090 inches.
          ** NOTE TO SPECIFIER ** Select the finish required from the following two paragraphs. Delete the paragraph not required.
          3.Color: Novik Color-Thru finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.White.
          b.Prairie Wheat.
          c.Khaki.
          d.Slate Blue.
          e.Midnight Blue.
          f.Mahogany.
          g.Arcadia.
          h.Dutch Green.
          i.Sierra.
          j.Yellowstone.
          k.Sahara.
          l.Heritage Gray.
          m.Sandstone.
          n.Pine.
          o.Slate.
          p.Sand.
          q.Color as selected by the Architect.
          4.Color: Novik Variegated colors finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.Cedar blend.
          b.Traditional blend.
          c.Weathered blend.
          d.Brick.
          e.Canyon blend.
          f.Gray black blend.
          g.Desert blend.
          h.Color as selected by the Architect.
          5.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel:
          ** NOTE TO SPECIFIER ** Select the J-Channel required from the following paragraphs. Delete the paragraph not required.
          1)5/8 inches (1.6 cm).
          2)3/4 inches (1.9 cm).
 
          E.Hand Split Shake Panel System:
          1.Panels: Novik Hand-split Shake Panel, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Panel size: 48 inches (121.9 cm) by 19 inches (48.3 cm).
          b.Material thickness: 0.090 inches (0.2 cm).
          2.Corners: Novik Hand-split Shake Snap-In Corner, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Corner size: 4.7 inches (11,9 cm) by 4.7 inches (11,9 cm) by 19.3 inches (49 cm).
          b.Material thickness: 0.080 inches (0.2 cm).
          ** NOTE TO SPECIFIER ** Select the finish required from the following two paragraphs. Delete the paragraph not required.
          3.Color: Novik Color-Thru finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.White.
          b.Charcoal.
          c.Cobalt.
          d.Evergreen.
          e.Umber.
          f.Heritage Gray.
          g.Color as selected by the Architect.
          4.Color: Novik Variegated colors finish.
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          a.Cedar Blend.
          b.Weathered Blend.
          c.Traditional Blend.
          d.Canyon blend.
          e.Gray black blend.
          f.Desert blend.
          g.Color as selected by the Architect.
          5.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel: 3/4 inches Timbercrest J-Channel.
 
          F.Hand Cut Stone Panel System:
          1.Panels: Novik Hand-Cut Stone Panel, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Panel size: 48 inches (121.9 cm) by 18.5 inches (47 cm).
          b.Material thickness: 0.090 inches (0.2 cm).
          2.Corners: Novik Hand-Cut Stone Corner, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Corner size: 6 inches (15.2 cm) by 6 inches (15.2 cm) by 17.4 inches (44.2 cm).
          b.Material thickness: 0.090 inches (0.2 cm).
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          3.Color: Novik color finish.
          a.Mountain Blend.
          b.Canyon Blend.
          c.Desert Blend.
          d.Weathered blend.
          e.Cedar blend.
          f.White Blend.
          g.Bark Blend.
          h.Red blend.
          i.Grey blend.
          j.Color as selected by the Architect.
          4.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel: 3/4 inch Standard J-Channel.
 
          G.Hand Laid Brick Panel System:
          1.Panels: Novik Hand-Laid Brick Panel, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Panel size: 48 inches (121.9 cm) by 18.5 inches (47 cm).
          b.Material thickness: 0.090 inches (0.2 cm).
          2.Corners: Novik Hand-Laid Brick Corner, Injection molded, high quality copolymer resists warping, impact and discoloration.
          a.Corner size: 5.75 inches (14.6 cm) by 5.75 inches (14.6 cm) by 17.3 inches (43.9 cm).
          b.Material thickness: 0.090 inches (0.2 cm).
          ** NOTE TO SPECIFIER ** Select the color(s) required from the following paragraphs. Delete the paragraphs not required. If more that one color is required indicated the location of each on the Drawings.
          3.Color: Novik color finish.
          a.Brown Blend.
          b.Gray Black Blend.
          c.Red Used Blend.
          d.Old red.
          e.Bark blend.
          f.Gray Blend.
          g.White Blend.
          h.Red Blend.
          i.Cedar blend.
          j.Traditional blend.
          k.Desert blend.
          l.Color as selected by the Architect.
          4.Coordinating accessories:
          a.Universal Starter Strip: Length: 10 feet (300 cm)
          b.J-Channel: 3/4 inch Standard J-Channel.
 
          2.3ACCESSORY MOUNTING BLOCKS
          ** NOTE TO SPECIFIER ** Mini block is used for mounting small accessories such as door bells, electrical outlets, receptacles, etc.
 
          A.Mini block #A-610:
          1.Dimensions: 5.25 inches (13.3 cm) by 7 inches (17,8 cm).
          2.Receiver depth: 0.75 inches (1.9 cm) or 1.25 inches (3.2 cm).
          ** NOTE TO SPECIFIER ** Recessed-split block is used for trimming around outlets and hose bibs on all types of siding, without having to remove the fixtures.
 
          B.Recessed-split block #A-620:
          1.Dimensions: 5.25 inches (13,3 cm) by 7 inches (17,8 cm)
          2.Receiver depth: 0.75 inches (1.9 cm) or 1.25 inches (3.2 cm)
          ** NOTE TO SPECIFIER ** Universal block is used for mounting exterior fixtures and accessories on all types of siding.
 
          C.Universal block #A-800:
          1.Dimensions: 7.13 inches (18 cm) by 7.88 inches (20 cm).
          2.Receiver depth: 0.75 inches (1.9 cm) or 1.25 inches (3.2 cm).
          ** NOTE TO SPECIFIER ** Universal surface block is used for mounting exterior fixtures on existing siding.
 
          D.Universal surface block #A-810:
          1.Dimensions: 7.13 inches (18 cm) by 7.88 inches (20 cm).
          2.Integrated cut-offs to adapt to all types of siding.
          ** NOTE TO SPECIFIER ** Jumbo mounting block is used for coach lamps, mailboxes, civic numbers, etc.
 
          E.Jumbo mounting Block #A-500:
          1.Dimensions: 8.19 inches (20.8 cm) by 12.19 inches (31 cm).
          2.Receiver depth: 0.625 inches (1.6 cm) to 1.25 inches (3.2 cm).
          ** NOTE TO SPECIFIER ** House address mounting block is used for House address kit with low voltage light which fits to any type of siding.
 
          F.House address mounting Block #A-200:
          1.Dimensions: 8.19 inches (20.8 cm) by 12.19 inches (31 cm).
          2.Receiver depth: 0.625 inches (1.6 cm) to 1.25 inches (3.2 cm).
          3.Surface area display: 4.88 inches (12.4 cm) by 8.8 inches (22.4 cm).
          4.Low voltage bulb, wire and wire connectors included.
          ** NOTE TO SPECIFIER ** Intake exhaust vent mounting block is used for Designed for soffit and exterior walls. Fits with kitchen and bathroom ventilation systems. Used as an air exchanger.
 
          G.Intake exhaust vent mounting Block #A-400:
          1.Dimensions: 7.25 inches (18.4 cm) by 7.25 inches (18.4 cm).
          2.Do not use as a dryer vent.
          3.Receiver depth: 0.375 inches (1 cm) to 1.25 inches (3.2 cm).
          4.Net free area: 11.6 square inches.
          ** NOTE TO SPECIFIER ** Select one of the following reducer paragraphs and delete the one not required.
          5.Reducer: Provide with 3 inch reducer.
          6.Reducer: Provide with 4 inch reducer.
          ** NOTE TO SPECIFIER ** Electrical block is used for mounting small electrical accessories such as door bells, electrical outlets, receptacles, etc. Used with Universal block A-800, Universal surface block A-810 or Jumbo mounting block A-500. Available only in black.
 
          H.Electrical Block #A-50:
          1.Dimensions: 4.5 inches (11.4 cm) by 5.44 inches (13.8 cm).
          2.Receiver depth: 0.75 inches (1.9 cm) or 1.25 inches (3.2 cm).
          ** NOTE TO SPECIFIER ** Dryer vent block is used for mounting exterior dryer exhaust vents on all types of siding.
 
          I.Dryer vent block #A-830:
          1.Dimensions: 7.13 inches (18 cm) by 7.88 inches (20 cm).
          ** NOTE TO SPECIFIER ** Select one of the following receiver depth paragraphs and delete the one not required.
          2.Receiver depth: 0.75 inches (1.9 cm).
          3.Receiver depth: 1.25 inches (3.2 cm).
          ** NOTE TO SPECIFIER ** Meter base block is used for mounting exterior electric meters on all types of siding.
 
          J.Meter base #A-900:
          1.Dimensions: 15.5 inches (39,4 cm) by 16.5 inches (41,9 cm)
          2.Receiver depth: 1 inch (2,54 cm)
          ** NOTE TO SPECIFIER ** Mounting blocks are available in 22 standard colors. Contact manufacturer for availability. Select one of the following color paragraphs and delete the one not required.
 
          K.Color:
          1.Color: _____________.
          2.Color as selected by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.General: Install in accordance with manufacturer's instructions.
          ** NOTE TO SPECIFIER ** The fastener type and spacing may vary depending on the required design wind load at the project site. Consult the siding manufacturer for details.
          1.Securely attach siding using methods and materials recommended by siding manufacturer for wind load conditions at project site.
          2.Install using methods that allow for expansion and contraction of the installed system.
          3.Install vinyl siding and accessories in accordance with best practice, with all joint members plumb and true.
          ** NOTE TO SPECIFIER ** Select one of the following installation paragraphs for the product(s) specified.

** NOTE TO SPECIFIER ** Select the following installation paragraphs for Perfect Shake Panels only. Delete if not applicable.
 
          B.Perfect Shake Panel Installation:
          1.General:
          a.Begin the installation from left to right and make sure that a wall is completed before beginning a new one. Begin at the lowest part of the structure.
          b.Insert nail in the center of the slot at intervals of 16 inches (40.6 cm).
          c.Do not completely hammer the nail in. Leave a gap of 1/16 inch (0.2 cm).
          d.Make sure that all pieces are properly joined together.
          e.When using J-trim, leave a space of 3/16 inches (0.5 cm) between the trim and the siding.
          f.Cut material using a blade with 12 to 16 teeth per inch (2.5 cm) and use in the reversed position for a cleaner cut with a better finish.
          2.Install the starter strip making sure that the horizontal starting line is perfectly level and square with the wall.
          3.Cut the left side of the panel in a straight line. Insert panel into trim or decorative corner which is set at 1-7/8 inches (47.8 cm) from the wall extremity. Measure wall length to determine where to cut the first panel in order to avoid having a very small piece at the right end of the wall.
          4.Install the next panel by hooking it into the starter strip and sliding over the previous panel. Make sure that the tabs on both sides are locked together and spaced equally.
          5.Installation spacing for temperature conditions during installation shall be as follows:
          a.95 degrees F (35 degrees C) spacing between panels: 0.17 inches (0.4 cm).
          b.68 degrees F (20 degrees C) spacing between panels 0.22 inches (0.5 cm).
          c.41 degrees F (5 degrees C) spacing between panels 0.27 inches (0.7 cm).
          6.After positioning each panel at the proper spacing for the installation temperature, nail in the center hole of the panel. Panel will move evenly in both directions from the center out in the case of contraction or expansion.
          7.Each full panel should use a minimum of 6 nails. For pieces of panel, drill a 1/8 inch (0.32 cm) diameter hole at the center of the panel and at the same height as the other installation holes.
          8.Eliminate stacking seams over seams by staggering subsequent courses in 8 inch (20.3 cm) increments. Alternate for following rows.
          9.When two adjacent walls have been completed, install the first corner by sliding it on the starterstrip and nail in the top slot.
          10.Set subsequent corners by inserting the bottom hook in the space on the top of the interior piece and set the top.
          11.During installation be sure that the rows on adjacent walls are of the same height.
          12.To fix siding at an area other than the oblong nail hole, at a concealed spot on the panel, drill a hole larger than the nail body but smaller than the nail head to permit contraction/expansion.
          13.Do not mount accessories directly on the siding. Fasteners must be used on a solid surface.
          ** NOTE TO SPECIFIER ** Select the following installation paragraphs for Half-Round Panels only. Delete if not applicable.
 
          C.Perfect Half-Round Installation:
          1.General:
          a.Begin the installation from the center of the opening and make sure that wall is completed before beginning a new one. Begin at the lowest part of the structure.
          b.Insert nail in the center of the slot at intervals of 16 inches (40.6 cm).
          c.Do not completely hammer the nail in. Leave a gap of 1/16 inch (0.2 cm).
          d.Make sure that all pieces are properly joined together.
          e.When using J-trim, leave a space of 3/16 inches (0.5 cm) between the trim and the siding.
          f.Cut material using a blade with 12 to 16 teeth per inch (2.5 cm) and use in the reversed position for a cleaner cut with a better finish.
          2.Attach a 3/4 inch (1.9 cm) "J" trim on the perimeter making certain that the horizontal starting line is perfectly level.
          3.Cut the siding at 1-1/4 inches (3.2 cm) below the bottom of the scale hollows. Cut only the quantity required for the first row.
          4.Draw a line starting at the higher point and perpendicular to the horizontal line. Measure the distance and subtract 1-1/4 inches (3.2 cm) and divide by 6-1/2 inches (16.5 cm). This will give you the amount of rows required. For an even number of rows, start the first row so that hollow of a scale is in the middle of the opening. For an odd number of rows, start the first row so that the tip between two scales is in the middle of the opening.
          5.Install the first row previously cut in the "J" starting strip. Leave a gap of 3/16 inches (0.5 cm)between the strip and the siding. Make certain that the first row is firmly in place and will not come out of the "J" strip.
          6.Layer pieces by at least two scales between every row. Ensure that the line is straight.
          7.Cut the last piece and drill a hole proportionate to the size of the nail. Leave a gap of 1/16 inch (0.2 cm) between the scale and the nail head.
          ** NOTE TO SPECIFIER ** Select the following installation paragraphs for Hand-split Shake, Hand-laid Brick and Hand-cut Stone panels only. Siding may be used inside but must not be installed next to a heat source like a fireplace, stove etc. Delete if not applicable.
 
          D.Hand-split Shake, Hand-laid Brick and Hand-cut Stone Panel Installation:
          1.General:
          a.Work at waist-level whenever possible, helping you to see at the back of panel if all the hooks are properly engaged.
          b.To fix the siding at an area other than the oblong nail hole, at a concealed spot on the panel, drill a hole larger than the nail body but smaller than the nail head to permit contraction/expansion.
          c.Do not completely hammer the nail in. Leave a gap of 1/16 inch (0.2 cm).
          d.Make sure that all pieces are properly joined together.
          e.When using J-trim, leave a space of 3/16 inches (0.5 cm) between the trim and the siding.
          f.Cut material using a blade with 12 to 16 teeth per inch (2.5 cm) and use in the reversed position for a cleaner cut with a better finish.
          g.Do not fix accessories directly on the siding. Fasteners must be fixed on a solid surface.
          2.Install a starter strip at the lowest point of the structure. Make sure that it is level. Fasten every 12 inches (30.5 cm).
          3.Fasten with galvanized roofing nails with a length that will penetrate into wood framing 1-1/2 inches (3.8 cm). Consider thickness of sheathing when determining length of galvanized roofing nail.
          4.Masonry fastening, use a self drilling pan head 3/16 inch (0.5 cm) shaft tapcon fasteners length which must penetrate 1 inch (2.5 cm) into masonry. Consider thickness of insulating material applied over masonry when determining length of fastener.
          5.At each wall vertical extremity, install Corner base leaving about 1/2 inch (1.3 cm) between the corner base and the starter strip. If only one wall section is being done, finish off with vertical J-Trim.
          6.Work from left to right and from the lowest point upwards. Cut in a straight line at the left extremity of the panel.
          7.Consider the length of the wall prior to proceeding with the first cut to minimize small panel pieces.
          8.Insert the panel on the starter strip and make sure that all the hooks on the bottom of the panel are in place. Slide on the Corner base and leave 3/16 inch (0.5 cm) of space to allow the panel to permit expansion.
          9.Fasten at least five different places on the fastening channel hole. Leave 1/32 inch (0.1 cm) space between the fastener and the siding.
          10.When each panel is in the correct position, fasten at the center hole to allow an equal expansion/retraction on each side.
          11.In the case of a panel that has been cut, a new center point must be created by piercing a 1/8 inch (0.31 cm) hole at the same height as the oblong fastening holes.
          12.Installation spacing for temperature conditions during installation shall be as follows:
          a.95 degrees F (35 degrees C) spacing between panels: 0.17 inches (0.4 cm).
          b.68 degrees F (20 degrees C) spacing between panels 0.22 inches (0.5 cm).
          c.41 degrees F (5 degrees C) spacing between panels 0.27 inches (0.7 cm).
          13.On the top right Corner of each panel is a temperature line guide that shows how much space to leave between the panels depending on the outdoor temperature during installation.
          14.Continue the first row by securing the panel hooks located at the bottom horizontal edge of the panel to the starter strip and sliding it over the preceding one.
          15.Before proceeding with the next row, please make sure that the height of the Corner is the same as the height of the panel. Make sure that the mortar line matches for the brick. Snap the Corners on the base when all the rows are done. In the case of the stone panel, it is normal that the mortar does not fit, align it to the lowest stone.
          16.For the hand-split shake panel, the upper Corner is higher by 3/8 inch (1 cm) from the panel. If necessary adjust the height of the Corner base.
          17.Install the next corner base by sliding it until it is supported by the lower corner base. Proceed with this row and the following rows by repeating steps 3 to 6 and make sure that at each row, the heights of corners coincide with row heights. Complete one wall before starting a new wall.
          18.To avoid vertical panel seam in the same spots from one horizontal row to another, start the next row 8 inches (20.3 cm) from the starting point. Stagger vertical seams or panel joints every other row.
          19.When all the walls are done, clip the Corner facade on the Corner bases.
 
          3.4CLEAN-UP AND REPAIR
 
          A.Replace siding damaged during installation or construction.
 
          B.After application of siding, clean as necessary to remove all fingerprints and soiled areas.
 
          C.Clean siding in accordance with the manufacturer's Cleaning and Maintenance Guide.
 
          D.Upon completion of siding application, clean entire area, removing all scrap, packaging, and unused materials related to this work.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION